S & Z Beam Style Load Cells
- |
- Partners
- |
- SPS Blog
- |
- Contact Us
Honeywell S and Z type beam load cells combine both a compact form and high precision to produce a superior tension force transducer. The one-piece S-shaped design is constructed of one-piece, nickel-plated alloy steel and achieves maximum non-linearity of 0.02% or 0.03% in load ranges from 20 kg to 20000 kg.
If you need special modifications or a complete custom design to meet your unique requirements, please don’t hesitate to contact us.