https://sps.honeywell.com/us/en/search-results.html

Short Stroke LVDTs

Model PLVX Series

ac-ac short stroke displacement transducers. Captive guided spring return armature. ±0.02 in to ±0.20 in ranges. ±0.25% F.S. non-linearity

Configure Product

Model PLVX AC-AC Miniature Displacement Transducer with captive guided spring return armature, ranges from ± 0.02 to ± 0.20 in and an accuracy of ± 0.25% of full scale. Outputs ranging from 4 mV/V/0.001in to 6 mV/V/0.001 in depending on the stroke length. Supply that can operate from either a 5 vdc calibrated power supply or a 1 V to 7 V RMS acceptable power supply. Unit can operate from a temperature of -40°F to +212°F and is constructed with a stainless steel body and has multi-conductor shielded cable.

Features
  • Miniature design
  • 0.25 % non-linearity
  • Rugged, enhanced accuracy
  • Enhanced immunity to electrical noise
  • ±0.02 in to ±0.2 in range
  • -58 °F to 257 °F operating range (standard)
  • Non-rotating probe
  • Stainless steel construction
  • Extended life cycle
  • Infinite resolution
  • Captive guided spring return armature
  • Not RoHS compliant

Others

  • Operating Temperature
    • -40 °C to 100 °C [-40 °F to 212 °F]
  • Spring Rate
    • 24.2 oz/inch
  • Element Type
    • ac-ac type displacement transducer
  • Order Code
    • AY111HM
  • Probe Material
    • Stainless steel
  • Phase Shift
    • <10° @ 5 kHz
  • Product
    • 060-3587-03
  • Amplifed/Unamplified
    • Unamplified
  • Non-repeatability
    • 6 microinches max.
  • Armature Type
    • Captive guided spring return
  • Product Dimensions
    • Ø 8,mm x 56,9 mm L [Ø 0.315 in x 2.24 in L]
  • Range
    • ±2,54 mm [±0.10 in]
  • Temperature Effect (Span)
    • 0.005 %FS/°F
  • Spring Force @ Center
    • 117,93 g [4.16 oz]
  • Temperature Effect (Zero)
    • 0.005 %FS/°F
  • Weight (Total)
    • 17,86 g [0.63 oz]
  • Output Load
    • 100,000 ohm min.
  • Series Name
    • PLVX
  • Output Sensitivity
    • 4 mV/V/0.001 in
  • Case Material
    • Stainless steel
  • Electrical Termination
    • Multiconductor shielded cable (1,83 m [6 ft])
  • Input Supply (Calibrated)
    • 5 V RMS @ 5 kHz
  • Resolution
    • Infinite

Others

  • Operating Temperature
    • -40 °C to 100 °C [-40 °F to 212 °F]
  • Spring Rate
    • 24.2 oz/inch
  • Element Type
    • ac-ac type displacement transducer
  • Order Code
    • AY111HM
  • Probe Material
    • Stainless steel
  • Phase Shift
    • <10° @ 5 kHz
  • Product
    • 060-3587-03
  • Amplifed/Unamplified
    • Unamplified
  • Non-repeatability
    • 6 microinches max.
  • Armature Type
    • Captive guided spring return
  • Product Dimensions
    • Ø 8,mm x 56,9 mm L [Ø 0.315 in x 2.24 in L]
  • Range
    • ±2,54 mm [±0.10 in]
  • Temperature Effect (Span)
    • 0.005 %FS/°F
  • Spring Force @ Center
    • 117,93 g [4.16 oz]
  • Temperature Effect (Zero)
    • 0.005 %FS/°F
  • Weight (Total)
    • 17,86 g [0.63 oz]
  • Output Load
    • 100,000 ohm min.
  • Series Name
    • PLVX
  • Output Sensitivity
    • 4 mV/V/0.001 in
  • Case Material
    • Stainless steel
  • Electrical Termination
    • Multiconductor shielded cable (1,83 m [6 ft])
  • Input Supply (Calibrated)
    • 5 V RMS @ 5 kHz
  • Resolution
    • Infinite
  • Operating Temperature : -40 °C to 100 °C [-40 °F to 212 °F]
  • Spring Rate : 24.2 oz/inch
  • Element Type : ac-ac type displacement transducer
  • Order Code : AY111HM
  • Probe Material : Stainless steel
  • Phase Shift : <10° @ 5 kHz
  • Product : 060-3587-03
  • Amplifed/Unamplified : Unamplified
  • Non-repeatability : 6 microinches max.
  • Armature Type : Captive guided spring return
  • Product Dimensions : Ø 8,mm x 56,9 mm L [Ø 0.315 in x 2.24 in L]
  • Range : ±2,54 mm [±0.10 in]
  • Temperature Effect (Span) : 0.005 %FS/°F
  • Spring Force @ Center : 117,93 g [4.16 oz]
  • Temperature Effect (Zero) : 0.005 %FS/°F
  • Weight (Total) : 17,86 g [0.63 oz]
  • Output Load : 100,000 ohm min.
  • Series Name : PLVX
  • Output Sensitivity : 4 mV/V/0.001 in
  • Case Material : Stainless steel
  • Electrical Termination : Multiconductor shielded cable (1,83 m [6 ft])
  • Input Supply (Calibrated) : 5 V RMS @ 5 kHz
  • Resolution : Infinite
Data Sheet
Name
Description
File Size
Date
Size
Test & MeasurementModel PLVX AC-AC Short-Stroke LVDT Datasheet
266.24 KB
9/11/2020
PDF 266.24 KB
LVDT Accessories Datasheet
272.85 KB
1/15/2021
PDF 272.85 KB
Brochure
Name
Description
File Size
Date
Size
T&M Overview Brochure
418.77 KB
9/11/2020
PDF 418.77 KB
Technical Note
Name
Description
File Size
Date
Size
Model PLVX Wiring Diagram
34.05 KB
9/11/2020
PDF 34.05 KB
Others
Name
Description
File Size
Date
Size
Model PLVX lowres photo
6.75 KB
9/11/2020
6.75 KB
Model PLVX Front View
44.48 KB
9/11/2020
44.48 KB
Model PLVX highres photo
69.66 KB
9/11/2020
69.66 KB
Name
Description
File Size
Date
Size
Model PLVX lowres photo
6.75 KB
9/11/2020
6.75 KB
Model PLVX Wiring Diagram
34.05 KB
9/11/2020
PDF 34.05 KB
Test & MeasurementModel PLVX AC-AC Short-Stroke LVDT Datasheet
266.24 KB
9/11/2020
PDF 266.24 KB
Model PLVX Front View
44.48 KB
9/11/2020
44.48 KB
Model PLVX highres photo
69.66 KB
9/11/2020
69.66 KB
LVDT Accessories Datasheet
272.85 KB
1/15/2021
PDF 272.85 KB
T&M Overview Brochure
418.77 KB
9/11/2020
PDF 418.77 KB