Digital Gauges
- |
- Partners
- |
- SPS Blog
- |
- Contact Us
Honeywell’s digital gauges provide a highly portable force measurement device for calibrating pressure and differential pressure measuring equipment. Honeywell’s digital gauges deliver long lasting performance with enhanced accuracy. These units are manufactured from stainless steel and use Honeywell sensor technology that has no moving parts, requires little recalibration and has excellent overpressure tolerance.
The large, easy-to-read digital display features a membrane face with raised buttons and tactile feedback for setup and operation. Zero adjustment and zero offset/tare functions are standard on each unit. Calibration and setup parameters are stored on a memory chip to protect from loss, even when power is interrupted. Can’t find exactly what you need? Please contact us to discuss your special requirements.