Digital Output Pressure Transducers
- |
- Partners
- |
- SPS Blog
- |
- Contact Us
Honeywell's digital output pressure sensors offer a smart combination of microprocessor-based, internal signal conditioning and micro-machined silicon pressure sensor technology to provide digital communications directly to your PC with superior accuracy and stability. With <1 ms step response on the analog output and >300 readings/second on the digital output, these pressure sensor provide the speed required for dynamic automotive or aerospace applications. The all welded stainless steel construction makes these sensors suitable for rugged environments and pressure media compatible with stainless steel. Need a modification to one of our sensors or a complete custom design? Let us help you.