Digital Output Pressure Transducers
Model DS
Digital output pressure transducers. 5 psig/a to 2500 psig/a. 1200 Hz Analog Response. 380 Reading/Second Digital Output. 0.1 % Accuracy
The Model DS offers the ̶0;smart̶1; combination of microprocessor-based, internal signal conditioning and micromachined silicon pressure sensor technology to provide digital communications directly to your PC with superior accuracy and stability. With <1 ms step response on the analog output and >300 readings/second on the digital output, the Model DS provides the speed required for dynamic automotive or aerospace applications. With an all-welded Ha C276/ 316 Stainless Steel construction, the Model DS is suitable for rugged environments and pressure media compatible with Ha C276/ 316 Stainless Steel.
Features
- 0.1 % total error band (includes temperature)
- 1200 Hz analog response
- Gage and absolute designs available
- All-welded stainless steel construction
- Selectable RS-232 or RS-485
- 380 readings/second digital output