General Process Pressure Transducers
Model TJE Mid
Ultra-precision range, wet/wet, differential pressure transducers. 50 psid to 750 psid. ±0.10 % full-scale accuracy
Model TJE Mid Ultra Precision Range Wet/Wet Differential is a bonded foil strain gage transducers designed to accept fluid in both ports and measure differential pressure ranges from 50 psid to 750 psid. Standard features such as overload stops and 17-4 PH stainless steel wetted material construction provide unit durability in rugged industrial environments. Each is bi-directional and achieves accuracies of 0.1 % full scale. A variety of standard options are available with the Model TJE Ultra including the traditional removable pressure adapters for cleaning purposes, extended temperature ranges, alternative pressure ports, internal amplifiers options, and electrical terminations.
Features
- 0.1% accuracy
- 50 psid to 750 psid
- mV/V (standard), 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
- Intrinsically safe available (2N option only)
- CE approved
Others
- Intrinsically Safe Option
- 2N option only
- Shunt Calibration Data
- Included
- Pressure Range
- 100 psi
- 50 psi
- 200 psi
- Pressure Unit
- Differential
- Temperature (Compensated)
- 15 °C to 71 °C [60 °F to 160 °F]
- Pressure Port
- 1/8-27 NPT female (2)
- Product Dimensions
- Ø38,1 mm x 63,5 mm W [Ø1.5 in x 2.5 in W]
- UNSPSC Commodity
- 41112110 Pressure Transducer
- Temperature Effect (Span)
- ±0.25 %reading/100 °F
- Form Factor
- General Process; Foil - Differential Pressure
- Accuracy
- ±0.1 %FS BFSL
- Temperature Effect (Zero)
- ±0.25 %FS/100 °F
- Output
- 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available
- Overload (safe)
- 1500 psi
- Agency Approvals and Standards
- CE approved
- Electrical Termination (std)
- PTIH-10-6P or equiv. (hermetic stainless)
- Case Material
- Stainless Steel
- Insulation Resistance
- 10000 mOhm @ 50 Vdc
- Mating Connector
- PT06A-10-6S or equiv. (AA111)
- UNSPSC Code
- 41112110
- Bridge Resistance
- 350 Ohm
- Temperature (Operating)
- -54 °C to 121 °C [-65 °F to 250 °F]
- Wetted Parts Material
- 17-4 PH stainless steel
- Dead Volume
- 0.25 cubic inches
- Line Pressure
- 1500 psi
- Media
- Gases, liquids compatible with wetted parts
- Strain Gage Type
- Bonded foil
- Series Name
- TJE Mid
- Resolution
- Infinite
Others
- Intrinsically Safe Option
- 2N option only
- Shunt Calibration Data
- Included
- Pressure Range
- 100 psi
- 50 psi
- 200 psi
- Pressure Unit
- Differential
- Temperature (Compensated)
- 15 °C to 71 °C [60 °F to 160 °F]
- Pressure Port
- 1/8-27 NPT female (2)
- Product Dimensions
- Ø38,1 mm x 63,5 mm W [Ø1.5 in x 2.5 in W]
- UNSPSC Commodity
- 41112110 Pressure Transducer
- Temperature Effect (Span)
- ±0.25 %reading/100 °F
- Form Factor
- General Process; Foil - Differential Pressure
- Accuracy
- ±0.1 %FS BFSL
- Temperature Effect (Zero)
- ±0.25 %FS/100 °F
- Output
- 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available
- Overload (safe)
- 1500 psi
- Agency Approvals and Standards
- CE approved
- Electrical Termination (std)
- PTIH-10-6P or equiv. (hermetic stainless)
- Case Material
- Stainless Steel
- Insulation Resistance
- 10000 mOhm @ 50 Vdc
- Mating Connector
- PT06A-10-6S or equiv. (AA111)
- UNSPSC Code
- 41112110
- Bridge Resistance
- 350 Ohm
- Temperature (Operating)
- -54 °C to 121 °C [-65 °F to 250 °F]
- Wetted Parts Material
- 17-4 PH stainless steel
- Dead Volume
- 0.25 cubic inches
- Line Pressure
- 1500 psi
- Media
- Gases, liquids compatible with wetted parts
- Strain Gage Type
- Bonded foil
- Series Name
- TJE Mid
- Resolution
- Infinite
- Intrinsically Safe Option : 2N option only
- Shunt Calibration Data : Included
- Pressure Range : 100 psi|50 psi|200 psi
- Pressure Unit : Differential
- Temperature (Compensated) : 15 °C to 71 °C [60 °F to 160 °F]
- Pressure Port : 1/8-27 NPT female (2)
- Product Dimensions : Ø38,1 mm x 63,5 mm W [Ø1.5 in x 2.5 in W]
- UNSPSC Commodity : 41112110 Pressure Transducer
- Temperature Effect (Span) : ±0.25 %reading/100 °F
- Form Factor : General Process; Foil - Differential Pressure
- Accuracy : ±0.1 %FS BFSL
- Temperature Effect (Zero) : ±0.25 %FS/100 °F
- Output : 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available
- Overload (safe) : 1500 psi
- Agency Approvals and Standards : CE approved
- Electrical Termination (std) : PTIH-10-6P or equiv. (hermetic stainless)
- Case Material : Stainless Steel
- Insulation Resistance : 10000 mOhm @ 50 Vdc
- Mating Connector : PT06A-10-6S or equiv. (AA111)
- UNSPSC Code : 41112110
- Bridge Resistance : 350 Ohm
- Temperature (Operating) : -54 °C to 121 °C [-65 °F to 250 °F]
- Wetted Parts Material : 17-4 PH stainless steel
- Dead Volume : 0.25 cubic inches
- Line Pressure : 1500 psi
- Media : Gases, liquids compatible with wetted parts
- Strain Gage Type : Bonded foil
- Series Name : TJE Mid
- Resolution : Infinite