General Process Pressure Transducers
Model Z
General purpose gage/absolute pressure transducers. 0.5 psig/a to 60,000 psig/a. ±0.25 % full-scale accuracy
The Model Z pressure transducers are sensors manufactured out of 17-4 PH stainless steel, wetted material for ranges up to 2,000 psi, 15-5 PH stainless steel, wetted material for ranges 2,000 psi and greater. These pressure transducers are built for rugged, industrial applications that require high accuracy and measurement stability. Pressure ranges span from 0.5 psi to 60,000 psi. They utilize complete four-arm 350 ohm strain gauge bridges.
The Model Z is available with a variety of options for extended temperature operation, electrical terminations, wetted material and high-level outputs including 5 Vdc or 10 Vdc and 4 mA to 20 mA. Most high-level output models have internal shunt calibration circuits as a standard feature to allow easy setup of the sensor to the data system. An optional internal signature calibration chip provides calibration information for automatic setup with the Model SC four-or-twelve channel digital indicator.
The Model Z is a strain gauge-based transducer. This design references the primary pressure sensing diaphragm to the atmosphere and provides a stable zero regardless of the transducer environment. The absolute Model Z has an all-welded, vacuum reference chamber ensuring long-term stability.
Features
- 0.25 % accuracy
- 0.005 %FS/°F temperature effect
- 0.5 psig/a to 60000 psig/a range
- mV/V, 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc available outputs
- All-welded, stainless steel construction
- Intrinsically safe available (2N option only)
- CE approved
Others
- Overload (burst)
- <5k psi 300 %, 7.5k psi to 10k psi 200 %, 15k psi to 30k psi 70 %
- Intrinsically Safe Option
- 2N option only
- Shunt Calibration Data
- Included
- Pressure Range
- 50 psi
- 15 psi
- 200 psi
- 100 psi
- 500 psi
- 1,000 psi
- Pressure Unit
- Gage
- Temperature (Compensated)
- 15 °C to 71 °C [60 °F to 160 °F]
- Pressure Port
- 1/4-18 NPT male
- Product Dimensions
- Ø38,1 mm x 60 mm [Ø1.5 in x 2.35 in L]
- UNSPSC Commodity
- 41112110 Pressure Transducer
- Form Factor
- General Process; Foil - Pressure
- Temperature Effect (Span)
- 0.005 %reading/°F
- Accuracy
- ±0.25 %FS
- Temperature Effect (Zero)
- 0.005 %FS/°F
- Output
- mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc
- Agency Approvals and Standards
- CE approved
- Overload (safe)
- 50 % over capacity
- Insulation Resistance
- 5000 mOhm @ 50 Vdc
- Electrical Termination (std)
- PTIH-10-6P or equiv. (hermetic stainless)
- Case Material
- 304 Stainless Steel
- Mating Connector
- PT06A-10-6S or equiv. (AA111)
- UNSPSC Code
- 41112110
- Bridge Resistance
- 350 Ohm
- Hysteresis
- ±0.10 %FS
- Temperature (Operating)
- -100 °F to 325 °F up to 1000 psi -100°F to 250°F 1500psi and above
- Wetted Parts Material
- 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi)
- Media
- Gases, liquids compatible with wetted parts
- Calibration
- 5-point calibration: 0 %, 50 %, and 100 % of full scale
- Weight
- 10 oz
- Strain Gage Type
- Bonded foil
- Linearity
- ±0.15 %FS
- Series Name
- Z
- Resolution
- Infinite
Others
- Overload (burst)
- <5k psi 300 %, 7.5k psi to 10k psi 200 %, 15k psi to 30k psi 70 %
- Intrinsically Safe Option
- 2N option only
- Shunt Calibration Data
- Included
- Pressure Range
- 50 psi
- 15 psi
- 200 psi
- 100 psi
- 500 psi
- 1,000 psi
- Pressure Unit
- Gage
- Temperature (Compensated)
- 15 °C to 71 °C [60 °F to 160 °F]
- Pressure Port
- 1/4-18 NPT male
- Product Dimensions
- Ø38,1 mm x 60 mm [Ø1.5 in x 2.35 in L]
- UNSPSC Commodity
- 41112110 Pressure Transducer
- Form Factor
- General Process; Foil - Pressure
- Temperature Effect (Span)
- 0.005 %reading/°F
- Accuracy
- ±0.25 %FS
- Temperature Effect (Zero)
- 0.005 %FS/°F
- Output
- mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc
- Agency Approvals and Standards
- CE approved
- Overload (safe)
- 50 % over capacity
- Insulation Resistance
- 5000 mOhm @ 50 Vdc
- Electrical Termination (std)
- PTIH-10-6P or equiv. (hermetic stainless)
- Case Material
- 304 Stainless Steel
- Mating Connector
- PT06A-10-6S or equiv. (AA111)
- UNSPSC Code
- 41112110
- Bridge Resistance
- 350 Ohm
- Hysteresis
- ±0.10 %FS
- Temperature (Operating)
- -100 °F to 325 °F up to 1000 psi -100°F to 250°F 1500psi and above
- Wetted Parts Material
- 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi)
- Media
- Gases, liquids compatible with wetted parts
- Calibration
- 5-point calibration: 0 %, 50 %, and 100 % of full scale
- Weight
- 10 oz
- Strain Gage Type
- Bonded foil
- Linearity
- ±0.15 %FS
- Series Name
- Z
- Resolution
- Infinite
- Overload (burst) : <5k psi 300 %, 7.5k psi to 10k psi 200 %, 15k psi to 30k psi 70 %
- Intrinsically Safe Option : 2N option only
- Shunt Calibration Data : Included
- Pressure Range : 50 psi|15 psi|200 psi|100 psi|500 psi|1,000 psi
- Pressure Unit : Gage
- Temperature (Compensated) : 15 °C to 71 °C [60 °F to 160 °F]
- Pressure Port : 1/4-18 NPT male
- Product Dimensions : Ø38,1 mm x 60 mm [Ø1.5 in x 2.35 in L]
- UNSPSC Commodity : 41112110 Pressure Transducer
- Form Factor : General Process; Foil - Pressure
- Temperature Effect (Span) : 0.005 %reading/°F
- Accuracy : ±0.25 %FS
- Temperature Effect (Zero) : 0.005 %FS/°F
- Output : mV/V 4 mA to 20 mA 0 Vdc to 5 Vdc 0 Vdc to 10 Vdc
- Agency Approvals and Standards : CE approved
- Overload (safe) : 50 % over capacity
- Insulation Resistance : 5000 mOhm @ 50 Vdc
- Electrical Termination (std) : PTIH-10-6P or equiv. (hermetic stainless)
- Case Material : 304 Stainless Steel
- Mating Connector : PT06A-10-6S or equiv. (AA111)
- UNSPSC Code : 41112110
- Bridge Resistance : 350 Ohm
- Hysteresis : ±0.10 %FS
- Temperature (Operating) : -100 °F to 325 °F up to 1000 psi -100°F to 250°F 1500psi and above
- Wetted Parts Material : 17-4 PH Stainless Steel (<2000 psi); 15-5 PH Stainless Steel (>/=2000 psi)
- Media : Gases, liquids compatible with wetted parts
- Calibration : 5-point calibration: 0 %, 50 %, and 100 % of full scale
- Weight : 10 oz
- Strain Gage Type : Bonded foil
- Linearity : ±0.15 %FS
- Series Name : Z
- Resolution : Infinite