General Process Pressure Transducers
Model Z Mid
Mid range, wet/wet, differential pressure transducers. 50 psid to 750 psid. ±0.25 % full-scale accuracy
The Model Z Mid range, wet/wet, differential is high accuracy, bonded, foil strain gauge transducer designed to accept fluid in both ports and measure differential pressure ranges of 50 to 750 psid. Standard features, such as overload stops and manufactured from 17-4 PH stainless steel, wetted material construction, provide unit durability in rugged, industrial environments. Each transducer is bi-directional and achieves accuracies of 0.25 % to 0.5 % full scale. The models are available with extended temperature ranges. Typical applications include flow measurement, depth sensing, pressure equalization and liquid level.
Features
- 0.25% accuracy
- 50 psid to 750 psid
- mV/V (standard), 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
- Intrinsically safe available (2N option only)
- CE approved
Others
- Intrinsically Safe Option
- 2N option only
- Shunt Calibration Data
- Included
- Pressure Range
- 50 psi
- Pressure Unit
- Differential
- Temperature (Compensated)
- 15 °C to 71 °C [60 °F to 160 °F]
- Pressure Port
- 1/8-27 NPT female (2)
- Product Dimensions
- Ø38,1 mm x 63,5 mm W [Ø1.5 in x 2.5 in W]
- UNSPSC Commodity
- 41112110 Pressure Transducer
- Temperature Effect (Span)
- ±0.5 % reading/100 °F
- Form Factor
- General Process; Foil - Differential Pressure
- Accuracy
- ±0.25 %FS BFSL
- Temperature Effect (Zero)
- ±0.5 %FS/100 °F
- Output
- 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available
- Agency Approvals and Standards
- CE approved
- Overload (safe)
- 1500 psi
- Mating Connector
- PT06A-10-6S or equiv. (AA111)
- Case Material
- Stainless Steel
- Electrical Termination (std)
- PTIH-10-6P or equiv. (hermetic stainless)
- Insulation Resistance
- 5000 mOhm @ 50 Vdc
- UNSPSC Code
- 41112110
- Bridge Resistance
- 350 Ohm
- Hysteresis
- ±0.10 %FS (typ.)
- Temperature (Operating)
- -54 °C to 121 °C [-65 °F to 250 °F]
- Wetted Parts Material
- 17-4 PH stainless steel
- Dead Volume
- 0.25 cubic inches
- Line Pressure
- 1500 psi
- Media
- Gases, liquids compatible with wetted parts
- Non-repeatability
- ±0.05 %FS (typ.)
- Weight
- 2,3 kg [5 lb]
- Strain Gage Type
- Bonded foil
- Linearity
- ±0.15 %FS (typ.)
- Series Name
- Z Mid
- Resolution
- Infinite
Others
- Intrinsically Safe Option
- 2N option only
- Shunt Calibration Data
- Included
- Pressure Range
- 50 psi
- Pressure Unit
- Differential
- Temperature (Compensated)
- 15 °C to 71 °C [60 °F to 160 °F]
- Pressure Port
- 1/8-27 NPT female (2)
- Product Dimensions
- Ø38,1 mm x 63,5 mm W [Ø1.5 in x 2.5 in W]
- UNSPSC Commodity
- 41112110 Pressure Transducer
- Temperature Effect (Span)
- ±0.5 % reading/100 °F
- Form Factor
- General Process; Foil - Differential Pressure
- Accuracy
- ±0.25 %FS BFSL
- Temperature Effect (Zero)
- ±0.5 %FS/100 °F
- Output
- 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available
- Agency Approvals and Standards
- CE approved
- Overload (safe)
- 1500 psi
- Mating Connector
- PT06A-10-6S or equiv. (AA111)
- Case Material
- Stainless Steel
- Electrical Termination (std)
- PTIH-10-6P or equiv. (hermetic stainless)
- Insulation Resistance
- 5000 mOhm @ 50 Vdc
- UNSPSC Code
- 41112110
- Bridge Resistance
- 350 Ohm
- Hysteresis
- ±0.10 %FS (typ.)
- Temperature (Operating)
- -54 °C to 121 °C [-65 °F to 250 °F]
- Wetted Parts Material
- 17-4 PH stainless steel
- Dead Volume
- 0.25 cubic inches
- Line Pressure
- 1500 psi
- Media
- Gases, liquids compatible with wetted parts
- Non-repeatability
- ±0.05 %FS (typ.)
- Weight
- 2,3 kg [5 lb]
- Strain Gage Type
- Bonded foil
- Linearity
- ±0.15 %FS (typ.)
- Series Name
- Z Mid
- Resolution
- Infinite
- Intrinsically Safe Option : 2N option only
- Shunt Calibration Data : Included
- Pressure Range : 50 psi
- Pressure Unit : Differential
- Temperature (Compensated) : 15 °C to 71 °C [60 °F to 160 °F]
- Pressure Port : 1/8-27 NPT female (2)
- Product Dimensions : Ø38,1 mm x 63,5 mm W [Ø1.5 in x 2.5 in W]
- UNSPSC Commodity : 41112110 Pressure Transducer
- Temperature Effect (Span) : ±0.5 % reading/100 °F
- Form Factor : General Process; Foil - Differential Pressure
- Accuracy : ±0.25 %FS BFSL
- Temperature Effect (Zero) : ±0.5 %FS/100 °F
- Output : 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available
- Agency Approvals and Standards : CE approved
- Overload (safe) : 1500 psi
- Mating Connector : PT06A-10-6S or equiv. (AA111)
- Case Material : Stainless Steel
- Electrical Termination (std) : PTIH-10-6P or equiv. (hermetic stainless)
- Insulation Resistance : 5000 mOhm @ 50 Vdc
- UNSPSC Code : 41112110
- Bridge Resistance : 350 Ohm
- Hysteresis : ±0.10 %FS (typ.)
- Temperature (Operating) : -54 °C to 121 °C [-65 °F to 250 °F]
- Wetted Parts Material : 17-4 PH stainless steel
- Dead Volume : 0.25 cubic inches
- Line Pressure : 1500 psi
- Media : Gases, liquids compatible with wetted parts
- Non-repeatability : ±0.05 %FS (typ.)
- Weight : 2,3 kg [5 lb]
- Strain Gage Type : Bonded foil
- Linearity : ±0.15 %FS (typ.)
- Series Name : Z Mid
- Resolution : Infinite