Hazardous Location Pressure Transducers
- |
- Partners
- |
- SPS Blog
- |
- Contact Us
Hermetically-sealed, stainless steel for operation in hazardous locations.
Honeywell offers both pressure and differential pressure sensors with rugged, hermetically-sealed, stainless steel construction and are designed for operation in hazardous locations. All-welded, stainless steel diaphragms allow these sensors to be used with liquid, gas or corrosive vapors. Available pressure measurements range from 2 psig/a up to 20,000 psig/a or 2 psid to 10,000 psid for differential pressure models with accuracy ranges of 0.25%, 0.1% and 0.5%. Intrinsically safe, explosion proof, and CE options are available on select models.