High Pressure Transducers

https://sps.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.
High Pressure Transducers
High Pressure Transducers

High Pressure Transducers

High pressure transducers. 50000 psi to 100000 psi. AE F-250-C port. 0.5% accuracy. Custom 465 Stainless steel wetted material

The high pressure transducer Model HP is designed to accept extreme pressure ranges of 50,000 psi to 100,000 psi. Manufactured out of Custom 465 Stainless Steel and are equipped with a special safety blow out plug in its outer case, this transducer will allow the excess pressure to gradually leak out should the pressure element rupture. These transducers operate in a wide temperature range from -65 °F through 250 °F. Temperature effects on span and zero are 0.005 % each and a full scale accuracy of 0.5 % is achieved.