https://sps.honeywell.com/us/en/search-results.html

High Pressure Transducers

Model HP

High pressure transducers. 50000 psi to 100000 psi. AE F-250-C port. 0.5% accuracy. Custom 465 Stainless steel wetted material

Model HP

Configure Product

The high pressure transducer Model HP is designed to accept extreme pressure ranges of 50,000 psi to 100,000 psi. Manufactured out of Custom 465 Stainless Steel and are equipped with a special safety blow out plug in its outer case, this transducer will allow the excess pressure to gradually leak out should the pressure element rupture. These transducers operate in a wide temperature range from -65 °F through 250 °F. Temperature effects on span and zero are 0.005 % each and a full scale accuracy of 0.5 % is achieved.

Features
  • 50000 psi to 100000 psi
  • AE F-250-C port
  • 0.5 % accuracy
  • mV/V, 4 mA to 20 mA, 0 Vdc to 5 Vdc, or 0 Vdc to 10 Vdc output
  • Intrinsically safe available (2N option only)
  • CE approved
Data Sheet
Name
Description
File Size
Date
Size
Test & MeasurementPressure Accessories Datasheet
379.5 KB
9/11/2020
PDF 379.5 KB
Brochure
Name
Description
File Size
Date
Size
Test & MeasurementT&M Pressure Transducer Range Guide
1.03 MB
9/11/2020
PDF 1.03 MB
T&M Overview Brochure
418.77 KB
9/11/2020
PDF 418.77 KB
Application Note
Name
Description
File Size
Date
Size
Aerospace Test and Measurement Capabilities
1.94 MB
9/11/2020
PDF 1.94 MB
Name
Description
File Size
Date
Size
Test & MeasurementT&M Pressure Transducer Range Guide
1.03 MB
9/11/2020
PDF 1.03 MB
T&M Overview Brochure
418.77 KB
9/11/2020
PDF 418.77 KB
Test & MeasurementPressure Accessories Datasheet
379.5 KB
9/11/2020
PDF 379.5 KB
Aerospace Test and Measurement Capabilities
1.94 MB
9/11/2020
PDF 1.94 MB