Miniature Flush Pressure Transducers
Model S
Subminiature, flush diaphragm pressure transducers. 100 psi to 15,000 psi. 1 % full-scale accuracy
Honeywell's full line of subminiature pressure transducers accurately measure pressure ranges from 100 psi to 15000 psi. These gauge-only, subminiature pressure transducers have a high natural frequency and utilize a flush diaphragm that is manufactured from 17-4 PH stainless steel. Temperature compensation is accomplished by using temperature-sensitive components located inside the transducers. These transducers have a small electrical, zero balance circuit board that is in the lead wire (approximately 1 in x 0.087 in thick). This balance board does not have to be in the same temperature as the transducers. All transducers have four (4) active bonded strain gauges arranged in a Wheatstone-bridge configuration.
Features
- 100 psi to 15000 psi range
- Flush mount design
- No internal dead volume
- High frequency
- mV/V output
- 1 % accuracy
- CE approved
Others
- Overload (burst)
- 400 % full scale
- Shunt Calibration Data
- Included
- Pressure Range
- 3,000 psi
- 2,000 psi
- 200 psi
- 5,000 psi
- 10,000 psi
- Pressure Unit
- Gage
- Non-linearity and Hysteresis
- 1.0 %FS
- Temperature (Compensated)
- 16 °C to 71 °C [60 °F to 160 °F]
- Product Dimensions
- Ø12,7 mm 17,53 mm L [Ø0.50 in x 0.69 in L]
- UNSPSC Commodity
- 41112110 Pressure Transducer
- Form Factor
- Compact and Miniature; Flush
- Temperature Effect (Span)
- 0.02 %reading/°F
- Accuracy
- 1.0 %FS BFSL
- Temperature Effect (Zero)
- 0.01 %FS/°F
- Output
- 2 mV/V
- Overload (safe)
- 50 % over capacity
- Agency Approvals and Standards
- CE approved
- Case Material
- Stainless Steel
- Mating Connector
- None
- Electrical Termination (std)
- Four twisted leads (1.83 m [5 ft]) with external balance board
- UNSPSC Code
- 41112110
- Temperature (Operating)
- -54 °C to 149 °C [-65 °F to 300 °F]
- Wetted Parts Material
- 17-4 PH Stainless Steel
- Dead Volume
- Flush
- Media
- Gases, liquids compatible with wetted parts
- Non-repeatability
- ±0.15 %FS
- Weight
- 2 oz
- Series Name
- S
- Resolution
- Infinite
Others
- Overload (burst)
- 400 % full scale
- Shunt Calibration Data
- Included
- Pressure Range
- 3,000 psi
- 2,000 psi
- 200 psi
- 5,000 psi
- 10,000 psi
- Pressure Unit
- Gage
- Non-linearity and Hysteresis
- 1.0 %FS
- Temperature (Compensated)
- 16 °C to 71 °C [60 °F to 160 °F]
- Product Dimensions
- Ø12,7 mm 17,53 mm L [Ø0.50 in x 0.69 in L]
- UNSPSC Commodity
- 41112110 Pressure Transducer
- Form Factor
- Compact and Miniature; Flush
- Temperature Effect (Span)
- 0.02 %reading/°F
- Accuracy
- 1.0 %FS BFSL
- Temperature Effect (Zero)
- 0.01 %FS/°F
- Output
- 2 mV/V
- Overload (safe)
- 50 % over capacity
- Agency Approvals and Standards
- CE approved
- Case Material
- Stainless Steel
- Mating Connector
- None
- Electrical Termination (std)
- Four twisted leads (1.83 m [5 ft]) with external balance board
- UNSPSC Code
- 41112110
- Temperature (Operating)
- -54 °C to 149 °C [-65 °F to 300 °F]
- Wetted Parts Material
- 17-4 PH Stainless Steel
- Dead Volume
- Flush
- Media
- Gases, liquids compatible with wetted parts
- Non-repeatability
- ±0.15 %FS
- Weight
- 2 oz
- Series Name
- S
- Resolution
- Infinite
- Overload (burst) : 400 % full scale
- Shunt Calibration Data : Included
- Pressure Range : 3,000 psi|2,000 psi|200 psi|5,000 psi|10,000 psi
- Pressure Unit : Gage
- Non-linearity and Hysteresis : 1.0 %FS
- Temperature (Compensated) : 16 °C to 71 °C [60 °F to 160 °F]
- Product Dimensions : Ø12,7 mm 17,53 mm L [Ø0.50 in x 0.69 in L]
- UNSPSC Commodity : 41112110 Pressure Transducer
- Form Factor : Compact and Miniature; Flush
- Temperature Effect (Span) : 0.02 %reading/°F
- Accuracy : 1.0 %FS BFSL
- Temperature Effect (Zero) : 0.01 %FS/°F
- Output : 2 mV/V
- Overload (safe) : 50 % over capacity
- Agency Approvals and Standards : CE approved
- Case Material : Stainless Steel
- Mating Connector : None
- Electrical Termination (std) : Four twisted leads (1.83 m [5 ft]) with external balance board
- UNSPSC Code : 41112110
- Temperature (Operating) : -54 °C to 149 °C [-65 °F to 300 °F]
- Wetted Parts Material : 17-4 PH Stainless Steel
- Dead Volume : Flush
- Media : Gases, liquids compatible with wetted parts
- Non-repeatability : ±0.15 %FS
- Weight : 2 oz
- Series Name : S
- Resolution : Infinite