/content/sps/us/en/search-results.html

Analog Telemetry (WDC) Torque Transducers

Model 1603A

Model 1603A Clamp-On Propulsion Monitoring Systems (without cover). Converts Shaft into a Torque Transducer (gives rpm and horsepower as well).

Overview

The Model 1603A and 1603A-01 power measurement systems are identical to the Model 1602A system except for the elimination of the cover over the shaft sensor unit which enables installation in tight spaces such as under existing covers or deck plates. The system fits shaft sizes from 63,5 mm to 391 mm [2.5 in to 15.4 in] in diameter.

The system has an electronics readout assembly in a water tight enclosure. These units together provide means for measuring shaft torque and RPM. Digital readouts are available to display torque, RPM and computed horsepower. Built-in calibration check circuitry can be activated at any time to verify that all local displays and outputs are functional. Enhanced stability and reduced maintenance are the payback for selecting this system.

The Model 1603A and 1603A-01 systems can be used in a variety of potential applications including fuel conservation programs, hull and propeller fouling, power plant monitors, and sea trial torsion meters.

Features
  • Enhanced stability
  • Enables installation in tight spaces
  • Converts any shaft into a torque transducer
  • Ideal for short-term and long-term testing and monitoring
  • Shaft sizes from 63,5 mm to 391 mm [2.5 in to 15.4 in]
  • Suitable for harsh environments and high vibration
Data Sheet
Name
Description
File Size
Date
Size
Model 1603A/1603A-01 Propulsion Monitoring System Datasheet
application/pdf 108.45 KB
7/17/2021
108.45 KB
Test & Measurement Torque Accessories Datasheet
application/pdf 585.15 KB
7/17/2021
585.15 KB
Manuals and Guides
Name
Description
File Size
Date
Size
T&M Torque Transducer Range Guide
application/pdf 3.05 MB
7/17/2021
3.05 MB
Brochure
Name
Description
File Size
Date
Size
White Paper: New Ways to Measure Torque
application/pdf 195.77 KB
7/17/2021
195.77 KB
T&M Overview Brochure
application/pdf 418.77 KB
7/17/2021
418.77 KB
Application Note
Name
Description
File Size
Date
Size
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
7/17/2021
1.94 MB
Others
Name
Description
File Size
Date
Size
Model 1603A Front View
image/png 37.52 KB
7/17/2021
37.52 KB
Name
Description
File Size
Date
Size
Model 1603A/1603A-01 Propulsion Monitoring System Datasheet
108.45 KB
7/17/2021
108.45 KB
White Paper: New Ways to Measure Torque
195.77 KB
7/17/2021
195.77 KB
T&M Torque Transducer Range Guide
3.05 MB
7/17/2021
3.05 MB
T&M Overview Brochure
418.77 KB
7/17/2021
418.77 KB
Model 1603A Front View
37.52 KB
7/17/2021
37.52 KB
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
1.94 MB
Test & Measurement Torque Accessories Datasheet
585.15 KB
7/17/2021
585.15 KB
Name
Description
File Size
Date
Size
Model 1603A/1603A-01 Propulsion Monitoring System Datasheet
108.45 KB
7/17/2021
Test & Measurement Torque Accessories Datasheet
585.15 KB
7/17/2021
T&M Torque Transducer Range Guide
3.05 MB
7/17/2021
White Paper: New Ways to Measure Torque
195.77 KB
7/17/2021
T&M Overview Brochure
418.77 KB
7/17/2021
Aerospace Test and Measurement Capabilities
1.94 MB
7/17/2021
Model 1603A Front View
37.52 KB
7/17/2021