Slip Ring Torque Transducers
Model 6118
Model 6118 Slip Ring Assembly. 0.5' bore. 4 channel, 8 channel, and 12 channel available.
Model 6118 Slip Ring Assembly with 0.5' bore offered with 4, 8, or 12 channel versions. These are self contained units used for signal transfer. The rings are supported through shielded ball bearings by the slip ring housing. The entire assembly slides over the shaft of the test device and is held in place with locking screws. Leads are generally run through a hollow shaft in the test device. Heavy-duty construction, Epoxy-embedded coin silver slip rings, Silver graphite brushes, and hollow shaft for easy mounting.
Features
- Heavy-duty construction
- Epoxy-embedded coin silver slip rings
- Silver graphite brushes
- Hollow shaft for easy mounting
- Low noise
- Designed for reuse
- Watertight covers and seals optionally available