Special Call Units
Contact step mat wired
Pressure-sensitive mat in heavy, self-laying design.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73312C1
Pressure-sensitive mat in heavy, self-laying design. Particularly suitable for use near a patient bed. Beveled edges to provide trip protection. Wet-cleanable and disinfectable with 4 m connecting cable and 7-pin plug for Ackermann call units with auxiliary socket. Switchable to normally closed and normally open circuit.
Others
- Dimensions
- W: 700 mm H: 9 mm L: 1100 mm (Tretmatte)
- Type of protection
- IP 64
Others
- Dimensions
- W: 700 mm H: 9 mm L: 1100 mm (Tretmatte)
- Type of protection
- IP 64
- Dimensions : W: 700 mm H: 9 mm L: 1100 mm (Tretmatte)
- Type of protection : IP 64