Systevo Components For Duty Room
Cover plate for Systevo Connection Unit for SCVIP
Cover plate, with a plug opening, for Systevo Connection Unit for IP communication center for duty room (SCVIP).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88885G3
Cover plate, with a plug opening, for Systevo Connection Unit for IP communication center for duty room (SCVIP).
Features
Special material properties:
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- Impact resistance
- Heat resistance
- Strength
- Longevity
- Durability
- Flame protection (fire protection class V0)
- Halogen free
Accessories
88914A5 Frame for cover plate (single)
88914B5 Frame for cover plate (double)
88914C5 Frame for cover plate (triple)
Others
- Dimensions
- W: 68 mm H: 68 mm
- Color
- Color cover plate: white (RAL 9016)
- Ambient Temperature
- -10 °C ... 50 °C
- Storage Temperature
- -20 °C ... 60 °C
Others
- Dimensions
- W: 68 mm H: 68 mm
- Color
- Color cover plate: white (RAL 9016)
- Ambient Temperature
- -10 °C ... 50 °C
- Storage Temperature
- -20 °C ... 60 °C
- Dimensions : W: 68 mm H: 68 mm
- Color : Color cover plate: white (RAL 9016)
- Ambient Temperature : -10 °C ... 50 °C
- Storage Temperature : -20 °C ... 60 °C