Portables
Honeywell BW™ Icon
Portable Multi-Gas Monitor
- 2 months of battery life (8 hours per day at room temperature with NDIR CH4 senor). No daily charging, no unexpected downtime.
- No service required, activate and use for two years
- Bluetooth included for ease of downloading and sending reports via the Safety Suite App.
- Readily enables to communicate with Motorola MOTOTRBO
- Small, lightweight and wearable.
- One-button operation.
- IntelliFlash™ green light indicates the detector is in compliance: amber light indicates the need for maintenance.
- Compatible with IntelliDoX instrument management system and Honeywell Safety Suite.
- Compatible with TouchConnect, using Bluetooth® for wireless configuration.
- The latest in low power LEL infrared technology, giving you a battery runtime of 2 months.
- 1series sensor technology giving you wider temperature working conditions and a 5-year expected life.
- Compatible with the IntelliDox system for fast bump testing, data downloading, configuration and calibration of device. IntelliDox is now compatible with the external filter plate.
- Bluetooth as standard for connection in to the Safety Suite Device Configurator App.
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
Features & Benefits
- Features
- 2 months of battery runtime on a 4.5-hour charge — and up to 4 months if you turn off the detector at the end of each shift. No daily charging, no unexpected downtime
- Bluetooth included for ease of downloading and sending reports via the Safety Suite App
- Compatible with IntelliDoX instrument management system and Honeywell Safety Suite
- Compatible with TouchConnect, using Bluetooth® for wireless configuration
- Easy to manage
- Easy to use
- IntelliFlash™ green light indicates the detector is in compliance; amber light indicates the need for maintenance
- No service required, activate and use for two years
- One-button operation
- Reliable
- Small, lightweight and wearable
Features & Benefits
- Features
- 2 months of battery runtime on a 4.5-hour charge — and up to 4 months if you turn off the detector at the end of each shift. No daily charging, no unexpected downtime
- Bluetooth included for ease of downloading and sending reports via the Safety Suite App
- Compatible with IntelliDoX instrument management system and Honeywell Safety Suite
- Compatible with TouchConnect, using Bluetooth® for wireless configuration
- Easy to manage
- Easy to use
- IntelliFlash™ green light indicates the detector is in compliance; amber light indicates the need for maintenance
- No service required, activate and use for two years
- One-button operation
- Reliable
- Small, lightweight and wearable
- Features : 2 months of battery runtime on a 4.5-hour charge — and up to 4 months if you turn off the detector at the end of each shift. No daily charging, no unexpected downtime|Bluetooth included for ease of downloading and sending reports via the Safety Suite App|Compatible with IntelliDoX instrument management system and Honeywell Safety Suite|Compatible with TouchConnect, using Bluetooth® for wireless configuration|Easy to manage|Easy to use|IntelliFlash™ green light indicates the detector is in compliance; amber light indicates the need for maintenance|No service required, activate and use for two years|One-button operation|Reliable|Small, lightweight and wearable