/content/sps/us/en/search-results.html

Handheld Computers

CK3X Handheld Computer

CK3X Handheld-Computer

Overview

With high-performance, omnidirectional scanning and industry-leading battery life, the rugged CK3X Mobile Computer streamlines workflows and enhances the performance of your workforce. Optional RFID reader is available.

  • Choice of integrated high-motion tolerance 2D area imager or 2D near/far area imager supports high-performance, omnidirectional scanning.
  • Supports industry-standard 802.11 a/b/g/n and Bluetooth wireless technology radio for adaptable communications.
  • Industry-leading battery performance will last a full shift and beyond.
  • Designed to support Honeywell Voice to combine voice-directed workflows with traditional barcode data collection.
  • Optional field-installable RFID reader to adapt to your changing data collection needs.

With the pace and competitiveness of business today, customers expect accurate orders to be delivered on time and damage-free, every time.Extending the popular ergonomic design of the CK3 model, the CK3X Mobile Computer takes the best and makes it even better. It equips your workers for accuracy and productivity with a mobile solution that’s easy to deploy – and gives you a fast return on your investment. Even better, the CK3X mobile computer comes without the bulk and size of traditional rugged devices in the same class.

    Take your choice of integrated area imagers: standard range scanning or near/far range scanning.
  • Unsurpassed scanning performance on 1D and 2D barcodes, even on poor-quality or damaged codes.
  • Support for omnidirectional scanning plus very high motion tolerance make it easy for workers to capture an accurate scan and quickly move to the next task. Featuring a highly adaptable design, the CK3X computer is supported by an 802.11 a/b/g/n and Bluetooth® wireless technology radio, as well as an optional RFID reader accessory.

And by adding Honeywell Honeywell Voice™ voice, you can combine the proven results of voice-directed workflows with traditional barcode data collection all in the same device.

Specifications

Features

  • Features
    • High-Performance Scanning
    • Rugged
    • Voice Ready
  • Housing Grade
    • Standard

Dimensions

  • Overall Dimensions
    • 21.6 x 8.3 x 3.6 cm
    • 8.53 x 3.29 x 1.42 in

Software & Firmware

  • Operating System
    • Windows Embedded Handheld 6.5

Hardware

  • Processor
    • Texas Instruments 1 GHz
  • Display Resolution
    • 240 x 320
  • Display Size
    • 3.5 in
    • 8.9 cm

Environmental

  • Storage Temperature Range
    • - 20 - 70 °C
    • - 4 - 158 °F
  • Operating temperature
    • - 10 - 50 °C
    • 14 - 122 °F

Standards & Approvals

  • Drop Specifications
    • 1.5 m (5 ft) to concrete
  • Tumble Specifications
    • 1000 1.0 m tumbles

ERP

  • Brand
    • Honeywell

Features

  • Features
    • High-Performance Scanning
    • Rugged
    • Voice Ready
  • Housing Grade
    • Standard

Dimensions

  • Overall Dimensions
    • 21.6 x 8.3 x 3.6 cm
    • 8.53 x 3.29 x 1.42 in

Software & Firmware

  • Operating System
    • Windows Embedded Handheld 6.5

Hardware

  • Processor
    • Texas Instruments 1 GHz
  • Display Resolution
    • 240 x 320
  • Display Size
    • 3.5 in
    • 8.9 cm

Environmental

  • Storage Temperature Range
    • - 20 - 70 °C
    • - 4 - 158 °F
  • Operating temperature
    • - 10 - 50 °C
    • 14 - 122 °F

Standards & Approvals

  • Drop Specifications
    • 1.5 m (5 ft) to concrete
  • Tumble Specifications
    • 1000 1.0 m tumbles

ERP

  • Brand
    • Honeywell
  • Features : High-Performance Scanning|Rugged|Voice Ready
  • Housing Grade : Standard
  • Overall Dimensions : 21.6 x 8.3 x 3.6 cm|8.53 x 3.29 x 1.42 in
  • Operating System : Windows Embedded Handheld 6.5
  • Processor : Texas Instruments 1 GHz
  • Display Resolution : 240 x 320
  • Display Size : 3.5 in|8.9 cm
  • Storage Temperature Range : - 20 - 70 °C|- 4 - 158 °F
  • Operating temperature : - 10 - 50 °C|14 - 122 °F
  • Drop Specifications : 1.5 m (5 ft) to concrete
  • Tumble Specifications : 1000 1.0 m tumbles
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
CK3X Handheld Computer Data Sheet
application/pdf 288.64 KB
7/14/2021
288.64 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Intermec RFID Demo User Guide (P/N 934-068-001)
application/pdf 4.31 MB
7/14/2021
4.31 MB
CK3 Series Vehicle Battery Adapter (AE33) Instructions
application/pdf 2.34 MB
7/14/2021
2.34 MB
CK3R/CK3X Holster Instructions
application/pdf 451.93 KB
7/14/2021
451.93 KB
HTML5 Browser User Guide (P/N 934-069-005)
application/zip 2.16 MB
7/14/2021
2.16 MB
CK3R/CK3X Protective Boot Instructions
application/pdf 556.22 KB
7/14/2021
556.22 KB
Enterprise Browser for Windows User Guide (EBROWSE-W-EN-UG-01 Rev A)
application/pdf 697.16 KB
7/14/2021
697.16 KB
CK3R/CK3X Mobile Computer Quick Start Guide
application/pdf 880.07 KB
7/14/2021
880.07 KB
Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
application/pdf 5.09 MB
7/14/2021
5.09 MB
CK65/CK3 Scan Handle Instructions (CK65-SH-ML-IN-01 Rev B)
application/pdf 252.11 KB
7/14/2021
252.11 KB
CK3 Series Power Snap-On Adapter (AA23) Instructions
application/pdf 653 KB
7/14/2021
653 KB
CK3R/CK3X With Scan Handle Holster Instructions
application/pdf 478.84 KB
7/14/2021
478.84 KB
CK3 Series RS-232 Snap-On Adapter (AA21) Instructions
application/pdf 655.3 KB
7/14/2021
655.3 KB
PSA10F-050Q Charger Instructions
application/pdf 446.22 KB
7/14/2021
446.22 KB
CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev A)
application/pdf 361.8 KB
7/14/2021
361.8 KB
CK3 Series Vehicle Holder Instructions
application/pdf 462.83 KB
7/14/2021
462.83 KB
Ethernet Adapter (1004UA01) Instructions (P/N 943-288-004)
application/pdf 851.94 KB
7/14/2021
851.94 KB
DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
application/pdf 1.55 MB
7/14/2021
1.55 MB
Reliable Access Client User Guide (P/N RAC-EN-UG-01)
application/zip 582.69 KB
7/14/2021
582.69 KB
CK65/CK3 Single Dock (AD20) Instructions (943-171-005 Rev A)
application/pdf 481.18 KB
7/14/2021
481.18 KB
CK65/CK3 Multidock (AD21/AD22) Instructions (943-172-004 Rev A)
application/pdf 503.62 KB
7/14/2021
503.62 KB
CK3R and CK3X Mobile Computer User Manual (935-075-003)
application/pdf 5.21 MB
7/14/2021
5.21 MB
CloneNGo Device Cloning Application User Guide (CNG-W-EN-UG-01 Rev A)
application/pdf 389.99 KB
7/14/2021
389.99 KB
DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
application/pdf 1.56 MB
7/14/2021
1.56 MB
Intermec Settings Command Reference Manual (P/N 937-016-003)
application/zip 2.49 MB
7/14/2021
2.49 MB
CK65/CK3 Vehicle Dock (AV10) Instructions (943-174-003 Rev A)
application/pdf 525.05 KB
7/14/2021
525.05 KB
Intermec Features Demo User Guide (P/N 934-056-009)
application/pdf 1.15 MB
7/14/2021
1.15 MB
Regulatory Information
Name
Description
File Size
Date
Size
CK3R/CK3X Mobile Computer RF Exposure Information
application/pdf 143.22 KB
7/14/2021
143.22 KB
CK3R/CK3X Mobile Computer Compliance Insert (933-287-007)
application/pdf 1.58 MB
7/14/2021
1.58 MB
CK3 Series Quad Charger (AC20) Compliance Insert (933-157-007 Rev A)
application/pdf 1.76 MB
7/14/2021
1.76 MB
CK3 Series Vehicle Dock (AV10) Compliance Insert (933-158-006 Rev A)
application/pdf 1.71 MB
7/14/2021
1.71 MB
AB17/AB18 Battery Information (943-175-009 Rev A)
application/pdf 438.59 KB
7/14/2021
438.59 KB
Battery Pack Information: Model 1001AB01 (943-257-007 Rev B)
application/pdf 471.09 KB
4/7/2022
471.09 KB
AC20 Declaration of Conformity
application/pdf 836.95 KB
7/14/2021
836.95 KB
CK3 Series Multidock (AD21/AD22) Compliance Insert (933-156-008 Rev A)
application/pdf 1.86 MB
7/14/2021
1.86 MB
Ethernet Adapter (1004UA01) Compliance Insert (P/N 933-243-005)
application/pdf 1.15 MB
7/14/2021
1.15 MB
Quad Base Compliance Insert (933-238-011 Rev A)
application/pdf 1.35 MB
7/14/2021
1.35 MB
AD20 Declaration of Conformity
application/pdf 833.8 KB
7/14/2021
833.8 KB
AV10 Declaration of Conformity
application/pdf 750.18 KB
7/14/2021
750.18 KB
CK3 Series Single Dock (AD20) Compliance Insert (933-155-007 Rev A)
application/pdf 1.71 MB
7/14/2021
1.71 MB
CK3X Declaration of Conformity
application/pdf 500.73 KB
7/14/2021
500.73 KB
Intermec End User License Agreement
application/pdf 104.06 KB
7/14/2021
104.06 KB
AD21 and AD22 Declaration of Conformity
application/pdf 434.19 KB
7/14/2021
434.19 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Name
Description
File Size
Date
Size
CK3R/CK3X Mobile Computer RF Exposure Information
application/pdf 143.22 KB
7/14/2021
143.22 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
CK3R/CK3X Mobile Computer Compliance Insert (933-287-007)
application/pdf 1.58 MB
7/14/2021
1.58 MB
CK3 Series Quad Charger (AC20) Compliance Insert (933-157-007 Rev A)
application/pdf 1.76 MB
7/14/2021
1.76 MB
Intermec RFID Demo User Guide (P/N 934-068-001)
application/pdf 4.31 MB
7/14/2021
4.31 MB
CK3 Series Vehicle Dock (AV10) Compliance Insert (933-158-006 Rev A)
application/pdf 1.71 MB
7/14/2021
1.71 MB
CK3 Series Vehicle Battery Adapter (AE33) Instructions
application/pdf 2.34 MB
7/14/2021
2.34 MB
CK3R/CK3X Holster Instructions
application/pdf 451.93 KB
7/14/2021
451.93 KB
HTML5 Browser User Guide (P/N 934-069-005)
application/zip 2.16 MB
7/14/2021
2.16 MB
CK3R/CK3X Protective Boot Instructions
application/pdf 556.22 KB
7/14/2021
556.22 KB
Enterprise Browser for Windows User Guide (EBROWSE-W-EN-UG-01 Rev A)
application/pdf 697.16 KB
7/14/2021
697.16 KB
AB17/AB18 Battery Information (943-175-009 Rev A)
application/pdf 438.59 KB
7/14/2021
438.59 KB
Battery Pack Information: Model 1001AB01 (943-257-007 Rev B)
application/pdf 471.09 KB
4/7/2022
471.09 KB
CK3R/CK3X Mobile Computer Quick Start Guide
application/pdf 880.07 KB
7/14/2021
880.07 KB
Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
application/pdf 5.09 MB
7/14/2021
5.09 MB
CK65/CK3 Scan Handle Instructions (CK65-SH-ML-IN-01 Rev B)
application/pdf 252.11 KB
7/14/2021
252.11 KB
CK3 Series Power Snap-On Adapter (AA23) Instructions
application/pdf 653 KB
7/14/2021
653 KB
CK3R/CK3X With Scan Handle Holster Instructions
application/pdf 478.84 KB
7/14/2021
478.84 KB
CK3 Series RS-232 Snap-On Adapter (AA21) Instructions
application/pdf 655.3 KB
7/14/2021
655.3 KB
PSA10F-050Q Charger Instructions
application/pdf 446.22 KB
7/14/2021
446.22 KB
AC20 Declaration of Conformity
application/pdf 836.95 KB
7/14/2021
836.95 KB
CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev A)
application/pdf 361.8 KB
7/14/2021
361.8 KB
CK3 Series Multidock (AD21/AD22) Compliance Insert (933-156-008 Rev A)
application/pdf 1.86 MB
7/14/2021
1.86 MB
CK3 Series Vehicle Holder Instructions
application/pdf 462.83 KB
7/14/2021
462.83 KB
Ethernet Adapter (1004UA01) Instructions (P/N 943-288-004)
application/pdf 851.94 KB
7/14/2021
851.94 KB
DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
application/pdf 1.55 MB
7/14/2021
1.55 MB
Reliable Access Client User Guide (P/N RAC-EN-UG-01)
application/zip 582.69 KB
7/14/2021
582.69 KB
CK65/CK3 Single Dock (AD20) Instructions (943-171-005 Rev A)
application/pdf 481.18 KB
7/14/2021
481.18 KB
Ethernet Adapter (1004UA01) Compliance Insert (P/N 933-243-005)
application/pdf 1.15 MB
7/14/2021
1.15 MB
CK65/CK3 Multidock (AD21/AD22) Instructions (943-172-004 Rev A)
application/pdf 503.62 KB
7/14/2021
503.62 KB
CK3R and CK3X Mobile Computer User Manual (935-075-003)
application/pdf 5.21 MB
7/14/2021
5.21 MB
Quad Base Compliance Insert (933-238-011 Rev A)
application/pdf 1.35 MB
7/14/2021
1.35 MB
CloneNGo Device Cloning Application User Guide (CNG-W-EN-UG-01 Rev A)
application/pdf 389.99 KB
7/14/2021
389.99 KB
DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
application/pdf 1.56 MB
7/14/2021
1.56 MB
AD20 Declaration of Conformity
application/pdf 833.8 KB
7/14/2021
833.8 KB
AV10 Declaration of Conformity
application/pdf 750.18 KB
7/14/2021
750.18 KB
CK3 Series Single Dock (AD20) Compliance Insert (933-155-007 Rev A)
application/pdf 1.71 MB
7/14/2021
1.71 MB
Intermec Settings Command Reference Manual (P/N 937-016-003)
application/zip 2.49 MB
7/14/2021
2.49 MB
CK3X Handheld Computer Data Sheet
application/pdf 288.64 KB
7/14/2021
288.64 KB
CK3X Declaration of Conformity
application/pdf 500.73 KB
7/14/2021
500.73 KB
Intermec End User License Agreement
application/pdf 104.06 KB
7/14/2021
104.06 KB
CK65/CK3 Vehicle Dock (AV10) Instructions (943-174-003 Rev A)
application/pdf 525.05 KB
7/14/2021
525.05 KB
AD21 and AD22 Declaration of Conformity
application/pdf 434.19 KB
7/14/2021
434.19 KB
Intermec Features Demo User Guide (P/N 934-056-009)
application/pdf 1.15 MB
7/14/2021
1.15 MB
Name
Description
File Size
Date
Size
CK3X Handheld Computer Data Sheet
288.64 KB
7/14/2021
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
Intermec RFID Demo User Guide (P/N 934-068-001)
4.31 MB
7/14/2021
CK3 Series Vehicle Battery Adapter (AE33) Instructions
2.34 MB
7/14/2021
CK3R/CK3X Holster Instructions
451.93 KB
7/14/2021
HTML5 Browser User Guide (P/N 934-069-005)
2.16 MB
7/14/2021
CK3R/CK3X Protective Boot Instructions
556.22 KB
7/14/2021
Enterprise Browser for Windows User Guide (EBROWSE-W-EN-UG-01 Rev A)
697.16 KB
7/14/2021
CK3R/CK3X Mobile Computer Quick Start Guide
880.07 KB
7/14/2021
Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
5.09 MB
7/14/2021
CK65/CK3 Scan Handle Instructions (CK65-SH-ML-IN-01 Rev B)
252.11 KB
7/14/2021
CK3 Series Power Snap-On Adapter (AA23) Instructions
653 KB
7/14/2021
CK3R/CK3X With Scan Handle Holster Instructions
478.84 KB
7/14/2021
CK3 Series RS-232 Snap-On Adapter (AA21) Instructions
655.3 KB
7/14/2021
PSA10F-050Q Charger Instructions
446.22 KB
7/14/2021
CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev A)
361.8 KB
7/14/2021
CK3 Series Vehicle Holder Instructions
462.83 KB
7/14/2021
Ethernet Adapter (1004UA01) Instructions (P/N 943-288-004)
851.94 KB
7/14/2021
DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
1.55 MB
7/14/2021
Reliable Access Client User Guide (P/N RAC-EN-UG-01)
582.69 KB
7/14/2021
CK65/CK3 Single Dock (AD20) Instructions (943-171-005 Rev A)
481.18 KB
7/14/2021
CK65/CK3 Multidock (AD21/AD22) Instructions (943-172-004 Rev A)
503.62 KB
7/14/2021
CK3R and CK3X Mobile Computer User Manual (935-075-003)
5.21 MB
7/14/2021
CloneNGo Device Cloning Application User Guide (CNG-W-EN-UG-01 Rev A)
389.99 KB
7/14/2021
DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
1.56 MB
7/14/2021
Intermec Settings Command Reference Manual (P/N 937-016-003)
2.49 MB
7/14/2021
CK65/CK3 Vehicle Dock (AV10) Instructions (943-174-003 Rev A)
525.05 KB
7/14/2021
Intermec Features Demo User Guide (P/N 934-056-009)
1.15 MB
7/14/2021
CK3R/CK3X Mobile Computer RF Exposure Information
143.22 KB
7/14/2021
CK3R/CK3X Mobile Computer Compliance Insert (933-287-007)
1.58 MB
7/14/2021
CK3 Series Quad Charger (AC20) Compliance Insert (933-157-007 Rev A)
1.76 MB
7/14/2021
CK3 Series Vehicle Dock (AV10) Compliance Insert (933-158-006 Rev A)
1.71 MB
7/14/2021
AB17/AB18 Battery Information (943-175-009 Rev A)
438.59 KB
7/14/2021
Battery Pack Information: Model 1001AB01 (943-257-007 Rev B)
471.09 KB
4/7/2022
AC20 Declaration of Conformity
836.95 KB
7/14/2021
CK3 Series Multidock (AD21/AD22) Compliance Insert (933-156-008 Rev A)
1.86 MB
7/14/2021
Ethernet Adapter (1004UA01) Compliance Insert (P/N 933-243-005)
1.15 MB
7/14/2021
Quad Base Compliance Insert (933-238-011 Rev A)
1.35 MB
7/14/2021
AD20 Declaration of Conformity
833.8 KB
7/14/2021
AV10 Declaration of Conformity
750.18 KB
7/14/2021
CK3 Series Single Dock (AD20) Compliance Insert (933-155-007 Rev A)
1.71 MB
7/14/2021
CK3X Declaration of Conformity
500.73 KB
7/14/2021
Intermec End User License Agreement
104.06 KB
7/14/2021
AD21 and AD22 Declaration of Conformity
434.19 KB
7/14/2021
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
70.58 KB
12/19/2023