/content/sps/us/en/search-results.html

Handheld Computers

CK65 Handheld Computer

CK65 Handheld-Computer

Overview
The CK65 mobile computer boosts supply chain productivity by accelerating and error-proofing work in distribution centers and manufacturing. With the longest supported lifecycle available, up to 28-hour* battery life, and best-in-class ruggedness, the CK65 maximizes productive uptime, while providing an easy path for users migrating from legacy Windows operating systems to the Android platform.
  • The Mobility Edge™ hardware platform and enterprise lifecycle tools drive an integrated, repeatable, scalable approach for accelerated and secure development, deployment, performance management, and lifecycle management.
  • Built on the Mobility Edge platform, the CK65 has received a prestigious STIG (Security Technical Implementation Guide) designation from the Defense Information Systems Agency (DISA) for its security capabilities. This recognition from DISA and the U.S. Department of Defense acknowledges the advanced security applications and tools the CK65 encompasses, ensuring your data is kept safe and secure throughout the life of the device.
  • The CK65 features our latest in imaging technology with the FlexRange XLR. This device easily scans up close and at a distance, with lightning fast autofocus. It’s capable of scanning up to 80 ft. for demanding warehouse jobs. All of this packaged in a compact and lightweight design for improved user ergonomics.
  • The CK65 device provides future-proof investment protection with support for four Android generations, starting with Android 8 (O). Security updates are also available for up to two years after the last Google patch through Honeywell Sentinel.
  • The large touchscreen with 51 or 53-key alpha numeric, 38 or 42-key numeric function, or 30-key large numeric keypads supports both legacy key-centric and newer touch applications. Keypads allow input in extreme environments and optimize efficiency in all environments.
  • Rugged construction withstands multiple 3 m (10 ft) drops to concrete across the temperature range and 3,000 1.0 m (3.3 ft) tumbles. IP65 and IP68 ratings against dust and water spray.
  • Enhanced 1D/2D scanning/data capture for short, mid, or long range workflows, as well as direct part marking scan capabilities.
The industry's most advanced ultra-rugged mobile computer that's ready for the toughest DC environments and the broadest range of workflows, the CK65 is designed to maximize worker productivity and minimize TCO.

In this environment of ever smaller orders and ever shrinking delivery timeframes, you need ways to improve your inventory accuracy and order cycle time. The CK65 is purpose-built to help with those objectives by maximizing worker productivity. The perfect blend of keypad and touchscreen, ergonomics and durability, the CK65 is light enough to be used all day yet durable enough to withstand the wear and tear of daily use. And with a 7,000 mAh extended smart battery, the CK65 is capable of up to 28 hours of continuous operation, so workers finding themselves with a dead battery in the middle of their shift will be a thing of the past.

Built on the Mobility Edge platform, the CK65 minimizes TCO like no other product on the market by future-proofing your investment with support through Android S and beyond, and accelerated provisioning to minimize your time to value. And with its ultra-rugged design that can withstand 3 m (10 ft) drops to concrete as well as being rated to IP65 and IP68, the CK65 is durable in even the toughest DC environments. The CK65 even offers cold storage models for freezer environments and non-incendive (NI)/ATEX models for areas with hazardous gases.
* 28 hr battery life test conditions: 1 scan every 10 seconds, backlight set to 50%, transaction sent to host & response received for each scan, BT off, good read beep enabled, volume set to 50%

Android is a trademark of Google LLC. Windows is a trademark of Microsoft Corporation.
Specifications

Features

  • Camera
    • Yes
  • Housing Grade
    • Standard
  • Application
    • Distribution
    • Manufacturing
    • Order Picking
  • Features
    • Long-Life Smart Battery
    • Ultra-Rugged

Software & Firmware

  • Operating System
    • Android 10 upgradable to Android 14*

Memory & Data

  • Memory
    • 32 GB Flash/2 GB RAM
    • 32 GB Flash/4 GB RAM

Hardware

  • Display Size
    • 10.16 cm
    • 4 in
  • Processor
    • 2.2 GHz Qualcomm 64-bit Snapdragon octa-core
  • Display Resolution
    • 480 x 800

Environmental

  • Operating temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Operating Humidity
    • 0 - 95 %
  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C

Standards & Approvals

  • Drop Specifications
    • 3 m (10 ft) to concrete at room temperature, 2.4 m (8 ft) across operating range
  • Tumble Specifications
    • 3000 1.0 m (3.3 ft) tumbles

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Others

  • Camera Position
    • Rear only
  • Platform
    • Mobility Edge
  • Operating System Type
    • Android
  • Network
    • WLAN
  • Scan Range
    • FlexRange FR
    • Long Range
    • Standard Range
  • Durability
    • Ultra-Rugged 2.4 m (8 ft)

Features

  • Camera
    • Yes
  • Housing Grade
    • Standard
  • Application
    • Distribution
    • Manufacturing
    • Order Picking
  • Features
    • Long-Life Smart Battery
    • Ultra-Rugged

Software & Firmware

  • Operating System
    • Android 10 upgradable to Android 14*

Memory & Data

  • Memory
    • 32 GB Flash/2 GB RAM
    • 32 GB Flash/4 GB RAM

Hardware

  • Display Size
    • 10.16 cm
    • 4 in
  • Processor
    • 2.2 GHz Qualcomm 64-bit Snapdragon octa-core
  • Display Resolution
    • 480 x 800

Environmental

  • Operating temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Operating Humidity
    • 0 - 95 %
  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C

Standards & Approvals

  • Drop Specifications
    • 3 m (10 ft) to concrete at room temperature, 2.4 m (8 ft) across operating range
  • Tumble Specifications
    • 3000 1.0 m (3.3 ft) tumbles

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Others

  • Camera Position
    • Rear only
  • Platform
    • Mobility Edge
  • Operating System Type
    • Android
  • Network
    • WLAN
  • Scan Range
    • FlexRange FR
    • Long Range
    • Standard Range
  • Durability
    • Ultra-Rugged 2.4 m (8 ft)
  • Camera : Yes
  • Housing Grade : Standard
  • Application : Distribution|Manufacturing|Order Picking
  • Features : Long-Life Smart Battery|Ultra-Rugged
  • Operating System : Android 10 upgradable to Android 14*
  • Memory : 32 GB Flash/2 GB RAM|32 GB Flash/4 GB RAM
  • Display Size : 10.16 cm|4 in
  • Processor : 2.2 GHz Qualcomm 64-bit Snapdragon octa-core
  • Display Resolution : 480 x 800
  • Operating temperature : - 20 - 50 °C|- 4 - 122 °F
  • Operating Humidity : 0 - 95 %
  • Storage Temperature Range : - 22 - 158 °F|- 30 - 70 °C
  • Drop Specifications : 3 m (10 ft) to concrete at room temperature, 2.4 m (8 ft) across operating range
  • Tumble Specifications : 3000 1.0 m (3.3 ft) tumbles
  • Warranty Duration : 1 yr
  • Brand : Honeywell
  • Camera Position : Rear only
  • Platform : Mobility Edge
  • Operating System Type : Android
  • Network : WLAN
  • Scan Range : FlexRange FR|Long Range|Standard Range
  • Durability : Ultra-Rugged 2.4 m (8 ft)
Data Sheet
Name
Description
File Size
Date
Size
CK65 Gen II Mobile Computer Data Sheet
application/pdf 257.85 KB
10/31/2022
257.85 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
application/pdf 42.17 KB
4/12/2024
42.17 KB
Quick Start Guide: CK65 - Arabic (CK65-A-AR-QS-01 Rev B)
application/pdf 1 MB
12/5/2023
1 MB
CK65/CK3X/CK3R Mobile Computer Accessories Guide
application/pdf 1.08 MB
9/20/2023
1.08 MB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
3/26/2024
471.55 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
User Guide: CK65 (CK65-A-EN-UG-01 Rev N)
application/pdf 8.75 MB
1/10/2023
8.75 MB
CK65/CK3 Multidock (AD21/AD22) Instructions (943-172-004 Rev A)
application/pdf 503.62 KB
7/14/2021
503.62 KB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
Quick Start Guide: CK65 (CK65-A-EN-QS-01 Rev M)
application/pdf 1.01 MB
12/5/2023
1.01 MB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
Quick Start Guide: CK65 NI/ATEX (CK65-HZ-A-EN-QS-01 Rev J)
application/pdf 1.81 MB
3/6/2024
1.81 MB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
CK65 Protective Boot Instructions (CK65-BT-ML-IN-01 Rev A)
application/pdf 284.32 KB
7/14/2021
284.32 KB
CK65/CK3 Scan Handle Instructions (CK65-SH-ML-IN-01 Rev B)
application/pdf 252.11 KB
7/14/2021
252.11 KB
CK65/CK3 Single Dock (AD20) Instructions (943-171-005 Rev A)
application/pdf 481.18 KB
7/14/2021
481.18 KB
CK65/CK3 Vehicle Dock (AV10) Instructions (943-174-003 Rev A)
application/pdf 525.05 KB
7/14/2021
525.05 KB
CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev A)
application/pdf 361.8 KB
7/14/2021
361.8 KB
CK65 Universal Accessories (CK65-CB,CK65-NB) User Guide (CK65-UV-EN-UG-01 Rev A)
application/pdf 467.86 KB
7/14/2021
467.86 KB
Regulatory Information
Name
Description
File Size
Date
Size
CK70/CK71 Computer and CK70/CK71/CK3/CK65 Battery Adapter Compliance Insert (933-240-004 Rev A)
application/pdf 695.17 KB
7/14/2021
695.17 KB
Regulatory Sheet: CK65 Accessories CK65-CB, CK65-NB (CK65-ACC-ML-RS-02 Rev A)
application/pdf 1.02 MB
1/10/2023
1.02 MB
CK3 Series Vehicle Dock (AV10) Compliance Insert (933-158-006 Rev A)
application/pdf 1.71 MB
7/14/2021
1.71 MB
CK3 Series Single Dock (AD20) Compliance Insert (933-155-007 Rev A)
application/pdf 1.71 MB
7/14/2021
1.71 MB
Regulatory Sheet: CK65 (CK65-ML-RS-06 Rev A)
application/pdf 2.46 MB
12/5/2022
2.46 MB
CK3 Series Quad Charger (AC20) Compliance Insert (933-157-007 Rev A)
application/pdf 1.76 MB
7/14/2021
1.76 MB
CK3 Series Multidock (AD21/AD22) Compliance Insert (933-156-008 Rev A)
application/pdf 1.86 MB
7/14/2021
1.86 MB
Battery Pack Information: Model CK65-BTSC/CK65-BTCS (CK65-BTSC-ML-IN-03 Rev B)
application/pdf 473.79 KB
6/8/2022
473.79 KB
CK3/CK65 Series Computer Adapter Compliance Insert (933-216-003 Rev A)
application/pdf 716.67 KB
7/14/2021
716.67 KB
Desktop and Charge-Only Dual Base Compliance Insert (933-214-011 Rev A)
application/pdf 1.24 MB
7/14/2021
1.24 MB
AB17/AB18 Battery Information (943-175-009 Rev A)
application/pdf 438.59 KB
7/14/2021
438.59 KB
Quad Base Compliance Insert (933-238-011 Rev A)
application/pdf 1.35 MB
7/14/2021
1.35 MB
Dual Base Compliance Insert (933-215-008 Rev A)
application/pdf 1.33 MB
7/14/2021
1.33 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Name
Description
File Size
Date
Size
CK70/CK71 Computer and CK70/CK71/CK3/CK65 Battery Adapter Compliance Insert (933-240-004 Rev A)
application/pdf 695.17 KB
7/14/2021
695.17 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
application/pdf 42.17 KB
4/12/2024
42.17 KB
Quick Start Guide: CK65 - Arabic (CK65-A-AR-QS-01 Rev B)
application/pdf 1 MB
12/5/2023
1 MB
CK65/CK3X/CK3R Mobile Computer Accessories Guide
application/pdf 1.08 MB
9/20/2023
1.08 MB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
Regulatory Sheet: CK65 Accessories CK65-CB, CK65-NB (CK65-ACC-ML-RS-02 Rev A)
application/pdf 1.02 MB
1/10/2023
1.02 MB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
3/26/2024
471.55 KB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
CK3 Series Vehicle Dock (AV10) Compliance Insert (933-158-006 Rev A)
application/pdf 1.71 MB
7/14/2021
1.71 MB
CK3 Series Single Dock (AD20) Compliance Insert (933-155-007 Rev A)
application/pdf 1.71 MB
7/14/2021
1.71 MB
Regulatory Sheet: CK65 (CK65-ML-RS-06 Rev A)
application/pdf 2.46 MB
12/5/2022
2.46 MB
CK3 Series Quad Charger (AC20) Compliance Insert (933-157-007 Rev A)
application/pdf 1.76 MB
7/14/2021
1.76 MB
CK3 Series Multidock (AD21/AD22) Compliance Insert (933-156-008 Rev A)
application/pdf 1.86 MB
7/14/2021
1.86 MB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
Battery Pack Information: Model CK65-BTSC/CK65-BTCS (CK65-BTSC-ML-IN-03 Rev B)
application/pdf 473.79 KB
6/8/2022
473.79 KB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
User Guide: CK65 (CK65-A-EN-UG-01 Rev N)
application/pdf 8.75 MB
1/10/2023
8.75 MB
CK65/CK3 Multidock (AD21/AD22) Instructions (943-172-004 Rev A)
application/pdf 503.62 KB
7/14/2021
503.62 KB
CK65 Gen II Mobile Computer Data Sheet
application/pdf 257.85 KB
10/31/2022
257.85 KB
CK3/CK65 Series Computer Adapter Compliance Insert (933-216-003 Rev A)
application/pdf 716.67 KB
7/14/2021
716.67 KB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
Quick Start Guide: CK65 (CK65-A-EN-QS-01 Rev M)
application/pdf 1.01 MB
12/5/2023
1.01 MB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
Quick Start Guide: CK65 NI/ATEX (CK65-HZ-A-EN-QS-01 Rev J)
application/pdf 1.81 MB
3/6/2024
1.81 MB
Desktop and Charge-Only Dual Base Compliance Insert (933-214-011 Rev A)
application/pdf 1.24 MB
7/14/2021
1.24 MB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
CK65 Protective Boot Instructions (CK65-BT-ML-IN-01 Rev A)
application/pdf 284.32 KB
7/14/2021
284.32 KB
AB17/AB18 Battery Information (943-175-009 Rev A)
application/pdf 438.59 KB
7/14/2021
438.59 KB
CK65/CK3 Scan Handle Instructions (CK65-SH-ML-IN-01 Rev B)
application/pdf 252.11 KB
7/14/2021
252.11 KB
Quad Base Compliance Insert (933-238-011 Rev A)
application/pdf 1.35 MB
7/14/2021
1.35 MB
Dual Base Compliance Insert (933-215-008 Rev A)
application/pdf 1.33 MB
7/14/2021
1.33 MB
CK65/CK3 Single Dock (AD20) Instructions (943-171-005 Rev A)
application/pdf 481.18 KB
7/14/2021
481.18 KB
CK65/CK3 Vehicle Dock (AV10) Instructions (943-174-003 Rev A)
application/pdf 525.05 KB
7/14/2021
525.05 KB
CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev A)
application/pdf 361.8 KB
7/14/2021
361.8 KB
CK65 Universal Accessories (CK65-CB,CK65-NB) User Guide (CK65-UV-EN-UG-01 Rev A)
application/pdf 467.86 KB
7/14/2021
467.86 KB
Name
Description
File Size
Date
Size
CK65 Gen II Mobile Computer Data Sheet
257.85 KB
10/31/2022
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
42.17 KB
4/12/2024
Quick Start Guide: CK65 - Arabic (CK65-A-AR-QS-01 Rev B)
1 MB
12/5/2023
CK65/CK3X/CK3R Mobile Computer Accessories Guide
1.08 MB
9/20/2023
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
471.55 KB
3/26/2024
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
626.07 KB
12/19/2023
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
653.42 KB
1/4/2023
User Guide: CK65 (CK65-A-EN-UG-01 Rev N)
8.75 MB
1/10/2023
CK65/CK3 Multidock (AD21/AD22) Instructions (943-172-004 Rev A)
503.62 KB
7/14/2021
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
733.07 KB
1/23/2024
Quick Start Guide: CK65 (CK65-A-EN-QS-01 Rev M)
1.01 MB
12/5/2023
User Guide: Launcher for Android (934-087-006 Rev C)
242.36 KB
1/4/2023
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
Quick Start Guide: CK65 NI/ATEX (CK65-HZ-A-EN-QS-01 Rev J)
1.81 MB
3/6/2024
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
181.21 KB
12/19/2023
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
CK65 Protective Boot Instructions (CK65-BT-ML-IN-01 Rev A)
284.32 KB
7/14/2021
CK65/CK3 Scan Handle Instructions (CK65-SH-ML-IN-01 Rev B)
252.11 KB
7/14/2021
CK65/CK3 Single Dock (AD20) Instructions (943-171-005 Rev A)
481.18 KB
7/14/2021
CK65/CK3 Vehicle Dock (AV10) Instructions (943-174-003 Rev A)
525.05 KB
7/14/2021
CK65/CK3 Quad Charger (AC20) Instructions (943-173-005 Rev A)
361.8 KB
7/14/2021
CK65 Universal Accessories (CK65-CB,CK65-NB) User Guide (CK65-UV-EN-UG-01 Rev A)
467.86 KB
7/14/2021
CK70/CK71 Computer and CK70/CK71/CK3/CK65 Battery Adapter Compliance Insert (933-240-004 Rev A)
695.17 KB
7/14/2021
Regulatory Sheet: CK65 Accessories CK65-CB, CK65-NB (CK65-ACC-ML-RS-02 Rev A)
1.02 MB
1/10/2023
CK3 Series Vehicle Dock (AV10) Compliance Insert (933-158-006 Rev A)
1.71 MB
7/14/2021
CK3 Series Single Dock (AD20) Compliance Insert (933-155-007 Rev A)
1.71 MB
7/14/2021
Regulatory Sheet: CK65 (CK65-ML-RS-06 Rev A)
2.46 MB
12/5/2022
CK3 Series Quad Charger (AC20) Compliance Insert (933-157-007 Rev A)
1.76 MB
7/14/2021
CK3 Series Multidock (AD21/AD22) Compliance Insert (933-156-008 Rev A)
1.86 MB
7/14/2021
Battery Pack Information: Model CK65-BTSC/CK65-BTCS (CK65-BTSC-ML-IN-03 Rev B)
473.79 KB
6/8/2022
CK3/CK65 Series Computer Adapter Compliance Insert (933-216-003 Rev A)
716.67 KB
7/14/2021
Desktop and Charge-Only Dual Base Compliance Insert (933-214-011 Rev A)
1.24 MB
7/14/2021
AB17/AB18 Battery Information (943-175-009 Rev A)
438.59 KB
7/14/2021
Quad Base Compliance Insert (933-238-011 Rev A)
1.35 MB
7/14/2021
Dual Base Compliance Insert (933-215-008 Rev A)
1.33 MB
7/14/2021
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
70.58 KB
12/19/2023
Product Number
Image
SKU
Description
alt
CK65-L0N-AMN210E
CK65,2GB/32GB Memory,Alphanumeric,EX20 Near/Far Range 2D Area Image,No Camera,SCP,GMS,Disinfectant Ready,Standard Environment,WW Mode
alt
CK65-L0N-AMN210F
CK65,2GB/32GB Memory,Alphanumeric,EX20 Near/Far Range 2D Area Image,No Camera,SCP,GMS,Disinfectant Ready,Standard Environment,FCC
alt
CK65-L0N-AMN210M
CK65,2GB/32GB Memory,Alphanumeric,EX20 Near/Far Range 2D Area Image, No Camera, SCP, GMS, Miscellaneous - 2.4GHz; 5GHz UNII-3
alt
CK65-L0N-ASN210E
CK65,2GB/32GB Memory,Alphanumeric,6703SR,No Camera,SCP,GMS,Disinfectant Ready,Standard Environment,WW Mode
alt
CK65-L0N-ASN210F
CK65,2GB/32GB Memory,Alphanumeric,6703SR,No Camera,SCP,GMS,Disinfectant Ready,Standard Environment,FCC
alt
CK65-L0N-B8C211F
CK65,4GB/32GB Memory,Alphanumeric,N6803 FlexRange,Camera,SCP,GMS,NI Certified, Enhanced Durability,FCC
alt
CK65-L0N-B8C213E
(ATEX model for outside US&C only) CK65,4GB/32GB Memory,Alphanumeric,N6803 FlexRange,Camera,SCP,GMS,ATEX Certified, ,WW Mode
alt
CK65-L0N-B8C214E
CK65,4GB/32GB Memory,Alphanumeric,N6803 FlexRange,Camera,SCP,GMS,Disinfectant Ready,Standard Environment,WW Mode
alt
CK65-L0N-B8C214F
CK65,4GB/32GB Memory,Alphanumeric,N6803 FlexRange,Camera,SCP,GMS,Disinfectant Ready,Standard Environment,FCC
alt
CK65-L0N-B8C215F
CK65,4GB/32GB Memory,Alphanumeric,N6803 FlexRange,Camera,SCP,GMS,Disinfectant Ready,FCC
Image
SKU
Description
alt
CK65-L0N-AMN210E
CK65,2GB/32GB Memory,Alphanumeric,EX20 Near/Far Range 2D Area Image,No Camera,SCP,GMS,Disinfectant Ready,Standard Environment,WW Mode
alt
CK65-L0N-AMN210F
CK65,2GB/32GB Memory,Alphanumeric,EX20 Near/Far Range 2D Area Image,No Camera,SCP,GMS,Disinfectant Ready,Standard Environment,FCC
alt
CK65-L0N-AMN210M
CK65,2GB/32GB Memory,Alphanumeric,EX20 Near/Far Range 2D Area Image, No Camera, SCP, GMS, Miscellaneous - 2.4GHz; 5GHz UNII-3
alt
CK65-L0N-ASN210E
CK65,2GB/32GB Memory,Alphanumeric,6703SR,No Camera,SCP,GMS,Disinfectant Ready,Standard Environment,WW Mode
alt
CK65-L0N-ASN210F
CK65,2GB/32GB Memory,Alphanumeric,6703SR,No Camera,SCP,GMS,Disinfectant Ready,Standard Environment,FCC
alt
CK65-L0N-B8C211F
CK65,4GB/32GB Memory,Alphanumeric,N6803 FlexRange,Camera,SCP,GMS,NI Certified, Enhanced Durability,FCC
alt
CK65-L0N-B8C213E
(ATEX model for outside US&C only) CK65,4GB/32GB Memory,Alphanumeric,N6803 FlexRange,Camera,SCP,GMS,ATEX Certified, ,WW Mode
alt
CK65-L0N-B8C214E
CK65,4GB/32GB Memory,Alphanumeric,N6803 FlexRange,Camera,SCP,GMS,Disinfectant Ready,Standard Environment,WW Mode
alt
CK65-L0N-B8C214F
CK65,4GB/32GB Memory,Alphanumeric,N6803 FlexRange,Camera,SCP,GMS,Disinfectant Ready,Standard Environment,FCC
alt
CK65-L0N-B8C215F
CK65,4GB/32GB Memory,Alphanumeric,N6803 FlexRange,Camera,SCP,GMS,Disinfectant Ready,FCC

Read our solution brief to learn how the CK65 with the new FlexRange™ XLR scan engine tackles virtually every warehouse scanning use case in a single, compact, balanced device without compromising range or speed.