/content/sps/us/en/search-results.html

Handheld Computers

CN51 Handheld Computer

CN51 Handheld-Computer

Overview

The Honeywell CN51 device offers you unparalleled versatility with your choice of Windows® or Android™ operating systems. Add to that a power-packed 1.5 GHz dual core, multiengine processor, 1 GB RAM and 16 GB Flash and you have the highest degree of future-proofing capability too. A 5-megapixel color camera adds to the device’s capabilities.

  • Supports Microsoft® Windows Embedded Handheld 6.5 and Android 6.0 Marshmallow operating systems for flexible application support and migration.
  • Features best-in-class motion tolerance and support for omnidirectional 1D and 2D barcode scanning.
  • Features WAN radio options with voice and data support including UMTS and Flexible Network UMTS/ CDMA, PTT, as well as 802.11 a/b/g/n, Bluetooth® and GPS with GLONASS support.
  • Withstands multiple 1.5-meter (5-feet) drops to concrete across the operating temperature range and has an IP64 seal rating against rain and dust.
  • Large 4-inch brilliant WVGA multi-touch display allows for more graphical user interface, display-centric applications.

Designed for a superior user experience. The CN51 mobile computer’s large, multi-touch, outdoor-readable screen provides ample room for application viewing. Less scrolling. Greater productivity. And more space for capturing signatures too. Inside the CN51 computer, state-of-the-art smart battery technology delivers enough power to last a full shift. It also cuts the cost for replacement batteries.

Additional features and benefits include:

  • High-performance imager provides quick, accurate barcode scanning even in low light.
  • Unmatched motion tolerance eliminates costly delays and user frustration during scan-intensive applications.
  • 5-megapixel color camera and our cutting-edge image processing technologies deliver advanced capability beyond reading barcodes.
  • Mobile Document Imaging (MDI) and Remote Deposit Capture (RDC) provide a fast and reliable way to convert full-size paper documents or check payments into electronic files. Transmit files directly from the point of capture to the back-office workflow.
  • CloneNGo device provisioning makes it easy to replicate a master configuration across an unlimited number of devices to get up and running quickly.
  • Honeywell SmartSystems™ Foundation monitors key subsystems to prevent issues before they impact operations.
Specifications

Features

  • Housing Grade
    • Standard
  • Features
    • OS Versatility
    • Rugged
    • Voice Ready

Dimensions

  • Overall Dimensions
    • 16.4 x 7.4 x 3.2 cm
    • 6.45 x 2.93 x 1.26 in

Software & Firmware

  • Operating System
    • Android 6.0 Marshmallow
    • Windows Embedded Handheld 6.5

Hardware

  • Processor
    • Texas Instruments 1.5 GHz OMAP 4470 dual-core
  • Display Size
    • 10.16 cm
    • 4 in
  • Display Resolution
    • 480 x 800

Environmental

  • Operating temperature
    • - 10 - 50 °C
    • 14 - 122 °F
  • Storage Temperature Range
    • - 20 - 70 °C
    • - 4 - 158 °F

Standards & Approvals

  • Drop Specifications
    • 26 drops from 1.5 m (5 ft) to concrete across the operating temperature range
  • Tumble Specifications
    • 1000 - 0.5 m (1.6 ft) tumbles at room temperature

ERP

  • Brand
    • Honeywell

Features

  • Housing Grade
    • Standard
  • Features
    • OS Versatility
    • Rugged
    • Voice Ready

Dimensions

  • Overall Dimensions
    • 16.4 x 7.4 x 3.2 cm
    • 6.45 x 2.93 x 1.26 in

Software & Firmware

  • Operating System
    • Android 6.0 Marshmallow
    • Windows Embedded Handheld 6.5

Hardware

  • Processor
    • Texas Instruments 1.5 GHz OMAP 4470 dual-core
  • Display Size
    • 10.16 cm
    • 4 in
  • Display Resolution
    • 480 x 800

Environmental

  • Operating temperature
    • - 10 - 50 °C
    • 14 - 122 °F
  • Storage Temperature Range
    • - 20 - 70 °C
    • - 4 - 158 °F

Standards & Approvals

  • Drop Specifications
    • 26 drops from 1.5 m (5 ft) to concrete across the operating temperature range
  • Tumble Specifications
    • 1000 - 0.5 m (1.6 ft) tumbles at room temperature

ERP

  • Brand
    • Honeywell
  • Housing Grade : Standard
  • Features : OS Versatility|Rugged|Voice Ready
  • Overall Dimensions : 16.4 x 7.4 x 3.2 cm|6.45 x 2.93 x 1.26 in
  • Operating System : Android 6.0 Marshmallow|Windows Embedded Handheld 6.5
  • Processor : Texas Instruments 1.5 GHz OMAP 4470 dual-core
  • Display Size : 10.16 cm|4 in
  • Display Resolution : 480 x 800
  • Operating temperature : - 10 - 50 °C|14 - 122 °F
  • Storage Temperature Range : - 20 - 70 °C|- 4 - 158 °F
  • Drop Specifications : 26 drops from 1.5 m (5 ft) to concrete across the operating temperature range
  • Tumble Specifications : 1000 - 0.5 m (1.6 ft) tumbles at room temperature
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
CN51 Handheld Computer Data Sheet
application/pdf 109.43 KB
8/19/2021
109.43 KB
DEX Wireless Adapter Computer Accessory Data Sheet
application/pdf 90.86 KB
7/14/2021
90.86 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Intermec Features Demo User Guide (P/N 934-056-009)
application/pdf 1.15 MB
7/14/2021
1.15 MB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
CN50 and CN51 Single Dock (AD27) Instructions
application/pdf 4.5 MB
7/14/2021
4.5 MB
CN51 Scan Handle Holster Instructions
application/pdf 597.68 KB
7/14/2021
597.68 KB
CN50 and CN51 Vehicle Power Adapter (AE36) Instructions
application/pdf 2.37 MB
7/14/2021
2.37 MB
CN51 Scan Handle Instructions
application/pdf 570.64 KB
7/14/2021
570.64 KB
CN50 and CN51 USB Snap-On Adapter Instructions
application/pdf 1.05 MB
7/14/2021
1.05 MB
CN50 and CN51 Quad Charger (AC21) Instructions
application/pdf 791.55 KB
7/14/2021
791.55 KB
Intermec Settings Command Reference Manual (P/N 937-016-003)
application/zip 2.49 MB
7/14/2021
2.49 MB
CN51 Battery (Model 1015AB01) Instructions (P/N 943-396-004)
application/pdf 539.46 KB
7/14/2021
539.46 KB
CN51 Mobile Computer Quick Start Guide - English (PN 930-276-002 Rev B)
application/pdf 1.08 MB
7/14/2021
1.08 MB
CN51 Mobile Computer User Manual (Android 4) (935-078-002)
application/pdf 4.89 MB
7/14/2021
4.89 MB
CN51 Tethered Stylus Replacement Instructions
application/pdf 337.87 KB
7/14/2021
337.87 KB
HTML5 Browser User Guide (P/N 934-069-005)
application/zip 2.16 MB
7/14/2021
2.16 MB
CN50 and CN51 AC Power Adapter (AE37) Instructions
application/pdf 822.61 KB
7/14/2021
822.61 KB
DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
application/pdf 1.56 MB
7/14/2021
1.56 MB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
CN51 Mobile Computer User Manual (Android 6) (P/N 935-078-003)
application/pdf 4.12 MB
7/14/2021
4.12 MB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
CN51 Mobile Computer User Manual (for Windows Embedded Handheld 6.5)
application/pdf 4.75 MB
7/14/2021
4.75 MB
CN50 and CN51 Vehicle USB and Power Adapter Instructions
application/pdf 860.07 KB
7/14/2021
860.07 KB
CN51 Desktop USB Adapter Instructions
application/pdf 635.68 KB
7/14/2021
635.68 KB
CN50 and CN51 Ethernet Multidock (AD24) Instructions
application/pdf 883.64 KB
7/14/2021
883.64 KB
Enhanced Mobile Document Imaging (eMDI) User Guide (P/N 934-048-007)
application/pdf 908.61 KB
7/14/2021
908.61 KB
DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
application/pdf 1.55 MB
7/14/2021
1.55 MB
CN51 Holster Instructions
application/pdf 431.85 KB
7/14/2021
431.85 KB
CN3 and CN4 (AV6, AV9) Vehicle Dock Quick Start Guide
application/pdf 594.09 KB
7/14/2021
594.09 KB
CN50 and CN51 Charge-Only Multidock (AD23) Instructions
application/pdf 770.53 KB
7/14/2021
770.53 KB
CN51 Handstrap Replacement Instructions
application/pdf 501.93 KB
7/14/2021
501.93 KB
Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
application/pdf 5.09 MB
7/14/2021
5.09 MB
Enterprise Browser for Windows User Guide (EBROWSE-W-EN-UG-01 Rev A)
application/pdf 697.16 KB
7/14/2021
697.16 KB
Reliable Access Client User Guide (P/N RAC-EN-UG-01)
application/zip 582.69 KB
7/14/2021
582.69 KB
Intermec Connection Manager User Guide (934-029-007)
application/pdf 1.2 MB
7/14/2021
1.2 MB
Regulatory Information
Name
Description
File Size
Date
Size
CN51 Desktop USB Adapter (1015AA02) Compliance Insert
application/pdf 1.04 MB
7/14/2021
1.04 MB
Intermec End User License Agreement
application/pdf 104.06 KB
7/14/2021
104.06 KB
CN51 Vehicle and USB Power Adapter Compliance Insert
application/pdf 1.22 MB
7/14/2021
1.22 MB
CN51 Mobile Computer RF Exposure Information
application/pdf 45.51 KB
7/14/2021
45.51 KB
CN50 and CN51 Computer Adapter Compliance Insert
application/pdf 755.47 KB
7/14/2021
755.47 KB
CN51 Mobile Computer (Model 1015CP01U) Compliance Insert (933-310-009 Rev A)
application/pdf 3.16 MB
7/14/2021
3.16 MB
Dual Base Compliance Insert (933-215-008 Rev A)
application/pdf 1.33 MB
7/14/2021
1.33 MB
CN51 Mobile Computer (Model 1015CP01) Compliance Insert (P/N 933-308-007)
application/pdf 3.71 MB
7/14/2021
3.71 MB
CN50 and CN51 Quad Charger (AC21) Compliance Insert (933-178-006 Rev A)
application/pdf 1.78 MB
7/14/2021
1.78 MB
CN50 and CN51 Single Dock (AD27) Compliance Insert (933-218-006 Rev A)
application/pdf 1.81 MB
7/14/2021
1.81 MB
CN50 Multidock (AD23, AD24) Compliance Insert (933-174-008 Rev A)
application/pdf 1.96 MB
7/14/2021
1.96 MB
Models AV6 and AV9 Compliance Insert
application/pdf 269.11 KB
7/14/2021
269.11 KB
CN51 Mobile Computer (Model 1015CP01S) Compliance Insert (P/N 933-309-004)
application/pdf 1003.6 KB
7/14/2021
1003.6 KB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
CN50 / CN51 Accessory Catalog
application/pdf 489.77 KB
7/14/2021
489.77 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Name
Description
File Size
Date
Size
Intermec Features Demo User Guide (P/N 934-056-009)
application/pdf 1.15 MB
7/14/2021
1.15 MB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
CN50 and CN51 Single Dock (AD27) Instructions
application/pdf 4.5 MB
7/14/2021
4.5 MB
CN51 Scan Handle Holster Instructions
application/pdf 597.68 KB
7/14/2021
597.68 KB
CN51 Desktop USB Adapter (1015AA02) Compliance Insert
application/pdf 1.04 MB
7/14/2021
1.04 MB
CN50 and CN51 Vehicle Power Adapter (AE36) Instructions
application/pdf 2.37 MB
7/14/2021
2.37 MB
CN51 Scan Handle Instructions
application/pdf 570.64 KB
7/14/2021
570.64 KB
CN50 and CN51 USB Snap-On Adapter Instructions
application/pdf 1.05 MB
7/14/2021
1.05 MB
CN50 and CN51 Quad Charger (AC21) Instructions
application/pdf 791.55 KB
7/14/2021
791.55 KB
Intermec Settings Command Reference Manual (P/N 937-016-003)
application/zip 2.49 MB
7/14/2021
2.49 MB
Intermec End User License Agreement
application/pdf 104.06 KB
7/14/2021
104.06 KB
CN51 Battery (Model 1015AB01) Instructions (P/N 943-396-004)
application/pdf 539.46 KB
7/14/2021
539.46 KB
CN51 Vehicle and USB Power Adapter Compliance Insert
application/pdf 1.22 MB
7/14/2021
1.22 MB
CN51 Mobile Computer Quick Start Guide - English (PN 930-276-002 Rev B)
application/pdf 1.08 MB
7/14/2021
1.08 MB
CN51 Mobile Computer RF Exposure Information
application/pdf 45.51 KB
7/14/2021
45.51 KB
CN51 Mobile Computer User Manual (Android 4) (935-078-002)
application/pdf 4.89 MB
7/14/2021
4.89 MB
CN50 and CN51 Computer Adapter Compliance Insert
application/pdf 755.47 KB
7/14/2021
755.47 KB
CN51 Mobile Computer (Model 1015CP01U) Compliance Insert (933-310-009 Rev A)
application/pdf 3.16 MB
7/14/2021
3.16 MB
CN51 Tethered Stylus Replacement Instructions
application/pdf 337.87 KB
7/14/2021
337.87 KB
HTML5 Browser User Guide (P/N 934-069-005)
application/zip 2.16 MB
7/14/2021
2.16 MB
Dual Base Compliance Insert (933-215-008 Rev A)
application/pdf 1.33 MB
7/14/2021
1.33 MB
CN51 Mobile Computer (Model 1015CP01) Compliance Insert (P/N 933-308-007)
application/pdf 3.71 MB
7/14/2021
3.71 MB
CN50 and CN51 AC Power Adapter (AE37) Instructions
application/pdf 822.61 KB
7/14/2021
822.61 KB
CN51 Handheld Computer Data Sheet
application/pdf 109.43 KB
8/19/2021
109.43 KB
DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
application/pdf 1.56 MB
7/14/2021
1.56 MB
CN50 / CN51 Accessory Catalog
application/pdf 489.77 KB
7/14/2021
489.77 KB
CN50 and CN51 Quad Charger (AC21) Compliance Insert (933-178-006 Rev A)
application/pdf 1.78 MB
7/14/2021
1.78 MB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
CN50 and CN51 Single Dock (AD27) Compliance Insert (933-218-006 Rev A)
application/pdf 1.81 MB
7/14/2021
1.81 MB
DEX Wireless Adapter Computer Accessory Data Sheet
application/pdf 90.86 KB
7/14/2021
90.86 KB
CN50 Multidock (AD23, AD24) Compliance Insert (933-174-008 Rev A)
application/pdf 1.96 MB
7/14/2021
1.96 MB
CN51 Mobile Computer User Manual (Android 6) (P/N 935-078-003)
application/pdf 4.12 MB
7/14/2021
4.12 MB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
CN51 Mobile Computer User Manual (for Windows Embedded Handheld 6.5)
application/pdf 4.75 MB
7/14/2021
4.75 MB
CN50 and CN51 Vehicle USB and Power Adapter Instructions
application/pdf 860.07 KB
7/14/2021
860.07 KB
CN51 Desktop USB Adapter Instructions
application/pdf 635.68 KB
7/14/2021
635.68 KB
CN50 and CN51 Ethernet Multidock (AD24) Instructions
application/pdf 883.64 KB
7/14/2021
883.64 KB
Models AV6 and AV9 Compliance Insert
application/pdf 269.11 KB
7/14/2021
269.11 KB
Enhanced Mobile Document Imaging (eMDI) User Guide (P/N 934-048-007)
application/pdf 908.61 KB
7/14/2021
908.61 KB
CN51 Mobile Computer (Model 1015CP01S) Compliance Insert (P/N 933-309-004)
application/pdf 1003.6 KB
7/14/2021
1003.6 KB
DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
application/pdf 1.55 MB
7/14/2021
1.55 MB
CN51 Holster Instructions
application/pdf 431.85 KB
7/14/2021
431.85 KB
CN3 and CN4 (AV6, AV9) Vehicle Dock Quick Start Guide
application/pdf 594.09 KB
7/14/2021
594.09 KB
CN50 and CN51 Charge-Only Multidock (AD23) Instructions
application/pdf 770.53 KB
7/14/2021
770.53 KB
CN51 Handstrap Replacement Instructions
application/pdf 501.93 KB
7/14/2021
501.93 KB
Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
application/pdf 5.09 MB
7/14/2021
5.09 MB
Enterprise Browser for Windows User Guide (EBROWSE-W-EN-UG-01 Rev A)
application/pdf 697.16 KB
7/14/2021
697.16 KB
Reliable Access Client User Guide (P/N RAC-EN-UG-01)
application/zip 582.69 KB
7/14/2021
582.69 KB
Intermec Connection Manager User Guide (934-029-007)
application/pdf 1.2 MB
7/14/2021
1.2 MB
Name
Description
File Size
Date
Size
CN51 Handheld Computer Data Sheet
109.43 KB
8/19/2021
DEX Wireless Adapter Computer Accessory Data Sheet
90.86 KB
7/14/2021
Intermec Features Demo User Guide (P/N 934-056-009)
1.15 MB
7/14/2021
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
CN50 and CN51 Single Dock (AD27) Instructions
4.5 MB
7/14/2021
CN51 Scan Handle Holster Instructions
597.68 KB
7/14/2021
CN50 and CN51 Vehicle Power Adapter (AE36) Instructions
2.37 MB
7/14/2021
CN51 Scan Handle Instructions
570.64 KB
7/14/2021
CN50 and CN51 USB Snap-On Adapter Instructions
1.05 MB
7/14/2021
CN50 and CN51 Quad Charger (AC21) Instructions
791.55 KB
7/14/2021
Intermec Settings Command Reference Manual (P/N 937-016-003)
2.49 MB
7/14/2021
CN51 Battery (Model 1015AB01) Instructions (P/N 943-396-004)
539.46 KB
7/14/2021
CN51 Mobile Computer Quick Start Guide - English (PN 930-276-002 Rev B)
1.08 MB
7/14/2021
CN51 Mobile Computer User Manual (Android 4) (935-078-002)
4.89 MB
7/14/2021
CN51 Tethered Stylus Replacement Instructions
337.87 KB
7/14/2021
HTML5 Browser User Guide (P/N 934-069-005)
2.16 MB
7/14/2021
CN50 and CN51 AC Power Adapter (AE37) Instructions
822.61 KB
7/14/2021
DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
1.56 MB
7/14/2021
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
User Guide: Launcher for Android (934-087-006 Rev C)
242.36 KB
1/4/2023
CN51 Mobile Computer User Manual (Android 6) (P/N 935-078-003)
4.12 MB
7/14/2021
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
626.07 KB
12/19/2023
CN51 Mobile Computer User Manual (for Windows Embedded Handheld 6.5)
4.75 MB
7/14/2021
CN50 and CN51 Vehicle USB and Power Adapter Instructions
860.07 KB
7/14/2021
CN51 Desktop USB Adapter Instructions
635.68 KB
7/14/2021
CN50 and CN51 Ethernet Multidock (AD24) Instructions
883.64 KB
7/14/2021
Enhanced Mobile Document Imaging (eMDI) User Guide (P/N 934-048-007)
908.61 KB
7/14/2021
DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
1.55 MB
7/14/2021
CN51 Holster Instructions
431.85 KB
7/14/2021
CN3 and CN4 (AV6, AV9) Vehicle Dock Quick Start Guide
594.09 KB
7/14/2021
CN50 and CN51 Charge-Only Multidock (AD23) Instructions
770.53 KB
7/14/2021
CN51 Handstrap Replacement Instructions
501.93 KB
7/14/2021
Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
5.09 MB
7/14/2021
Enterprise Browser for Windows User Guide (EBROWSE-W-EN-UG-01 Rev A)
697.16 KB
7/14/2021
Reliable Access Client User Guide (P/N RAC-EN-UG-01)
582.69 KB
7/14/2021
Intermec Connection Manager User Guide (934-029-007)
1.2 MB
7/14/2021
CN51 Desktop USB Adapter (1015AA02) Compliance Insert
1.04 MB
7/14/2021
Intermec End User License Agreement
104.06 KB
7/14/2021
CN51 Vehicle and USB Power Adapter Compliance Insert
1.22 MB
7/14/2021
CN51 Mobile Computer RF Exposure Information
45.51 KB
7/14/2021
CN50 and CN51 Computer Adapter Compliance Insert
755.47 KB
7/14/2021
CN51 Mobile Computer (Model 1015CP01U) Compliance Insert (933-310-009 Rev A)
3.16 MB
7/14/2021
Dual Base Compliance Insert (933-215-008 Rev A)
1.33 MB
7/14/2021
CN51 Mobile Computer (Model 1015CP01) Compliance Insert (P/N 933-308-007)
3.71 MB
7/14/2021
CN50 and CN51 Quad Charger (AC21) Compliance Insert (933-178-006 Rev A)
1.78 MB
7/14/2021
CN50 and CN51 Single Dock (AD27) Compliance Insert (933-218-006 Rev A)
1.81 MB
7/14/2021
CN50 Multidock (AD23, AD24) Compliance Insert (933-174-008 Rev A)
1.96 MB
7/14/2021
Models AV6 and AV9 Compliance Insert
269.11 KB
7/14/2021
CN51 Mobile Computer (Model 1015CP01S) Compliance Insert (P/N 933-309-004)
1003.6 KB
7/14/2021
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
CN50 / CN51 Accessory Catalog
489.77 KB
7/14/2021
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
70.58 KB
12/19/2023
Product Number
Image
SKU
Description
alt
CN51AN1KC00A2000
CN51 / Numeric / EA30 Standard Range Imager / Camera / 802.11 a/b/g/n / Bluetooth / Android 6.0 / All Languages
alt
CN51AN1KC00W0000
CN51 / Numeric / EA30 Standard Range Imager / Camera / 802.11 a/b/g/n / Bluetooth / WEH 6.5 / WW English
alt
CN51AN1KC00W2000
CN51 / Numeric / EA30 Standard Range Imager / Camera / 802.11 a/b/g/n / Bluetooth / WEH 6.5 / All Languages
alt
CN51AN1KCF1A1000
CN51 Handheld Computer Camera, Flex Radio, GPS, Android 4.2.2
alt
CN51AN1KCF1A2000
CN51 / Numeric / EA30 Standard Range Imager / Camera / 802.11 b/g/n / Bluetooth / Flexible Network Radio (NA, LATAM, ANZ & China) / GPS / Android 6.0 / All Languages
alt
CN51AN1KCF1A2001
Numeric,EA30,Camera,FlexRadio,A6,NonGMS
alt
CN51AN1KCF1W1000
CN51 / Numeric / EA30 Standard Range Imager / Camera / 802.11 b/g/n / Bluetooth / Flexible Network Radio (NA, LATAM, ANZ & China) / GPS / WEH 6.5 / WW English
alt
CN51AN1KN00A1000
CN51 / Numeric / EA30 Standard Range Imager / No Camera / 802.11 a/b/g/n / Bluetooth / Android 4.2.2 / All Languages
alt
CN51AN1KN00A2000
CN51 / Numeric / EA30 Standard Range Imager / No Camera / 802.11 a/b/g/n / Bluetooth / Android 6.0 / All Languages
alt
CN51AN1KN00W0000
CN51 / Numeric / EA30 Standard Range Imager / No Camera / 802.11 a/b/g/n / Bluetooth / WEH 6.5 / WW English
Image
SKU
Description
alt
CN51AN1KC00A2000
CN51 / Numeric / EA30 Standard Range Imager / Camera / 802.11 a/b/g/n / Bluetooth / Android 6.0 / All Languages
alt
CN51AN1KC00W0000
CN51 / Numeric / EA30 Standard Range Imager / Camera / 802.11 a/b/g/n / Bluetooth / WEH 6.5 / WW English
alt
CN51AN1KC00W2000
CN51 / Numeric / EA30 Standard Range Imager / Camera / 802.11 a/b/g/n / Bluetooth / WEH 6.5 / All Languages
alt
CN51AN1KCF1A1000
CN51 Handheld Computer Camera, Flex Radio, GPS, Android 4.2.2
alt
CN51AN1KCF1A2000
CN51 / Numeric / EA30 Standard Range Imager / Camera / 802.11 b/g/n / Bluetooth / Flexible Network Radio (NA, LATAM, ANZ & China) / GPS / Android 6.0 / All Languages
alt
CN51AN1KCF1A2001
Numeric,EA30,Camera,FlexRadio,A6,NonGMS
alt
CN51AN1KCF1W1000
CN51 / Numeric / EA30 Standard Range Imager / Camera / 802.11 b/g/n / Bluetooth / Flexible Network Radio (NA, LATAM, ANZ & China) / GPS / WEH 6.5 / WW English
alt
CN51AN1KN00A1000
CN51 / Numeric / EA30 Standard Range Imager / No Camera / 802.11 a/b/g/n / Bluetooth / Android 4.2.2 / All Languages
alt
CN51AN1KN00A2000
CN51 / Numeric / EA30 Standard Range Imager / No Camera / 802.11 a/b/g/n / Bluetooth / Android 6.0 / All Languages
alt
CN51AN1KN00W0000
CN51 / Numeric / EA30 Standard Range Imager / No Camera / 802.11 a/b/g/n / Bluetooth / WEH 6.5 / WW English