/content/sps/us/en/search-results.html

Handheld Computers

CN75 Handheld Computer

CN75 Handheld-Computer

Overview

The Honeywell CN75 mobile computers offer the versatility companies demand, providing the choice of a Windows®: or Android™: operating system on a single device to meet changing enterprise business demands. The no-compromise design is powered by a 1.5 GHz dual-core, multi-engine processor with 2 GB RAM for the highest degree of future-proofing.

  • Supports Windows Embedded Handheld 6.5 and Android 6.0 Marshmallow operating systems for flexible application support and migration.
  • Flexible radio technology provides optimal network coverage and a superior solution for implementing least-cost routing strategies.
  • Withstands 2.4 m (8 ft) drops to concrete, 2,000 (1 m) tumbles and has an IP67 seal rating against rain and dust.
  • Advanced barcode imaging technology with motion tolerance for snappy scanning and white illumination with laser aiming for high read rates.
  • Full compatibility with printers, application software, communications and a complete set of peripherals and accessories, enabling a comprehensive enterprise business solution.

The Honeywell CN75 mobile computers offer the versatility customers demand, providing the choice of a Windows®: or Android™: operating system on a single device to meet changing enterprise business demands. The no-compromise design is powered by a 1.5 GHz dual-core, multi-engine processor with 2 GB RAM and 16 GB Flash, offering the highest degree of future-proofing capability.Specifically designed for mobile field service workers who need power and performance in a compact form factor, the Honeywell CN75 mobile computer offers the perfect balance of ruggedness, duty cycle and ergonomics while providing unparalleled versatility.The CN75 mobile computers deliver unparalleled reliability with smart battery technology that provides enough power to last a full work shift, eliminating dead batteries and downtime. The CN75 mobile computers are also equipped with a high-performance imager that provides fast and accurate barcode scanning capabilities even in low-light scanning environments, with unmatched motion tolerance to eliminate costly delays in scan-intensive applications. The no-compromise design extends to radio connectivity, as well. The wide-area solutions feature a Flexible Network voice and data WWAN radio that operates on networks worldwide, offering switch-on-the-fly network selection capability and eliminating the need for multiple pools of devices dedicated to one network.

Specifications

Features

  • Features
    • Compact
    • Rugged
  • Housing Grade
    • Standard

Dimensions

  • Overall Dimensions
    • 16.9 x 8.0 x 3.4 cm
    • 6.65 x 3.15 x 1.34 in

Software & Firmware

  • Operating System
    • Android 6.0 Marshmallow
    • Windows Embedded Handheld 6.5

Hardware

  • Processor
    • Texas Instruments 1.5 GHz OMAP 4470 dual-core
  • Display Size
    • 3.5 in
    • 8.9 cm
  • Display Resolution
    • 480 x 640

Environmental

  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C
  • Operating temperature
    • - 20 - 60 °C
    • - 4 - 140 °F

Standards & Approvals

  • Drop Specifications
    • 2.4 m (8 ft) to concrete, 1.8 m (6 ft) to concrete across operating temperature range
  • Tumble Specifications
    • 2000 1.0 m tumbles

ERP

  • Brand
    • Honeywell

Features

  • Features
    • Compact
    • Rugged
  • Housing Grade
    • Standard

Dimensions

  • Overall Dimensions
    • 16.9 x 8.0 x 3.4 cm
    • 6.65 x 3.15 x 1.34 in

Software & Firmware

  • Operating System
    • Android 6.0 Marshmallow
    • Windows Embedded Handheld 6.5

Hardware

  • Processor
    • Texas Instruments 1.5 GHz OMAP 4470 dual-core
  • Display Size
    • 3.5 in
    • 8.9 cm
  • Display Resolution
    • 480 x 640

Environmental

  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C
  • Operating temperature
    • - 20 - 60 °C
    • - 4 - 140 °F

Standards & Approvals

  • Drop Specifications
    • 2.4 m (8 ft) to concrete, 1.8 m (6 ft) to concrete across operating temperature range
  • Tumble Specifications
    • 2000 1.0 m tumbles

ERP

  • Brand
    • Honeywell
  • Features : Compact|Rugged
  • Housing Grade : Standard
  • Overall Dimensions : 16.9 x 8.0 x 3.4 cm|6.65 x 3.15 x 1.34 in
  • Operating System : Android 6.0 Marshmallow|Windows Embedded Handheld 6.5
  • Processor : Texas Instruments 1.5 GHz OMAP 4470 dual-core
  • Display Size : 3.5 in|8.9 cm
  • Display Resolution : 480 x 640
  • Storage Temperature Range : - 22 - 158 °F|- 30 - 70 °C
  • Operating temperature : - 20 - 60 °C|- 4 - 140 °F
  • Drop Specifications : 2.4 m (8 ft) to concrete, 1.8 m (6 ft) to concrete across operating temperature range
  • Tumble Specifications : 2000 1.0 m tumbles
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
CN75-CN75e Handheld Computer Data Sheet
application/pdf 229.57 KB
8/19/2021
229.57 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
CN75 and CN75e Quick Start Guide: Android 6 OS - English (CN75-A6-EN-QS Rev A)
application/pdf 1.38 MB
7/14/2021
1.38 MB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
CN75 and CN75e Non-Incendive Models Quick Start Guide: Android 6 OS - English (CN75NI-A6-EN-QS-01 Rev A)
application/pdf 1.67 MB
7/14/2021
1.67 MB
DX1, DX2, DX4 Computer and Battery Cup Installation Instructions (931-072-003 REV A)
application/pdf 879.29 KB
7/14/2021
879.29 KB
DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
application/pdf 1.56 MB
7/14/2021
1.56 MB
CN75 and CN75e Non-Incendive Models Quick Start Guide: Windows Embedded Handheld 6.5 OS - English (CN75NI-W65-EN-QS-0 Rev A)
application/pdf 1.34 MB
7/14/2021
1.34 MB
75 Series User Guide: Windows Embedded Handheld 6.5 OS - English (Cx75-W65-EN-UG Rev A)
application/pdf 7.38 MB
7/14/2021
7.38 MB
Reliable Access Client User Guide (P/N RAC-EN-UG-01)
application/zip 582.69 KB
7/14/2021
582.69 KB
75 Series User Guide: Android 6 OS - English (Cx75-A6-EN-UG Rev A)
application/pdf 7.06 MB
7/14/2021
7.06 MB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
application/pdf 1.55 MB
7/14/2021
1.55 MB
DX4 Quad Dock Quick Start Guide (930-250-005 REV A)
application/pdf 1.69 MB
7/14/2021
1.69 MB
Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
application/pdf 5.09 MB
7/14/2021
5.09 MB
CN75 and CN75e Quick Start Guide: Windows Embedded Handheld 6.5 OS - English (CN75-W65-EN-QS Rev A)
application/pdf 1.06 MB
7/14/2021
1.06 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: CN75 Mobile Computer (CN75-ML-RS-02 Rev A)
application/pdf 1.74 MB
2/9/2022
1.74 MB
Model 1000AB02 Battery Information (943-256-006 Rev A)
application/pdf 474.19 KB
7/14/2021
474.19 KB
Battery Pack Information: Model 1001AB01 (943-257-007 Rev B)
application/pdf 471.09 KB
4/7/2022
471.09 KB
CN75 and CN75e Non-Incendive Mobile Computer Regulatory Sheet (CN75NI-ML-RS-01 Rev A)
application/pdf 2.5 MB
7/14/2021
2.5 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Name
Description
File Size
Date
Size
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
CN75 and CN75e Quick Start Guide: Android 6 OS - English (CN75-A6-EN-QS Rev A)
application/pdf 1.38 MB
7/14/2021
1.38 MB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
Regulatory Sheet: CN75 Mobile Computer (CN75-ML-RS-02 Rev A)
application/pdf 1.74 MB
2/9/2022
1.74 MB
CN75 and CN75e Non-Incendive Models Quick Start Guide: Android 6 OS - English (CN75NI-A6-EN-QS-01 Rev A)
application/pdf 1.67 MB
7/14/2021
1.67 MB
DX1, DX2, DX4 Computer and Battery Cup Installation Instructions (931-072-003 REV A)
application/pdf 879.29 KB
7/14/2021
879.29 KB
DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
application/pdf 1.56 MB
7/14/2021
1.56 MB
CN75 and CN75e Non-Incendive Models Quick Start Guide: Windows Embedded Handheld 6.5 OS - English (CN75NI-W65-EN-QS-0 Rev A)
application/pdf 1.34 MB
7/14/2021
1.34 MB
75 Series User Guide: Windows Embedded Handheld 6.5 OS - English (Cx75-W65-EN-UG Rev A)
application/pdf 7.38 MB
7/14/2021
7.38 MB
Reliable Access Client User Guide (P/N RAC-EN-UG-01)
application/zip 582.69 KB
7/14/2021
582.69 KB
75 Series User Guide: Android 6 OS - English (Cx75-A6-EN-UG Rev A)
application/pdf 7.06 MB
7/14/2021
7.06 MB
Model 1000AB02 Battery Information (943-256-006 Rev A)
application/pdf 474.19 KB
7/14/2021
474.19 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
CN75-CN75e Handheld Computer Data Sheet
application/pdf 229.57 KB
8/19/2021
229.57 KB
DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
application/pdf 1.55 MB
7/14/2021
1.55 MB
Battery Pack Information: Model 1001AB01 (943-257-007 Rev B)
application/pdf 471.09 KB
4/7/2022
471.09 KB
DX4 Quad Dock Quick Start Guide (930-250-005 REV A)
application/pdf 1.69 MB
7/14/2021
1.69 MB
Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
application/pdf 5.09 MB
7/14/2021
5.09 MB
CN75 and CN75e Non-Incendive Mobile Computer Regulatory Sheet (CN75NI-ML-RS-01 Rev A)
application/pdf 2.5 MB
7/14/2021
2.5 MB
CN75 and CN75e Quick Start Guide: Windows Embedded Handheld 6.5 OS - English (CN75-W65-EN-QS Rev A)
application/pdf 1.06 MB
7/14/2021
1.06 MB
Name
Description
File Size
Date
Size
CN75-CN75e Handheld Computer Data Sheet
229.57 KB
8/19/2021
User Guide: Launcher for Android (934-087-006 Rev C)
242.36 KB
1/4/2023
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
CN75 and CN75e Quick Start Guide: Android 6 OS - English (CN75-A6-EN-QS Rev A)
1.38 MB
7/14/2021
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
653.42 KB
1/4/2023
CN75 and CN75e Non-Incendive Models Quick Start Guide: Android 6 OS - English (CN75NI-A6-EN-QS-01 Rev A)
1.67 MB
7/14/2021
DX1, DX2, DX4 Computer and Battery Cup Installation Instructions (931-072-003 REV A)
879.29 KB
7/14/2021
DX1 Desktop Dock Quick Start Guide (930-251-005 REV A)
1.56 MB
7/14/2021
CN75 and CN75e Non-Incendive Models Quick Start Guide: Windows Embedded Handheld 6.5 OS - English (CN75NI-W65-EN-QS-0 Rev A)
1.34 MB
7/14/2021
75 Series User Guide: Windows Embedded Handheld 6.5 OS - English (Cx75-W65-EN-UG Rev A)
7.38 MB
7/14/2021
Reliable Access Client User Guide (P/N RAC-EN-UG-01)
582.69 KB
7/14/2021
75 Series User Guide: Android 6 OS - English (Cx75-A6-EN-UG Rev A)
7.06 MB
7/14/2021
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
626.07 KB
12/19/2023
DX2 Dual Dock Quick Start Guide (930-249-005 REV A)
1.55 MB
7/14/2021
DX4 Quad Dock Quick Start Guide (930-250-005 REV A)
1.69 MB
7/14/2021
Windows Terminal Emulator (WindowsTE) User Guide for Honeywell Computers with Microsoft Windows OS
5.09 MB
7/14/2021
CN75 and CN75e Quick Start Guide: Windows Embedded Handheld 6.5 OS - English (CN75-W65-EN-QS Rev A)
1.06 MB
7/14/2021
Regulatory Sheet: CN75 Mobile Computer (CN75-ML-RS-02 Rev A)
1.74 MB
2/9/2022
Model 1000AB02 Battery Information (943-256-006 Rev A)
474.19 KB
7/14/2021
Battery Pack Information: Model 1001AB01 (943-257-007 Rev B)
471.09 KB
4/7/2022
CN75 and CN75e Non-Incendive Mobile Computer Regulatory Sheet (CN75NI-ML-RS-01 Rev A)
2.5 MB
7/14/2021
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
70.58 KB
12/19/2023
Product Number
Image
SKU
Description
alt
CN75AN5KC00A6100
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/Android 6 GMS, Multi-Language/No Client Pack/Std Temp/FCC
alt
CN75AN5KC00A6101
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/Android 6 GMS, Multi-Language/No Client Pack/Std Temp/ETSI & World Wide
alt
CN75AN5KC00A6110
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/Android 6 GMS, Multi-Language/No Client Pack/Std Temp/NI Certified/FCC
alt
CN75AN5KC00W1100
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/WEH6.5, English/No Client Pack/Std Temp/FCC
alt
CN75AN5KC00W1110
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/WEH6.5, English/No Client Pack/Std Temp/NI Certified/FCC
alt
CN75AN5KCF2A6100
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/GSM & CDMA/GPS/Android 6 GMS, Multi-Language/No Client Pack/Std Temp/FCC
alt
CN75AN5KCF2A6110
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/GSM & CDMA/GPS/Android 6 GMS, Multi-Language/No Client Pack/Std Temp/NI Certified/FCC
alt
CN75AN5KCF2W6100
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/GSM & CDMA/GPS/WEH6.5, English/No Client Pack/Std Temp/FCC
alt
CN75AN5KCF2W6110
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/GSM & CDMA/GPS/WEH6.5, English/No Client Pack/Std Temp/NI Certified/FCC
alt
CN75AN5KCF2W7101
CN75 Handheld Computer GSM, GPS, Multi-Language, ETSI & World Wide
Image
SKU
Description
alt
CN75AN5KC00A6100
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/Android 6 GMS, Multi-Language/No Client Pack/Std Temp/FCC
alt
CN75AN5KC00A6101
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/Android 6 GMS, Multi-Language/No Client Pack/Std Temp/ETSI & World Wide
alt
CN75AN5KC00A6110
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/Android 6 GMS, Multi-Language/No Client Pack/Std Temp/NI Certified/FCC
alt
CN75AN5KC00W1100
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/WEH6.5, English/No Client Pack/Std Temp/FCC
alt
CN75AN5KC00W1110
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/WEH6.5, English/No Client Pack/Std Temp/NI Certified/FCC
alt
CN75AN5KCF2A6100
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/GSM & CDMA/GPS/Android 6 GMS, Multi-Language/No Client Pack/Std Temp/FCC
alt
CN75AN5KCF2A6110
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/GSM & CDMA/GPS/Android 6 GMS, Multi-Language/No Client Pack/Std Temp/NI Certified/FCC
alt
CN75AN5KCF2W6100
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/GSM & CDMA/GPS/WEH6.5, English/No Client Pack/Std Temp/FCC
alt
CN75AN5KCF2W6110
CN75/Numeric/EA30 Imager/Camera/802.11abgn/Bluetooth/GSM & CDMA/GPS/WEH6.5, English/No Client Pack/Std Temp/NI Certified/FCC
alt
CN75AN5KCF2W7101
CN75 Handheld Computer GSM, GPS, Multi-Language, ETSI & World Wide