/content/sps/us/en/search-results.html

Handheld Computers

CN80 Handheld Computer

CN80 Handheld-Computer

Overview

Whether you are transitioning to touchscreen capabilities or you are key-dependent due to the nature of your business, the Honeywell Dolphin™ CN80 handheld computer can help you improve the speed and accuracy of operations while positioning you for the future. This rugged Android™ compatible handheld computer features full-touch capabilities plus real keys for fast data entry at high transaction rates even in severe settings. The Dolphin CN80 is also an Android Enterprise Recommended device, meaning it is rugged, built to deploy easily in the field, and built to stay up to date over a long-life span.

  • The Mobility Edge hardware platform and enterprise lifecycle tools drive an integrated, repeatable, scalable approach for accelerated and secure development, deployment, performance management, and lifecycle management.
  • Built on the Mobility Edge platform, the CN80G has received a prestigious STIG (Security Technical Implementation Guide) designation from the Defense Information Systems Agency (DISA) for its security capabilities. This recognition from DISA and the U.S. Department of Defense acknowledges the advanced security applications and tools the CN80G encompasses, ensuring your data is kept safe and secure throughout the life of the device.
  • The large touchscreen with a 23-key numeric or 40-key QWERTY keypad supports both legacy key-centric applications and newer touch applications. Keypads allow input in extremely harsh environments and optimize efficiency in all environments.
  • Enhanced 1D/2D scanning/data capture with read ranges of 0.15 m to 15.2 m (6 in to 50 ft) typically required in today’s warehouses. Optional scan handle for flexibility to switch between handheld and pistol grip operations.
  • Ultra-rugged construction withstands 3.0 m (10 ft) drops to concrete and 2,000 1.0 m (3.3 ft) tumbles. IP65/IP67 ratings against dust/ water spray. Cold storage and non-incendive options support operation where other products can’t be used.
  • The CN80 device provides future-proof investment protection with support for five Android generations, starting with Android 8 (O). Security updates are also available for up to two years past the last Google patch through Honeywell Sentinel.

Logistics, warehouse, and field mobility organizations alike are transitioning to devices built on Android and from keypad-centric devices to full touchscreen. But many legacy applications have not yet been updated for this new touch-centric world and for many use cases, keys remain essential for data capture. Fortunately, there is one ultra-rugged mobile computer that helps bridge the gap. The Dolphin CN80 device offers both a large 4.2-inch vivid color touchscreen and a choice of numeric or QWERTY keypads, allowing users to pick the best input method for their environment today, and be ready for the touch-centric applications of the future. Built on the Honeywell Mobility Edge platform, the Dolphin CN80 offers an integrated, repeatable, and scalable approach based on a common hardware and software platform unleashing customers from constraints faced today around integration and inflexible technologies without sacrificing enterprise security, reliability, performance, or management features. Juggling multiple devices across the enterprise introduces time- and cost-intensive complexities for Enterprise IT to manage and maintain. The Mobility Edge platform enables customers to accelerate provisioning, certification, and deployment across the enterprise. The Dolphin CN80 device offers an extended product lifecycle across five versions of Android, to maximize return on customer investment and provide a lower overall TCO. The device’s advanced enterprise lifecycle tools also simplify frequently repeated tasks such as software updates, training new employees, and managing spare pools. Plus, the ultra-rugged Dolphin CN80 features fast data processing and 1D/2D scanning, advanced network connectivity, and advanced battery life lasting twice as long as previous generations to keep your workers connected and productive throughout multiple shifts.

Specifications

Features

  • Housing Grade
    • Standard
  • Features
    • Future-Proof
    • Rugged
  • Application
    • Distribution
    • Field Service
    • Transportation & Logistics

Software & Firmware

  • Operating System
    • Android 8

Memory & Data

  • Memory
    • 32 GB Flash/3 GB RAM
    • 32 GB Flash/4 GB RAM

Hardware

  • Processor
    • 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Display Size
    • 10.67 cm
    • 4.2 in
  • Display Resolution
    • 854 x 480

Environmental

  • Operating temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C
  • Operating Humidity
    • 0 - 95 %

Standards & Approvals

  • Tumble Specifications
    • Exceeds 2000 1.0 m (3.3 ft) tumbles
  • Drop Specifications
    • 3 m (10 ft) to concrete at room temp, 1.8 m (6 ft) to concrete across temperature range, 1.6 m (5 ft) to concrete down to -30 ºC (-22 °F)

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Others

  • Keyboard
    • Numeric
    • QWERTY
  • Camera Position
    • Rear only
  • Scan Range
    • Long Range
    • Standard Range
  • Operating System Type
    • Android
  • Platform
    • Mobility Edge
  • Durability
    • Ultra-Rugged 2.4 m (8 ft)
  • Network
    • WLAN
    • WLAN/WWAN

Features

  • Housing Grade
    • Standard
  • Features
    • Future-Proof
    • Rugged
  • Application
    • Distribution
    • Field Service
    • Transportation & Logistics

Software & Firmware

  • Operating System
    • Android 8

Memory & Data

  • Memory
    • 32 GB Flash/3 GB RAM
    • 32 GB Flash/4 GB RAM

Hardware

  • Processor
    • 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Display Size
    • 10.67 cm
    • 4.2 in
  • Display Resolution
    • 854 x 480

Environmental

  • Operating temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C
  • Operating Humidity
    • 0 - 95 %

Standards & Approvals

  • Tumble Specifications
    • Exceeds 2000 1.0 m (3.3 ft) tumbles
  • Drop Specifications
    • 3 m (10 ft) to concrete at room temp, 1.8 m (6 ft) to concrete across temperature range, 1.6 m (5 ft) to concrete down to -30 ºC (-22 °F)

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Others

  • Keyboard
    • Numeric
    • QWERTY
  • Camera Position
    • Rear only
  • Scan Range
    • Long Range
    • Standard Range
  • Operating System Type
    • Android
  • Platform
    • Mobility Edge
  • Durability
    • Ultra-Rugged 2.4 m (8 ft)
  • Network
    • WLAN
    • WLAN/WWAN
  • Housing Grade : Standard
  • Features : Future-Proof|Rugged
  • Application : Distribution|Field Service|Transportation & Logistics
  • Operating System : Android 8
  • Memory : 32 GB Flash/3 GB RAM|32 GB Flash/4 GB RAM
  • Processor : 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Display Size : 10.67 cm|4.2 in
  • Display Resolution : 854 x 480
  • Operating temperature : - 20 - 50 °C|- 4 - 122 °F
  • Storage Temperature Range : - 22 - 158 °F|- 30 - 70 °C
  • Operating Humidity : 0 - 95 %
  • Tumble Specifications : Exceeds 2000 1.0 m (3.3 ft) tumbles
  • Drop Specifications : 3 m (10 ft) to concrete at room temp, 1.8 m (6 ft) to concrete across temperature range, 1.6 m (5 ft) to concrete down to -30 ºC (-22 °F)
  • Warranty Duration : 1 yr
  • Brand : Honeywell
  • Keyboard : Numeric|QWERTY
  • Camera Position : Rear only
  • Scan Range : Long Range|Standard Range
  • Operating System Type : Android
  • Platform : Mobility Edge
  • Durability : Ultra-Rugged 2.4 m (8 ft)
  • Network : WLAN|WLAN/WWAN
Data Sheet
Name
Description
File Size
Date
Size
CN80 Datasheet
application/pdf 164.15 KB
8/28/2021
164.15 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
Quick Start Guide: CN80 Series - Arabic (CN80-A-AR-QS-01 Rev B)
application/pdf 2.57 MB
6/26/2023
2.57 MB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
User Guide: CN80 Series Mobile Computer - English (CN80-A-EN-UG-01 Rev G)
application/pdf 5.49 MB
11/25/2022
5.49 MB
CX80 Vehicle Power Adapter Quick Start Guide
application/pdf 176.75 KB
7/14/2021
176.75 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
CX80 Vehicle Dock Quick Start Guide
application/pdf 262.92 KB
7/14/2021
262.92 KB
Quick Start Guide: CN80 Series - English (CN80-A-EN-QS-01 Rev D)
application/pdf 2.49 MB
6/26/2023
2.49 MB
CX80 Snap-On Quick Start Guide
application/pdf 185.62 KB
7/14/2021
185.62 KB
CX80 Quad Battery Charger Quick Start Guide
application/pdf 207.23 KB
7/14/2021
207.23 KB
CX80 Home Base Quick Start Guide
application/pdf 224.54 KB
7/14/2021
224.54 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
CX80 Non-Dockable Scan Handle Quick Start Guide
application/pdf 241.53 KB
7/14/2021
241.53 KB
CX80 ChargeBase and NetBase Quick Start Guide
application/pdf 246.34 KB
7/14/2021
246.34 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: CN80G/CX80/CX85 Bases, Quad Battery Charger, and Snap-On Adapters (CX80-BC-ML-RS-01 Rev A)
application/pdf 1.05 MB
12/2/2022
1.05 MB
Dolphin CN80NI/CN80G Mobile Computer Regulatory Sheet (CN80NI-ML-RS-01 Rev G
application/pdf 1.13 MB
10/1/2021
1.13 MB
Dolphin CN80NI/CN80G Mobile Computer Quick Start Guide (CN80NI-A7-EN-QS-01 Rev F)
application/pdf 2.33 MB
9/25/2021
2.33 MB
Regulatory Sheet: CX80 Vehicle Dock (CX80-VD-ML-RS-01 Rev A)
application/pdf 1.73 MB
12/2/2022
1.73 MB
Regulatory Sheet: CN80 Mobile Computer (CN80-ML-RS-03 Rev A)
application/pdf 1.72 MB
11/3/2022
1.72 MB
Regulatory Sheet: CN80G/CX80/CX85 Bases, Quad Battery Charger, and Snap-On Adapters (CX80-BC-ML-RS-01 Rev A)
application/pdf 1.05 MB
12/2/2022
1.05 MB
Battery Pack Information: Model CW-BAT (CW-BAT-ML-IN-01 Rev D)
application/pdf 502.55 KB
4/5/2022
502.55 KB
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
application/pdf 92.72 KB
6/22/2023
92.72 KB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
CN80 and CN80G Mobile Computer Accessories Guide
application/pdf 1.16 MB
11/3/2021
1.16 MB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Name
Description
File Size
Date
Size
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
Quick Start Guide: CN80 Series - Arabic (CN80-A-AR-QS-01 Rev B)
application/pdf 2.57 MB
6/26/2023
2.57 MB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
Regulatory Sheet: CN80G/CX80/CX85 Bases, Quad Battery Charger, and Snap-On Adapters (CX80-BC-ML-RS-01 Rev A)
application/pdf 1.05 MB
12/2/2022
1.05 MB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
Dolphin CN80NI/CN80G Mobile Computer Regulatory Sheet (CN80NI-ML-RS-01 Rev G
application/pdf 1.13 MB
10/1/2021
1.13 MB
User Guide: CN80 Series Mobile Computer - English (CN80-A-EN-UG-01 Rev G)
application/pdf 5.49 MB
11/25/2022
5.49 MB
CX80 Vehicle Power Adapter Quick Start Guide
application/pdf 176.75 KB
7/14/2021
176.75 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
Dolphin CN80NI/CN80G Mobile Computer Quick Start Guide (CN80NI-A7-EN-QS-01 Rev F)
application/pdf 2.33 MB
9/25/2021
2.33 MB
Regulatory Sheet: CX80 Vehicle Dock (CX80-VD-ML-RS-01 Rev A)
application/pdf 1.73 MB
12/2/2022
1.73 MB
Regulatory Sheet: CN80 Mobile Computer (CN80-ML-RS-03 Rev A)
application/pdf 1.72 MB
11/3/2022
1.72 MB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
CX80 Vehicle Dock Quick Start Guide
application/pdf 262.92 KB
7/14/2021
262.92 KB
CN80 Datasheet
application/pdf 164.15 KB
8/28/2021
164.15 KB
Quick Start Guide: CN80 Series - English (CN80-A-EN-QS-01 Rev D)
application/pdf 2.49 MB
6/26/2023
2.49 MB
CX80 Snap-On Quick Start Guide
application/pdf 185.62 KB
7/14/2021
185.62 KB
CX80 Quad Battery Charger Quick Start Guide
application/pdf 207.23 KB
7/14/2021
207.23 KB
CX80 Home Base Quick Start Guide
application/pdf 224.54 KB
7/14/2021
224.54 KB
Regulatory Sheet: CN80G/CX80/CX85 Bases, Quad Battery Charger, and Snap-On Adapters (CX80-BC-ML-RS-01 Rev A)
application/pdf 1.05 MB
12/2/2022
1.05 MB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
Battery Pack Information: Model CW-BAT (CW-BAT-ML-IN-01 Rev D)
application/pdf 502.55 KB
4/5/2022
502.55 KB
CN80 and CN80G Mobile Computer Accessories Guide
application/pdf 1.16 MB
11/3/2021
1.16 MB
CX80 Non-Dockable Scan Handle Quick Start Guide
application/pdf 241.53 KB
7/14/2021
241.53 KB
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
application/pdf 92.72 KB
6/22/2023
92.72 KB
CX80 ChargeBase and NetBase Quick Start Guide
application/pdf 246.34 KB
7/14/2021
246.34 KB
Name
Description
File Size
Date
Size
CN80 Datasheet
164.15 KB
8/28/2021
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
733.07 KB
1/23/2024
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
Quick Start Guide: CN80 Series - Arabic (CN80-A-AR-QS-01 Rev B)
2.57 MB
6/26/2023
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
653.42 KB
1/4/2023
User Guide: CN80 Series Mobile Computer - English (CN80-A-EN-UG-01 Rev G)
5.49 MB
11/25/2022
CX80 Vehicle Power Adapter Quick Start Guide
176.75 KB
7/14/2021
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
181.21 KB
12/19/2023
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
CX80 Vehicle Dock Quick Start Guide
262.92 KB
7/14/2021
Quick Start Guide: CN80 Series - English (CN80-A-EN-QS-01 Rev D)
2.49 MB
6/26/2023
CX80 Snap-On Quick Start Guide
185.62 KB
7/14/2021
CX80 Quad Battery Charger Quick Start Guide
207.23 KB
7/14/2021
CX80 Home Base Quick Start Guide
224.54 KB
7/14/2021
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
CX80 Non-Dockable Scan Handle Quick Start Guide
241.53 KB
7/14/2021
CX80 ChargeBase and NetBase Quick Start Guide
246.34 KB
7/14/2021
Regulatory Sheet: CN80G/CX80/CX85 Bases, Quad Battery Charger, and Snap-On Adapters (CX80-BC-ML-RS-01 Rev A)
1.05 MB
12/2/2022
Dolphin CN80NI/CN80G Mobile Computer Regulatory Sheet (CN80NI-ML-RS-01 Rev G
1.13 MB
10/1/2021
Dolphin CN80NI/CN80G Mobile Computer Quick Start Guide (CN80NI-A7-EN-QS-01 Rev F)
2.33 MB
9/25/2021
Regulatory Sheet: CX80 Vehicle Dock (CX80-VD-ML-RS-01 Rev A)
1.73 MB
12/2/2022
Regulatory Sheet: CN80 Mobile Computer (CN80-ML-RS-03 Rev A)
1.72 MB
11/3/2022
Regulatory Sheet: CN80G/CX80/CX85 Bases, Quad Battery Charger, and Snap-On Adapters (CX80-BC-ML-RS-01 Rev A)
1.05 MB
12/2/2022
Battery Pack Information: Model CW-BAT (CW-BAT-ML-IN-01 Rev D)
502.55 KB
4/5/2022
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
92.72 KB
6/22/2023
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
CN80 and CN80G Mobile Computer Accessories Guide
1.16 MB
11/3/2021
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
70.58 KB
12/19/2023
Product Number
Image
SKU
Description
alt
CN80-L0N-1EC120F
CN80 / 3GB / 32GB / Numeric / 6603ER Extended Range Imager / Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Std Temp / FCC
alt
CN80-L0N-1EN122F
CN80 / 3GB / 32GB / Numeric / 6603ER Extended Range Imager / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Cold Storage / FCC
alt
CN80-L0N-1MC120F
CN80 / 3GB / 32GB / Numeric / EX20 Near Far Imager / Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Std Temp / FCC
alt
CN80-L0N-1MN122F
CN80 / 3GB / 32GB,Numeric / EX20 Near Far Imager / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Cold Storage / FCC
alt
CN80-L0N-2EC120F
CN80 / 3GB / 32GB / QWERTY / 6603ER Extended Range Imager / Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Std Temp / FCC
alt
CN80-L0N-2EN122F
CN80 / 3GB / 32GB / QWERTY / 6603ER Extended Range Imager / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Cold Storage / FCC
alt
CN80-L0N-2HC120F
CN80 / 3GB / 32GB / QWERTY / 6603 Imager with DPM / Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Std Temp / FCC
alt
CN80-L0N-2MC120F
CN80 / 3GB / 32GB / QWERTY / EX20 Near Far Imager / Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Std Temp / FCC
alt
CN80-L0N-2MN122F
CN80 / 3GB / 32GB / QWERTY / EX20 Near Far Imager / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Cold Storage / FCC
alt
CN80-L1N-1EC110F
CN80 / 3GB / 32GB / Numeric / 6603ER Extended Range Imager / Camera / 802.11abgn / WWAN / Bluetooth / Android GMS / Software Client Pack / Std Temp / FCC
Image
SKU
Description
alt
CN80-L0N-1EC120F
CN80 / 3GB / 32GB / Numeric / 6603ER Extended Range Imager / Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Std Temp / FCC
alt
CN80-L0N-1EN122F
CN80 / 3GB / 32GB / Numeric / 6603ER Extended Range Imager / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Cold Storage / FCC
alt
CN80-L0N-1MC120F
CN80 / 3GB / 32GB / Numeric / EX20 Near Far Imager / Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Std Temp / FCC
alt
CN80-L0N-1MN122F
CN80 / 3GB / 32GB,Numeric / EX20 Near Far Imager / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Cold Storage / FCC
alt
CN80-L0N-2EC120F
CN80 / 3GB / 32GB / QWERTY / 6603ER Extended Range Imager / Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Std Temp / FCC
alt
CN80-L0N-2EN122F
CN80 / 3GB / 32GB / QWERTY / 6603ER Extended Range Imager / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Cold Storage / FCC
alt
CN80-L0N-2HC120F
CN80 / 3GB / 32GB / QWERTY / 6603 Imager with DPM / Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Std Temp / FCC
alt
CN80-L0N-2MC120F
CN80 / 3GB / 32GB / QWERTY / EX20 Near Far Imager / Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Std Temp / FCC
alt
CN80-L0N-2MN122F
CN80 / 3GB / 32GB / QWERTY / EX20 Near Far Imager / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android GMS / Software Client Pack / Cold Storage / FCC
alt
CN80-L1N-1EC110F
CN80 / 3GB / 32GB / Numeric / 6603ER Extended Range Imager / Camera / 802.11abgn / WWAN / Bluetooth / Android GMS / Software Client Pack / Std Temp / FCC

Trade-In your old devices today and immediately get rewarded with a FREE extra year of service and FREE disposition of your old hardware!