/content/sps/us/en/search-results.html

Handheld Computers

CN80G Handheld Computer

CN80G Ultra-Rugged Mobile

Overview

Honeywell CN80G ultra-rugged mobile computer is a no-compromise platform for logistics, warehouse, and field mobility solutions used by United States government agencies, government contractors, and businesses working with federal agencies. The CN80G is listed on the DoD Approved Products List (or APL).

The CN80G device features iron-clad security, including certification for FIPS 140-2 Level 1 and DOD’s STIG certification. The CN80G has received a prestigious STIG (Security Technical Implementation Guide) designation from the Defense Information Systems Agency (DISA) for its security capabilities. This recognition from DISA and the U.S. Department of Defense acknowledges the advanced security applications and tools the CN80G encompasses, maximizing safety and security of your data throughout the life of the device.

While Honeywell's STIG certification is an essential milestone for working with the DoD, it also provides assurances to our world-wide customer base that Honeywell Mobility Edge™ platform devices can stand up to the strictest of Cybersecurity standards. Users in healthcare and finance can take advantage of the high security benchmark set by this device to protect sensitive patient and customer data. The CN80G device is offered with an attachable and dockable common access card reader, or personal identity verifier (PIV), and a full suite of accessories sourced from Trade Agreements Act (TAA) countries to secure the integrity of user data.

Government logistics, warehouse, and field mobility organizations alike are transitioning to devices built on Android™ and from keypad-centric devices to full touchscreen. But many legacy applications have not yet been updated for this new touch-centric world and for many use cases, keys remain essential for data capture. Fortunately, CN80G device offers both a large 4.2-inch vivid color touchscreen and a choice of numeric or QWERTY keypads, allowing users to pick the best input method for their environment today, and be ready for the touch-centric applications of the future.

The CN80G is built on Mobility Edge platform. This enables customers to accelerate provisioning, certification, and deployment across the enterprise. The CN80G device offers an extended product lifecycle across five versions of Android, to maximize return on customer investment and provide a lower overall TCO. The device’s advanced enterprise lifecycle tools also simplify frequently repeated tasks such as software updates, training new employees, and managing spare pools. Plus, the ultra-rugged CN80G features fast data processing and 1D/2D scanning, advanced network connectivity, and advanced battery life lasting twice as long as previous generations to keep your workers connected and productive throughout multiple shifts.

  • The Mobility Edge hardware platform and enterprise lifecycle tools drive an integrated, repeatable, scalable approach for accelerated and secure development, deployment, performance management, and lifecycle management.
  • The large touchscreen with a 23-key numeric or 40-key QWERTY keypad supports both legacy key-centric applications and newer touch applications.
  • Keypads allow input in extremely harsh environments and optimize efficiency in all environments.
  • Enhanced 1D/2D scanning/data capture with read ranges of 0.15 m to 15.2 m (6 in to 50 ft) typically required in today’s warehouses.
  • Ultra-rugged construction withstands 3-meter (10-feet) drops to concrete and 2,000 1-meter (3.3-feet) tumbles. IP65/IP67 ratings against dust / water spray.
Specifications

Features

  • Features
    • Future-Proof
    • Iron-Clad Security
    • Ultra-Rugged
  • Housing Grade
    • Standard
  • Camera
    • Yes
  • Application
    • Distribution
    • Field Service
    • Transportation & Logistics

Software & Firmware

  • Operating System
    • Android 9

Memory & Data

  • Memory
    • 32 GB Flash/4 GB RAM

Hardware

  • Processor
    • 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Display Size
    • 10.67 cm
    • 4.2 in
  • Display Resolution
    • 854 x 480

Environmental

  • Operating temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Operating Humidity
    • 0 - 95 %
  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C

Standards & Approvals

  • Tumble Specifications
    • Exceeds 2000 1.0 m (3.3 ft) tumbles
  • Drop Specifications
    • 3 m (10 ft) to concrete at room temp, 1.8 m (6 ft) to concrete across temperature range, 1.6 m (5 ft) to concrete down to -30 ºC (-22 °F)

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Features

  • Features
    • Future-Proof
    • Iron-Clad Security
    • Ultra-Rugged
  • Housing Grade
    • Standard
  • Camera
    • Yes
  • Application
    • Distribution
    • Field Service
    • Transportation & Logistics

Software & Firmware

  • Operating System
    • Android 9

Memory & Data

  • Memory
    • 32 GB Flash/4 GB RAM

Hardware

  • Processor
    • 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Display Size
    • 10.67 cm
    • 4.2 in
  • Display Resolution
    • 854 x 480

Environmental

  • Operating temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Operating Humidity
    • 0 - 95 %
  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C

Standards & Approvals

  • Tumble Specifications
    • Exceeds 2000 1.0 m (3.3 ft) tumbles
  • Drop Specifications
    • 3 m (10 ft) to concrete at room temp, 1.8 m (6 ft) to concrete across temperature range, 1.6 m (5 ft) to concrete down to -30 ºC (-22 °F)

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell
  • Features : Future-Proof|Iron-Clad Security|Ultra-Rugged
  • Housing Grade : Standard
  • Camera : Yes
  • Application : Distribution|Field Service|Transportation & Logistics
  • Operating System : Android 9
  • Memory : 32 GB Flash/4 GB RAM
  • Processor : 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Display Size : 10.67 cm|4.2 in
  • Display Resolution : 854 x 480
  • Operating temperature : - 20 - 50 °C|- 4 - 122 °F
  • Operating Humidity : 0 - 95 %
  • Storage Temperature Range : - 22 - 158 °F|- 30 - 70 °C
  • Tumble Specifications : Exceeds 2000 1.0 m (3.3 ft) tumbles
  • Drop Specifications : 3 m (10 ft) to concrete at room temp, 1.8 m (6 ft) to concrete across temperature range, 1.6 m (5 ft) to concrete down to -30 ºC (-22 °F)
  • Warranty Duration : 1 yr
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
CN80G Handheld Computer Data Sheet
application/pdf 166.37 KB
10/14/2021
166.37 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: CN80G Series Mobile Computer (CN80G-A-EN-UG-01 Rev D)
application/pdf 5.77 MB
9/1/2022
5.77 MB
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
application/pdf 42.17 KB
4/12/2024
42.17 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
Dolphin CN80G CAC Reader Quick Start Guide (CN80G-CAC-EN-QS-01 Rev A)
application/pdf 385.12 KB
10/14/2021
385.12 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: CN80G/CX80/CX85 Bases, Quad Battery Charger, and Snap-On Adapters (CX80-BC-ML-RS-01 Rev A)
application/pdf 1.05 MB
12/2/2022
1.05 MB
Dolphin CN80NI/CN80G Mobile Computer Regulatory Sheet (CN80NI-ML-RS-01 Rev G
application/pdf 1.13 MB
10/1/2021
1.13 MB
Dolphin CN80NI/CN80G Mobile Computer Quick Start Guide (CN80NI-A7-EN-QS-01 Rev F)
application/pdf 2.33 MB
9/25/2021
2.33 MB
Regulatory Sheet: Dolphin CN80G CAC Reader (CN80G-CAC-ML-RS-02 Rev A)
application/pdf 551.96 KB
12/15/2022
551.96 KB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
CN80 and CN80G Mobile Computer Accessories Guide
application/pdf 1.16 MB
11/3/2021
1.16 MB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Name
Description
File Size
Date
Size
User Guide: CN80G Series Mobile Computer (CN80G-A-EN-UG-01 Rev D)
application/pdf 5.77 MB
9/1/2022
5.77 MB
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
application/pdf 42.17 KB
4/12/2024
42.17 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
CN80G Handheld Computer Data Sheet
application/pdf 166.37 KB
10/14/2021
166.37 KB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
Regulatory Sheet: CN80G/CX80/CX85 Bases, Quad Battery Charger, and Snap-On Adapters (CX80-BC-ML-RS-01 Rev A)
application/pdf 1.05 MB
12/2/2022
1.05 MB
Dolphin CN80NI/CN80G Mobile Computer Regulatory Sheet (CN80NI-ML-RS-01 Rev G
application/pdf 1.13 MB
10/1/2021
1.13 MB
CN80 and CN80G Mobile Computer Accessories Guide
application/pdf 1.16 MB
11/3/2021
1.16 MB
Dolphin CN80NI/CN80G Mobile Computer Quick Start Guide (CN80NI-A7-EN-QS-01 Rev F)
application/pdf 2.33 MB
9/25/2021
2.33 MB
Dolphin CN80G CAC Reader Quick Start Guide (CN80G-CAC-EN-QS-01 Rev A)
application/pdf 385.12 KB
10/14/2021
385.12 KB
Regulatory Sheet: Dolphin CN80G CAC Reader (CN80G-CAC-ML-RS-02 Rev A)
application/pdf 551.96 KB
12/15/2022
551.96 KB
Name
Description
File Size
Date
Size
CN80G Handheld Computer Data Sheet
166.37 KB
10/14/2021
User Guide: CN80G Series Mobile Computer (CN80G-A-EN-UG-01 Rev D)
5.77 MB
9/1/2022
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
42.17 KB
4/12/2024
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
733.07 KB
1/23/2024
Dolphin CN80G CAC Reader Quick Start Guide (CN80G-CAC-EN-QS-01 Rev A)
385.12 KB
10/14/2021
Regulatory Sheet: CN80G/CX80/CX85 Bases, Quad Battery Charger, and Snap-On Adapters (CX80-BC-ML-RS-01 Rev A)
1.05 MB
12/2/2022
Dolphin CN80NI/CN80G Mobile Computer Regulatory Sheet (CN80NI-ML-RS-01 Rev G
1.13 MB
10/1/2021
Dolphin CN80NI/CN80G Mobile Computer Quick Start Guide (CN80NI-A7-EN-QS-01 Rev F)
2.33 MB
9/25/2021
Regulatory Sheet: Dolphin CN80G CAC Reader (CN80G-CAC-ML-RS-02 Rev A)
551.96 KB
12/15/2022
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
CN80 and CN80G Mobile Computer Accessories Guide
1.16 MB
11/3/2021
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
70.58 KB
12/19/2023
Product Number
Image
SKU
Description
alt
CN80G-L0N-5EN231F
CN80 / 4GB / 32GB / Numeric / 6603ER Extended Range Imager / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android non-GMS / Govt FIPS 140-2 / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-5EN241E
CN80G,4/32,NUM,663E,NoC,NoRa,AN,GB,NI,ET
alt
CN80G-L0N-5EN241F
CN80 / 4GB / 32GB / Numeric / 6603ER Extended Range Imager / No Camera / No Radios / Android non-GMS / Govt Batch / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-5HN231F
CN80 / 4GB / 32GB / Numeric / 6603 Imager with DPM / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android non-GMS / Govt FIPS 140-2 / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-5HN241F
CN80 / 4GB / 32GB / Numeric / 6603 Imager with DPM / No Camera / No Radios / Android non-GMS / Govt Batch / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-5MN231F
CN80 / 4GB / 32GB / Numeric / EX20 Near Far Imager / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android non-GMS / Govt FIPS 140-2 / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-5MN241F
CN80 / 4GB / 32GB / Numeric / EX20 Near Far Imager / No Camera / No Radios / Android non-GMS / Govt Batch / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-6EN231F
CN80 / 4GB / 32GB / QWERTY / 6603ER Extended Range Imager / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android non-GMS / Govt FIPS 140-2 / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-6EN241F
CN80 / 4GB / 32GB / QWERTY / 6603ER Extended Range Imager / No Camera / No Radios / Android non-GMS / Govt Batch / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-6HC231F
CN80 / 4GB / 32GB / QWERTY / 6603 Imager with DPM / Camera / 802.11abgn,ac / WLAN / Bluetooth / Android non-GMS / Govt FIPS 140-2 / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
Image
SKU
Description
alt
CN80G-L0N-5EN231F
CN80 / 4GB / 32GB / Numeric / 6603ER Extended Range Imager / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android non-GMS / Govt FIPS 140-2 / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-5EN241E
CN80G,4/32,NUM,663E,NoC,NoRa,AN,GB,NI,ET
alt
CN80G-L0N-5EN241F
CN80 / 4GB / 32GB / Numeric / 6603ER Extended Range Imager / No Camera / No Radios / Android non-GMS / Govt Batch / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-5HN231F
CN80 / 4GB / 32GB / Numeric / 6603 Imager with DPM / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android non-GMS / Govt FIPS 140-2 / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-5HN241F
CN80 / 4GB / 32GB / Numeric / 6603 Imager with DPM / No Camera / No Radios / Android non-GMS / Govt Batch / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-5MN231F
CN80 / 4GB / 32GB / Numeric / EX20 Near Far Imager / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android non-GMS / Govt FIPS 140-2 / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-5MN241F
CN80 / 4GB / 32GB / Numeric / EX20 Near Far Imager / No Camera / No Radios / Android non-GMS / Govt Batch / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-6EN231F
CN80 / 4GB / 32GB / QWERTY / 6603ER Extended Range Imager / No Camera / 802.11abgn,ac / WLAN / Bluetooth / Android non-GMS / Govt FIPS 140-2 / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-6EN241F
CN80 / 4GB / 32GB / QWERTY / 6603ER Extended Range Imager / No Camera / No Radios / Android non-GMS / Govt Batch / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)
alt
CN80G-L0N-6HC231F
CN80 / 4GB / 32GB / QWERTY / 6603 Imager with DPM / Camera / 802.11abgn,ac / WLAN / Bluetooth / Android non-GMS / Govt FIPS 140-2 / Non-Incendive / FCC (order battery CX80G-BAT-EXT-WRLS for each CN80G device)