Handheld Computers
CT30 XP HC Mobile Computer
Durable, Manageable. Healthcare Mobile Computer in an Elegant, Lightweight Package
For IT leaders challenged with satisfying these users without compromising enterprise manageability, lifecycle, durability or security, the CT30 XP HC is built on the Mobility Edge™ platform, a durable, stable and secure foundation for effective, long-lasting solutions.
The product leverages the latest processor and memory technology required by future high-performance software, while ensuring long-term Android compatibility – with guaranteed support from Android 11 to 13, and committed support for Android 14 and 15, subject to feasibility. Powerful Honeywell Operational Intelligence software uses data-driven insights to help prevent productivity-impacting issues in real time while reducing IT support costs to manage them.
The slim, lightweight CT30 XP HC slips easily into the pocket and is easy to use, hold and carry over a long shift, yet resists cumulative damage from long-term use. The CT30 XP HC can withstand multiple room-temperature drops to concrete from 1.5m (5ft) and 500 tumbles at 0.5m. Disinfectant-ready housings enable frequent cleaning with harsh disinfectants without cracking or fading durable plastic housings.
The premium CT30 XP HC feature set dovetails with the long lifecycle of the CT30 XP HC by ensuring performance and productivity over the life of the device. Support for Wi-Fi 6 in selected SKUs increases connection reliability, range and throughput in crowded conditions and provides a better experience in voice and video communications.
The snappy Honeywell 7th-Generation scan engine with patient-friendly LED illumination reduces user fatigue while scanning small labels used for identifying patients, samples and medicines and verifying therapies. The full high-definition display (2160 x 1080p) is easy on the eyes and supports modern high-definition software.
The PTT button and 8-megapixel front-facing camera enable effective and intuitive communications with teammates. The CT30 XP HC comes with an extensive selection of accessories including 1, 4 and 5-bay chargers based on the space-efficient, Universal Dock system that maximizes long-term return on investment (ROI) by enabling low-cost upgrades to future devices. The simple, but effective carrying clip keeps the device safe when not in use but easily accessible when needed.
Features
- Application
- Soft Goods Retail, General Merchandise and Healthcare
- Housing Grade
- Disinfectant Ready Housing
- For Use With
- Android
- Features
- Compatible with Universal Dock
- Camera
- 13-megapixel rear camera
- 8-megapixel front camera
Dimensions
- Overall Dimensions
- 154 mm x 76 mm x 12.6 mm (6.06 in x 2.99 in x 0.50 in)
Scanning Specifications
- Decode Capability
- 1D/2D Barcode Symbologies
Network
- WWAN Specifications
- AT&T FirstNet Compliant
- GSM: 850, 900, 1800, 1900 (Quad Bands)
- LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 66, 71
- UMTS/HSPA+ (3G): Bands 1, 2, 4, 5, 6, 8, 9, 19
- Up to 390 Mbps CAT13 LTE downlink and up to 75 Mbps CAT5 LTE uplink:
- WWAN Radio (ATT/VZW/SPRINT/TMO/NA/EU)
- RFID Specifications
- Integrated NFC reader, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F)
- WLAN Specifications
- All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
- All other configurations: IEEE 802.11 a/b/g/n/ac; All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
- CT30P-L0N, CT30P-L1N: Wi-Fi 5, IEEE 802.11 a/b/g/n/ac
- CT30P-X0N: Wi-Fi 6, IEEE 802.11 a/b/g/n/ac/ax and 2x2 MU-MIMO;
- GPS Specifications
- Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo and BeiDou
- Bluetooth Specifications
- V5.1 Bluetooth and BLE; 2nd BLE availble on all SKUs except CT30P-XXX-XXXXXNX . Bluetooth profiles includes HFP, PBAP, A2DP, AVRCP, OPP, SPP, GATT
Software & Firmware
- Operating System
- Each Android version guaranteed from Android 11 to at least 13, committed support for Android 14 and Android 15, pending feasibility
Hardware
- Scan Engine Model
- Honeywell N6700
- Display Size
- 13.97 cm (5.5 in)
- Processor
- Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
- Display Resolution
- Full High-Definition (2160 x 1080)
- Scan Engine Type
- LED aimer and illumination
Electrical
- Battery capacity
- 3400mAh
- Battery Types
- Replaceable between shifts; Warm-swappable
- Battery Type
- Li-Ion; smart battery with integrated diagnostics tools
Environmental
- Storage Temperature Range
- -30°C to 70°C (-22°F to 158°F)
- Operating temperature
- -10°C to 50°C (14°F to 122°F)
- Operating Humidity
- 5% to 95% (non-condensing)
Standards & Approvals
- Tumble Specifications
- Exceeds 500 0.5 m (1.64 ft) tumbles per IEC 60068-2-32 specification
- Protection Ratings
- IP67
- Drop Specifications
- 1.2 m (4 ft) to concrete at through operating temperature per MIL-STD 810H; 1.5m (5ft ) to concret at room temperature per MIL-STD 810H.
Service Terms
- Warranty Duration
- One-year factory warranty
ERP
- Brand
- Honeywell
Others
- Operating System Type
- Android
- Camera Position
- Rear and Front
- Platform
- Mobility Edge
- Keyboard
- Full Touch Screen Device
Features
- Application
- Soft Goods Retail, General Merchandise and Healthcare
- Housing Grade
- Disinfectant Ready Housing
- For Use With
- Android
- Features
- Compatible with Universal Dock
- Camera
- 13-megapixel rear camera
- 8-megapixel front camera
Dimensions
- Overall Dimensions
- 154 mm x 76 mm x 12.6 mm (6.06 in x 2.99 in x 0.50 in)
Scanning Specifications
- Decode Capability
- 1D/2D Barcode Symbologies
Network
- WWAN Specifications
- AT&T FirstNet Compliant
- GSM: 850, 900, 1800, 1900 (Quad Bands)
- LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 66, 71
- UMTS/HSPA+ (3G): Bands 1, 2, 4, 5, 6, 8, 9, 19
- Up to 390 Mbps CAT13 LTE downlink and up to 75 Mbps CAT5 LTE uplink:
- WWAN Radio (ATT/VZW/SPRINT/TMO/NA/EU)
- RFID Specifications
- Integrated NFC reader, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F)
- WLAN Specifications
- All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
- All other configurations: IEEE 802.11 a/b/g/n/ac; All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
- CT30P-L0N, CT30P-L1N: Wi-Fi 5, IEEE 802.11 a/b/g/n/ac
- CT30P-X0N: Wi-Fi 6, IEEE 802.11 a/b/g/n/ac/ax and 2x2 MU-MIMO;
- GPS Specifications
- Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo and BeiDou
- Bluetooth Specifications
- V5.1 Bluetooth and BLE; 2nd BLE availble on all SKUs except CT30P-XXX-XXXXXNX . Bluetooth profiles includes HFP, PBAP, A2DP, AVRCP, OPP, SPP, GATT
Software & Firmware
- Operating System
- Each Android version guaranteed from Android 11 to at least 13, committed support for Android 14 and Android 15, pending feasibility
Hardware
- Scan Engine Model
- Honeywell N6700
- Display Size
- 13.97 cm (5.5 in)
- Processor
- Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
- Display Resolution
- Full High-Definition (2160 x 1080)
- Scan Engine Type
- LED aimer and illumination
Electrical
- Battery capacity
- 3400mAh
- Battery Types
- Replaceable between shifts; Warm-swappable
- Battery Type
- Li-Ion; smart battery with integrated diagnostics tools
Environmental
- Storage Temperature Range
- -30°C to 70°C (-22°F to 158°F)
- Operating temperature
- -10°C to 50°C (14°F to 122°F)
- Operating Humidity
- 5% to 95% (non-condensing)
Standards & Approvals
- Tumble Specifications
- Exceeds 500 0.5 m (1.64 ft) tumbles per IEC 60068-2-32 specification
- Protection Ratings
- IP67
- Drop Specifications
- 1.2 m (4 ft) to concrete at through operating temperature per MIL-STD 810H; 1.5m (5ft ) to concret at room temperature per MIL-STD 810H.
Service Terms
- Warranty Duration
- One-year factory warranty
ERP
- Brand
- Honeywell
Others
- Operating System Type
- Android
- Camera Position
- Rear and Front
- Platform
- Mobility Edge
- Keyboard
- Full Touch Screen Device
- Application : Soft Goods Retail, General Merchandise and Healthcare
- Housing Grade : Disinfectant Ready Housing
- For Use With : Android
- Features : Compatible with Universal Dock
- Camera : 13-megapixel rear camera|8-megapixel front camera
- Overall Dimensions : 154 mm x 76 mm x 12.6 mm (6.06 in x 2.99 in x 0.50 in)
- Decode Capability : 1D/2D Barcode Symbologies
- WWAN Specifications : AT&T FirstNet Compliant|GSM: 850, 900, 1800, 1900 (Quad Bands)|LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 66, 71|UMTS/HSPA+ (3G): Bands 1, 2, 4, 5, 6, 8, 9, 19|Up to 390 Mbps CAT13 LTE downlink and up to 75 Mbps CAT5 LTE uplink:|WWAN Radio (ATT/VZW/SPRINT/TMO/NA/EU)
- RFID Specifications : Integrated NFC reader, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F)
- WLAN Specifications : All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc|All other configurations: IEEE 802.11 a/b/g/n/ac; All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc|CT30P-L0N, CT30P-L1N: Wi-Fi 5, IEEE 802.11 a/b/g/n/ac|CT30P-X0N: Wi-Fi 6, IEEE 802.11 a/b/g/n/ac/ax and 2x2 MU-MIMO;
- GPS Specifications : Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo and BeiDou
- Bluetooth Specifications : V5.1 Bluetooth and BLE; 2nd BLE availble on all SKUs except CT30P-XXX-XXXXXNX . Bluetooth profiles includes HFP, PBAP, A2DP, AVRCP, OPP, SPP, GATT
- Operating System : Each Android version guaranteed from Android 11 to at least 13, committed support for Android 14 and Android 15, pending feasibility
- Scan Engine Model : Honeywell N6700
- Display Size : 13.97 cm (5.5 in)
- Processor : Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
- Display Resolution : Full High-Definition (2160 x 1080)
- Scan Engine Type : LED aimer and illumination
- Battery capacity : 3400mAh
- Battery Types : Replaceable between shifts; Warm-swappable
- Battery Type : Li-Ion; smart battery with integrated diagnostics tools
- Storage Temperature Range : -30°C to 70°C (-22°F to 158°F)
- Operating temperature : -10°C to 50°C (14°F to 122°F)
- Operating Humidity : 5% to 95% (non-condensing)
- Tumble Specifications : Exceeds 500 0.5 m (1.64 ft) tumbles per IEC 60068-2-32 specification
- Protection Ratings : IP67
- Drop Specifications : 1.2 m (4 ft) to concrete at through operating temperature per MIL-STD 810H; 1.5m (5ft ) to concret at room temperature per MIL-STD 810H.
- Warranty Duration : One-year factory warranty
- Brand : Honeywell
- Operating System Type : Android
- Camera Position : Rear and Front
- Platform : Mobility Edge
- Keyboard : Full Touch Screen Device