/content/sps/us/en/search-results.html

Handheld Computers

ScanPal EDA60K Handheld Computer

ScanPal EDA60K Handheld Computer

Overview

The latest addition to Honeywell’s ScanPal™ family of products, the ScanPal EDA60K mobile computer, built on Android™, offers the perfect combination of features to speed data input and increase productivity for retail inventory management, light warehouse management, and e-commerce logistics workflows.

  • The Honeywell Enterprise Client Pack (Honeywell Enterprise Terminal Emulator, Browser, and Launcher) comes preloaded, saving companies from having to download and install a separate WMS. Choose from a pre-licensed SKU or a 60-day trial version.
  • Supports both touchscreen and physical keypad input. The multi-touch 10.2 cm (4 in) screen ensures maximum access to coworkers and business systems, while the 30-key numeric keypad eases data input–intensive tasks.
  • Dual-band Wi-Fi 802.11 a/b/g/n/ac support ensures a robust, high-speed network connection for mobile workers inside four walls that need real-time visibility to business-critical information.
  • A sleek, modern, and ergonomic design coupled with enterprise-grade ruggedness. Built tough to withstand 1.5 m (5 ft) drops to concrete and 1,000 (0.5 m) tumbles; best-in-class IP64 seal rating against dust and water spray.
  • A powerful, future-ready platform with a Qualcomm® 8917 1.4 GHz quad-core processor and the Android 7.1 (Nougat) operating system for smooth multi-tasking and quick access to applications.

The ScanPal™ EDA60K mobile computer is Honeywell’s new light industry handheld device featuring a highly adaptable design. From the well-received Android™ operating system and dual-band Wi-Fi connection to robust storage capabilities and advanced data entry options, the ScanPal EDA60K device is ideal for frontline workers in retail inventory management, distribution centers, and e-commerce logistics.The ScanPal EDA60K device features an ergonomic 30-key numeric physical keyboard, as well as flexible 1D and 2D scan engine options – making it well-suited for picking, packing, putaway, and other workflows that require fast standard-range scanning and frequent keypad data input. But it also has an easy-to-use modern touchscreen for intuitive, simplified access to the Android system and essential business applications.The ScanPal EDA60K mobile computer features a rugged yet ergonomic design that minimizes downtime and helps improve productivity for mobile workers. It can withstand multiple 1.5 meter (5 ft) drops to concrete and 1,000 (0.5 m) tumbles, and features IP64 seal rating protection against dust and water spray. It also delivers industry-leading battery life that will last through a full shift and beyond – minimizing the time and expense incurred when batteries need to be charged or replaced.The ScanPal EDA60K device offers rugged durability, an ergonomic design, and a perfectly balanced combination of features for light warehouse management workflows. For customers using Honeywell CK3 mobile computers, it also offers a lower total cost of ownership because of its backward compatibility with CK3 pistol grip and battery charging accessories.

Specifications

Features

  • Features
    • Dual Data Entry
    • Rugged
  • Housing Grade
    • Standard
  • Application
    • Field Service
    • Order Picking
    • Retail

Dimensions

  • Overall Dimensions
    • 21.55 x 7.85 x 2.8 cm
    • 8.48 x 3.09 x 1.1 in

Software & Firmware

  • Operating System
    • Android 7.1

Hardware

  • Display Resolution
    • 480 x 800
  • Display Size
    • 10.2 cm
    • 4 in
  • Processor
    • Qualcomm 8917 1.4 GHz quad-core

Environmental

  • Operating Humidity
    • 10 - 90 %
  • Operating temperature
    • - 10 - 50 °C
    • 14 - 12 °F
  • Storage Temperature Range
    • - 20 - 60 °C
    • - 4 - 148 °F

Standards & Approvals

  • Tumble Specifications
    • Exceeds 1000 times at 0.5 m (1.64 ft)
  • Drop Specifications
    • 1.5 m (5 ft) to concrete at room temp

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Features

  • Features
    • Dual Data Entry
    • Rugged
  • Housing Grade
    • Standard
  • Application
    • Field Service
    • Order Picking
    • Retail

Dimensions

  • Overall Dimensions
    • 21.55 x 7.85 x 2.8 cm
    • 8.48 x 3.09 x 1.1 in

Software & Firmware

  • Operating System
    • Android 7.1

Hardware

  • Display Resolution
    • 480 x 800
  • Display Size
    • 10.2 cm
    • 4 in
  • Processor
    • Qualcomm 8917 1.4 GHz quad-core

Environmental

  • Operating Humidity
    • 10 - 90 %
  • Operating temperature
    • - 10 - 50 °C
    • 14 - 12 °F
  • Storage Temperature Range
    • - 20 - 60 °C
    • - 4 - 148 °F

Standards & Approvals

  • Tumble Specifications
    • Exceeds 1000 times at 0.5 m (1.64 ft)
  • Drop Specifications
    • 1.5 m (5 ft) to concrete at room temp

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell
  • Features : Dual Data Entry|Rugged
  • Housing Grade : Standard
  • Application : Field Service|Order Picking|Retail
  • Overall Dimensions : 21.55 x 7.85 x 2.8 cm|8.48 x 3.09 x 1.1 in
  • Operating System : Android 7.1
  • Display Resolution : 480 x 800
  • Display Size : 10.2 cm|4 in
  • Processor : Qualcomm 8917 1.4 GHz quad-core
  • Operating Humidity : 10 - 90 %
  • Operating temperature : - 10 - 50 °C|14 - 12 °F
  • Storage Temperature Range : - 20 - 60 °C|- 4 - 148 °F
  • Tumble Specifications : Exceeds 1000 times at 0.5 m (1.64 ft)
  • Drop Specifications : 1.5 m (5 ft) to concrete at room temp
  • Warranty Duration : 1 yr
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
ScanPal EDA60K Handheld Computer Data Sheet
application/pdf 146.14 KB
7/14/2021
146.14 KB
Manuals and Guides
Name
Description
File Size
Date
Size
EDA60K Quick Start Guide - English (EDA60K-SC-QS-171226 Rev A)
application/pdf 8.03 MB
7/14/2021
8.03 MB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
EDA60K Quick Start Guide - English (EDA60K-SC-UG Rev A)
application/pdf 1.3 MB
7/14/2021
1.3 MB
Catalog
Name
Description
File Size
Date
Size
ScanPal EDA60K Handheld Computer Accessories Guide
application/pdf 1.48 MB
7/14/2021
1.48 MB
Name
Description
File Size
Date
Size
EDA60K Quick Start Guide - English (EDA60K-SC-QS-171226 Rev A)
application/pdf 8.03 MB
7/14/2021
8.03 MB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
EDA60K Quick Start Guide - English (EDA60K-SC-UG Rev A)
application/pdf 1.3 MB
7/14/2021
1.3 MB
ScanPal EDA60K Handheld Computer Accessories Guide
application/pdf 1.48 MB
7/14/2021
1.48 MB
ScanPal EDA60K Handheld Computer Data Sheet
application/pdf 146.14 KB
7/14/2021
146.14 KB
Name
Description
File Size
Date
Size
ScanPal EDA60K Handheld Computer Data Sheet
146.14 KB
7/14/2021
EDA60K Quick Start Guide - English (EDA60K-SC-QS-171226 Rev A)
8.03 MB
7/14/2021
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
EDA60K Quick Start Guide - English (EDA60K-SC-UG Rev A)
1.3 MB
7/14/2021
ScanPal EDA60K Handheld Computer Accessories Guide
1.48 MB
7/14/2021
Product Number
Image
SKU
Description
alt
EDA60K-0-N223ENEUK
WLAN,N4313 1D scan engine,1.4 GHz Quad-core,2G/16G 802.11 a/b/g/n/ac,Bluetooth 4.1,Android 7.1 without GMS,Battery 5,100 mAh, ECP prelicensed, NA
alt
EDA60K-0-N223ENLUK
WLAN,N4313 1D scan engine,1.4 GHz Quad-core,2G/16G 802.11 a/b/g/n/ac,Bluetooth 4.1,Android 7.1 without GMS,Battery 5,100 mAh, ECP preloaded, NA
alt
EDA60K-0-N323ENEUK
WLAN,1D/2D imager,1.4 GHz Quad-core,2G/16G 802.11 a/b/g/n/ac,Bluetooth 4.1,Android 7.1 without GMS,Battery 5,100 mAh, ECP prelicensed, NA
alt
EDA60K-0-N323ENLUK
WLAN,1D/2D imager,1.4 GHz Quad-core,2G/16G 802.11 a/b/g/n/ac,Bluetooth 4.1,Android 7.1 without GMS,Battery 5,100 mAh, ECP preloaded, NA
Image
SKU
Description
alt
EDA60K-0-N223ENEUK
WLAN,N4313 1D scan engine,1.4 GHz Quad-core,2G/16G 802.11 a/b/g/n/ac,Bluetooth 4.1,Android 7.1 without GMS,Battery 5,100 mAh, ECP prelicensed, NA
alt
EDA60K-0-N223ENLUK
WLAN,N4313 1D scan engine,1.4 GHz Quad-core,2G/16G 802.11 a/b/g/n/ac,Bluetooth 4.1,Android 7.1 without GMS,Battery 5,100 mAh, ECP preloaded, NA
alt
EDA60K-0-N323ENEUK
WLAN,1D/2D imager,1.4 GHz Quad-core,2G/16G 802.11 a/b/g/n/ac,Bluetooth 4.1,Android 7.1 without GMS,Battery 5,100 mAh, ECP prelicensed, NA
alt
EDA60K-0-N323ENLUK
WLAN,1D/2D imager,1.4 GHz Quad-core,2G/16G 802.11 a/b/g/n/ac,Bluetooth 4.1,Android 7.1 without GMS,Battery 5,100 mAh, ECP preloaded, NA