Vehicle-Mount Computers
Thor VM3 Vehicle-Mounted Computer
Thor VM3 Vehicle-Mounted Computer
We designed the Thor™ VM3 computer for the toughest distribution center environments, manufacturing facilities and freight operations. In fact, it’s the industry’s most capable full-size vehicle-mounted mobile computer. The VM3 computer combines a 30.73 cm (12.1 in) display with breakthrough innovations that deliver rapid value for your workflows.
- With support for multiple versions of Windows (including Windows CE), the Thor VM3 easily integrates into existing IT infrastructures while enabling an upgrade path for the future.
- The Intel® x86 architecture and Dual Core 1.5 GHz processor enable superior performance in data-intensive applications.
- Built-in ignition control eliminates the maintenance expense and lost productivity caused by a dead vehicle battery.
- A user field-replaceable front panel reduces maintenance costs by allowing users to service the most wear- and abuse-prone components themselves rather than returning them to the repair depot.
- Smart Dock feature enables mounting and removal in seconds, saving on support and maintenance costs while maximizing efficiency by allowing dynamic shifting of computers as workloads change.
Disruptions in the supply chain are costly. Are you prepared to adapt to become an organization with a significant competitive advantage? Equipped with the Thor VM3 Vehicle-Mounted Computer, you’ll be ready.
- The Smart Dock delivers immediate savings on support and maintenance costs while maximizing efficiency – undock the unit from one forklift and redock it on another vehicle in seconds, dynamically shifting workers and computers as the workload changes.
- The field-replaceable front panel reduces your capital and maintenance cost by integrating the two most wear and abuse prone components, the keyboard and touchscreen, into a user-replaceable part. A screwdriver is all you need. This feature also reduces capital costs by letting you substitute spare front panels for spare computers.
- The ignition control allows you to set power management preferences to save startup time and extend vehicle battery life. The Thor VM3 computer supports multiple Windows®-based operating systems, so integration and application development are simple as your business needs grow. Whether it's case picking, truck loading, putaway or replenishment, the VM3 computer equips you to get the job done more efficiently.
And the VM3 computer lets you choose the options you need to maximize efficiencies in the most demanding environments – indoors, outdoors, in a warehouse, on a shop floor, or in intermodal facilities.
Features
- Features
- Rugged
- Smart Dock
- Versatile
Dimensions
- Overall Dimensions
- 12.5 x 10.3 x 2.4 in
- 31.8 x 26 x 6.2 cm
Network
- Bluetooth Specifications
- v2.0
Memory & Data
- Memory
- 4 GB RAM
Hardware
- Connection Interface
- Audio
- CANbus
- RF Antenna
- RS-232
- USB
Environmental
- Cold Storage
- Cold storage defrosters
- Operating Humidity
- 5 - 95 %
- Storage Temperature Range
- - 22 - 122 °F
- - 30 - 50 °C
Standards & Approvals
- Vibration Resistance
- MIL-STD-810F
Others
- Application
- Distribution
- Manufacturing
- Operating System
- Windows 10 IoT Enterprise
- Windows 7
- Windows Embedded Compact
- Windows Embedded Standard
- Display Size
- 12.1 in
- 30.7 cm
- Display Resolution
- 1024 x 768
- Processor
- 1.5 GHz Dual Core Intel Atom E3826
- Operating temperature
- - 22 - 122 °F
- - 30 - 50 °C
- Warranty Duration
- 1 yr
- Brand
- Honeywell
- Network
- WLAN/WWAN
- Screensize
- 12 inch
- Operating System Type
- Windows
- Keyboard
- Touchscreen only
- Touchscreen Type
- Capacitive- Optimized for Touch
- Resistive-Touch and Stylus
Features
- Features
- Rugged
- Smart Dock
- Versatile
Dimensions
- Overall Dimensions
- 12.5 x 10.3 x 2.4 in
- 31.8 x 26 x 6.2 cm
Network
- Bluetooth Specifications
- v2.0
Memory & Data
- Memory
- 4 GB RAM
Hardware
- Connection Interface
- Audio
- CANbus
- RF Antenna
- RS-232
- USB
Environmental
- Cold Storage
- Cold storage defrosters
- Operating Humidity
- 5 - 95 %
- Storage Temperature Range
- - 22 - 122 °F
- - 30 - 50 °C
Standards & Approvals
- Vibration Resistance
- MIL-STD-810F
Others
- Application
- Distribution
- Manufacturing
- Operating System
- Windows 10 IoT Enterprise
- Windows 7
- Windows Embedded Compact
- Windows Embedded Standard
- Display Size
- 12.1 in
- 30.7 cm
- Display Resolution
- 1024 x 768
- Processor
- 1.5 GHz Dual Core Intel Atom E3826
- Operating temperature
- - 22 - 122 °F
- - 30 - 50 °C
- Warranty Duration
- 1 yr
- Brand
- Honeywell
- Network
- WLAN/WWAN
- Screensize
- 12 inch
- Operating System Type
- Windows
- Keyboard
- Touchscreen only
- Touchscreen Type
- Capacitive- Optimized for Touch
- Resistive-Touch and Stylus
- Application : Distribution|Manufacturing
- Features : Rugged|Smart Dock|Versatile
- Overall Dimensions : 12.5 x 10.3 x 2.4 in|31.8 x 26 x 6.2 cm
- Bluetooth Specifications : v2.0
- Operating System : Windows 10 IoT Enterprise|Windows 7|Windows Embedded Compact|Windows Embedded Standard
- Memory : 4 GB RAM
- Connection Interface : Audio|CANbus|RF Antenna|RS-232|USB
- Display Size : 12.1 in|30.7 cm
- Display Resolution : 1024 x 768
- Processor : 1.5 GHz Dual Core Intel Atom E3826
- Cold Storage : Cold storage defrosters
- Operating Humidity : 5 - 95 %
- Operating temperature : - 22 - 122 °F|- 30 - 50 °C
- Storage Temperature Range : - 22 - 122 °F|- 30 - 50 °C
- Vibration Resistance : MIL-STD-810F
- Warranty Duration : 1 yr
- Brand : Honeywell
- Network : WLAN/WWAN
- Screensize : 12 inch
- Operating System Type : Windows
- Keyboard : Touchscreen only
- Touchscreen Type : Capacitive- Optimized for Touch|Resistive-Touch and Stylus