/content/sps/us/en/search-results.html

Desktop

PC42D Desktop Direct Thermal Barcode Printer

PC42D Desktop Direct Thermal Barcode Printer

Overview

Featuring a solid double-layer housing, easy paper-loading design and media auto-centering function, the compact and elegant PC42d printer is easy to operate. Powerful and reliable, the PC42d printer is well suited for a variety of low-to-mid intensity thermal printing applications –: such as electronic express and logistics waybills, healthcare laboratory labels and wristbands, retail price tags and receipts, boarding passes and the like.

  • Easy to use with a solid double-layer housing, simple paper-loading design, media auto-centering, and auto-sensing of printing languages.
  • Includes integrated command languages: ESim (EPL), ZSim (ZPL-II), DPL, and Direct Protocol (DP) with preset Chinese fonts.
  • A high-quality printhead and compatibility with a wide range of thermal media ensures excellent printing results.
  • Compact yet powerful :–: :a perfect combination of economy and quality. Printing speed is up to 200 mm/s (8 ips).

Featuring a solid double-layer housing, easy paper-loading design and media auto-centering function, the compact and elegant PC42d printer is easy to operate. Powerful and reliable, the PC42d printer is well suited for a variety of low-to-mid intensity thermal printing applications –: such as electronic express and logistics waybills, healthcare laboratory labels and wristbands, retail price tags and receipts, boarding passes and the like.With 128 MB Flash and 64 MB SDRAM, which is several times larger than its competitors and supports up to a 32 GB USB expansion, the PC42d printer provides strong tag data pre-processing and caching capabilities. With an ARM926 core and 400 MHz high-speed processor, it can process high-volume tasks efficiently.The PC42d printer delivers flexible industry-standard connectivity, with up to four built-in interface options: standard USB device and USB host, plus serial or Ethernet. With the rich interfaces, the PC42d printer easily integrates into virtually any application environment. The PC42d printer supports ZPL-II and EPL emulation, along with Direct Protocol (DP), providing an easy upgrade path for competitive printers.With a high-quality print head, advanced thermal management algorithms and broad thermal media compatibility, the PC42d printer delivers excellent printing results in an affordable, dependable desktop printer.

Specifications

Features

  • Compatible Drivers
    • InterDriver Windows
  • Application
    • Healthcare
    • Logistics
  • Compatible Software
    • BarTender Ultralite
  • Features
    • Broad Thermal Media Capability
    • Economical Printing
    • Integrated Command Languages

Dimensions

  • Overall Dimensions
    • 22.25 x 18.4 x 17.4 cm
    • 8.8 x 7.3 x 6.9 in
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG

Printing Specifications

  • Character Sets
    • Arabic
    • Baltic
    • Baltic Rim
    • Cyrillic
    • English
    • Extended Latin
    • Greek
    • Hebrew
    • Monotype Universal Font Scaling Technology (UFST)
    • Thai
    • Turkish
    • Vietnamese
    • WorldType Layout Engine (WTLE)
  • Resident Font
    • Andale Mono
    • Andale Mono Bold
    • CG Triumvirate Condensed Bold
    • MHeiGB18030C_Medium (Simplified Chinese GB18030)
    • Monotype UFST+WTLE
    • OCR-A
    • OCR-B
    • Univers
    • Univers Bold
    • Univers Condensed Bold
  • 2D Barcodes
    • Aztec
    • Code 16K
    • Code 49
    • Data Matrix
    • Dot Code
    • Grid Matrix
    • HIBC 128
    • HIBC 39
    • Hanxin Code
    • MaxiCode
    • Micro PDF417
    • PDF417
    • QR-Code

Software & Firmware

  • Downloadable Font Type
    • MSung HK Medium
    • TrueType
  • Linear Barcodes
    • EAN-13
    • EAN-8
    • EAN.UCC 128
    • MSI (modified Plessey)
    • PLANET
    • POSTNET
    • Plessey
    • RSS-14
  • Printer Command Language
    • Auto-Sense
    • DP
    • DPL
    • EPL
    • ZPL

Media

  • Maximum Media Roll Diameter
    • 127
    • 5
  • Printer Media Type
    • Label

Memory & Data

  • Memory
    • 128 MB Flash/64 MB RAM

Electrical

  • Operating voltage
    • 100 - 240 V AC
  • Operating Frequency
    • 50 - 60 Hz

Environmental

  • Operating temperature
    • 41 - 104 °F
    • 5 - 40 °C

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Features

  • Compatible Drivers
    • InterDriver Windows
  • Application
    • Healthcare
    • Logistics
  • Compatible Software
    • BarTender Ultralite
  • Features
    • Broad Thermal Media Capability
    • Economical Printing
    • Integrated Command Languages

Dimensions

  • Overall Dimensions
    • 22.25 x 18.4 x 17.4 cm
    • 8.8 x 7.3 x 6.9 in
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG

Printing Specifications

  • Character Sets
    • Arabic
    • Baltic
    • Baltic Rim
    • Cyrillic
    • English
    • Extended Latin
    • Greek
    • Hebrew
    • Monotype Universal Font Scaling Technology (UFST)
    • Thai
    • Turkish
    • Vietnamese
    • WorldType Layout Engine (WTLE)
  • Resident Font
    • Andale Mono
    • Andale Mono Bold
    • CG Triumvirate Condensed Bold
    • MHeiGB18030C_Medium (Simplified Chinese GB18030)
    • Monotype UFST+WTLE
    • OCR-A
    • OCR-B
    • Univers
    • Univers Bold
    • Univers Condensed Bold
  • 2D Barcodes
    • Aztec
    • Code 16K
    • Code 49
    • Data Matrix
    • Dot Code
    • Grid Matrix
    • HIBC 128
    • HIBC 39
    • Hanxin Code
    • MaxiCode
    • Micro PDF417
    • PDF417
    • QR-Code

Software & Firmware

  • Downloadable Font Type
    • MSung HK Medium
    • TrueType
  • Linear Barcodes
    • EAN-13
    • EAN-8
    • EAN.UCC 128
    • MSI (modified Plessey)
    • PLANET
    • POSTNET
    • Plessey
    • RSS-14
  • Printer Command Language
    • Auto-Sense
    • DP
    • DPL
    • EPL
    • ZPL

Media

  • Maximum Media Roll Diameter
    • 127
    • 5
  • Printer Media Type
    • Label

Memory & Data

  • Memory
    • 128 MB Flash/64 MB RAM

Electrical

  • Operating voltage
    • 100 - 240 V AC
  • Operating Frequency
    • 50 - 60 Hz

Environmental

  • Operating temperature
    • 41 - 104 °F
    • 5 - 40 °C

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell
  • Compatible Drivers : InterDriver Windows
  • Application : Healthcare|Logistics
  • Compatible Software : BarTender Ultralite
  • Features : Broad Thermal Media Capability|Economical Printing|Integrated Command Languages
  • Overall Dimensions : 22.25 x 18.4 x 17.4 cm|8.8 x 7.3 x 6.9 in
  • Character Sets : Arabic|Baltic|Baltic Rim|Cyrillic|English|Extended Latin|Greek|Hebrew|Monotype Universal Font Scaling Technology (UFST)|Thai|Turkish|Vietnamese|WorldType Layout Engine (WTLE)
  • Resident Font : Andale Mono|Andale Mono Bold|CG Triumvirate Condensed Bold|MHeiGB18030C_Medium (Simplified Chinese GB18030)|Monotype UFST+WTLE|OCR-A|OCR-B|Univers|Univers Bold|Univers Condensed Bold
  • 2D Barcodes : Aztec|Code 16K|Code 49|Data Matrix|Dot Code|Grid Matrix|HIBC 128|HIBC 39|Hanxin Code|MaxiCode|Micro PDF417|PDF417|QR-Code
  • Downloadable Font Type : MSung HK Medium|TrueType
  • Linear Barcodes : EAN-13|EAN-8|EAN.UCC 128|MSI (modified Plessey)|PLANET|POSTNET|Plessey|RSS-14
  • Maximum Media Roll Diameter : 127|5
  • Printer Media Type : Label
  • Printer Command Language : Auto-Sense|DP|DPL|EPL|ZPL
  • Memory : 128 MB Flash/64 MB RAM
  • Image File Format : BMP|GIF|PCX|PNG
  • Operating voltage : 100 - 240 V AC
  • Operating Frequency : 50 - 60 Hz
  • Operating temperature : 41 - 104 °F|5 - 40 °C
  • Warranty Duration : 1 yr
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
PC42d Desktop Printer Data Sheet
application/pdf 227.97 KB
7/14/2021
227.97 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
User Guide: Printer Network and Security (ALLSKU-PR-EN-SG-01 Rev F)
application/pdf 303.43 KB
12/5/2023
303.43 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
PC42d Desktop Printer User Instructions (P/N PC42d-SC-UG Rev A)
application/pdf 1.62 MB
7/14/2021
1.62 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
PC42d Desktop Printer Quick Start Guide (P/N PC42d-QS Rev B)
application/pdf 1.77 MB
7/14/2021
1.77 MB
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
application/pdf 840.71 KB
1/11/2024
840.71 KB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
Regulatory Information
Name
Description
File Size
Date
Size
PC42d Desktop Printer Compliance Insert (P/N PC42d-REG-ROW RS)
application/pdf 633.48 KB
7/14/2021
633.48 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Name
Description
File Size
Date
Size
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
User Guide: Printer Network and Security (ALLSKU-PR-EN-SG-01 Rev F)
application/pdf 303.43 KB
12/5/2023
303.43 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
PC42d Desktop Printer User Instructions (P/N PC42d-SC-UG Rev A)
application/pdf 1.62 MB
7/14/2021
1.62 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
PC42d Desktop Printer Quick Start Guide (P/N PC42d-QS Rev B)
application/pdf 1.77 MB
7/14/2021
1.77 MB
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
application/pdf 840.71 KB
1/11/2024
840.71 KB
PC42d Desktop Printer Compliance Insert (P/N PC42d-REG-ROW RS)
application/pdf 633.48 KB
7/14/2021
633.48 KB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
PC42d Desktop Printer Data Sheet
application/pdf 227.97 KB
7/14/2021
227.97 KB
Name
Description
File Size
Date
Size
PC42d Desktop Printer Data Sheet
227.97 KB
7/14/2021
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
4.9 MB
1/11/2024
User Guide: Printer Network and Security (ALLSKU-PR-EN-SG-01 Rev F)
303.43 KB
12/5/2023
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
1.74 MB
1/11/2024
PC42d Desktop Printer User Instructions (P/N PC42d-SC-UG Rev A)
1.62 MB
7/14/2021
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
706.11 KB
1/11/2024
PC42d Desktop Printer Quick Start Guide (P/N PC42d-QS Rev B)
1.77 MB
7/14/2021
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
840.71 KB
1/11/2024
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
901.44 KB
1/11/2024
PC42d Desktop Printer Compliance Insert (P/N PC42d-REG-ROW RS)
633.48 KB
7/14/2021
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
80.82 KB
12/4/2023
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
1.22 MB
12/4/2023
Product Number
Image
SKU
Description
alt
PC42DHE033010
PC42D, 6IPS (max. 8IPS), Black, USB + Serial + Ethernet, 203dpi, No Power Cord
alt
PC42DHE033012
PC42D Desktop Barcode Printer Kit, 6ips
alt
PC42DLE030013
PC42D,4ips,Black,USB. 203dpi, European Power cord
alt
PC42DLE033012
PC42D Desktop Barcode Printer
alt
PC42DLE033013
PC42D,4ips,Black,USB + Serial + Eth. 203dpi, 203dpi, European Power cord
Image
SKU
Description
alt
PC42DHE033010
PC42D, 6IPS (max. 8IPS), Black, USB + Serial + Ethernet, 203dpi, No Power Cord
alt
PC42DHE033012
PC42D Desktop Barcode Printer Kit, 6ips
alt
PC42DLE030013
PC42D,4ips,Black,USB. 203dpi, European Power cord
alt
PC42DLE033012
PC42D Desktop Barcode Printer
alt
PC42DLE033013
PC42D,4ips,Black,USB + Serial + Eth. 203dpi, 203dpi, European Power cord