/content/sps/us/en/search-results.html

Industrial

PD45S/PD45

PD45S/PD45 Honeywell’s new commercial industrial printer is suited for manufacturing, retail, logistics, healthcare and government applications. With Honeywell print platform, PD45S/PD45 can be alternative to the competing printers in the market.

Overview

Uniquely designed using minimum internal mechanical parts and an all-metallic frame structure, PD45S/PD45 is sturdy and durable. This gives our printer a tough, compact, and sleek appearance, suitable for use in a wide range of settings & applications.

The PD45S/PD45 runs on Arm Cortex-A7 / 800Mhz processor, 128M memory and 128M DDR3 SDRAM. It features a sophisticated industrial print head which supports both direct thermal and thermal transfer printing modes. Honeywell’s patented dual sensor positioning technology supports a dynamic positioning function that ensures a minimum label height of 5mm and vertical position accuracy of 0.5mm(PD45S) and 0.75mm(PD45). Two sets of adjustable pressure bars and double media guides ensures accurate paper feeding and help to avoid ribbon wrinkles & printing dirt.

To enhance user experience, PD45S comes with a 3.5" full-touch color LCD screen and 2.36" keypad LCD, and PD45 comes with a 2.36" keypad LCD and LED Feed button. Thanks to a very ergonomic design, the print head can be easily switched out and replaced. The front sensor that ensures accurate printing can also be easily removed to facilitate cleaning and replacement of the rubber roller. The PD45S/PD45 supports multiple printer command languages such as FP/DP/IPL/ZPL/DPL, one-key installation of printer driver and easy windows configuration.

PD45S comes with a rich selection of accessories and supports wireless network interface card, parallel interface card, labeling machine interface card, industrial GPIO and serial interface card. It also has peeling, rewinding and cutting assemblies to cope with a wide range of application scenarios.

Specifications

Features

  • Compatible Drivers
    • CUPS Driver for Linux
    • Certified Device Types for SAP
    • InterDriver Windows
  • Features
    • Complete after-sales services. Honeywell Global Service Support can provide customers and partners with the best support and visiting service in the industry. Honeywell’s services can improve the production efficiency, equipment reliability and uptime indicators.
    • Easy to operate. Supporting one-key driver installation and facilitating printer cleaning and parts replacement.
    • Excellent performance. Advanced industrial print head ensures high printing quality and durable.
    • Patented Dual-sensor Positioning Technology. Ensuring the minimum width of 5mm and the position accuracy of ±0.5mm with the dynamic positioning function.
    • Rugged and Durable. Suitable for a large variety of working environments with all-metal frame structure.
  • Compatible Software
    • BarTender
    • Nicelabel
    • Operational Intelligence
    • SOTI Connect
  • Application
    • Manufacturing
    • health care
    • retail
    • transportation & logistics

Dimensions

  • Overall Dimensions
    • L x H x W: 438 mm x 270 mm x 249 mm(17.24 in x 10.63 in x 9.80 in)

Printing Specifications

  • Resolutions
    • 203 dpi
    • 300 dpi
  • Print Speeds
    • 50-250mm/s (2-10 ips)
  • Print Method
    • Direct Thermal
    • Thermal Transfer

Software & Firmware

  • 2D Barcodes
    • All major 2D barcodes
  • Downloadable Font Type
    • Bitmap Font
    • OpenType Font (TrueType based)
    • TrueType Font
  • Linear Barcodes
    • All major 1D barcodes
  • Printer Command Language
    • C# Smart Printing
    • DPL
    • Direct Protocol (DP)
    • Fingerprint (FP)
    • Intermec Printer Language (IPL)
    • PDF
    • XML-enabled for SAP AII and Oracle WMS
    • ZSim2 (ZPL-II)
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG
  • Font Engine
    • Monotype Font Engine
    • WTLE for Global Language Support

Media

  • Printer Media Type
    • Label
  • Maximum Ribbon Length
    • 450 m (1476 ft) foot
  • Maximum Media Roll Diameter
    • 203.2 mm (8.0 in) inch

Network

  • Wireless Communication
    • IEEE 802.11 a/b/g/n/ac
  • Network Specifications
    • Ethernet 10/100 Mbps

Memory & Data

  • Memory
    • External Multi-GB USB memory device (FAT16/FAT32)
  • Flash Memory
    • 256 MB megabyte
  • RAM Memory
    • 256 MB megabyte

Hardware

  • Printer Connection Interface
    • RS-232, up to 115.2 KB/s

Electrical

  • Operating voltage
    • 100V AC to 240V AC
  • Operating Frequency
    • 50 - 60 Hz

Environmental

  • Operating temperature
    • +5°C to +40°C (+41°F to +104°F)
  • Operating Humidity
    • 20 - 85 % non-condensing
  • Storage Humidity
    • 20 - 80 % non-condensing
  • Storage Temperature
    • -20°C to +70°C (-4°F to +152°F)

Service Terms

  • Warranty Duration
    • One year factory warranty

Others

  • Platform
    • Honeywell Printer Edge

Features

  • Compatible Drivers
    • CUPS Driver for Linux
    • Certified Device Types for SAP
    • InterDriver Windows
  • Features
    • Complete after-sales services. Honeywell Global Service Support can provide customers and partners with the best support and visiting service in the industry. Honeywell’s services can improve the production efficiency, equipment reliability and uptime indicators.
    • Easy to operate. Supporting one-key driver installation and facilitating printer cleaning and parts replacement.
    • Excellent performance. Advanced industrial print head ensures high printing quality and durable.
    • Patented Dual-sensor Positioning Technology. Ensuring the minimum width of 5mm and the position accuracy of ±0.5mm with the dynamic positioning function.
    • Rugged and Durable. Suitable for a large variety of working environments with all-metal frame structure.
  • Compatible Software
    • BarTender
    • Nicelabel
    • Operational Intelligence
    • SOTI Connect
  • Application
    • Manufacturing
    • health care
    • retail
    • transportation & logistics

Dimensions

  • Overall Dimensions
    • L x H x W: 438 mm x 270 mm x 249 mm(17.24 in x 10.63 in x 9.80 in)

Printing Specifications

  • Resolutions
    • 203 dpi
    • 300 dpi
  • Print Speeds
    • 50-250mm/s (2-10 ips)
  • Print Method
    • Direct Thermal
    • Thermal Transfer

Software & Firmware

  • 2D Barcodes
    • All major 2D barcodes
  • Downloadable Font Type
    • Bitmap Font
    • OpenType Font (TrueType based)
    • TrueType Font
  • Linear Barcodes
    • All major 1D barcodes
  • Printer Command Language
    • C# Smart Printing
    • DPL
    • Direct Protocol (DP)
    • Fingerprint (FP)
    • Intermec Printer Language (IPL)
    • PDF
    • XML-enabled for SAP AII and Oracle WMS
    • ZSim2 (ZPL-II)
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG
  • Font Engine
    • Monotype Font Engine
    • WTLE for Global Language Support

Media

  • Printer Media Type
    • Label
  • Maximum Ribbon Length
    • 450 m (1476 ft) foot
  • Maximum Media Roll Diameter
    • 203.2 mm (8.0 in) inch

Network

  • Wireless Communication
    • IEEE 802.11 a/b/g/n/ac
  • Network Specifications
    • Ethernet 10/100 Mbps

Memory & Data

  • Memory
    • External Multi-GB USB memory device (FAT16/FAT32)
  • Flash Memory
    • 256 MB megabyte
  • RAM Memory
    • 256 MB megabyte

Hardware

  • Printer Connection Interface
    • RS-232, up to 115.2 KB/s

Electrical

  • Operating voltage
    • 100V AC to 240V AC
  • Operating Frequency
    • 50 - 60 Hz

Environmental

  • Operating temperature
    • +5°C to +40°C (+41°F to +104°F)
  • Operating Humidity
    • 20 - 85 % non-condensing
  • Storage Humidity
    • 20 - 80 % non-condensing
  • Storage Temperature
    • -20°C to +70°C (-4°F to +152°F)

Service Terms

  • Warranty Duration
    • One year factory warranty

Others

  • Platform
    • Honeywell Printer Edge
  • Compatible Drivers : CUPS Driver for Linux|Certified Device Types for SAP|InterDriver Windows
  • Features : Complete after-sales services. Honeywell Global Service Support can provide customers and partners with the best support and visiting service in the industry. Honeywell’s services can improve the production efficiency, equipment reliability and uptime indicators.|Easy to operate. Supporting one-key driver installation and facilitating printer cleaning and parts replacement.|Excellent performance. Advanced industrial print head ensures high printing quality and durable.|Patented Dual-sensor Positioning Technology. Ensuring the minimum width of 5mm and the position accuracy of ±0.5mm with the dynamic positioning function.|Rugged and Durable. Suitable for a large variety of working environments with all-metal frame structure.
  • Compatible Software : BarTender|Nicelabel|Operational Intelligence|SOTI Connect
  • Application : Manufacturing|health care|retail|transportation & logistics
  • Overall Dimensions : L x H x W: 438 mm x 270 mm x 249 mm(17.24 in x 10.63 in x 9.80 in)
  • Resolutions : 203 dpi|300 dpi
  • Print Speeds : 50-250mm/s (2-10 ips)
  • 2D Barcodes : All major 2D barcodes
  • Downloadable Font Type : Bitmap Font|OpenType Font (TrueType based)|TrueType Font
  • Print Method : Direct Thermal|Thermal Transfer
  • Linear Barcodes : All major 1D barcodes
  • Printer Media Type : Label
  • Maximum Ribbon Length : 450 m (1476 ft) foot
  • Wireless Communication : IEEE 802.11 a/b/g/n/ac
  • Printer Command Language : C# Smart Printing|DPL|Direct Protocol (DP)|Fingerprint (FP)|Intermec Printer Language (IPL)|PDF|XML-enabled for SAP AII and Oracle WMS|ZSim2 (ZPL-II)
  • Memory : External Multi-GB USB memory device (FAT16/FAT32)
  • Image File Format : BMP|GIF|PCX|PNG
  • Flash Memory : 256 MB megabyte
  • RAM Memory : 256 MB megabyte
  • Printer Connection Interface : RS-232, up to 115.2 KB/s
  • Operating voltage : 100V AC to 240V AC
  • Operating Frequency : 50 - 60 Hz
  • Operating temperature : +5°C to +40°C (+41°F to +104°F)
  • Operating Humidity : 20 - 85 % non-condensing
  • Warranty Duration : One year factory warranty
  • Platform : Honeywell Printer Edge
  • Network Specifications : Ethernet 10/100 Mbps
  • Font Engine : Monotype Font Engine|WTLE for Global Language Support
  • Maximum Media Roll Diameter : 203.2 mm (8.0 in) inch
  • Storage Humidity : 20 - 80 % non-condensing
  • Storage Temperature : -20°C to +70°C (-4°F to +152°F)
Data Sheet
Name
Description
File Size
Date
Size
PD45 Industrial Printer Data Sheet
application/pdf 68.27 KB
12/12/2021
68.27 KB
PD45S Industrial Printer Data Sheet
application/pdf 101.74 KB
3/24/2023
101.74 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
User Guide: PX240/PD45 Industrial Printer (PX240-PD45-EN-UG-01 Rev A)
application/pdf 5.11 MB
4/22/2024
5.11 MB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Quick Start Guide: PD45S Industrial Printer (50178602-001 Rev B)
application/pdf 12.58 MB
6/21/2022
12.58 MB
Quick Start Guide: PD45 Industrial Printer (50178594-001 Rev B)
application/pdf 12.72 MB
6/21/2022
12.72 MB
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
PX240/PD45 Industrial Printer Accessory Guide (PX240-ACC-EN-UG Rev B)
application/pdf 3.47 MB
12/13/2021
3.47 MB
User Guide: PD45S Industrial Printer (PD45S-EN-UG-01 Rev D)
application/pdf 2.38 MB
8/16/2022
2.38 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: PX240, PX240S, PD45 Series Industrial Printer (PX240-PD45-RS-01 Rev A)
application/pdf 2.1 MB
4/22/2024
2.1 MB
Brief
Name
Description
File Size
Date
Size
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Name
Description
File Size
Date
Size
PD45 Industrial Printer Data Sheet
application/pdf 68.27 KB
12/12/2021
68.27 KB
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
Regulatory Sheet: PX240, PX240S, PD45 Series Industrial Printer (PX240-PD45-RS-01 Rev A)
application/pdf 2.1 MB
4/22/2024
2.1 MB
User Guide: PX240/PD45 Industrial Printer (PX240-PD45-EN-UG-01 Rev A)
application/pdf 5.11 MB
4/22/2024
5.11 MB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Quick Start Guide: PD45S Industrial Printer (50178602-001 Rev B)
application/pdf 12.58 MB
6/21/2022
12.58 MB
Quick Start Guide: PD45 Industrial Printer (50178594-001 Rev B)
application/pdf 12.72 MB
6/21/2022
12.72 MB
PD45S Industrial Printer Data Sheet
application/pdf 101.74 KB
3/24/2023
101.74 KB
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
PX240/PD45 Industrial Printer Accessory Guide (PX240-ACC-EN-UG Rev B)
application/pdf 3.47 MB
12/13/2021
3.47 MB
User Guide: PD45S Industrial Printer (PD45S-EN-UG-01 Rev D)
application/pdf 2.38 MB
8/16/2022
2.38 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
Name
Description
File Size
Date
Size
PD45 Industrial Printer Data Sheet
68.27 KB
12/12/2021
PD45S Industrial Printer Data Sheet
101.74 KB
3/24/2023
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
305.51 KB
5/13/2024
User Guide: PX240/PD45 Industrial Printer (PX240-PD45-EN-UG-01 Rev A)
5.11 MB
4/22/2024
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
357.19 KB
12/5/2023
Quick Start Guide: PD45S Industrial Printer (50178602-001 Rev B)
12.58 MB
6/21/2022
Quick Start Guide: PD45 Industrial Printer (50178594-001 Rev B)
12.72 MB
6/21/2022
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
4.9 MB
1/11/2024
PX240/PD45 Industrial Printer Accessory Guide (PX240-ACC-EN-UG Rev B)
3.47 MB
12/13/2021
User Guide: PD45S Industrial Printer (PD45S-EN-UG-01 Rev D)
2.38 MB
8/16/2022
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
706.11 KB
1/11/2024
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
1.74 MB
1/11/2024
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
901.44 KB
1/11/2024
Regulatory Sheet: PX240, PX240S, PD45 Series Industrial Printer (PX240-PD45-RS-01 Rev A)
2.1 MB
4/22/2024
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
80.82 KB
12/4/2023
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
1.22 MB
12/4/2023
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
73.05 KB
12/4/2023