/content/sps/us/en/search-results.html

Industrial

PM43C Industrial Printer

PM43C Industrial Printer

Overview

Programmable PM series smart printers offer you reliable performance for uptime assurance, quick deployment and integration, and the fastest throughput in their class –: no PC required. The PM series are available in a variety of enclosure sizes and door types to fit your exact application.

  • Fast printing speed of up to 12 inches per second.
  • Run sophisticated apps right in the printer with industry-leading Honeywell Smart Printing supporting C#.
  • Comprehensive printer command language support, including ZSim2, makes upgrading easy.
  • Large color, multilingual, tamperproof touchscreen or icon user interface.
  • Ready for the future, with IPv6 support, plus CCX and Wi-Fi certifications.

The PM series Mid-Range Industrial Printers deliver proven reliability, fast drop-in deployment and integration, and advanced connectivity to maximize your uptime. They&apos:re ideal for applications in distribution centers, warehouses, manufacturing operations, and transportation centers. The PM series was designed for easy integration and fast deployment. Minimize workforce training and device support needs with intuitive features like a vibrant color touchscreen or intuitive icon user interface. Notifications are displayed right on screen, and the interface can be locked down to eliminate tampering. And with the broadest connectivity options in their class –: including Wi-Fi and Cisco CCX certifications, plus additional Bluetooth®: connectivity –: PM series quickly interface with virtually any IPv4 or IPv6 network. PM printers offer outstanding performance in harsh environments thanks to a rugged metal enclosure and the top print speed in their class at 304 mm/s (12 ips). Beyond the productivity of speed, PM printers also enable you to work smarter by reducing labeling errors and increasing process efficiency. Plus, in-printer apps can directly control other devices such as scanners, scales, keyboard and other peripherals –: without the need for an attached computer.

Specifications

Features

  • Door Options
    • Dome Door
    • Short Door
  • Application
    • Distribution
    • Manufacturing
    • Transportation
  • Compatible Software
    • PrintSet
    • SmartSystems
    • Wavelink Avalanche
  • Compatible Drivers
    • CUPS Driver for Linux
    • InterDriver Windows
    • Intermec Certified Device Types for SAP
  • Features
    • Easy Deployment

Printing Specifications

  • Resolutions
    • 203 dpi
    • 300 dpi
  • Print Speeds
    • 12 ips
  • Print Method
    • Thermal Transfer

Software & Firmware

  • Downloadable Font Type
    • WTLE
  • Printer Command Language
    • C#
    • DP
    • DPL
    • IPL
    • XML
    • ZPL-II
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG

Media

  • Printer Media Type
    • Label
    • RFID
    • Ribbon
    • Tag

Network

  • Wireless Communication
    • Bluetooth
    • WiFi
  • RFID Specifications
    • RFID

Memory & Data

  • Memory
    • 128 MB Flash/128 MB RAM

Electrical

  • Operating Frequency
    • 45 - 65 Hz
  • Operating voltage
    • 100 - 240 V AC

Environmental

  • Operating temperature
    • 41 - 104 °F
    • 5 - 40 °C
  • Operating Humidity
    • 20 - 80 %

ERP

  • Brand
    • Honeywell

Features

  • Door Options
    • Dome Door
    • Short Door
  • Application
    • Distribution
    • Manufacturing
    • Transportation
  • Compatible Software
    • PrintSet
    • SmartSystems
    • Wavelink Avalanche
  • Compatible Drivers
    • CUPS Driver for Linux
    • InterDriver Windows
    • Intermec Certified Device Types for SAP
  • Features
    • Easy Deployment

Printing Specifications

  • Resolutions
    • 203 dpi
    • 300 dpi
  • Print Speeds
    • 12 ips
  • Print Method
    • Thermal Transfer

Software & Firmware

  • Downloadable Font Type
    • WTLE
  • Printer Command Language
    • C#
    • DP
    • DPL
    • IPL
    • XML
    • ZPL-II
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG

Media

  • Printer Media Type
    • Label
    • RFID
    • Ribbon
    • Tag

Network

  • Wireless Communication
    • Bluetooth
    • WiFi
  • RFID Specifications
    • RFID

Memory & Data

  • Memory
    • 128 MB Flash/128 MB RAM

Electrical

  • Operating Frequency
    • 45 - 65 Hz
  • Operating voltage
    • 100 - 240 V AC

Environmental

  • Operating temperature
    • 41 - 104 °F
    • 5 - 40 °C
  • Operating Humidity
    • 20 - 80 %

ERP

  • Brand
    • Honeywell
  • Door Options : Dome Door|Short Door
  • Application : Distribution|Manufacturing|Transportation
  • Compatible Software : PrintSet|SmartSystems|Wavelink Avalanche
  • Compatible Drivers : CUPS Driver for Linux|InterDriver Windows|Intermec Certified Device Types for SAP
  • Features : Easy Deployment
  • Resolutions : 203 dpi|300 dpi
  • Print Speeds : 12 ips
  • Downloadable Font Type : WTLE
  • Print Method : Thermal Transfer
  • Printer Media Type : Label|RFID|Ribbon|Tag
  • Wireless Communication : Bluetooth|WiFi
  • Printer Command Language : C#|DP|DPL|IPL|XML|ZPL-II
  • Memory : 128 MB Flash/128 MB RAM
  • Image File Format : BMP|GIF|PCX|PNG
  • Operating Frequency : 45 - 65 Hz
  • Operating voltage : 100 - 240 V AC
  • Operating temperature : 41 - 104 °F|5 - 40 °C
  • Operating Humidity : 20 - 80 %
  • Brand : Honeywell
  • RFID Specifications : RFID
Data Sheet
Name
Description
File Size
Date
Size
PM43 / PM43c / PM23c Industrial Printers Data Sheet
application/pdf 215 KB
7/14/2021
215 KB
Manuals and Guides
Name
Description
File Size
Date
Size
PM23c Airline Front Access Door Instructions
application/pdf 1.64 MB
7/14/2021
1.64 MB
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
PM43/PM43c Linerless Roller Installation Instructions
application/pdf 3.48 MB
7/14/2021
3.48 MB
PM23c 1-inch (2.54-cm) Hanger Instructions
application/pdf 639.44 KB
7/14/2021
639.44 KB
PM43/PM43c Rotation Hanger Installation Instructions
application/pdf 1.89 MB
7/14/2021
1.89 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
PM43c Dome Media Cover Instructions
application/pdf 1.29 MB
7/14/2021
1.29 MB
PM23c Batch Plate Instructions
application/pdf 624.44 KB
7/14/2021
624.44 KB
PM43/PM43c 3-Inch Core Instructions
application/pdf 516.46 KB
7/14/2021
516.46 KB
PM23c and PM43c Mid-Range Printer Quick Start Guide (P/N 930-273-002)
application/pdf 1.14 MB
7/14/2021
1.14 MB
PM23c Airline Media Guides Installation Instructions
application/pdf 1.59 MB
7/14/2021
1.59 MB
PM42, PM43, & PM43c Collapsible Core Instructions
application/pdf 1.49 MB
7/14/2021
1.49 MB
PM23c Rotation Hanger Installation Instructions
application/pdf 1.77 MB
7/14/2021
1.77 MB
DSim Command Reference (P/N 937-021-004)
application/zip 3.02 MB
7/14/2021
3.02 MB
PM23c, PM43, PM43c Dual USB Interface Board Installation Instructions
application/pdf 1.52 MB
7/14/2021
1.52 MB
PM23c, PM43, PM43c DUART Interface Board Installation Instructions
application/pdf 1.28 MB
7/14/2021
1.28 MB
PM43 Mid-Range Printer Quick Start Guide
application/pdf 2 MB
7/14/2021
2 MB
PM23c, PM43, and PM43c Mid-Range Printer User Manual
application/pdf 5.91 MB
7/14/2021
5.91 MB
PM43c and PD43c Airline Ticket Shelf Instructions
application/pdf 752.2 KB
7/14/2021
752.2 KB
PM43 Printer Mounting Template
application/pdf 127.91 KB
7/14/2021
127.91 KB
PM23c, PM43, PM43c UART+Industrial Interface Board Installation Instructions
application/pdf 1.28 MB
7/14/2021
1.28 MB
PM23c RFID Kit Installation Instructions
application/pdf 3.15 MB
7/14/2021
3.15 MB
PM23c Front Access Door Instructions
application/pdf 734.84 KB
7/14/2021
734.84 KB
PM Series Parallel Port Board Installation Instructions
application/pdf 1.91 MB
7/14/2021
1.91 MB
PM23c Printer Mounting Template
application/pdf 136.82 KB
7/14/2021
136.82 KB
PM23c, PM43, PM43c Wi-Fi + Bluetooth Module Installation Instructions
application/pdf 978.76 KB
7/14/2021
978.76 KB
PM43/PM43c RFID Module Installation Instructions
application/pdf 2.36 MB
7/14/2021
2.36 MB
IDL Smart Printing Resource Kit Developer Guide
application/pdf 1.09 MB
7/19/2023
1.09 MB
PM43c Printer Mounting Template
application/pdf 105.29 KB
7/14/2021
105.29 KB
Fingerprint Developer's Guide (934-067-001)
application/pdf 4.77 MB
7/14/2021
4.77 MB
PM43c Short Media Cover Instructions
application/pdf 1.27 MB
7/14/2021
1.27 MB
PM23c 3-inch (7.62-cm) Core Instructions
application/pdf 801.81 KB
7/14/2021
801.81 KB
Important RC12ABGN Radio Information! (933-350-004 Rev A)
application/pdf 1005.88 KB
7/1/2022
1005.88 KB
Important INRD01u/INRD02u Radio Information! (933-272-005)
application/pdf 970.14 KB
7/14/2021
970.14 KB
PM43c Airline Extended Tray Instructions
application/pdf 1.76 MB
7/14/2021
1.76 MB
PM43/PM43c Label Dispenser Instructions
application/pdf 1.92 MB
7/14/2021
1.92 MB
PM43 Full Roll Rewinder Installation Instructions
application/pdf 3.46 MB
7/14/2021
3.46 MB
PM23c Label Dispenser Instructions
application/pdf 936.26 KB
7/14/2021
936.26 KB
Fingerprint Command Reference (P/N 937-023-003)
application/zip 4.96 MB
7/14/2021
4.96 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
PM43 Media Cover Lock Instructions
application/pdf 500.87 KB
7/14/2021
500.87 KB
PM43 Cutter Instructions
application/pdf 2.16 MB
7/14/2021
2.16 MB
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: PM23c, PM43, and PM43c Printers (PM43-ML-RS-01 Rev A)
application/pdf 3.02 MB
5/12/2023
3.02 MB
Catalog
Name
Description
File Size
Date
Size
PM Series Accessory Catalog
application/pdf 490.58 KB
7/14/2021
490.58 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Name
Description
File Size
Date
Size
PM23c Airline Front Access Door Instructions
application/pdf 1.64 MB
7/14/2021
1.64 MB
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Regulatory Sheet: PM23c, PM43, and PM43c Printers (PM43-ML-RS-01 Rev A)
application/pdf 3.02 MB
5/12/2023
3.02 MB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
PM43/PM43c Linerless Roller Installation Instructions
application/pdf 3.48 MB
7/14/2021
3.48 MB
PM23c 1-inch (2.54-cm) Hanger Instructions
application/pdf 639.44 KB
7/14/2021
639.44 KB
PM43/PM43c Rotation Hanger Installation Instructions
application/pdf 1.89 MB
7/14/2021
1.89 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
PM43c Dome Media Cover Instructions
application/pdf 1.29 MB
7/14/2021
1.29 MB
PM23c Batch Plate Instructions
application/pdf 624.44 KB
7/14/2021
624.44 KB
PM43/PM43c 3-Inch Core Instructions
application/pdf 516.46 KB
7/14/2021
516.46 KB
PM23c and PM43c Mid-Range Printer Quick Start Guide (P/N 930-273-002)
application/pdf 1.14 MB
7/14/2021
1.14 MB
PM23c Airline Media Guides Installation Instructions
application/pdf 1.59 MB
7/14/2021
1.59 MB
PM42, PM43, & PM43c Collapsible Core Instructions
application/pdf 1.49 MB
7/14/2021
1.49 MB
PM23c Rotation Hanger Installation Instructions
application/pdf 1.77 MB
7/14/2021
1.77 MB
DSim Command Reference (P/N 937-021-004)
application/zip 3.02 MB
7/14/2021
3.02 MB
PM23c, PM43, PM43c Dual USB Interface Board Installation Instructions
application/pdf 1.52 MB
7/14/2021
1.52 MB
PM23c, PM43, PM43c DUART Interface Board Installation Instructions
application/pdf 1.28 MB
7/14/2021
1.28 MB
PM43 Mid-Range Printer Quick Start Guide
application/pdf 2 MB
7/14/2021
2 MB
PM23c, PM43, and PM43c Mid-Range Printer User Manual
application/pdf 5.91 MB
7/14/2021
5.91 MB
PM43c and PD43c Airline Ticket Shelf Instructions
application/pdf 752.2 KB
7/14/2021
752.2 KB
PM43 Printer Mounting Template
application/pdf 127.91 KB
7/14/2021
127.91 KB
PM23c, PM43, PM43c UART+Industrial Interface Board Installation Instructions
application/pdf 1.28 MB
7/14/2021
1.28 MB
PM23c RFID Kit Installation Instructions
application/pdf 3.15 MB
7/14/2021
3.15 MB
PM23c Front Access Door Instructions
application/pdf 734.84 KB
7/14/2021
734.84 KB
PM Series Parallel Port Board Installation Instructions
application/pdf 1.91 MB
7/14/2021
1.91 MB
PM23c Printer Mounting Template
application/pdf 136.82 KB
7/14/2021
136.82 KB
PM23c, PM43, PM43c Wi-Fi + Bluetooth Module Installation Instructions
application/pdf 978.76 KB
7/14/2021
978.76 KB
PM43/PM43c RFID Module Installation Instructions
application/pdf 2.36 MB
7/14/2021
2.36 MB
IDL Smart Printing Resource Kit Developer Guide
application/pdf 1.09 MB
7/19/2023
1.09 MB
PM43c Printer Mounting Template
application/pdf 105.29 KB
7/14/2021
105.29 KB
PM Series Accessory Catalog
application/pdf 490.58 KB
7/14/2021
490.58 KB
Fingerprint Developer's Guide (934-067-001)
application/pdf 4.77 MB
7/14/2021
4.77 MB
PM43c Short Media Cover Instructions
application/pdf 1.27 MB
7/14/2021
1.27 MB
PM23c 3-inch (7.62-cm) Core Instructions
application/pdf 801.81 KB
7/14/2021
801.81 KB
Important RC12ABGN Radio Information! (933-350-004 Rev A)
application/pdf 1005.88 KB
7/1/2022
1005.88 KB
Important INRD01u/INRD02u Radio Information! (933-272-005)
application/pdf 970.14 KB
7/14/2021
970.14 KB
PM43c Airline Extended Tray Instructions
application/pdf 1.76 MB
7/14/2021
1.76 MB
PM43/PM43c Label Dispenser Instructions
application/pdf 1.92 MB
7/14/2021
1.92 MB
PM43 Full Roll Rewinder Installation Instructions
application/pdf 3.46 MB
7/14/2021
3.46 MB
PM23c Label Dispenser Instructions
application/pdf 936.26 KB
7/14/2021
936.26 KB
Fingerprint Command Reference (P/N 937-023-003)
application/zip 4.96 MB
7/14/2021
4.96 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
PM43 Media Cover Lock Instructions
application/pdf 500.87 KB
7/14/2021
500.87 KB
PM43 Cutter Instructions
application/pdf 2.16 MB
7/14/2021
2.16 MB
PM43 / PM43c / PM23c Industrial Printers Data Sheet
application/pdf 215 KB
7/14/2021
215 KB
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
Name
Description
File Size
Date
Size
PM43 / PM43c / PM23c Industrial Printers Data Sheet
215 KB
7/14/2021
PM23c Airline Front Access Door Instructions
1.64 MB
7/14/2021
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
305.51 KB
5/13/2024
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
357.19 KB
12/5/2023
PM43/PM43c Linerless Roller Installation Instructions
3.48 MB
7/14/2021
PM23c 1-inch (2.54-cm) Hanger Instructions
639.44 KB
7/14/2021
PM43/PM43c Rotation Hanger Installation Instructions
1.89 MB
7/14/2021
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
706.11 KB
1/11/2024
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
1.74 MB
1/11/2024
PM43c Dome Media Cover Instructions
1.29 MB
7/14/2021
PM23c Batch Plate Instructions
624.44 KB
7/14/2021
PM43/PM43c 3-Inch Core Instructions
516.46 KB
7/14/2021
PM23c and PM43c Mid-Range Printer Quick Start Guide (P/N 930-273-002)
1.14 MB
7/14/2021
PM23c Airline Media Guides Installation Instructions
1.59 MB
7/14/2021
PM42, PM43, & PM43c Collapsible Core Instructions
1.49 MB
7/14/2021
PM23c Rotation Hanger Installation Instructions
1.77 MB
7/14/2021
DSim Command Reference (P/N 937-021-004)
3.02 MB
7/14/2021
PM23c, PM43, PM43c Dual USB Interface Board Installation Instructions
1.52 MB
7/14/2021
PM23c, PM43, PM43c DUART Interface Board Installation Instructions
1.28 MB
7/14/2021
PM43 Mid-Range Printer Quick Start Guide
2 MB
7/14/2021
PM23c, PM43, and PM43c Mid-Range Printer User Manual
5.91 MB
7/14/2021
PM43c and PD43c Airline Ticket Shelf Instructions
752.2 KB
7/14/2021
PM43 Printer Mounting Template
127.91 KB
7/14/2021
PM23c, PM43, PM43c UART+Industrial Interface Board Installation Instructions
1.28 MB
7/14/2021
PM23c RFID Kit Installation Instructions
3.15 MB
7/14/2021
PM23c Front Access Door Instructions
734.84 KB
7/14/2021
PM Series Parallel Port Board Installation Instructions
1.91 MB
7/14/2021
PM23c Printer Mounting Template
136.82 KB
7/14/2021
PM23c, PM43, PM43c Wi-Fi + Bluetooth Module Installation Instructions
978.76 KB
7/14/2021
PM43/PM43c RFID Module Installation Instructions
2.36 MB
7/14/2021
IDL Smart Printing Resource Kit Developer Guide
1.09 MB
7/19/2023
PM43c Printer Mounting Template
105.29 KB
7/14/2021
Fingerprint Developer's Guide (934-067-001)
4.77 MB
7/14/2021
PM43c Short Media Cover Instructions
1.27 MB
7/14/2021
PM23c 3-inch (7.62-cm) Core Instructions
801.81 KB
7/14/2021
Important RC12ABGN Radio Information! (933-350-004 Rev A)
1005.88 KB
7/1/2022
Important INRD01u/INRD02u Radio Information! (933-272-005)
970.14 KB
7/14/2021
PM43c Airline Extended Tray Instructions
1.76 MB
7/14/2021
PM43/PM43c Label Dispenser Instructions
1.92 MB
7/14/2021
PM43 Full Roll Rewinder Installation Instructions
3.46 MB
7/14/2021
PM23c Label Dispenser Instructions
936.26 KB
7/14/2021
Fingerprint Command Reference (P/N 937-023-003)
4.96 MB
7/14/2021
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
901.44 KB
1/11/2024
PM43 Media Cover Lock Instructions
500.87 KB
7/14/2021
PM43 Cutter Instructions
2.16 MB
7/14/2021
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
4.9 MB
1/11/2024
Regulatory Sheet: PM23c, PM43, and PM43c Printers (PM43-ML-RS-01 Rev A)
3.02 MB
5/12/2023
PM Series Accessory Catalog
490.58 KB
7/14/2021
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
80.82 KB
12/4/2023
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
1.22 MB
12/4/2023
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
73.05 KB
12/4/2023
Product Number
Image
SKU
Description
alt
PM43CA0100000201
PM43CA, Icon Display, Ethernet, Long Door, Hanger, TT, 203 DPI, US Power Cord
alt
PM43CA0100000211
PM43CA, Icon Display, Ethernet, Long Door, Hanger, DT, 203 DPI, US Power Cord
alt
PM43CA0110000211
PM43C DT 203 dpi, Short Door
alt
PM43CA0110000402
PM43CA, Icon Display, Ethernet, Short Door, Hanger, TT, 406 DPI, EU Power Cord
alt
PM43CA0120040200
PM43CA, Icon Display, Ethernet, Dome Door, Rewind+Label Taken Sensor, TT, 203 DPI, No Power Cord
alt
PM43CA0120040201
PM43CA, Icon Display, Ethernet, Dome Door, Rewind+Label Taken Sensor, TT, 203 DPI, US Power Cord
alt
PM43CA1130000200
PM43CA, Full Touch Display, Ethernet, Long Door + Front Door, Hanger, TT, 203 DPI, No Power Cord
alt
PM43CA1130000201
PM43C TT 203 dpi, Touch Display, Long Front Door
alt
PM43CA1130000211
PM43C DT 203 dpi, Touch Display, Long Front Door
alt
PM43CA1130000300
PM43CA, Full Touch Display, Ethernet,Long Door + Front Door, Hanger, TT, 300 DPI, No Power Cord
Image
SKU
Description
alt
PM43CA0100000201
PM43CA, Icon Display, Ethernet, Long Door, Hanger, TT, 203 DPI, US Power Cord
alt
PM43CA0100000211
PM43CA, Icon Display, Ethernet, Long Door, Hanger, DT, 203 DPI, US Power Cord
alt
PM43CA0110000211
PM43C DT 203 dpi, Short Door
alt
PM43CA0110000402
PM43CA, Icon Display, Ethernet, Short Door, Hanger, TT, 406 DPI, EU Power Cord
alt
PM43CA0120040200
PM43CA, Icon Display, Ethernet, Dome Door, Rewind+Label Taken Sensor, TT, 203 DPI, No Power Cord
alt
PM43CA0120040201
PM43CA, Icon Display, Ethernet, Dome Door, Rewind+Label Taken Sensor, TT, 203 DPI, US Power Cord
alt
PM43CA1130000200
PM43CA, Full Touch Display, Ethernet, Long Door + Front Door, Hanger, TT, 203 DPI, No Power Cord
alt
PM43CA1130000201
PM43C TT 203 dpi, Touch Display, Long Front Door
alt
PM43CA1130000211
PM43C DT 203 dpi, Touch Display, Long Front Door
alt
PM43CA1130000300
PM43CA, Full Touch Display, Ethernet,Long Door + Front Door, Hanger, TT, 300 DPI, No Power Cord