Industrial
PM65 Industrial Printer
The Honeywell PM65 industrial printer offers high quality printing along with remote configuration and diagnostics functionalities that increase production efficiency and supply chain transparency.
a single software toolkit, you can keep your operations running smoothly while helping reduce costs and maximize productivity.
The PM65 supports printer remote control, so you can see and control the printers from a remote computer and provide real-time diagnosis and technical support. Print Set MC application enables you to quickly connect and configure the printers from your preferred Android™ or iOS device, and optional Honeywell Operational Intelligence enables the printers with the capability of remote management for issues diagnostics and output performance tracking.
The PM65 includes WWAN connectivity to enable deployment with minimal limitation from site network topology. These printers are also scalable to incorporate RFID, parallel, industrial, and applicator interfaces to address your unpredictable business needs in the future.
The PM65 can support a wide range of media – including ink-in and ink-out ribbons with one-inch core size – enhancing the time between media resupply. The PM65 printer is easy replacement for existing Honeywell or mixed printers. Rugged, all-metal print mechanism, easy printhead, and tool-free platen roller replacement, help minimize downtime and maintenance needs.
Features
- Compatible Drivers
- CUPS Driver for Linux
- Certified Device Types for SAP
- InterDriver Windows
- Compatible Software
- BarTender
- Nicelabel
- Operational Intelligence
- SOTI Connect
- Teklynx Labelview
- Application
- Automative
- Manufacturing
- Oil&Gas
- Warehouse and distribution center
- Features
- Broad connectivity options
- Ingenious construction
Dimensions
- Overall Dimensions
- L x H x W: 484 mm x 292mm x 350 mm (19.1 in x 11.5 in x 13.8 in)
- Weight
- 13.7 kg (30.2lbs)
Software & Firmware
- 2D Barcodes
- All major 2D barcodes
- Downloadable Font Type
- Bitmap Font
- OpenType Font (TrueType based)
- TrueType Font
- Linear Barcodes
- All major 1D barcodes
- Printer Command Language
- C# Smart Printing
- DPL
- Direct Protocol (DP)
- Fingerprint (FP)
- Intermec Printer Language (IPL)
- XML-enabled for SAP AII and Oracle WMS
- ZSim2 (ZPL-II)
- Image File Format
- BMP
- GIF
- PCX
- PNG
- Font Engine
- Monotype Font Engine
- WTLE for Global Language Support
Printing Specifications
- Print Speeds
- 50-300mm/s (2-12 ips)
- Print Method
- Direct Thermal
- Thermal Transfer
- Resolutions
- 203 dpi
- 300 dpi
Media
- Maximum Ribbon Length
- 450 m (1476 ft) foot
- Printer Media Type
- Label
- Linered
- RFID
- Tag
- Maximum Media Roll Diameter
- 213 mm (8.38 in) inch
Network
- Wireless Communication
- IEEE 802.11 a/b/g/n/ac/ax
- WWAN Radio
- dynamic, EAP PEAP,EAP TTLS, LEAP, EAP FAST, EAP TLS
- Bluetooth Specifications
- Bluetooth Classic 5.2
- Network Specifications
- Ethernet 10/100 Mbps
- RFID Specifications
- RFID
Memory & Data
- Flash Memory
- 512 MB megabyte
- Memory
- External Multi-GB USB memory device (FAT16/FAT32)
- RAM Memory
- 256 MB megabyte
Hardware
- Printer Connection Interface
- Applicator Interface
- Industrial interface
- Parallel Interface (IEEE 1284)
- RS-232
- USB 2.0 Host x2
Electrical
- Operating Frequency
- 50 - 60 Hz
- Operating voltage
- 100 - 240 V AC
Environmental
- Operating temperature
- +5°C to +40°C (+41°F to +104°F)
- Operating Humidity
- 20 - 85 % non-condensing
- Storage Humidity
- 5 - 90 % non-condensing
- Storage Temperature
- -20°C to +70°C (-4°F to +152°F)
Service Terms
- Warranty Duration
- One year factory warranty
Others
- Platform
- Honeywell Printer Edge
Features
- Compatible Drivers
- CUPS Driver for Linux
- Certified Device Types for SAP
- InterDriver Windows
- Compatible Software
- BarTender
- Nicelabel
- Operational Intelligence
- SOTI Connect
- Teklynx Labelview
- Application
- Automative
- Manufacturing
- Oil&Gas
- Warehouse and distribution center
- Features
- Broad connectivity options
- Ingenious construction
Dimensions
- Overall Dimensions
- L x H x W: 484 mm x 292mm x 350 mm (19.1 in x 11.5 in x 13.8 in)
- Weight
- 13.7 kg (30.2lbs)
Software & Firmware
- 2D Barcodes
- All major 2D barcodes
- Downloadable Font Type
- Bitmap Font
- OpenType Font (TrueType based)
- TrueType Font
- Linear Barcodes
- All major 1D barcodes
- Printer Command Language
- C# Smart Printing
- DPL
- Direct Protocol (DP)
- Fingerprint (FP)
- Intermec Printer Language (IPL)
- XML-enabled for SAP AII and Oracle WMS
- ZSim2 (ZPL-II)
- Image File Format
- BMP
- GIF
- PCX
- PNG
- Font Engine
- Monotype Font Engine
- WTLE for Global Language Support
Printing Specifications
- Print Speeds
- 50-300mm/s (2-12 ips)
- Print Method
- Direct Thermal
- Thermal Transfer
- Resolutions
- 203 dpi
- 300 dpi
Media
- Maximum Ribbon Length
- 450 m (1476 ft) foot
- Printer Media Type
- Label
- Linered
- RFID
- Tag
- Maximum Media Roll Diameter
- 213 mm (8.38 in) inch
Network
- Wireless Communication
- IEEE 802.11 a/b/g/n/ac/ax
- WWAN Radio
- dynamic, EAP PEAP,EAP TTLS, LEAP, EAP FAST, EAP TLS
- Bluetooth Specifications
- Bluetooth Classic 5.2
- Network Specifications
- Ethernet 10/100 Mbps
- RFID Specifications
- RFID
Memory & Data
- Flash Memory
- 512 MB megabyte
- Memory
- External Multi-GB USB memory device (FAT16/FAT32)
- RAM Memory
- 256 MB megabyte
Hardware
- Printer Connection Interface
- Applicator Interface
- Industrial interface
- Parallel Interface (IEEE 1284)
- RS-232
- USB 2.0 Host x2
Electrical
- Operating Frequency
- 50 - 60 Hz
- Operating voltage
- 100 - 240 V AC
Environmental
- Operating temperature
- +5°C to +40°C (+41°F to +104°F)
- Operating Humidity
- 20 - 85 % non-condensing
- Storage Humidity
- 5 - 90 % non-condensing
- Storage Temperature
- -20°C to +70°C (-4°F to +152°F)
Service Terms
- Warranty Duration
- One year factory warranty
Others
- Platform
- Honeywell Printer Edge
- Compatible Drivers : CUPS Driver for Linux|Certified Device Types for SAP|InterDriver Windows
- Compatible Software : BarTender|Nicelabel|Operational Intelligence|SOTI Connect|Teklynx Labelview
- Application : Automative|Manufacturing|Oil&Gas|Warehouse and distribution center
- Features : Broad connectivity options|Ingenious construction
- Overall Dimensions : L x H x W: 484 mm x 292mm x 350 mm (19.1 in x 11.5 in x 13.8 in)
- 2D Barcodes : All major 2D barcodes
- Print Speeds : 50-300mm/s (2-12 ips)
- Downloadable Font Type : Bitmap Font|OpenType Font (TrueType based)|TrueType Font
- Print Method : Direct Thermal|Thermal Transfer
- Linear Barcodes : All major 1D barcodes
- Resolutions : 203 dpi|300 dpi
- Maximum Ribbon Length : 450 m (1476 ft) foot
- Printer Media Type : Label|Linered|RFID|Tag
- Wireless Communication : IEEE 802.11 a/b/g/n/ac/ax|WWAN Radio|dynamic, EAP PEAP,EAP TTLS, LEAP, EAP FAST, EAP TLS
- Printer Command Language : C# Smart Printing|DPL|Direct Protocol (DP)|Fingerprint (FP)|Intermec Printer Language (IPL)|PDF|XML-enabled for SAP AII and Oracle WMS|ZSim2 (ZPL-II)
- Flash Memory : 512 MB megabyte
- Memory : External Multi-GB USB memory device (FAT16/FAT32)
- Image File Format : BMP|GIF|PCX|PNG
- RAM Memory : 256 MB megabyte
- Printer Connection Interface : Applicator Interface|Industrial interface|Parallel Interface (IEEE 1284)|RS-232|USB 2.0 Host x2
- Operating Frequency : 50 - 60 Hz
- Operating voltage : 100 - 240 V AC
- Operating temperature : +5°C to +40°C (+41°F to +104°F)
- Operating Humidity : 20 - 85 % non-condensing
- Warranty Duration : One year factory warranty
- Platform : Honeywell Printer Edge
- Bluetooth Specifications : Bluetooth Classic 5.2
- Network Specifications : Ethernet 10/100 Mbps
- RFID Specifications : RFID
- Storage Humidity : 5 - 90 % non-condensing
- Font Engine : Monotype Font Engine|WTLE for Global Language Support
- Weight : 13.7 kg (30.2lbs)
- Storage Temperature : -20°C to +70°C (-4°F to +152°F)
- Maximum Media Roll Diameter : 213 mm (8.38 in) inch