/content/sps/us/en/search-results.html

Industrial

PX65 Industrial Printer

The PX45 and PX65 Series industrial printers are flexible, compact, and programmable, enabling customers to optimize their printing operations, streamline deployment, and achieve quick return on investment.

Overview
The rugged, all-metal PX45 and PX65 printers deliver outstanding performance – up to 12 inches per second from first label to last – and incorporate features that reduce downtime and minimize maintenance costs. Both versions are available with 203 or 300 dpi resolution, and the PX45 also offers 406 dpi, for precision labeling without any loss of speed. This is ideal for compliance labeling applications with variable data requiring immediate results.
The PX45 and PX65 printers’ smart design features support increased productivity in demanding environments. As Smart Printers, they can host stand-alone applications, developed through the Fingerprint and C# programming languages, helping reduce errors and streamline operational processes.
The printers’ device management and diagnostic capabilities – provided in web-based PrintSet 5 Configuration Management tool, configuration tool PrintSet MC for mobile devices and cloud-based Operational Intelligence– reduce downtime and simplify deployment. Replacing printheads is fast and easy, thanks to the magnetic QuickMount™ printhead design. The PX45 and PX65 printers are co-engineered and tested with Honeywell labels and other media products, optimizing performance when used with genuine Honeywell media.
Specifications

Features

  • Features
    • Compact Size
    • Seamless Connectivity
  • Compatible Software
    • BarTender
    • Nicelabel
    • Operational Intelligence
    • SOTI Connect
    • Teklynx Labelview
  • Compatible Drivers
    • CUPS Driver for Linux
    • Certified Device Types for SAP
    • InterDriver Windows
  • Application
    • DC/Warehouse
    • Healthcare
    • Manufacturing

Dimensions

  • Overall Dimensions
    • L x H x W: 482 mm x 238 mm x 335mm (19.0 in x 9.4 in x 13.2 in)
  • Weight range
    • 12.6 kg (31.12 lbs) kilogram

Printing Specifications

  • Resolutions
    • 203 dpi
    • 300 dpi
  • Print Speeds
    • 100–225 mm/s (4–9 ips)
  • Print Method
    • Direct Thermal
    • Thermal Transfer

Software & Firmware

  • Downloadable Font Type
    • Bitmap Font
    • OpenType Font (TrueType based)
    • TrueType Font
  • 2D Barcodes
    • All major 2D barcodes
  • Linear Barcodes
    • All major 1D barcodes
  • Printer Command Language
    • C# Smart Printing
    • DPL
    • Direct Protocol (DP)
    • Fingerprint (FP)
    • Intermec Printer Language (IPL)
    • PDF
    • XML-enabled for SAP AII and Oracle WMS
    • ZSim2 (ZPL-II)
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG
  • Font Engine
    • Monotype Font Engine
    • WTLE for global language support

Media

  • Maximum Ribbon Length
    • 1,476 foot
  • Printer Media Type
    • Label
    • Linered
    • Linerless
    • RFID
    • Tag
  • Maximum Media Roll Diameter
    • 8.38 inch

Network

  • Wireless Communication
    • IEEE 802.11 a/b/g/n/ac
    • WEP, WPA, WPA2, 802.11x (EAPTTLS,LEAP, PEAP, FAST)
    • Wi-Fi Certified
  • Network Specifications
    • Ethernet 10/100 Mbps
  • RFID Specifications
    • RFID

Memory & Data

  • Memory
    • External Multi-GB USB memory device (FAT16/FAT32)
  • RAM Memory
    • 256 MB megabyte
  • Flash Memory
    • 512 MB megabyte

Hardware

  • Printer Connection Interface
    • Industrial Interface: 8 digital in/out
    • Parallel: IEEE 1284
    • RS-232, up to 115.2 KB/s
    • USB 2.0 Device High Speed
    • USB 2.0 Host High Speed

Electrical

  • Operating Frequency
    • 45 - 65 Hz
  • Operating voltage
    • 100 - 240 V AC

Environmental

  • Operating temperature
    • +5°C to +40°C (+41°F to +104°F)
  • Operating Humidity
    • 20 - 80 % non-condensing
  • Storage Humidity
    • 20 - 80 % non-condensing
  • Storage Temperature
    • -20°C to +70°C (-4°F to +152°F)

Service Terms

  • Warranty Duration
    • One year factory warranty

Others

  • Platform
    • Honeywell Printer Edge

Features

  • Features
    • Compact Size
    • Seamless Connectivity
  • Compatible Software
    • BarTender
    • Nicelabel
    • Operational Intelligence
    • SOTI Connect
    • Teklynx Labelview
  • Compatible Drivers
    • CUPS Driver for Linux
    • Certified Device Types for SAP
    • InterDriver Windows
  • Application
    • DC/Warehouse
    • Healthcare
    • Manufacturing

Dimensions

  • Overall Dimensions
    • L x H x W: 482 mm x 238 mm x 335mm (19.0 in x 9.4 in x 13.2 in)
  • Weight range
    • 12.6 kg (31.12 lbs) kilogram

Printing Specifications

  • Resolutions
    • 203 dpi
    • 300 dpi
  • Print Speeds
    • 100–225 mm/s (4–9 ips)
  • Print Method
    • Direct Thermal
    • Thermal Transfer

Software & Firmware

  • Downloadable Font Type
    • Bitmap Font
    • OpenType Font (TrueType based)
    • TrueType Font
  • 2D Barcodes
    • All major 2D barcodes
  • Linear Barcodes
    • All major 1D barcodes
  • Printer Command Language
    • C# Smart Printing
    • DPL
    • Direct Protocol (DP)
    • Fingerprint (FP)
    • Intermec Printer Language (IPL)
    • PDF
    • XML-enabled for SAP AII and Oracle WMS
    • ZSim2 (ZPL-II)
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG
  • Font Engine
    • Monotype Font Engine
    • WTLE for global language support

Media

  • Maximum Ribbon Length
    • 1,476 foot
  • Printer Media Type
    • Label
    • Linered
    • Linerless
    • RFID
    • Tag
  • Maximum Media Roll Diameter
    • 8.38 inch

Network

  • Wireless Communication
    • IEEE 802.11 a/b/g/n/ac
    • WEP, WPA, WPA2, 802.11x (EAPTTLS,LEAP, PEAP, FAST)
    • Wi-Fi Certified
  • Network Specifications
    • Ethernet 10/100 Mbps
  • RFID Specifications
    • RFID

Memory & Data

  • Memory
    • External Multi-GB USB memory device (FAT16/FAT32)
  • RAM Memory
    • 256 MB megabyte
  • Flash Memory
    • 512 MB megabyte

Hardware

  • Printer Connection Interface
    • Industrial Interface: 8 digital in/out
    • Parallel: IEEE 1284
    • RS-232, up to 115.2 KB/s
    • USB 2.0 Device High Speed
    • USB 2.0 Host High Speed

Electrical

  • Operating Frequency
    • 45 - 65 Hz
  • Operating voltage
    • 100 - 240 V AC

Environmental

  • Operating temperature
    • +5°C to +40°C (+41°F to +104°F)
  • Operating Humidity
    • 20 - 80 % non-condensing
  • Storage Humidity
    • 20 - 80 % non-condensing
  • Storage Temperature
    • -20°C to +70°C (-4°F to +152°F)

Service Terms

  • Warranty Duration
    • One year factory warranty

Others

  • Platform
    • Honeywell Printer Edge
  • Features : Compact Size|Seamless Connectivity
  • Compatible Software : BarTender|Nicelabel|Operational Intelligence|SOTI Connect|Teklynx Labelview
  • Compatible Drivers : CUPS Driver for Linux|Certified Device Types for SAP|InterDriver Windows
  • Application : DC/Warehouse|Healthcare|Manufacturing
  • Overall Dimensions : L x H x W: 482 mm x 238 mm x 335mm (19.0 in x 9.4 in x 13.2 in)
  • Weight range : 12.6 kg (31.12 lbs) kilogram
  • Resolutions : 203 dpi|300 dpi
  • Print Speeds : 100–225 mm/s (4–9 ips)
  • Print Method : Direct Thermal|Thermal Transfer
  • Downloadable Font Type : Bitmap Font|OpenType Font (TrueType based)|TrueType Font
  • 2D Barcodes : All major 2D barcodes
  • Linear Barcodes : All major 1D barcodes
  • Maximum Ribbon Length : 1,476 foot
  • Printer Media Type : Label|Linered|Linerless|RFID|Tag
  • Wireless Communication : IEEE 802.11 a/b/g/n/ac|WEP, WPA, WPA2, 802.11x (EAPTTLS,LEAP, PEAP, FAST)|Wi-Fi Certified
  • Printer Command Language : C# Smart Printing|DPL|Direct Protocol (DP)|Fingerprint (FP)|Intermec Printer Language (IPL)|PDF|XML-enabled for SAP AII and Oracle WMS|ZSim2 (ZPL-II)
  • Memory : External Multi-GB USB memory device (FAT16/FAT32)
  • RAM Memory : 256 MB megabyte
  • Image File Format : BMP|GIF|PCX|PNG
  • Flash Memory : 512 MB megabyte
  • Printer Connection Interface : Industrial Interface: 8 digital in/out|Parallel: IEEE 1284|RS-232, up to 115.2 KB/s|USB 2.0 Device High Speed|USB 2.0 Host High Speed
  • Operating Frequency : 45 - 65 Hz
  • Operating voltage : 100 - 240 V AC
  • Operating temperature : +5°C to +40°C (+41°F to +104°F)
  • Operating Humidity : 20 - 80 % non-condensing
  • Warranty Duration : One year factory warranty
  • Storage Humidity : 20 - 80 % non-condensing
  • Network Specifications : Ethernet 10/100 Mbps
  • Font Engine : Monotype Font Engine|WTLE for global language support
  • Platform : Honeywell Printer Edge
  • Maximum Media Roll Diameter : 8.38 inch
  • RFID Specifications : RFID
  • Storage Temperature : -20°C to +70°C (-4°F to +152°F)
Data Sheet
Name
Description
File Size
Date
Size
PX45 and PX65 Series Printers Datasheet
application/pdf 99.95 KB
2/16/2023
99.95 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
User Guide: PX45/PX65 Industrial Printer (PX45-65-EN-UG Rev B)
application/pdf 12.94 MB
7/18/2023
12.94 MB
User Guide: PX45/PX65 Interface Boards and Accessories (PX45-65-ACC-EN-UG Rev B)
application/pdf 5.43 MB
5/23/2023
5.43 MB
Quick Start Guide: PX65 Industrial Printer (PX65-EN-QS Rev A)
application/pdf 1.26 MB
9/15/2022
1.26 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: PX45/PX65 Industrial Printer (PX45-65-ML-RS-02 Rev A)
application/pdf 1.85 MB
2/20/2023
1.85 MB
Brief
Name
Description
File Size
Date
Size
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Name
Description
File Size
Date
Size
PX45 and PX65 Series Printers Datasheet
application/pdf 99.95 KB
2/16/2023
99.95 KB
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
Regulatory Sheet: PX45/PX65 Industrial Printer (PX45-65-ML-RS-02 Rev A)
application/pdf 1.85 MB
2/20/2023
1.85 MB
User Guide: PX45/PX65 Industrial Printer (PX45-65-EN-UG Rev B)
application/pdf 12.94 MB
7/18/2023
12.94 MB
User Guide: PX45/PX65 Interface Boards and Accessories (PX45-65-ACC-EN-UG Rev B)
application/pdf 5.43 MB
5/23/2023
5.43 MB
Quick Start Guide: PX65 Industrial Printer (PX65-EN-QS Rev A)
application/pdf 1.26 MB
9/15/2022
1.26 MB
Name
Description
File Size
Date
Size
PX45 and PX65 Series Printers Datasheet
99.95 KB
2/16/2023
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
305.51 KB
5/13/2024
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
901.44 KB
1/11/2024
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
4.9 MB
1/11/2024
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
357.19 KB
12/5/2023
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
706.11 KB
1/11/2024
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
1.74 MB
1/11/2024
User Guide: PX45/PX65 Industrial Printer (PX45-65-EN-UG Rev B)
12.94 MB
7/18/2023
User Guide: PX45/PX65 Interface Boards and Accessories (PX45-65-ACC-EN-UG Rev B)
5.43 MB
5/23/2023
Quick Start Guide: PX65 Industrial Printer (PX65-EN-QS Rev A)
1.26 MB
9/15/2022
Regulatory Sheet: PX45/PX65 Industrial Printer (PX45-65-ML-RS-02 Rev A)
1.85 MB
2/20/2023
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
80.82 KB
12/4/2023
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
1.22 MB
12/4/2023
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
73.05 KB
12/4/2023