Products
Products
News and Events
Part Numbers
General Content
/content/sps/us/en/search-results.html

Industrial Printers

PX940 Industrial Printer

PX940 Industrial Printer

Overview
px940 gallery image 1
The PX940 series takes industrial printing to a new level of accuracy and simplicity by providing customers with error-free precision printing, increasing production efficiency and reducing operational costs.
  • Extremely precise printing of up to +/-0.2 mm (0.0079 in) virtually eliminates poor-quality, unreadable labels and barcodes.
  • Integrated label verification technology checks and ensures that barcodes are accurate every time: instantly notifies you of pass/fail status and ANSI grade.
  • Easy to use and maintain, with a color multilingual touchscreen interface and quick side-loading design.
  • Smart printing capability allows users to configure and print without the need for a host computer.
  • Operational Intelligence software provides predictive analytics and data on printer health to help managers oversee their entire printer fleet and proactively prevent issues, ensuring maximum uptime.
The PX940 family of high-performance industrial printers with integrated label verification technology provides error-free printing. Developed for companies that are subjected to fines levied for non-compliance to regulatory standards, and returned shipments due to unreadable barcodes, the PX940 series prints barcodes that are defect-free and 100% accurate every time. The fully integrated verifier allows for quick setting up even when printing and verifying different labels. With pass/fail and ANSI grades from 1 to 4, bad labels that do not meet an established threshold are voided and a new label is reprinted. The PX940 printer has print registration of up to +/- 0.2 mm (0.0079 in). The trend toward miniaturization requires printing on smaller and smaller labels. The PX940 will print accurately on small labels, edge to edge with little error tolerance. The PX940 printers are suited for transportation and logistics, pharmaceuticals and healthcare, shipping and distribution centers, industrial manufacturing, automotive parts suppliers, and applications that are regulated and require high precision and error-free printing. The PX940 printer is available in two versions: one with the integrated verifier, and an option without the integrated verifier. Both versions are available with standard features such as Bluetooth®: and smart printing capability, in which users can configure and fine-tune settings without the need for a host computer. With a Honeywell firmware platform that supports multiple print languages, the PX940 printer is an easy replacement for competitive printers. A rugged all-metal print mechanism, and easy printhead and tool-free platen roller replacement, help minimize downtime and maintenance needs. The PX940 printer can support a wide range of media –: including ink-in and ink-out ribbons with one-inch core size –: enabling maximum time between media resupply. Fast time-to-label and print speeds of up to 350 mm/s (14 ips) ensure that the PX940 printer can scale with the changing needs of dynamic operations.
Specifications

Features

  • Features
    • Edge Intelligence Providing Customers with Predictive Analytics
    • Integrated Label Verification Technology Providing Error-free Printing
    • Precision Printing with Registration of +/-0.2 mm
  • 2D Barcodes
    • All major 2D barcodes
  • Verifier Scan Resolution
    • 600 dpi

Applications & Compatibility

  • Compatible Software
    • BarTender
    • Nicelabel
    • Operational Intelligence
    • SOTI Connect
    • Teklynx Labelview
  • Application
    • Automotive
    • DC/Warehouse
    • Healthcare
    • Manufacturing

Technical Specifications

  • Compatible Drivers
    • CUPS Driver for Linux
    • Certified Device Types for SAP
    • InterDriver Windows
  • Resolutions
    • 203 dpi
    • 300 dpi
    • 600 dpi
  • Print Speeds
    • 50-350mm/s (2-14 ips)
  • Print Method
    • Direct Thermal
    • Thermal Transfer
  • Linear Barcodes
    • All major 1D barcodes
  • Downloadable Font Type
    • Bitmap Font
    • OpenType Font (TrueType based)
    • TrueType Font
  • Printer Media Type
    • Label
    • RFID
    • Ribbon
    • Tag
  • Wireless Communication
    • Bluetooth LE
    • NFC
  • Printer Command Language
    • C# Smart Printing
    • DPL
    • Fingerprint (FP)
    • Intermec Printer Language (IPL)
    • PDF
    • WMSDirect Protocol (DP)
    • XML-enabled for SAP AII and Oracle WMS
    • ZSim2 (ZPL-II)
  • RAM Memory
    • 1 GB
  • Memory
    • External Multi-GB USB memory device (FAT16/FAT32)
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG
  • Flash Memory
    • 256 MB
  • Printer Connection Interface
    • Applicator Interface
    • Industrial interface
    • Parallel Interface (IEEE 1284)
    • RS-232
    • USB 2.0 Host x2
  • Operating Frequency
    • 50 - 60 Hz
  • Verifier Scan Width
    • 108mm (4.25 in)
  • Verifier Light Source Wavelength
    • 660 nm
  • Verified Linear Barcodes
    • Code 128
    • Code 39
    • EAN-128
    • EAN-13
    • EAN-8
    • GS1 Databar Expanded
    • GS1-128
    • HIBC 128
    • HIBC 39
    • ISBT 128
    • ITF-14
    • Interleaved 2 of 5
    • RSS14E
    • SCC-14
    • UPC-A
    • UPC-E
  • Verified 2D Barcodes
    • Data Matrix
    • ISBT Data Matrix
    • QR code
  • Verification Standard
    • ISO 15415/15416
  • Platform
    • Honeywell Printer Edge
  • Network Specifications
    • Ethernet 10/100 Mbps
  • Font Engine
    • Monotype Font Engine
    • WTLE for Global Language Support
  • Bluetooth Specifications
    • Bluetooth LE (for Print Set MC only)

Dimensions & Weight

  • Overall Dimensions
    • 50.6 x 39.87 x 26.1 cm (19.92 in x 15.70 in x 10.28 in)
  • Maximum Ribbon Length
    • 450 m (1476 ft)
  • Weight
    • PX940 with Verifier: 23.5 kg (51.81 lbs)
    • PX940: 23 kg (50.71 lbs)
  • Maximum Media Roll Diameter
    • 213 mm (8.38 in)

Electrical Specifications

  • Operating Voltage
    • 100 - 240 V AC

Operating Characteristics

  • Operating Temperature
    • +5°C to +40°C (+41°F to +104°F)
  • Operating Humidity
    • 20 - 85 % non-condensing
  • Storage Temperature
    • -20°C to +70°C (-4°F to +152°F)
  • Storage Humidity
    • 20 - 85 % non-condensing

Overview

  • Warranty Duration
    • One year factory warranty
  • Brand
    • Honeywell

Others

  • Print Width
    • 4 inch
  • Print Volume
    • Up to 10,000
  • Print Technology
    • Thermal Transfer
  • Print Resolution
    • 203 dpi
    • 300 dpi
    • 600 dpi
  • Connectivity
    • Ethernet
    • Wi-Fi

Features

  • Features
    • Edge Intelligence Providing Customers with Predictive Analytics
    • Integrated Label Verification Technology Providing Error-free Printing
    • Precision Printing with Registration of +/-0.2 mm
  • 2D Barcodes
    • All major 2D barcodes
  • Verifier Scan Resolution
    • 600 dpi

Applications & Compatibility

  • Compatible Software
    • BarTender
    • Nicelabel
    • Operational Intelligence
    • SOTI Connect
    • Teklynx Labelview
  • Application
    • Automotive
    • DC/Warehouse
    • Healthcare
    • Manufacturing

Technical Specifications

  • Compatible Drivers
    • CUPS Driver for Linux
    • Certified Device Types for SAP
    • InterDriver Windows
  • Resolutions
    • 203 dpi
    • 300 dpi
    • 600 dpi
  • Print Speeds
    • 50-350mm/s (2-14 ips)
  • Print Method
    • Direct Thermal
    • Thermal Transfer
  • Linear Barcodes
    • All major 1D barcodes
  • Downloadable Font Type
    • Bitmap Font
    • OpenType Font (TrueType based)
    • TrueType Font
  • Printer Media Type
    • Label
    • RFID
    • Ribbon
    • Tag
  • Wireless Communication
    • Bluetooth LE
    • NFC
  • Printer Command Language
    • C# Smart Printing
    • DPL
    • Fingerprint (FP)
    • Intermec Printer Language (IPL)
    • PDF
    • WMSDirect Protocol (DP)
    • XML-enabled for SAP AII and Oracle WMS
    • ZSim2 (ZPL-II)
  • RAM Memory
    • 1 GB
  • Memory
    • External Multi-GB USB memory device (FAT16/FAT32)
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG
  • Flash Memory
    • 256 MB
  • Printer Connection Interface
    • Applicator Interface
    • Industrial interface
    • Parallel Interface (IEEE 1284)
    • RS-232
    • USB 2.0 Host x2
  • Operating Frequency
    • 50 - 60 Hz
  • Verifier Scan Width
    • 108mm (4.25 in)
  • Verifier Light Source Wavelength
    • 660 nm
  • Verified Linear Barcodes
    • Code 128
    • Code 39
    • EAN-128
    • EAN-13
    • EAN-8
    • GS1 Databar Expanded
    • GS1-128
    • HIBC 128
    • HIBC 39
    • ISBT 128
    • ITF-14
    • Interleaved 2 of 5
    • RSS14E
    • SCC-14
    • UPC-A
    • UPC-E
  • Verified 2D Barcodes
    • Data Matrix
    • ISBT Data Matrix
    • QR code
  • Verification Standard
    • ISO 15415/15416
  • Platform
    • Honeywell Printer Edge
  • Network Specifications
    • Ethernet 10/100 Mbps
  • Font Engine
    • Monotype Font Engine
    • WTLE for Global Language Support
  • Bluetooth Specifications
    • Bluetooth LE (for Print Set MC only)

Dimensions & Weight

  • Overall Dimensions
    • 50.6 x 39.87 x 26.1 cm (19.92 in x 15.70 in x 10.28 in)
  • Maximum Ribbon Length
    • 450 m (1476 ft)
  • Weight
    • PX940 with Verifier: 23.5 kg (51.81 lbs)
    • PX940: 23 kg (50.71 lbs)
  • Maximum Media Roll Diameter
    • 213 mm (8.38 in)

Electrical Specifications

  • Operating Voltage
    • 100 - 240 V AC

Operating Characteristics

  • Operating Temperature
    • +5°C to +40°C (+41°F to +104°F)
  • Operating Humidity
    • 20 - 85 % non-condensing
  • Storage Temperature
    • -20°C to +70°C (-4°F to +152°F)
  • Storage Humidity
    • 20 - 85 % non-condensing

Overview

  • Warranty Duration
    • One year factory warranty
  • Brand
    • Honeywell

Others

  • Print Width
    • 4 inch
  • Print Volume
    • Up to 10,000
  • Print Technology
    • Thermal Transfer
  • Print Resolution
    • 203 dpi
    • 300 dpi
    • 600 dpi
  • Connectivity
    • Ethernet
    • Wi-Fi
  • Features : Edge Intelligence Providing Customers with Predictive Analytics|Integrated Label Verification Technology Providing Error-free Printing|Precision Printing with Registration of +/-0.2 mm
  • Compatible Software : BarTender|Nicelabel|Operational Intelligence|SOTI Connect|Teklynx Labelview
  • Compatible Drivers : CUPS Driver for Linux|Certified Device Types for SAP|InterDriver Windows
  • Application : Automotive|DC/Warehouse|Healthcare|Manufacturing
  • Overall Dimensions : 50.6 x 39.87 x 26.1 cm (19.92 in x 15.70 in x 10.28 in)
  • 2D Barcodes : All major 2D barcodes
  • Resolutions : 203 dpi|300 dpi|600 dpi
  • Print Speeds : 50-350mm/s (2-14 ips)
  • Print Method : Direct Thermal|Thermal Transfer
  • Linear Barcodes : All major 1D barcodes
  • Downloadable Font Type : Bitmap Font|OpenType Font (TrueType based)|TrueType Font
  • Printer Media Type : Label|RFID|Ribbon|Tag
  • Maximum Ribbon Length : 450 m (1476 ft)
  • Wireless Communication : Bluetooth LE|NFC
  • Printer Command Language : C# Smart Printing|DPL|Fingerprint (FP)|Intermec Printer Language (IPL)|PDF|WMSDirect Protocol (DP)|XML-enabled for SAP AII and Oracle WMS|ZSim2 (ZPL-II)
  • RAM Memory : 1 GB
  • Memory : External Multi-GB USB memory device (FAT16/FAT32)
  • Image File Format : BMP|GIF|PCX|PNG
  • Flash Memory : 256 MB
  • Printer Connection Interface : Applicator Interface|Industrial interface|Parallel Interface (IEEE 1284)|RS-232|USB 2.0 Host x2
  • Operating Voltage : 100 - 240 V AC
  • Operating Frequency : 50 - 60 Hz
  • Operating Temperature : +5°C to +40°C (+41°F to +104°F)
  • Operating Humidity : 20 - 85 % non-condensing
  • Warranty Duration : One year factory warranty
  • Brand : Honeywell
  • Weight : PX940 with Verifier: 23.5 kg (51.81 lbs)|PX940: 23 kg (50.71 lbs)
  • Verifier Scan Width : 108mm (4.25 in)
  • Verifier Scan Resolution : 600 dpi
  • Verifier Light Source Wavelength : 660 nm
  • Verified Linear Barcodes : Code 128|Code 39|EAN-128|EAN-13|EAN-8|GS1 Databar Expanded|GS1-128|HIBC 128|HIBC 39|ISBT 128|ITF-14|Interleaved 2 of 5|RSS14E|SCC-14|UPC-A|UPC-E
  • Verified 2D Barcodes : Data Matrix|ISBT Data Matrix|QR code
  • Verification Standard : ISO 15415/15416
  • Storage Temperature : -20°C to +70°C (-4°F to +152°F)
  • Storage Humidity : 20 - 85 % non-condensing
  • Print Width : 4 inch
  • Print Volume : Up to 10,000
  • Print Technology : Thermal Transfer
  • Print Resolution : 203 dpi|300 dpi|600 dpi
  • Platform : Honeywell Printer Edge
  • Network Specifications : Ethernet 10/100 Mbps
  • Maximum Media Roll Diameter : 213 mm (8.38 in)
  • Font Engine : Monotype Font Engine|WTLE for Global Language Support
  • Connectivity : Ethernet|Wi-Fi
  • Bluetooth Specifications : Bluetooth LE (for Print Set MC only)
Data Sheet
Name
Description
File Size
Date
Size
PX940 Industrial Printer Data Sheet
application/pdf 280.92 KB
7/14/2021
280.92 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Command Reference User Guide: DPL (DPL-EN-CR Rev G)
application/pdf 898.25 KB
9/3/2024
898.25 KB
Command Reference User Guide: Fingerprint (FP-EN-CR Rev C)
application/pdf 4.9 MB
9/3/2024
4.9 MB
IDL Smart Printing Resource Kit Developer Guide
application/pdf 1.09 MB
7/19/2023
1.09 MB
PX940 Industrial Printer Quick Start Guide
application/postscript 7.52 MB
3/22/2022
7.52 MB
User Guide: PX940 Industrial Printer (PX900-EN-UG-01 Rev G)
application/pdf 6.37 MB
10/1/2024
6.37 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev G)
application/pdf 706.05 KB
9/3/2024
706.05 KB
Fingerprint Developer's Guide (934-067-001)
application/pdf 4.77 MB
7/14/2021
4.77 MB
PX940V, Verifier Integration Interface Command Reference Manual (PX940-VII-EN-CR-1 Rev A)
application/pdf 386.35 KB
7/14/2021
386.35 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev E)
application/pdf 1.74 MB
11/27/2024
1.74 MB
PX940 Industrial Interface and UART Board Installation Instructions (50158269-001 Rev A)
application/pdf 1.03 MB
7/14/2021
1.03 MB
PX940 Applicator Interface Board Installation Instructions (50158270-001 Rev B)
application/pdf 996.32 KB
7/14/2021
996.32 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: PX940 Industrial Printer Wi-Fi Module (HON-ST60-ML-RS-02 Rev A)
application/pdf 1.39 MB
2/22/2023
1.39 MB
Regulatory Sheet: PX940 High Performance Industrial Printer (PX900-ML-RS-03 Rev A)
application/pdf 1.8 MB
2/20/2023
1.8 MB
Catalog
Name
Description
File Size
Date
Size
PX940 Industrial Printer Accessory Guide
application/pdf 1.33 MB
7/14/2021
1.33 MB
Brief
Name
Description
File Size
Date
Size
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
PX940 Barcode Printing in Hospital Pharmacies Application Brief
application/pdf 135.58 KB
7/14/2021
135.58 KB
In an industry focused on public safety and prone to recalls, accurate parts labeling is essential. Discover how auto-parts labeling 100% accuracy saves big money.
application/pdf 2.52 MB
7/14/2021
2.52 MB
Name
Description
File Size
Date
Size
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Command Reference User Guide: DPL (DPL-EN-CR Rev G)
application/pdf 898.25 KB
9/3/2024
898.25 KB
Regulatory Sheet: PX940 Industrial Printer Wi-Fi Module (HON-ST60-ML-RS-02 Rev A)
application/pdf 1.39 MB
2/22/2023
1.39 MB
Command Reference User Guide: Fingerprint (FP-EN-CR Rev C)
application/pdf 4.9 MB
9/3/2024
4.9 MB
IDL Smart Printing Resource Kit Developer Guide
application/pdf 1.09 MB
7/19/2023
1.09 MB
PX940 Industrial Printer Quick Start Guide
application/postscript 7.52 MB
3/22/2022
7.52 MB
User Guide: PX940 Industrial Printer (PX900-EN-UG-01 Rev G)
application/pdf 6.37 MB
10/1/2024
6.37 MB
PX940 Industrial Printer Data Sheet
application/pdf 280.92 KB
7/14/2021
280.92 KB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev G)
application/pdf 706.05 KB
9/3/2024
706.05 KB
PX940 Barcode Printing in Hospital Pharmacies Application Brief
application/pdf 135.58 KB
7/14/2021
135.58 KB
Fingerprint Developer's Guide (934-067-001)
application/pdf 4.77 MB
7/14/2021
4.77 MB
PX940V, Verifier Integration Interface Command Reference Manual (PX940-VII-EN-CR-1 Rev A)
application/pdf 386.35 KB
7/14/2021
386.35 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev E)
application/pdf 1.74 MB
11/27/2024
1.74 MB
In an industry focused on public safety and prone to recalls, accurate parts labeling is essential. Discover how auto-parts labeling 100% accuracy saves big money.
application/pdf 2.52 MB
7/14/2021
2.52 MB
PX940 Industrial Printer Accessory Guide
application/pdf 1.33 MB
7/14/2021
1.33 MB
PX940 Industrial Interface and UART Board Installation Instructions (50158269-001 Rev A)
application/pdf 1.03 MB
7/14/2021
1.03 MB
PX940 Applicator Interface Board Installation Instructions (50158270-001 Rev B)
application/pdf 996.32 KB
7/14/2021
996.32 KB
Regulatory Sheet: PX940 High Performance Industrial Printer (PX900-ML-RS-03 Rev A)
application/pdf 1.8 MB
2/20/2023
1.8 MB
Name
Date
Size
Showing 1 to 10 of 38 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
50151886-001
KIT, PRINTHEAD 200DPI PX940
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
50151886-001
KIT, PRINTHEAD 200DPI PX940
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
50151887-001
KIT, PRINTHEAD 300DPI PX940
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
50151887-001
KIT, PRINTHEAD 300DPI PX940
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
50151892-001
KIT, WIRELESS LAN NA
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
50151892-001
KIT, WIRELESS LAN NA
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
50151893-001
KIT, WIRELESS LAN EU
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
50151893-001
KIT, WIRELESS LAN EU
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
PX940A00100000200
Without Verifier, Full Touch Display, Universal firmware, Ethernet, USB, Serial, Low Power Bluetooth, Ribbon Ink INOUT, Media Core 3 inch, Direct Thermal and Thermal Transfer, 203DPI, No power cord
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
PX940A00100000200
Without Verifier, Full Touch Display, Universal firmware, Ethernet, USB, Serial, Low Power Bluetooth, Ribbon Ink INOUT, Media Core 3 inch, Direct Thermal and Thermal Transfer, 203DPI, No power cord
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
PX940A00100000202
Without Verifier,Full Touch Display, Universal firmware, Ethernet, USB, Serial, Low Power Bluetooth, Ribbon Ink INOUT, Media Core 3 inch, Direct Thermal and Thermal Transfer, 203 DPI, US power cord
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
PX940A00100000202
Without Verifier,Full Touch Display, Universal firmware, Ethernet, USB, Serial, Low Power Bluetooth, Ribbon Ink INOUT, Media Core 3 inch, Direct Thermal and Thermal Transfer, 203 DPI, US power cord
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
PX940A00100000300
Without Verifier, Full Touch Display, Universal firmware, Ethernet, USB, Serial, Low Power Bluetooth, Ribbon Ink INOUT, Media Core 3 inch, Direct Thermal and Thermal Transfer, 300DPI, No power cord
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
PX940A00100000300
Without Verifier, Full Touch Display, Universal firmware, Ethernet, USB, Serial, Low Power Bluetooth, Ribbon Ink INOUT, Media Core 3 inch, Direct Thermal and Thermal Transfer, 300DPI, No power cord
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
PX940A00100000302
Without Verifier,Full Touch Display, Universal firmware, Ethernet, USB, Serial, Low Power Bluetooth, Ribbon Ink INOUT, Media Core 3 inch, Direct Thermal and Thermal Transfer, 300 DPI, US power cord
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
PX940A00100000302
Without Verifier,Full Touch Display, Universal firmware, Ethernet, USB, Serial, Low Power Bluetooth, Ribbon Ink INOUT, Media Core 3 inch, Direct Thermal and Thermal Transfer, 300 DPI, US power cord
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
PX940A00100000600
´Without Verifier, Full Touch Display, Universal firmware, Ethernet, USB, Serial, Low Power Bluetooth, Ribbon Ink INOUT, Media Core 3 inch, Direct Thermal and Thermal Transfer, 600 DPI, No power cord´
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
PX940A00100000600
´Without Verifier, Full Touch Display, Universal firmware, Ethernet, USB, Serial, Low Power Bluetooth, Ribbon Ink INOUT, Media Core 3 inch, Direct Thermal and Thermal Transfer, 600 DPI, No power cord´
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
PX940A00100000602
Without Verifier, Full Touch Display, Universal firmware, Ethernet, USB, Serial, Low Power Bluetooth, Ribbon Ink INOUT, Media Core 3 inch, Direct Thermal and Thermal Transfer, 600 DPI, US power cord
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
PX940A00100000602
Without Verifier, Full Touch Display, Universal firmware, Ethernet, USB, Serial, Low Power Bluetooth, Ribbon Ink INOUT, Media Core 3 inch, Direct Thermal and Thermal Transfer, 600 DPI, US power cord
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-px940-printer-1
Feedback