/content/sps/us/en/search-results.html

Mobile

MPD31D Printer

The MPD31D is a light weight mobile printer with best in-class performance and economical price. It can be used in manufactory, warehouse, logistics, retail, public utilities and healthcare, healthcare.

Overview
MPD31D is a 3 inch unit which can support one 1D, QR code, image, curves printing. It can also work with smart terminal devices like mobility as total solution.

MPD31D can support both receipt and label printing. Compatible with black mark paper, gap label, successive paper, seam paper, Sewing paper, continuous paper, lineless paper.

The MPD31D are fast mobile label printers for use in the most rugged environments. They feature the latest wireless technology for easy, untethered use, increasing worker productivity.
Specifications

Features

  • Compatible Drivers
    • Driver for Linux
    • Windows

Dimensions

  • Overall Dimensions
    • H x W x D: 105 mm x 108 mm x 51 mm (4.1 in x 4.3 in x 2.0 in)

Software & Firmware

  • 2D Barcodes
    • All major 2D barcodes
  • Downloadable Font Type
    • Bitmap Font
    • TrueType Font
  • Linear Barcodes
    • All major 1D barcodes
  • Printer Command Language
    • CPCL
    • ESC/P
    • ESC/POS
    • XSIM
    • ZPL
  • Image File Format
    • BMP
    • Bitmap

Printing Specifications

  • Print Speeds
    • 25-90 mm/s (1-3.5 ips)
  • Resolutions
    • 203 dpi
  • Print Method
    • Direct Thermal

Media

  • Printer Media Type
    • Label
    • Receipt
  • Maximum Media Roll Diameter
    • 43 mm (1.69 in)

Hardware

  • Printer Connection Interface
    • Micro USB

Electrical

  • Battery Capacity Options
    • 2100 mAh
  • Operating voltage
    • 100 to 240 VAC

Environmental

  • Operating Humidity
    • 10% - 90 % non-condensing
  • Storage Humidity
    • 10 - 90 % non-condensing

Standards & Approvals

  • Drop Specifications
    • 1.5 m (4.9 ft)
  • Protection Ratings
    • IP54

Network

  • Bluetooth Specifications
    • Bluetooth 4.0 + BLE

Others

  • Application
    • Healthcare
    • Manufacturing
    • Retail
    • T&L
  • Weight range
    • 0.4 kg (0.9 lb) (with battery, no media) keg
  • Storage Temperature
    • ’-20°C to +70°C (-4°F to 158°F)
  • Operating temperature
    • -10°C to 50°C (14°F to 122°F)
  • Warranty Duration
    • One year factory warranty

Features

  • Compatible Drivers
    • Driver for Linux
    • Windows

Dimensions

  • Overall Dimensions
    • H x W x D: 105 mm x 108 mm x 51 mm (4.1 in x 4.3 in x 2.0 in)

Software & Firmware

  • 2D Barcodes
    • All major 2D barcodes
  • Downloadable Font Type
    • Bitmap Font
    • TrueType Font
  • Linear Barcodes
    • All major 1D barcodes
  • Printer Command Language
    • CPCL
    • ESC/P
    • ESC/POS
    • XSIM
    • ZPL
  • Image File Format
    • BMP
    • Bitmap

Printing Specifications

  • Print Speeds
    • 25-90 mm/s (1-3.5 ips)
  • Resolutions
    • 203 dpi
  • Print Method
    • Direct Thermal

Media

  • Printer Media Type
    • Label
    • Receipt
  • Maximum Media Roll Diameter
    • 43 mm (1.69 in)

Hardware

  • Printer Connection Interface
    • Micro USB

Electrical

  • Battery Capacity Options
    • 2100 mAh
  • Operating voltage
    • 100 to 240 VAC

Environmental

  • Operating Humidity
    • 10% - 90 % non-condensing
  • Storage Humidity
    • 10 - 90 % non-condensing

Standards & Approvals

  • Drop Specifications
    • 1.5 m (4.9 ft)
  • Protection Ratings
    • IP54

Network

  • Bluetooth Specifications
    • Bluetooth 4.0 + BLE

Others

  • Application
    • Healthcare
    • Manufacturing
    • Retail
    • T&L
  • Weight range
    • 0.4 kg (0.9 lb) (with battery, no media) keg
  • Storage Temperature
    • ’-20°C to +70°C (-4°F to 158°F)
  • Operating temperature
    • -10°C to 50°C (14°F to 122°F)
  • Warranty Duration
    • One year factory warranty
  • Compatible Drivers : Driver for Linux|Windows
  • Application : Healthcare|Manufacturing|Retail|T&L
  • Weight range : 0.4 kg (0.9 lb) (with battery, no media) keg
  • Overall Dimensions : H x W x D: 105 mm x 108 mm x 51 mm (4.1 in x 4.3 in x 2.0 in)
  • 2D Barcodes : All major 2D barcodes
  • Print Speeds : 25-90 mm/s (1-3.5 ips)
  • Resolutions : 203 dpi
  • Downloadable Font Type : Bitmap Font|TrueType Font
  • Linear Barcodes : All major 1D barcodes
  • Printer Media Type : Label|Receipt
  • Printer Command Language : CPCL|ESC/P|ESC/POS|XSIM|ZPL
  • Image File Format : BMP|Bitmap
  • Printer Connection Interface : Micro USB
  • Battery Capacity Options : 2100 mAh
  • Storage Temperature : ’-20°C to +70°C (-4°F to 158°F)
  • Operating temperature : -10°C to 50°C (14°F to 122°F)
  • Operating Humidity : 10% - 90 % non-condensing
  • Drop Specifications : 1.5 m (4.9 ft)
  • Protection Ratings : IP54
  • Warranty Duration : One year factory warranty
  • Operating voltage : 100 to 240 VAC
  • Bluetooth Specifications : Bluetooth 4.0 + BLE
  • Print Method : Direct Thermal
  • Maximum Media Roll Diameter : 43 mm (1.69 in)
  • Storage Humidity : 10 - 90 % non-condensing
Data Sheet
Name
Description
File Size
Date
Size
MPD31D Mobile Printer Datasheet
application/pdf 77.16 KB
5/23/2023
77.16 KB
Name
Description
File Size
Date
Size
MPD31D Mobile Printer Datasheet
application/pdf 77.16 KB
5/23/2023
77.16 KB
Name
Description
File Size
Date
Size
MPD31D Mobile Printer Datasheet
77.16 KB
5/23/2023
Product Number
Image
SKU
Description
alt
MPD31D-B
Carrying bag for 3‘’ mobile printer
alt
MPD31D-C
Belt clip for 3‘’ mobile printer
alt
MPD31D-R
Rubber Boot for MPD31D
alt
MPD31D-S
Shoulder strap for 3‘’ mobile printer
alt
MPD31D111
3'' MOBILE PRINTER, EU AC
alt
MPD31D112
3” MOBILE PRINTER, US AC
alt
MPD31D113
MPD31D,3” MOBILE PRINTER, INIDA AC
alt
MPD31D114
3" MOBILE PRINTER, for UK
alt
MPD31D115
3MOBILE PRINTER,ANZ AC
alt
MPD31D116
3" MOBILE PRINTER, US AC, FOR BIMBO
Image
SKU
Description
alt
MPD31D-B
Carrying bag for 3‘’ mobile printer
alt
MPD31D-C
Belt clip for 3‘’ mobile printer
alt
MPD31D-R
Rubber Boot for MPD31D
alt
MPD31D-S
Shoulder strap for 3‘’ mobile printer
alt
MPD31D111
3'' MOBILE PRINTER, EU AC
alt
MPD31D112
3” MOBILE PRINTER, US AC
alt
MPD31D113
MPD31D,3” MOBILE PRINTER, INIDA AC
alt
MPD31D114
3" MOBILE PRINTER, for UK
alt
MPD31D115
3MOBILE PRINTER,ANZ AC
alt
MPD31D116
3" MOBILE PRINTER, US AC, FOR BIMBO