Voice Devices and Headsets
Honeywell Voice SRX Slim Line Bluetooth Wireless Headset
Honeywell Voice SRX Slim Line Bluetooth Wireless Headset
The Honeywell SRX-SL slim line Bluetooth® wireless headset brings the power of voice-directed work to customer-facing workers in environments like retail and home delivery. The SRX-SL headset was designed for workers to have the best speech recognition experience while ensuring they are still highly responsive to customers.
- Full shift battery that can be recharged to 75% in under an hour when used with compatible chargers.
- Lightweight design can be comfortably worn all day for customer facing work ows like retail and package delivery.
- Shareable component design for maximum exibility and optimum reuse of hardware.
- Programmable functionality to add customized triggers and events.
- Integrated motion sensor for tracking worker health.
The Honeywell SRX-SL Bluetooth® wireless headset brings the power of voice-directed work to customer-facing workers in environments like retail and home delivery. The SRX-SL headset was designed for workers to have the best speech recognition experience while ensuring they are still highly responsive to customers.For example, as workers complete voice-directed tasks in the aisles, they can simply raise the microphone boom to pause voice direction and engage directly with a customer, a clear visual signal that they are attentive to the customer's needs first and foremost.This innovative headset includes an integrated step counter that can be used to track worker actions and movement within the store or delivery environment. Headset data can be integrated into labor management systems to distinguish between customer-focused work and inventory or task-focused work.The lightweight SRX-SL headset is designed to be comfortable to wear all day through a full shift, and the innovative component design allows the shared use of electronics, while preserving worker hygiene through the use of individual headbands.
Features
- Features
- Innovative component design
- Lightweight and comfortable for a full shift
- Map and track worker movement and actions
Network
- Radio Communication
- Bluetooth v2.1
- Bluetooth Specifications
- v2.1
Environmental
- Storage Temperature Range
- - 40 - 158 °F
- - 40 - 70 °C
Standards & Approvals
- Protection Ratings
- IP54
- Drop Specifications
- 24 drops from 1.83 m (6 ft) at low and high operating temperatures
Others
- For Use With
- Android Voice Devices
- Vocollect A500
- Vocollect A710
- Vocollect A720
- Vocollect A730
- Product Type
- Headset
- Application
- Distribution
- Operating temperature
- - 22 - 122 °F
- - 30 - 50 °C
- Brand
- Honeywell
Features
- Features
- Innovative component design
- Lightweight and comfortable for a full shift
- Map and track worker movement and actions
Network
- Radio Communication
- Bluetooth v2.1
- Bluetooth Specifications
- v2.1
Environmental
- Storage Temperature Range
- - 40 - 158 °F
- - 40 - 70 °C
Standards & Approvals
- Protection Ratings
- IP54
- Drop Specifications
- 24 drops from 1.83 m (6 ft) at low and high operating temperatures
Others
- For Use With
- Android Voice Devices
- Vocollect A500
- Vocollect A710
- Vocollect A720
- Vocollect A730
- Product Type
- Headset
- Application
- Distribution
- Operating temperature
- - 22 - 122 °F
- - 30 - 50 °C
- Brand
- Honeywell
- For Use With : Android Voice Devices|Vocollect A500|Vocollect A710|Vocollect A720|Vocollect A730
- Product Type : Headset
- Features : Innovative component design|Lightweight and comfortable for a full shift|Map and track worker movement and actions
- Application : Distribution
- Radio Communication : Bluetooth v2.1
- Bluetooth Specifications : v2.1
- Operating temperature : - 22 - 122 °F|- 30 - 50 °C
- Storage Temperature Range : - 40 - 158 °F|- 40 - 70 °C
- Protection Ratings : IP54
- Drop Specifications : 24 drops from 1.83 m (6 ft) at low and high operating temperatures
- Brand : Honeywell