Harnesses, Belts & Accessories
Miller DuraFlex™ Stretchable Harnesses
Miller DuraFlex™ Stretchable Harnesses
Patented Miller DuraFlex™ Harnesses feature specially formulated elastomer webbing that stretches and conforms to the shape of the worker preventing any bunching: binding or kinking.
Improve Safety
With added comfort: DuraFlex™ Harnesses offer wider end-user acceptance - A comfortable harness is worn properly: enhancing compliance and safety on the job site.
Productivity
Because DuraFlex Harnesses™ are stretchable: the worker has greater mobility with less fatigue. Rated to 400-lbs. (181.4 kg) capacity.
Features & Benefits:
Stretchable Webbing
- Provides maximum comfort and maneuverability
- Resists environmental effects to maintain its high-performance level
- 6:000 lb. tensile strength surpasses the standard
- Lanyard ring allows user to attach the lanyard when not in use: minimizing hazards associated with the lanyard hanging freely
- Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
- Sub-pelvic strap distributes weight for added support after a fall
- Forged steel back D-ring for maximum strength and dependability
- Soft: flexible D-ring pad for added comfort
- Buckle adjustments in the shoulder: chest and leg straps ensure proper fit
- Varying combinations of friction: mating and tongue/grommet buckles are available
- Solid color leg straps help the wearer orient the harness for ease of donning
- Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
- Permanently attached back pad with positioning side D-rings
- Removable body belt
- The Ms. Miller Harness is the only full-body harness on the market specifically designed for the female worker
- The special design keeps shoulder straps at the side and away from the chest: offers better hip support: and increases comfort
- Attached body belt with positioning side D-rings and accessory rings
- Back pad: and an enhanced saddle seat with D-rings and padding for extended positioning
Others
- Harness Style
- Stretchable
- Padding Location
- Back
- Chest Strap Buckle Type
- Mating Buckle
- Product Type
- Harness Degrees Celsius
- Shoulder Strap Buckle Type
- Mating Buckle
- Harness Size
- Universal
- Webbing Type
- DuraFlex
- RFID
- Yes
- Webbing Material
- Polyester
- Urethane Elastomer
- Sub-Pelvic Strap
- Yes
- D-Ring Locations
- Back
- Chest
- Side
- Webbing Color
- Green
- Leg Strap Buckle Type
- Friction
Others
- Harness Style
- Stretchable
- Padding Location
- Back
- Chest Strap Buckle Type
- Mating Buckle
- Product Type
- Harness Degrees Celsius
- Shoulder Strap Buckle Type
- Mating Buckle
- Harness Size
- Universal
- Webbing Type
- DuraFlex
- RFID
- Yes
- Webbing Material
- Polyester
- Urethane Elastomer
- Sub-Pelvic Strap
- Yes
- D-Ring Locations
- Back
- Chest
- Side
- Webbing Color
- Green
- Leg Strap Buckle Type
- Friction
- Harness Style : Stretchable
- Padding Location : Back
- Chest Strap Buckle Type : Mating Buckle
- Product Type : Harness Degrees Celsius
- Shoulder Strap Buckle Type : Mating Buckle
- Harness Size : Universal
- Webbing Type : DuraFlex
- RFID : Yes
- Webbing Material : Polyester|Urethane Elastomer
- Sub-Pelvic Strap : Yes
- D-Ring Locations : Back|Chest|Side
- Webbing Color : Green
- Leg Strap Buckle Type : Friction