/content/sps/us/en/search-results.html

Industrial Fixed

FS24X Plus

Triple IR Flame Detector

Overview
The FS24X Plus is a triple IR flame detector using Honeywell’s WideBand IR™ infrared technology to detect hydrocarbon and hydrogen fires quickly and reliably — before they grow — even in the presence of environmental inhibitors like rain, fog, and smoke.Designed for hazardous locations, the FS24X Plus has several marine certifications and is SIL2 rated for safety instrumented system applications.Features & Benefits:
  • Reliable Detection
  • Fast response to a wide range of hydrocarbon and hydrogen fires even in low visibility conditions
  • Advanced diagnostics including window clarity to maintain site protection Easy to Use
  • Sunshade and standard or marine mounting bracket included for quickly and easily positioning the detector in an optimal location.
  • Powerful FlameManager software replaces legacy dip switches for detector configuration and provides simplified diagnostics and post event FirePics™.
At a Glance Instrument Status
  • High Visibility, Multi Color LED HALO ring provides clear indication of device status from up to 50ft (15m) away, even in bright outdoor environments
Quick Specs:
  • Long-range, wide-angle sensors detect fires at 200ft (60m) for 1ft2 (0.1m2) n-Heptane
  • Multiple outputs including 4-20mA, Relays, HART®, and Modbus communication all standard
  • Responds to a wide range of hydrocarbon fires such as n-Heptane, Methane, Butane, Propane, Ethanol, Methanol, Diesel, Kerosene, JP-4, and IPA as well as Hydrogen
  • Speed of response typically 5 seconds
Even the best products deserve expert maintenance!

Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

Explore our fixed, portable, and high-tech support services now!

Specifications

Brand

  • Brand
    • Honeywell

Dimension & Weight

  • Weight range
    • Aluminum: 1.7 kg (3.7 lbs), Stainless Steel: 3.4 kg (7.4 lbs)

Range

  • Humidity Range
    • 0-99%
    • 0–99% relative humidity

Analog

  • Analog Output Signal Type
    • 4-20mA standard
  • Number of Analog Outputs
    • 1

Certifications

  • Certifications - Hazloc
    • ATEX: II 2 G Ex db IIC T5 Gb; II 2 D Ex tb IIIC T135° C Db IP66/67;
    • CCC - Pending
    • CUTR - Pending
    • IECEx: Ex db IIC T5 Gb; Ex tb IIIC T135° C Db IP66/67;
    • INMETRO
    • cFMus: Class I, Div 1, Grps A,B,C,D; Class II/III, Div 1, Grps E,F,G NEMA 4X
  • Certifications - Performance
    • EN54-10: Class1 (Medium, High, Very High Sensitivities), Class 2 (Low Sensitivity)
    • FM3260
  • Certifications - Other
    • IEC61508 SIL 2 Certified by TUV Sud
    • Maritime Type approved to ABS, Lloyds, BV, DNV

Connector

  • Connector Type
    • 2 x M25 or 2 x ¾” NPT Entries

Datalogging

  • Datalogging
    • 5000 events and ten 30-second FirePics™

Features & Benefits

  • Features
    • High-visibility halo light ring
    • Modbus, HART®, 4-20 mA, Relays Standard
    • Mounting bracket and sunshade included
    • Multiple marine certifications
    • Proved triple IR sensor technology
  • Features & Benefits
    • Calibration free
    • Easy installation and commissioning
    • Robust false alarm avoidance
    • Simple maintenance
    • Superior performance in adverse weather conditions (through smoke, rain, mist and fog)

Material

  • Material
    • 316 Stainless Steel
    • Low Copper Aluminum with Marine Grade Paint

Relay

  • Relay Activation Settings
    • Single Pole Double Throw (SPDT)
  • Relay Included
    • Yes
  • Relay Output Configuration
    • Alarm, Fault, and Auxiliary
  • Relay Rated Load
    • 2A at 32 VDC

Sensor

  • Sensing Method
    • Triple IR

Voltage & Current

  • Operating Current
    • 1.8 Watts (Nominal)
    • 12 Watts (max) = with heater ON 100% duty cycle.
    • 2.4 Watts (Alarm)

Additional Specifications

  • NEMA Rating
    • Type 4X
  • Response Time
    • Typically, 5 Seconds and a maximum of 10 Seconds
  • Replacement Parts
    • FS24XP-PUCK
  • Number of Relay Outputs
    • 3
  • Ingress Protection
    • IP66/67
  • Visual Indicators
    • LED halo light ring - Green, Yellow, Red

Brand

  • Brand
    • Honeywell

Dimension & Weight

  • Weight range
    • Aluminum: 1.7 kg (3.7 lbs), Stainless Steel: 3.4 kg (7.4 lbs)

Range

  • Humidity Range
    • 0-99%
    • 0–99% relative humidity

Analog

  • Analog Output Signal Type
    • 4-20mA standard
  • Number of Analog Outputs
    • 1

Certifications

  • Certifications - Hazloc
    • ATEX: II 2 G Ex db IIC T5 Gb; II 2 D Ex tb IIIC T135° C Db IP66/67;
    • CCC - Pending
    • CUTR - Pending
    • IECEx: Ex db IIC T5 Gb; Ex tb IIIC T135° C Db IP66/67;
    • INMETRO
    • cFMus: Class I, Div 1, Grps A,B,C,D; Class II/III, Div 1, Grps E,F,G NEMA 4X
  • Certifications - Performance
    • EN54-10: Class1 (Medium, High, Very High Sensitivities), Class 2 (Low Sensitivity)
    • FM3260
  • Certifications - Other
    • IEC61508 SIL 2 Certified by TUV Sud
    • Maritime Type approved to ABS, Lloyds, BV, DNV

Connector

  • Connector Type
    • 2 x M25 or 2 x ¾” NPT Entries

Datalogging

  • Datalogging
    • 5000 events and ten 30-second FirePics™

Features & Benefits

  • Features
    • High-visibility halo light ring
    • Modbus, HART®, 4-20 mA, Relays Standard
    • Mounting bracket and sunshade included
    • Multiple marine certifications
    • Proved triple IR sensor technology
  • Features & Benefits
    • Calibration free
    • Easy installation and commissioning
    • Robust false alarm avoidance
    • Simple maintenance
    • Superior performance in adverse weather conditions (through smoke, rain, mist and fog)

Material

  • Material
    • 316 Stainless Steel
    • Low Copper Aluminum with Marine Grade Paint

Relay

  • Relay Activation Settings
    • Single Pole Double Throw (SPDT)
  • Relay Included
    • Yes
  • Relay Output Configuration
    • Alarm, Fault, and Auxiliary
  • Relay Rated Load
    • 2A at 32 VDC

Sensor

  • Sensing Method
    • Triple IR

Voltage & Current

  • Operating Current
    • 1.8 Watts (Nominal)
    • 12 Watts (max) = with heater ON 100% duty cycle.
    • 2.4 Watts (Alarm)

Additional Specifications

  • NEMA Rating
    • Type 4X
  • Response Time
    • Typically, 5 Seconds and a maximum of 10 Seconds
  • Replacement Parts
    • FS24XP-PUCK
  • Number of Relay Outputs
    • 3
  • Ingress Protection
    • IP66/67
  • Visual Indicators
    • LED halo light ring - Green, Yellow, Red
  • Brand : Honeywell
  • Weight range : Aluminum: 1.7 kg (3.7 lbs), Stainless Steel: 3.4 kg (7.4 lbs)
  • Humidity Range : 0-99%|0–99% relative humidity
  • Analog Output Signal Type : 4-20mA standard
  • Number of Analog Outputs : 1
  • Certifications - Hazloc : ATEX: II 2 G Ex db IIC T5 Gb; II 2 D Ex tb IIIC T135° C Db IP66/67;|CCC - Pending|CUTR - Pending|IECEx: Ex db IIC T5 Gb; Ex tb IIIC T135° C Db IP66/67;|INMETRO|cFMus: Class I, Div 1, Grps A,B,C,D; Class II/III, Div 1, Grps E,F,G NEMA 4X
  • Certifications - Performance : EN54-10: Class1 (Medium, High, Very High Sensitivities), Class 2 (Low Sensitivity)|FM3260
  • Certifications - Other : IEC61508 SIL 2 Certified by TUV Sud|Maritime Type approved to ABS, Lloyds, BV, DNV
  • Connector Type : 2 x M25 or 2 x ¾” NPT Entries
  • Datalogging : 5000 events and ten 30-second FirePics™
  • Features : High-visibility halo light ring|Modbus, HART®, 4-20 mA, Relays Standard|Mounting bracket and sunshade included|Multiple marine certifications|Proved triple IR sensor technology
  • Features & Benefits : Calibration free|Easy installation and commissioning|Robust false alarm avoidance|Simple maintenance|Superior performance in adverse weather conditions (through smoke, rain, mist and fog)
  • Material : 316 Stainless Steel|Low Copper Aluminum with Marine Grade Paint
  • Relay Activation Settings : Single Pole Double Throw (SPDT)
  • Relay Included : Yes
  • Relay Output Configuration : Alarm, Fault, and Auxiliary
  • Relay Rated Load : 2A at 32 VDC
  • Sensing Method : Triple IR
  • Operating Current : 1.8 Watts (Nominal)|12 Watts (max) = with heater ON 100% duty cycle.|2.4 Watts (Alarm)
  • NEMA Rating : Type 4X
  • Response Time : Typically, 5 Seconds and a maximum of 10 Seconds
  • Replacement Parts : FS24XP-PUCK
  • Number of Relay Outputs : 3
  • Ingress Protection : IP66/67
  • Visual Indicators : LED halo light ring - Green, Yellow, Red
Data Sheet
Name
Description
File Size
Date
Size
FS24X Plus - Data Sheet
application/pdf 157.45 KB
3/9/2023
157.45 KB
Manuals and Guides
Name
Description
File Size
Date
Size
FS24X Plus - Quick Reference Guide
application/pdf 12.42 MB
3/9/2023
12.42 MB
FS24X Plus - User Manual
application/pdf 6.57 MB
3/9/2023
6.57 MB
FS24X Plus - FM Performance Appendix
application/pdf 12.25 MB
3/9/2023
12.25 MB
FS24X Plus - Safety Manual
application/pdf 4.86 MB
4/27/2023
4.86 MB
Software
Name
Description
File Size
Date
Size
FS24X Plus - Hart FDI
application/zip 19.26 MB
5/12/2023
19.26 MB
FS24X Plus - Hart EDD
application/zip 199.57 KB
5/12/2023
199.57 KB
Honeywell FlameManager V2.07.9
application/zip 23.32 MB
2/15/2023
23.32 MB
Brochure
Name
Description
File Size
Date
Size
FS24X Plus - Brochure
application/pdf 2.96 MB
3/9/2023
2.96 MB
Certificate
Name
Description
File Size
Date
Size
EU Declaration of Conformity FS24X, FS24X-9, FS24X Plus and Declaration of Performance FS24X-9, FS24X Plus
application/pdf 332.94 KB
2/28/2024
332.94 KB
Name
Description
File Size
Date
Size
FS24X Plus - Data Sheet
application/pdf 157.45 KB
3/9/2023
157.45 KB
EU Declaration of Conformity FS24X, FS24X-9, FS24X Plus and Declaration of Performance FS24X-9, FS24X Plus
application/pdf 332.94 KB
2/28/2024
332.94 KB
FS24X Plus - Hart FDI
application/zip 19.26 MB
5/12/2023
19.26 MB
FS24X Plus - Hart EDD
application/zip 199.57 KB
5/12/2023
199.57 KB
Honeywell FlameManager V2.07.9
application/zip 23.32 MB
2/15/2023
23.32 MB
FS24X Plus - Quick Reference Guide
application/pdf 12.42 MB
3/9/2023
12.42 MB
FS24X Plus - User Manual
application/pdf 6.57 MB
3/9/2023
6.57 MB
FS24X Plus - Brochure
application/pdf 2.96 MB
3/9/2023
2.96 MB
FS24X Plus - FM Performance Appendix
application/pdf 12.25 MB
3/9/2023
12.25 MB
FS24X Plus - Safety Manual
application/pdf 4.86 MB
4/27/2023
4.86 MB
Name
Description
File Size
Date
Size
FS24X Plus - Data Sheet
157.45 KB
3/9/2023
FS24X Plus - Quick Reference Guide
12.42 MB
3/9/2023
FS24X Plus - User Manual
6.57 MB
3/9/2023
FS24X Plus - FM Performance Appendix
12.25 MB
3/9/2023
FS24X Plus - Safety Manual
4.86 MB
4/27/2023
FS24X Plus - Hart FDI
19.26 MB
5/12/2023
FS24X Plus - Hart EDD
199.57 KB
5/12/2023
Honeywell FlameManager V2.07.9
23.32 MB
2/15/2023
FS24X Plus - Brochure
2.96 MB
3/9/2023
EU Declaration of Conformity FS24X, FS24X-9, FS24X Plus and Declaration of Performance FS24X-9, FS24X Plus
332.94 KB
2/28/2024
Product Number
Image
SKU
Description
alt
FS24XP-ANGXM
FS24X Plus - 3IR - AL - 3/4" NPT kit includes marine mount and sunshade
Image
SKU
Description
alt
FS24XP-ANGXM
FS24X Plus - 3IR - AL - 3/4" NPT kit includes marine mount and sunshade