Industrial Fixed
Searchline Excel Cross-Duct
Searchline Excel Cross-Duct
- Fast speed of response provides earliest warning
- High sensitivity allows low alarm set points
- Alignment free design makes installation simple
- Duct flex and vibration tolerance keeps the system online
- Integral functional gas test facility allows for simple system check
- Contamination resistant optics reduce the need for unscheduled maintenance
- Immune to catalytic poisons
- Works in inert atmospheres
- Control rooms
- Personal refuge areas
- Turbine enclosures
- Detection from 0.5 to 2.5 meters (1.6 to 8.2 ft) or 2.5 to 5 meters (8.2 to 16.4 ft)
- Multiple outputs including 4-20mA, Relays*, HART®*, Modbus, and/or Bluetooth** communication
- *XNX, **OELD required
- Responses to Methane or gas mixtures where methane is the main constituent (>70%) and the balance is C2 - C6 hydrocarbons.
- Speed of response (T90) less than 1 second
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!