Industrial Fixed
Signalpoint Flammable and Toxic Gas Detector
Signalpoint Flammable and Toxic Gas Detector
The Signalpoint range of flammable, toxic and Oxygen gas detectors offers a low cost solution to indoor gas monitoring.
Product Overview:
Supplied with an integral pre-wired junction box, the detector can be installed using conduit or cable and glands depending on individual site standards.
Two basic arrangements are provided. Flammable detectors offer mV bridge output for use with dedicated gas control systems (such as Unipoint) and are certified under ATEX for use in potentially explosive atmospheres. Toxic and Oxygen detectors are designed for use in non-explosive atmospheres.
They are 2 wire 4-20mA loop powered and can be used with PLC or dedicated gas control systems.
Toxic and Oxygen versions of Signalpoint also provide a local LED indication of their status: periodic green flash (OK), flashing amber (warning) and flashing red (alarm). Seconds count and so the front-end sensor design ensures fast speed of response even with ‘sticky’ gases.
Easy installation is provided for. The junction box includes ‘hidden’ mounting for wall and ceiling fixings. The hinged lid of the junction box ensures both hands are free to complete electrical connections via the M20 clearance cable/conduit entry.
Maintenance requirements are kept simple and to a minimum. Normally used with the Honeywell Analytics range of industrial controllers, all user adjustments are made at the controller as required. At the end of their operating life, simply replace the sensor before re-configuring the controller. Sensor exchange kits are available to replace the electrochemical sensors used in the toxic and Oxygen detectors. The flammable sensor is simply replaced by fitting a new lid complete with sensing element.
Signalpoint offers low cost, easy installation and simple maintenance. As part of any Honeywell Analytics gas detection system you are assured of being surrounded by gas detection equipment you can trust to keep you safe.
Additional Features and Benefits:
One-Stop Shop:
- Flammable, toxic and Oxygen versions available
- IP54 as standard
- Suitable for indoor use
Proven Sensor Technology:
- Surecell™ electrochemical sensors
- Poison resistant catalytic bead
- Fast and reliable
Combustible Version:
- ATEX hazardous area approval
- Performance to EN50054
- Typical 5 year operational life
Toxic and Oxygen Versions:
- Indoor non hazardous area use
- Local LED indication of status (operation, A1 and A2)
- Performance to EN45544*
- Typical 2 year operational life * H2S version only
Easy to Use:
- Factory set operation
- Simple to replace sensors
- Minimal training required
Friendly Installation:
- Wall or ceiling mounting
- Integral junction box
- Pre-drilled M20 clearance cable entry
Range of Accessories:
- Weather Housing
- Flow adaptor
- Duct mounting kit
- Collecting cone
Features & Benefits:
- Flammable, toxic and Oxygen versions available
- ATEX hazardous area approval
- Wall or ceiling mounting
Quick Specs:
- Sensor: Polyphenylene Sulphide (PPS). Integral Junction Box: Impact resistant Nylon.
- IP54 in accordance with EN60529:1992
* Oxygen detection products must only be used to detect Oxygen depletion in air.
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
Brand
- Brand
- Honeywell
Category
- Sub-Category
- Gas Detection Sensors & Transmitters
Brand
- Brand
- Honeywell
Category
- Sub-Category
- Gas Detection Sensors & Transmitters
- Brand : Honeywell
- Sub-Category : Gas Detection Sensors & Transmitters