Portables
MultiRAE Pro
Wireless, portable multi-threat monitor for radiation and chemical detection
This industry-leading wireless device monitors both chemical threats and gamma radiation and is the only multi-threat monitor with parts per billion precision. With the ability to wirelessly transmit threat and alarm data in real time to a central command station, the MultiRAE Pro offers improved visibility and awareness. It also gives you the flexibility to swap out 25 different sensors for a range of threats, including VOCs, toxic gases, combustibles, oxygen levels, as well as gamma radiation detection. The large display and replaceable sensors, pump, and battery make it easy to use and maintain, while five different alarms, including man down, provide the versatility you need to respond appropriately and quickly to incidents.
Features and Benefits:
- Parts per billion VOC measurement
- Industry-leading wireless multi-threat device
- Simultaneous monitoring of chemical threats and gamma radiation
- Real-time data access from central command
- More than 25 different chemical sensors
- Swappable sensors
- Man down alarm
- Simple maintenance with replaceable sensors, pump, and battery
- Fully automatic bump testing and calibration with AutoRAE 2
- 5-way local and remote wireless alarm
- Mil-STD-810G certified
- Device Management with Honeywell Sotera™ Express
- Readily enables to communicate with Motorola MOTOTRBO
Application:
- CBRNE
- Hazmat Response
- Indoor Air Quality
- Urban Search & Rescue
- Venue Protection
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
Brand
- Brand
- RAE
Dimensions
- Weight
- 31 ounce av
- 880 gram
Category
- Sub-Category
- Premium-Gas
Dimension & Weight
- Instrument Size
- 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
Range
- Sensor Range
- NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
- Humidity Range
- 0%-95% percent
Alarm
- Alarm Type
- Audible, Visual, Vibrating
Battery & Charging
- Battery Run Time
- 12-18 hours
Certifications
- Standards & Certifications
- Class I, Division 1, Groups A, B, C, D, T4
Datalogging
- Datalogging
- Continuous datalogging (6 months for 5 sensors at 1-minute intervals, 24/7)
Features & Benefits
- Features & Benefits
- Highly versatile and customizable
Options
- User Options
- 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
Sampling
- Sampling Pump Range
- 100ft (30m) meter
Warranty
- Warranty
- Four years on Liq O2 sensors
Wireless
- Wireless Technology
- MESH, Wifi, BLE
Additional Specifications
- Gas Type
- NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
- Ingress Protection
- IP65
Others
- Minimum Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
Brand
- Brand
- RAE
Dimensions
- Weight
- 31 ounce av
- 880 gram
Category
- Sub-Category
- Premium-Gas
Dimension & Weight
- Instrument Size
- 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
Range
- Sensor Range
- NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
- Humidity Range
- 0%-95% percent
Alarm
- Alarm Type
- Audible, Visual, Vibrating
Battery & Charging
- Battery Run Time
- 12-18 hours
Certifications
- Standards & Certifications
- Class I, Division 1, Groups A, B, C, D, T4
Datalogging
- Datalogging
- Continuous datalogging (6 months for 5 sensors at 1-minute intervals, 24/7)
Features & Benefits
- Features & Benefits
- Highly versatile and customizable
Options
- User Options
- 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
Sampling
- Sampling Pump Range
- 100ft (30m) meter
Warranty
- Warranty
- Four years on Liq O2 sensors
Wireless
- Wireless Technology
- MESH, Wifi, BLE
Additional Specifications
- Gas Type
- NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
- Ingress Protection
- IP65
Others
- Minimum Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Brand : RAE
- Minimum Temperature : -20 degree Celsius|-4 degree Fahrenheit
- Weight : 31 ounce av|880 gram
- Maximum Temperature : 122 degree Fahrenheit|50 degree Celsius
- Sub-Category : Premium-Gas
- Instrument Size : 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
- Sensor Range : NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
- Humidity Range : 0%-95% percent
- Alarm Type : Audible, Visual, Vibrating
- Battery Run Time : 12-18 hours
- Standards & Certifications : Class I, Division 1, Groups A, B, C, D, T4
- Datalogging : Continuous datalogging (6 months for 5 sensors at 1-minute intervals, 24/7)
- Features & Benefits : Highly versatile and customizable
- User Options : 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
- Sampling Pump Range : 100ft (30m) meter
- Warranty : Four years on Liq O2 sensors
- Wireless Technology : MESH, Wifi, BLE
- Gas Type : NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
- Ingress Protection : IP65