Earplugs
Antimicrobial-Protected HL400 Dispensers for Corded Earplugs
Quick and convenient dispensing of all your favorite corded earplugs is now a reality.
- Catch tray treated with a silver ion antimicrobial additive; *This product does not protect users or others against disease-causing organisms.
- Built-in antimicrobial protection to reduce cleaning costs in the workplace;
- Earplugs sit in the tray, reducing waste and driving cost savings;
- Can be wall-mounted or placed on tabletops;
- Fits on existing wall mounts of other dispensers;
- Workers can access earplugs quickly;
- Refill with a bag of bulk earplugs;
Others
- For Use With
- Corded/Bagged Earplugs
- Product Series
- HL400
- Material
- Corded Earplugs (Multiple Styles)
- Mounting Style
- wall mount & table top
- Dispenser Capacity
- 400 pair
- Features & Benefits
- Antimicrobial-Protected Corded Dispenser
- Product Family
- Hearing
- Overall Width
- 10 inch
- Overall Depth
- 16.75 inch
Others
- For Use With
- Corded/Bagged Earplugs
- Product Series
- HL400
- Material
- Corded Earplugs (Multiple Styles)
- Mounting Style
- wall mount & table top
- Dispenser Capacity
- 400 pair
- Features & Benefits
- Antimicrobial-Protected Corded Dispenser
- Product Family
- Hearing
- Overall Width
- 10 inch
- Overall Depth
- 16.75 inch
- For Use With : Corded/Bagged Earplugs
- Product Series : HL400
- Material : Corded Earplugs (Multiple Styles)
- Mounting Style : wall mount & table top
- Dispenser Capacity : 400 pair
- Features & Benefits : Antimicrobial-Protected Corded Dispenser
- Product Family : Hearing
- Overall Width : 10 inch
- Overall Depth : 16.75 inch