Handheld Computers

CT30 XP Handheld Computer

The CT30 XP is a durable, all-purpose business tool ensuring ultra-reliable data access and communications for front-line mobile workers.

Overview
Future Ready
  • Built on the Mobility Edge™ platform, a durable, stable and secure foundation for effective, long-lasting solutions.
  • Octa-core processor with new Qualcomm® 3rd-generation artificial intelligence (AI) engine and higher-powered graphics processing unit. 
  • Can be empowered further with Honeywell Smart Pay, Operational Intelligence, and Smart Talk Unified Communication software. 

Enterprise Performance
  • The FlexRange™ scan engine empowers your workforce to scan barcodes with pinpoint accuracy and speed. From 10 cm to 20 m, the FlexRange engine can scan items near and far, high and low, and can precisely capture data from damaged or low visibility barcodes.
  • Powered by an easy-to-replace, warm-swap, 3,400-mAh battery for uninterrupted use. 
  • Design based on user feedback, including a vivid, 5.5-inch (14 cm), full-high-definition (FHD) screen into a slim, lightweight, yet durable package.

Reliable Connectivity
  • Support for Wi-Fi 6 in selected SKUs increases connection reliability, range and throughput in crowded conditions and provides a better experience on voice or video communications. 
  • Bluetooth® version 5.1 availability includes a variety of power saving features as well as angle-of-arrival-based direction-finding capabilities.
  • Guaranteed support from Android 11 to at least Android 13 and committed support for Android 14 and 15, subject to feasibility. 
Specifications

Features

  • Camera Position
    • Front and Rear
  • Housing Grade
    • Disinfectant Ready Housing
  • For Use With
    • Android
  • Connectivity
    • Wi-Fi
    • Wi-Fi & Cellular
  • Environment
    • Healthcare
    • Standard
  • Application
    • Soft Goods Retail, General Merchandise and Healthcare
  • Features
    • Compatible with Universal Dock
  • Camera
    • 13-megapixel rear camera
    • 8-megapixel front camera

Dimensions

  • Overall Dimensions
    • 154 mm x 76 mm x 12.6 mm
    • 6.06 in x 2.99 in x 0.50 in

Scanning Specifications

  • Decode Capability
    • 1D/2D Barcode Symbologies

Network

  • Bluetooth Specifications
    • V5.1 Bluetooth and BLE; 2nd BLE availble on all SKUs except CT30P-XXX-XXXXXNX . Bluetooth profiles includes HFP, PBAP, A2DP, AVRCP, OPP, SPP, GATT
  • WWAN Specifications
    • AT&T FirstNet Compliant
    • GSM: 850, 900, 1800, 1900 (Quad Bands)
    • LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 66, 71
    • UMTS/HSPA+ (3G): Bands 1, 2, 4, 5, 6, 8, 9, 19
    • Up to 390 Mbps CAT13 LTE downlink and up to 75 Mbps CAT5 LTE uplink:
    • WWAN Radio (ATT/VZW/SPRINT/TMO/NA/EU)
  • WLAN Specifications
    • All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
    • All other configurations: IEEE 802.11 a/b/g/n/ac; All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
    • CT30P-L0N, CT30P-L1N: Wi-Fi 5, IEEE 802.11 a/b/g/n/ac
    • CT30P-X0N: Wi-Fi 6, IEEE 802.11 a/b/g/n/ac/ax and 2x2 MU-MIMO
  • RFID Specifications
    • Integrated NFC reader, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F)
  • GPS Specifications
    • Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo and BeiDou

Software & Firmware

  • Operating System Type
    • Android
  • Operating System
    • Each Android version guaranteed from Android 11 to at least 13, committed support for Android 14 and Android 15, pending feasibility
  • Platform
    • Mobility Edge

Memory & Data

  • Memory
    • 6GB DDR4x RAM, 64GB UFS Flash; 4GB DDR4x RAM, 64GB UFS Flash

Hardware

  • Display Resolution
    • Full High-Definition (2160 x 1080)
  • Scan Engine Model
    • Honeywell S0703 VE; Honeywell FlexRange
  • Scan Engine Type
    • Laser aimer
  • Scan Distance
    • Standard Range (0-1m)
  • Display Size
    • 13.97 cm (5.5 in)
  • Processor
    • Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
  • Keyboard
    • Touchscreen
  • Keypad
    • Full Touchscreen

Electrical

  • Battery Capacity
    • 3400mAh
  • Battery Types
    • Replaceable between shifts; Warm-swappable
  • Battery Type
    • Li-Ion; smart battery with integrated diagnostics tools

Environmental

  • Storage Temperature Range
    • -22°F to 158°F
    • -30°C to 70°C
  • Operating Temperature
    • -10°C to 50°C (14°F to 122°F)
  • Operating Humidity
    • 5% to 95% (non-condensing)

Standards & Approvals

  • Tumble Specifications
    • Exceeds 500 0.5 m (1.64 ft) tumbles per IEC 60068-2-32 specification
  • Drop Specifications
    • 1.2 m (4 ft) to concrete at through operating temperature per MIL-STD 810H; 1.5m (5ft ) to concret at room temperature per MIL-STD 810H.
  • Protection Ratings
    • IP67

Service Terms

  • Warranty Duration
    • LTE Advanced Support
    • One-year factory warranty

ERP

  • Brand
    • Honeywell

Others

  • Industry
    • Retail

Features

  • Camera Position
    • Front and Rear
  • Housing Grade
    • Disinfectant Ready Housing
  • For Use With
    • Android
  • Connectivity
    • Wi-Fi
    • Wi-Fi & Cellular
  • Environment
    • Healthcare
    • Standard
  • Application
    • Soft Goods Retail, General Merchandise and Healthcare
  • Features
    • Compatible with Universal Dock
  • Camera
    • 13-megapixel rear camera
    • 8-megapixel front camera

Dimensions

  • Overall Dimensions
    • 154 mm x 76 mm x 12.6 mm
    • 6.06 in x 2.99 in x 0.50 in

Scanning Specifications

  • Decode Capability
    • 1D/2D Barcode Symbologies

Network

  • Bluetooth Specifications
    • V5.1 Bluetooth and BLE; 2nd BLE availble on all SKUs except CT30P-XXX-XXXXXNX . Bluetooth profiles includes HFP, PBAP, A2DP, AVRCP, OPP, SPP, GATT
  • WWAN Specifications
    • AT&T FirstNet Compliant
    • GSM: 850, 900, 1800, 1900 (Quad Bands)
    • LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 66, 71
    • UMTS/HSPA+ (3G): Bands 1, 2, 4, 5, 6, 8, 9, 19
    • Up to 390 Mbps CAT13 LTE downlink and up to 75 Mbps CAT5 LTE uplink:
    • WWAN Radio (ATT/VZW/SPRINT/TMO/NA/EU)
  • WLAN Specifications
    • All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
    • All other configurations: IEEE 802.11 a/b/g/n/ac; All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
    • CT30P-L0N, CT30P-L1N: Wi-Fi 5, IEEE 802.11 a/b/g/n/ac
    • CT30P-X0N: Wi-Fi 6, IEEE 802.11 a/b/g/n/ac/ax and 2x2 MU-MIMO
  • RFID Specifications
    • Integrated NFC reader, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F)
  • GPS Specifications
    • Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo and BeiDou

Software & Firmware

  • Operating System Type
    • Android
  • Operating System
    • Each Android version guaranteed from Android 11 to at least 13, committed support for Android 14 and Android 15, pending feasibility
  • Platform
    • Mobility Edge

Memory & Data

  • Memory
    • 6GB DDR4x RAM, 64GB UFS Flash; 4GB DDR4x RAM, 64GB UFS Flash

Hardware

  • Display Resolution
    • Full High-Definition (2160 x 1080)
  • Scan Engine Model
    • Honeywell S0703 VE; Honeywell FlexRange
  • Scan Engine Type
    • Laser aimer
  • Scan Distance
    • Standard Range (0-1m)
  • Display Size
    • 13.97 cm (5.5 in)
  • Processor
    • Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
  • Keyboard
    • Touchscreen
  • Keypad
    • Full Touchscreen

Electrical

  • Battery Capacity
    • 3400mAh
  • Battery Types
    • Replaceable between shifts; Warm-swappable
  • Battery Type
    • Li-Ion; smart battery with integrated diagnostics tools

Environmental

  • Storage Temperature Range
    • -22°F to 158°F
    • -30°C to 70°C
  • Operating Temperature
    • -10°C to 50°C (14°F to 122°F)
  • Operating Humidity
    • 5% to 95% (non-condensing)

Standards & Approvals

  • Tumble Specifications
    • Exceeds 500 0.5 m (1.64 ft) tumbles per IEC 60068-2-32 specification
  • Drop Specifications
    • 1.2 m (4 ft) to concrete at through operating temperature per MIL-STD 810H; 1.5m (5ft ) to concret at room temperature per MIL-STD 810H.
  • Protection Ratings
    • IP67

Service Terms

  • Warranty Duration
    • LTE Advanced Support
    • One-year factory warranty

ERP

  • Brand
    • Honeywell

Others

  • Industry
    • Retail
  • Camera Position : Front and Rear
  • Housing Grade : Disinfectant Ready Housing
  • For Use With : Android
  • Connectivity : Wi-Fi|Wi-Fi & Cellular
  • Environment : Healthcare|Standard
  • Application : Soft Goods Retail, General Merchandise and Healthcare
  • Features : Compatible with Universal Dock
  • Camera : 13-megapixel rear camera|8-megapixel front camera
  • Overall Dimensions : 154 mm x 76 mm x 12.6 mm|6.06 in x 2.99 in x 0.50 in
  • Decode Capability : 1D/2D Barcode Symbologies
  • Bluetooth Specifications : V5.1 Bluetooth and BLE; 2nd BLE availble on all SKUs except CT30P-XXX-XXXXXNX . Bluetooth profiles includes HFP, PBAP, A2DP, AVRCP, OPP, SPP, GATT
  • WWAN Specifications : AT&T FirstNet Compliant|GSM: 850, 900, 1800, 1900 (Quad Bands)|LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 66, 71|UMTS/HSPA+ (3G): Bands 1, 2, 4, 5, 6, 8, 9, 19|Up to 390 Mbps CAT13 LTE downlink and up to 75 Mbps CAT5 LTE uplink:|WWAN Radio (ATT/VZW/SPRINT/TMO/NA/EU)
  • WLAN Specifications : All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc|All other configurations: IEEE 802.11 a/b/g/n/ac; All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc|CT30P-L0N, CT30P-L1N: Wi-Fi 5, IEEE 802.11 a/b/g/n/ac|CT30P-X0N: Wi-Fi 6, IEEE 802.11 a/b/g/n/ac/ax and 2x2 MU-MIMO
  • RFID Specifications : Integrated NFC reader, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F)
  • GPS Specifications : Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo and BeiDou
  • Operating System Type : Android
  • Operating System : Each Android version guaranteed from Android 11 to at least 13, committed support for Android 14 and Android 15, pending feasibility
  • Platform : Mobility Edge
  • Memory : 6GB DDR4x RAM, 64GB UFS Flash; 4GB DDR4x RAM, 64GB UFS Flash
  • Display Resolution : Full High-Definition (2160 x 1080)
  • Scan Engine Model : Honeywell S0703 VE; Honeywell FlexRange
  • Scan Engine Type : Laser aimer
  • Scan Distance : Standard Range (0-1m)
  • Display Size : 13.97 cm (5.5 in)
  • Processor : Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
  • Keyboard : Touchscreen
  • Keypad : Full Touchscreen
  • Battery Capacity : 3400mAh
  • Battery Types : Replaceable between shifts; Warm-swappable
  • Battery Type : Li-Ion; smart battery with integrated diagnostics tools
  • Storage Temperature Range : -22°F to 158°F|-30°C to 70°C
  • Operating Temperature : -10°C to 50°C (14°F to 122°F)
  • Operating Humidity : 5% to 95% (non-condensing)
  • Tumble Specifications : Exceeds 500 0.5 m (1.64 ft) tumbles per IEC 60068-2-32 specification
  • Drop Specifications : 1.2 m (4 ft) to concrete at through operating temperature per MIL-STD 810H; 1.5m (5ft ) to concret at room temperature per MIL-STD 810H.
  • Protection Ratings : IP67
  • Warranty Duration : LTE Advanced Support|One-year factory warranty
  • Brand : Honeywell
  • Industry : Retail
Data Sheet
Name
Description
File Size
Date
Size
CT30 XP Mobile Computer Datasheet
application/pdf 157.43 KB
4/13/2023
157.43 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
9/17/2025
242.36 KB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev K)
application/pdf 832.46 KB
9/17/2025
832.46 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 1.74 MB
9/17/2025
1.74 MB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
9/17/2025
438.97 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
9/17/2025
181.21 KB
User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
application/pdf 323.54 KB
9/17/2025
323.54 KB
Carrying Clip Information: CT30 XP/CT37 WLAN Models (CT30-CLIP-IN-02 Rev A)
application/pdf 112.82 KB
9/3/2024
112.82 KB
User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
application/pdf 407.77 KB
8/4/2025
407.77 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
8/20/2025
2.18 MB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
9/17/2025
626.07 KB
Quick Start Guide: CT30 XP Mobile Computer - English (CT30-A-EN-QS-01 Rev E)
application/pdf 827 KB
6/26/2023
827 KB
Quick Start Guide: CT30 XP Mobile Computer - Polish (CT30-A-PL-QS-01 Rev A)
application/pdf 835.77 KB
12/16/2024
835.77 KB
User Guide: CT3x Series Universal Dock And Booted Accessories (CT30-UV-EN-UG-01 Rev G)
application/pdf 1.89 MB
2/19/2025
1.89 MB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 656.38 KB
9/17/2025
656.38 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
9/17/2025
1.35 MB
Quick Start Guide: CT30 XP Mobile Computer - Arabic (CT30-A-AR-QS-01 Rev B)
application/pdf 908.11 KB
6/26/2023
908.11 KB
User Guide: CT30 XP Mobile Computer (CT30-A-EN-UG-01 Rev E)
application/pdf 2.54 MB
2/21/2025
2.54 MB
User Guide: eSIM Bulk Provisioning (EP-ESIM-EN-UG-01 Rev B)
application/pdf 217.89 KB
9/3/2024
217.89 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
9/17/2025
397.98 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: CT30 XP Mobile Computer (CT30-ML-RS-06 Rev A)
application/pdf 1.82 MB
1/8/2025
1.82 MB
Regulatory Sheet: Headset with Push-to-Talk Microphone (CT40-HDST-ML-RS-03 Rev A)
application/pdf 1.01 MB
7/31/2024
1.01 MB
Battery Pack Information: Model CT30P-BTSC (CT30-BTT-ML-IN-02 Rev A)
application/pdf 482.55 KB
2/13/2025
482.55 KB
Regulatory Sheet:Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-11 Rev A)
application/pdf 1.39 MB
9/17/2025
1.39 MB
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev L)
application/pdf 81.13 KB
9/17/2025
81.13 KB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
6/5/2025
332.35 KB
Catalog
Name
Description
File Size
Date
Size
CT30 XP & CT30 XP HC Mobile Computers Accessories Guide
application/pdf 1.99 MB
12/9/2022
1.99 MB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
6/23/2025
70.58 KB
Name
Description
File Size
Date
Size
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
9/17/2025
242.36 KB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev K)
application/pdf 832.46 KB
9/17/2025
832.46 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 1.74 MB
9/17/2025
1.74 MB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
9/17/2025
438.97 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
9/17/2025
181.21 KB
User Guide: Scanner Edge for Honeywell Mobile Computers (SE-HM-A-EN-UG-01 Rev A)
application/pdf 323.54 KB
9/17/2025
323.54 KB
Carrying Clip Information: CT30 XP/CT37 WLAN Models (CT30-CLIP-IN-02 Rev A)
application/pdf 112.82 KB
9/3/2024
112.82 KB
CT30 XP Mobile Computer Datasheet
application/pdf 157.43 KB
4/13/2023
157.43 KB
User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
application/pdf 407.77 KB
8/4/2025
407.77 KB
Regulatory Sheet: CT30 XP Mobile Computer (CT30-ML-RS-06 Rev A)
application/pdf 1.82 MB
1/8/2025
1.82 MB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
8/20/2025
2.18 MB
Regulatory Sheet: Headset with Push-to-Talk Microphone (CT40-HDST-ML-RS-03 Rev A)
application/pdf 1.01 MB
7/31/2024
1.01 MB
Battery Pack Information: Model CT30P-BTSC (CT30-BTT-ML-IN-02 Rev A)
application/pdf 482.55 KB
2/13/2025
482.55 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
9/17/2025
626.07 KB
Quick Start Guide: CT30 XP Mobile Computer - English (CT30-A-EN-QS-01 Rev E)
application/pdf 827 KB
6/26/2023
827 KB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
6/23/2025
70.58 KB
Quick Start Guide: CT30 XP Mobile Computer - Polish (CT30-A-PL-QS-01 Rev A)
application/pdf 835.77 KB
12/16/2024
835.77 KB
User Guide: CT3x Series Universal Dock And Booted Accessories (CT30-UV-EN-UG-01 Rev G)
application/pdf 1.89 MB
2/19/2025
1.89 MB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 656.38 KB
9/17/2025
656.38 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
9/17/2025
1.35 MB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
6/5/2025
332.35 KB
Quick Start Guide: CT30 XP Mobile Computer - Arabic (CT30-A-AR-QS-01 Rev B)
application/pdf 908.11 KB
6/26/2023
908.11 KB
User Guide: CT30 XP Mobile Computer (CT30-A-EN-UG-01 Rev E)
application/pdf 2.54 MB
2/21/2025
2.54 MB
CT30 XP & CT30 XP HC Mobile Computers Accessories Guide
application/pdf 1.99 MB
12/9/2022
1.99 MB
Regulatory Sheet:Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CT70/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-11 Rev A)
application/pdf 1.39 MB
9/17/2025
1.39 MB
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev L)
application/pdf 81.13 KB
9/17/2025
81.13 KB
User Guide: eSIM Bulk Provisioning (EP-ESIM-EN-UG-01 Rev B)
application/pdf 217.89 KB
9/3/2024
217.89 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
9/17/2025
397.98 KB
Name
Date
Size

Showing 1 to 10 of 96 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
CT30-5CB-UVB-BAT-0
CT30 BOOTED 5 BAY CHARGER,NO POWER CORD
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30-5CB-UVB-BAT-0
CT30 BOOTED 5 BAY CHARGER,NO POWER CORD
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30-5CB-UVB-BAT-1
CT30 XP booted 5-bay charging base, Kit includes 5-bay charging base, power supply, US power cord. Charge up to 4 pcs computers with protective boot and 4 pcs of CT30 XP batteries or up to 5 pcs of computers with protective boot.
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30-5CB-UVB-BAT-1
CT30 XP booted 5-bay charging base, Kit includes 5-bay charging base, power supply, US power cord. Charge up to 4 pcs computers with protective boot and 4 pcs of CT30 XP batteries or up to 5 pcs of computers with protective boot.
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30-5CB-UVB-HC0
CT30 booted 5 bay HC,no power cord
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30-5CB-UVB-HC0
CT30 booted 5 bay HC,no power cord
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30-5CB-UVN-BAT-0
CT30 NON-BOOTED 5 BAY,NO POWER CORD
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30-5CB-UVN-BAT-0
CT30 NON-BOOTED 5 BAY,NO POWER CORD
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30-5CB-UVN-BAT-1
CT30 XP non-booted 5-bay charging base, Kit includes 5-bay charging base, power supply, US power cord. Charge up to 4 pcs computers and 4 pcs of CT30 XP batteries or up to 5 pcs of computers.
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30-5CB-UVN-BAT-1
CT30 XP non-booted 5-bay charging base, Kit includes 5-bay charging base, power supply, US power cord. Charge up to 4 pcs computers and 4 pcs of CT30 XP batteries or up to 5 pcs of computers.
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30-5CB-UVN-HC0
CT30 non-booted 5 bay HC,no power cord
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30-5CB-UVN-HC0
CT30 non-booted 5 bay HC,no power cord
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30-IST-40
CT30 INSERT ADAPTER FOR CT40 CHARGER
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30-IST-40
CT30 INSERT ADAPTER FOR CT40 CHARGER
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30P-5CB-UVB-0
CT30 BOOTED 5 BAY CHARGER,NO POWER CORD
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30P-5CB-UVB-0
CT30 BOOTED 5 BAY CHARGER,NO POWER CORD
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30P-5CB-UVB-1
CT30 BOOTED 5 BAY CHARGER,US POWER CORD
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30P-5CB-UVB-1
CT30 BOOTED 5 BAY CHARGER,US POWER CORD
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30P-5CB-UVN-0
CT30 NON-BOOTED 5 BAY,NO POWER CORD
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
CT30P-5CB-UVN-0
CT30 NON-BOOTED 5 BAY,NO POWER CORD
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-ct30-Lockdown-Dual-Total
Feedback