/content/sps/au/en/search-results.html

Handheld Computers

CT45 / CT45 XP

CT45 mobile computers, built on the Mobility Edge platform, are rugged, all-purpose productivity tools ensuring ultra-reliable performance, data connectivity and communications for front-line mobile workers in retail, logistics and fieldwork.

Overview

The CT45 product family offers an integrated, repeatable, and scalable approach based on a common hardware and software Mobility Edge™ platform – achieving enterprise stability and security via incorporating a powerful Qualcomm processor that is guaranteed to support from Android 11® throughout Android 13, Android 14 and 15 are committed subject to feasibility.

The CT45 XP leverages the latest Wi-Fi 6 technology to facilitate access to essential information with low latency, even in a highly dense connected environment. Delivery workers can now efficiently access the network outside of the 4 walls using 4G-LTE advanced technology, keeping mobile frontline workers always connected to crucial information to place orders, check stock, look up order status, or scan items anywhere and anytime.

Operation downtime results in revenue loss. The CT45 product family enables mobile workers to work while on the road, in the rain, or in a dusty warehouse. Designed to withstand challenging environments with no adverse damage or compromise to device integrity or sacrifice to ergonomic benefits. Built on a sleek design with enhancement on superior ruggedness, the CT45 product family delivers a compact device that mobile workers can carry comfortably throughout the shift and which can endure accidental drops and falls.

Fully integrated with the Honeywell Operational Intelligence solution, available with FlexRange™ and 7th Generation scan options, an 8-megapixel front facing camera, and a full suite of booted accessories, the CT45 product family extends the usability of an enterprise class device by offering a converged solution to cater to the demand of cycle counting, on-demand delivery, asset management etc. Coupled with a 1920*1080p full high-definition display, it significantly increases the user experience.

Specifications

Features

  • Camera
    • 13-megapixel rear camera
    • 8-megapixel front camera
  • Application
    • Retail, transportation & logistics, manufacturing, healthcare, and public service

Dimensions

  • Overall Dimensions
    • 163 mm x 79 mm x 19.2 mm

Scanning Specifications

  • Decode Capability
    • Honeywell FlexRange, Honeywell S0703 (1D/2D barcode symbologies), Honeywell SDKs for Android

Network

  • WLAN Specifications
    • All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
    • All other configurations: IEEE 802.11 a/b/g/n/ac
    • CT45 XP WLAN: IEEE 802.11 a/b/g/n/ac/ax and 2*2 MU-MIMO
    • WLAN Security: OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
    • WLAN: Wi-Fi certified
  • RFID Specifications
    • Integrated NFC reader, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F)
  • GPS Specifications
    • 850, 900, 1800, 1900 (Quad Bands)
    • GPS Supported Protocols: Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo, and Beidou, Assisted GPS
  • WWAN Specifications
    • AT&T FirstNet Compliant
    • LTE Advanced Support
    • LTE – Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 66, 71
    • SIM: eSIM and NanoSIM (CT45XP) or 2 Nano SIMs (CT45)
    • UMTS/HSPA+ (3G) – Bands 1, 2, 4, 5, 6, 8, 9, 19
    • Up to 390 Mbps CAT13 LTE downlink
    • Up to 75 Mbps CAT5 LTE uplink
    • WWAN Radio (ATT/VZW/SPRINT/ TMO/NA/EU)
  • Bluetooth Specifications
    • 2nd BLE Available on CT45 XP only
    • V5.1 Bluetooth and BLE

Software & Firmware

  • Operating System
    • Each Android version guaranteed from Android 11 to at least 13, committed support for Android 14 and Android 15, pending feasibility

Memory & Data

  • Memory
    • 6 GB DDR4x RAM, 64 GB UFS Flash (CT45XP); 4 GB DDR4x RAM, 64 GB UFS Flash (CT45)
    • User-accessible microSD card up to 512 GB (SDXC/SDHC/ SDIO-compliant)

Hardware

  • Processor
    • Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
  • Display Size
    • 12.7 cm (5.0 in)
  • Display Resolution
    • Full High Definition (1920 x 1080) (CT45XP)
    • High-Definition (1280 x 720) (CT45)

Electrical

  • Battery Types
    • 2nd BLE Available on CT45 XP only
  • Battery Type
    • Quick Charge 3.0 compliant; Less than 3 hours to be fully charged.
    • Smart battery with integrated diagnostic tools
  • Battery Capacity
    • Li-Ion, 3.85 V, 4020 mAh

Environmental

  • Storage Temperature Range
    • -30°C to +70°C (-22°F to +158°F)
  • Operating Humidity
    • 5% to 95% (non-condensing)
  • Operating Temperature
    • -20°C to +50°C (-4°F to +122°F)

Standards & Approvals

  • Tumble Specifications
    • Exceeds 1,500 times at 1m (3.28 ft) per IEC 60068-2-32 specification
  • Incendiary Protection
    • 850, 900, 1800, 1900 (Quad Bands)
  • Drop Specifications
    • Multiple 1.8 m (6 ft) drops to concrete at -20°C to +50°C (-4°F to +122°F) per MIL-STD-810H; multiple 2.4 m (8 ft) drops to concrete with protective boot at -20°C to +50°C (-4°F to +122°F) per MIL-STD-810H

Service Terms

  • Warranty Duration
    • One-year factory warranty

ERP

  • Brand
    • Honeywell

Features

  • Camera
    • 13-megapixel rear camera
    • 8-megapixel front camera
  • Application
    • Retail, transportation & logistics, manufacturing, healthcare, and public service

Dimensions

  • Overall Dimensions
    • 163 mm x 79 mm x 19.2 mm

Scanning Specifications

  • Decode Capability
    • Honeywell FlexRange, Honeywell S0703 (1D/2D barcode symbologies), Honeywell SDKs for Android

Network

  • WLAN Specifications
    • All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc
    • All other configurations: IEEE 802.11 a/b/g/n/ac
    • CT45 XP WLAN: IEEE 802.11 a/b/g/n/ac/ax and 2*2 MU-MIMO
    • WLAN Security: OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
    • WLAN: Wi-Fi certified
  • RFID Specifications
    • Integrated NFC reader, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F)
  • GPS Specifications
    • 850, 900, 1800, 1900 (Quad Bands)
    • GPS Supported Protocols: Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo, and Beidou, Assisted GPS
  • WWAN Specifications
    • AT&T FirstNet Compliant
    • LTE Advanced Support
    • LTE – Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 66, 71
    • SIM: eSIM and NanoSIM (CT45XP) or 2 Nano SIMs (CT45)
    • UMTS/HSPA+ (3G) – Bands 1, 2, 4, 5, 6, 8, 9, 19
    • Up to 390 Mbps CAT13 LTE downlink
    • Up to 75 Mbps CAT5 LTE uplink
    • WWAN Radio (ATT/VZW/SPRINT/ TMO/NA/EU)
  • Bluetooth Specifications
    • 2nd BLE Available on CT45 XP only
    • V5.1 Bluetooth and BLE

Software & Firmware

  • Operating System
    • Each Android version guaranteed from Android 11 to at least 13, committed support for Android 14 and Android 15, pending feasibility

Memory & Data

  • Memory
    • 6 GB DDR4x RAM, 64 GB UFS Flash (CT45XP); 4 GB DDR4x RAM, 64 GB UFS Flash (CT45)
    • User-accessible microSD card up to 512 GB (SDXC/SDHC/ SDIO-compliant)

Hardware

  • Processor
    • Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
  • Display Size
    • 12.7 cm (5.0 in)
  • Display Resolution
    • Full High Definition (1920 x 1080) (CT45XP)
    • High-Definition (1280 x 720) (CT45)

Electrical

  • Battery Types
    • 2nd BLE Available on CT45 XP only
  • Battery Type
    • Quick Charge 3.0 compliant; Less than 3 hours to be fully charged.
    • Smart battery with integrated diagnostic tools
  • Battery Capacity
    • Li-Ion, 3.85 V, 4020 mAh

Environmental

  • Storage Temperature Range
    • -30°C to +70°C (-22°F to +158°F)
  • Operating Humidity
    • 5% to 95% (non-condensing)
  • Operating Temperature
    • -20°C to +50°C (-4°F to +122°F)

Standards & Approvals

  • Tumble Specifications
    • Exceeds 1,500 times at 1m (3.28 ft) per IEC 60068-2-32 specification
  • Incendiary Protection
    • 850, 900, 1800, 1900 (Quad Bands)
  • Drop Specifications
    • Multiple 1.8 m (6 ft) drops to concrete at -20°C to +50°C (-4°F to +122°F) per MIL-STD-810H; multiple 2.4 m (8 ft) drops to concrete with protective boot at -20°C to +50°C (-4°F to +122°F) per MIL-STD-810H

Service Terms

  • Warranty Duration
    • One-year factory warranty

ERP

  • Brand
    • Honeywell
  • Camera : 13-megapixel rear camera|8-megapixel front camera
  • Application : Retail, transportation & logistics, manufacturing, healthcare, and public service
  • Overall Dimensions : 163 mm x 79 mm x 19.2 mm
  • Decode Capability : Honeywell FlexRange, Honeywell S0703 (1D/2D barcode symbologies), Honeywell SDKs for Android
  • WLAN Specifications : All SKUs: 802.11 d/e/h/i/k/r/v/u/w/mc|All other configurations: IEEE 802.11 a/b/g/n/ac|CT45 XP WLAN: IEEE 802.11 a/b/g/n/ac/ax and 2*2 MU-MIMO|WLAN Security: OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)|WLAN: Wi-Fi certified
  • RFID Specifications : Integrated NFC reader, compliant with ISO/IEC 14443 A, ISO/IEC 14443 B, ISO/IEC 15693 (ICode), MIFARE 1K / 4K, MIFARE DESFire, Sony FeliCa, ISO/IEC 18092 (Type F)
  • GPS Specifications : 850, 900, 1800, 1900 (Quad Bands)|GPS Supported Protocols: Simultaneous GNSS Receiver Support for GPS, GLONASS, Galileo, and Beidou, Assisted GPS
  • WWAN Specifications : AT&T FirstNet Compliant|LTE Advanced Support|LTE – Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 19, 20, 25, 26, 28, 29, 30, 38, 39, 40, 41, 66, 71|SIM: eSIM and NanoSIM (CT45XP) or 2 Nano SIMs (CT45)|UMTS/HSPA+ (3G) – Bands 1, 2, 4, 5, 6, 8, 9, 19|Up to 390 Mbps CAT13 LTE downlink|Up to 75 Mbps CAT5 LTE uplink|WWAN Radio (ATT/VZW/SPRINT/ TMO/NA/EU)
  • Bluetooth Specifications : 2nd BLE Available on CT45 XP only|V5.1 Bluetooth and BLE
  • Operating System : Each Android version guaranteed from Android 11 to at least 13, committed support for Android 14 and Android 15, pending feasibility
  • Memory : 6 GB DDR4x RAM, 64 GB UFS Flash (CT45XP); 4 GB DDR4x RAM, 64 GB UFS Flash (CT45)|User-accessible microSD card up to 512 GB (SDXC/SDHC/ SDIO-compliant)
  • Processor : Qualcomm QCS4290/QCM4290 octa-core, 2.0GHz
  • Display Size : 12.7 cm (5.0 in)
  • Display Resolution : Full High Definition (1920 x 1080) (CT45XP)|High-Definition (1280 x 720) (CT45)
  • Battery Types : 2nd BLE Available on CT45 XP only
  • Battery Type : Quick Charge 3.0 compliant; Less than 3 hours to be fully charged.|Smart battery with integrated diagnostic tools
  • Battery Capacity : Li-Ion, 3.85 V, 4020 mAh
  • Storage Temperature Range : -30°C to +70°C (-22°F to +158°F)
  • Operating Humidity : 5% to 95% (non-condensing)
  • Operating Temperature : -20°C to +50°C (-4°F to +122°F)
  • Tumble Specifications : Exceeds 1,500 times at 1m (3.28 ft) per IEC 60068-2-32 specification
  • Incendiary Protection : 850, 900, 1800, 1900 (Quad Bands)
  • Drop Specifications : Multiple 1.8 m (6 ft) drops to concrete at -20°C to +50°C (-4°F to +122°F) per MIL-STD-810H; multiple 2.4 m (8 ft) drops to concrete with protective boot at -20°C to +50°C (-4°F to +122°F) per MIL-STD-810H
  • Warranty Duration : One-year factory warranty
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
Honeywell CT45 XP/CT45 Datasheet
application/pdf 81.68 KB
12/13/2023
81.68 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
User Guide: eSIM Bulk Provisioning (EP-ESIM-EN-UG-01 Rev A)
application/pdf 199.41 KB
3/1/2024
199.41 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
Quick Start Guide: CT45/CT45 XP Series Mobile Computer - Thai (CT45-A-TH-QS-01 Rev A)
application/pdf 1.98 MB
10/3/2023
1.98 MB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: CT4x Series Accessories Universal and Standard (CT4X-UV-EN-UG-01 Rev G)
application/pdf 3.17 MB
2/1/2024
3.17 MB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
Quick Start Guide: CT45/CT45 XP Series Mobile Computer - English (CT45-A-EN-QS-01 Rev F)
application/pdf 1.89 MB
8/2/2023
1.89 MB
User Guide: CT45/CT45 XP Mobile Computer – English (CT45-A-EN-UG-01 Rev F)
application/pdf 3.59 MB
11/29/2023
3.59 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: CT45 Mobile Computer (CT45-ML-RS-07 Rev A)
application/pdf 1.73 MB
12/13/2022
1.73 MB
Regulatory Sheet: CT45 XP Mobile Computer (CT45XP-ML-RS-06 Rev A)
application/pdf 1.84 MB
2/13/2023
1.84 MB
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
application/pdf 479.33 KB
3/29/2022
479.33 KB
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-05 Rev A)
application/pdf 1.42 MB
5/9/2023
1.42 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
CT45, CT45 XP, CT40 & CT40 XP Mobile Computer Accessories Guide
application/pdf 1010.38 KB
8/23/2023
1010.38 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Name
Description
File Size
Date
Size
CT45, CT45 XP, CT40 & CT40 XP Mobile Computer Accessories Guide
1010.38 KB
8/23/2023
1010.38 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
397.98 KB
User Guide: eSIM Bulk Provisioning (EP-ESIM-EN-UG-01 Rev A)
199.41 KB
3/1/2024
199.41 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
91 KB
Quick Start Guide: CT45/CT45 XP Series Mobile Computer - Thai (CT45-A-TH-QS-01 Rev A)
1.98 MB
10/3/2023
1.98 MB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
733.07 KB
1/23/2024
733.07 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
438.97 KB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
70.58 KB
12/19/2023
70.58 KB
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
332.35 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
1.35 MB
User Guide: CT4x Series Accessories Universal and Standard (CT4X-UV-EN-UG-01 Rev G)
3.17 MB
2/1/2024
3.17 MB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
181.21 KB
12/19/2023
181.21 KB
Regulatory Sheet: CT45 Mobile Computer (CT45-ML-RS-07 Rev A)
1.73 MB
12/13/2022
1.73 MB
Regulatory Sheet: CT45 XP Mobile Computer (CT45XP-ML-RS-06 Rev A)
1.84 MB
2/13/2023
1.84 MB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
626.07 KB
12/19/2023
626.07 KB
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
479.33 KB
3/29/2022
479.33 KB
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-05 Rev A)
1.42 MB
5/9/2023
1.42 MB
Honeywell CT45 XP/CT45 Datasheet
81.68 KB
12/13/2023
81.68 KB
Quick Start Guide: CT45/CT45 XP Series Mobile Computer - English (CT45-A-EN-QS-01 Rev F)
1.89 MB
8/2/2023
1.89 MB
User Guide: CT45/CT45 XP Mobile Computer – English (CT45-A-EN-UG-01 Rev F)
3.59 MB
11/29/2023
3.59 MB
Name
Description
File Size
Date
Size
Honeywell CT45 XP/CT45 Datasheet
81.68 KB
12/13/2023
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
User Guide: eSIM Bulk Provisioning (EP-ESIM-EN-UG-01 Rev A)
199.41 KB
3/1/2024
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
Quick Start Guide: CT45/CT45 XP Series Mobile Computer - Thai (CT45-A-TH-QS-01 Rev A)
1.98 MB
10/3/2023
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
733.07 KB
1/23/2024
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
User Guide: CT4x Series Accessories Universal and Standard (CT4X-UV-EN-UG-01 Rev G)
3.17 MB
2/1/2024
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
181.21 KB
12/19/2023
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
626.07 KB
12/19/2023
Quick Start Guide: CT45/CT45 XP Series Mobile Computer - English (CT45-A-EN-QS-01 Rev F)
1.89 MB
8/2/2023
User Guide: CT45/CT45 XP Mobile Computer – English (CT45-A-EN-UG-01 Rev F)
3.59 MB
11/29/2023
Regulatory Sheet: CT45 Mobile Computer (CT45-ML-RS-07 Rev A)
1.73 MB
12/13/2022
Regulatory Sheet: CT45 XP Mobile Computer (CT45XP-ML-RS-06 Rev A)
1.84 MB
2/13/2023
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
479.33 KB
3/29/2022
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-05 Rev A)
1.42 MB
5/9/2023
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
CT45, CT45 XP, CT40 & CT40 XP Mobile Computer Accessories Guide
1010.38 KB
8/23/2023
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
70.58 KB
12/19/2023
Product Number
Image
SKU
Description
alt
CT45-L0N-27D100G
CT45,WLAN,4G/64G,5 inch 1280x720P HD, S0703,8/13MP,802.11 a/b/g/n/ac/r/k/mc, BT5.1,Android GMS,Battery,IP68&65,Metal battery latch button,Audio jack,USB Type C OTG,PTT, GLB
alt
CT45-L0N-27D200G
CT45, WLAN ,4G/64G,5 inch 1280x720P HD, S0703,13MP/8MP,802.11 a/b/g/n/ac/r/k/mc, BT5.1,Android nonGMS,Battery,IP68&65,Metal battery latch button,Audio Jack, USB 3.0 Type C OTG,PTT, GLB
alt
CT45-L0N-28D100G
CT45,WLAN,4G/64G,5 inch 1280x720P HD,FlexRange,13MP/8MP,802.11 a/b/g/n/ac/r/k/mc,BT5.1,Android GMS,Battery,IP68&65,Metal battery latch button,Audio jack,USB 3.0 Type C OTG,PTT, GLB
alt
CT45-L0N-28D200G
CT45, WLAN ,4G/64G,5 inch 1280x720P HD, FlexRange,13MP/8MP,802.11 a/b/g/n/ac/r/k/mc, BT5.1,Android nonGMS,Battery,IP68&65,Metal battery latch button,Audio Jack, USB 3.0 Type C OTG,PTT, GLB
alt
CT45-L1N-27D120G
CT45,WWAN,4G/64G,5 inch 1280x720P HD, S0703,13MP/8MP,802.11 a/b/g/n/ac/r/k/mc, Dual SIMs, BT5.1,Android GMS,Battery,IP68&65,Metal battery latch button,USB 3.0 Type C OTG,PTT, GLB
alt
CT45-L1N-28D120G
CT45,WWAN,4G/64G,5 inch 1280x720P HD, FlexRange,13MP/8MP,802.11 a/b/g/n/ac/r/k/mc,BT5.1,Android GMS,Battery,IP68&65,Metal battery latch button,USB 3.0 Type C OTG,PTT, GLB
alt
CT45P-L1N-37D120G
CT45XP,WWAN,6G/64G,5 inch 1920X1080P full HD, Standard 0703 scan engine, 13MP/8MP ,802.11 a/b/g/n/ac/r/k/mc, 2 x Nano SIM,BT5.1 &2nd BLE ,Battery,Warm Swap,IP68&65,Metal battery latch button,USB Type C OTG,PTT, GLB
alt
CT45P-L1N-37D1E0G
CT45XP,WWAN,6G/64G,5 inch 1920X1080P full HD, Standard 0703 scan engine,8/13MP,802.11 a/b/g/n/ac/r/k/mc, eSIM & Nano SIM,BT5.0 &2nd BL ,Battery,Warm Swap,IP68&65,Metal battery latch button,USB Type C OTG,PTT, GLB
alt
CT45P-L1N-38D120G
CT45XP,WWAN,6G/64G,5 inch 1920X1080P full HD, FlexRange 6803 scan engine, 13MP/8MP ,802.11 a/b/g/n/ac/r/k/mc, 2 x Nano SIM,BT5.1 &2nd BLE ,Battery,Warm Swap,IP68&65,Metal battery latch button,USB Type C OTG,PTT, GLB
alt
CT45P-L1N-38D1E0G
CT45XP,WWAN,6G/64G,5 inch 1920x1080P full HD,FlexRange 6803 scan engine,13MP/8MP,802.11 a/b/g/n/ac/r/k/mc, 1 x eSIM & 1 x Nano SIM,BT5.1 &2nd BLE, Battery,Warm Swap,IP68&65,Metal battery latch button,USB 3.0 Type C OTG,PTT, GLB
Image
SKU
Description
alt
CT45-L0N-27D100G
CT45,WLAN,4G/64G,5 inch 1280x720P HD, S0703,8/13MP,802.11 a/b/g/n/ac/r/k/mc, BT5.1,Android GMS,Battery,IP68&65,Metal battery latch button,Audio jack,USB Type C OTG,PTT, GLB
alt
CT45-L0N-27D200G
CT45, WLAN ,4G/64G,5 inch 1280x720P HD, S0703,13MP/8MP,802.11 a/b/g/n/ac/r/k/mc, BT5.1,Android nonGMS,Battery,IP68&65,Metal battery latch button,Audio Jack, USB 3.0 Type C OTG,PTT, GLB
alt
CT45-L0N-28D100G
CT45,WLAN,4G/64G,5 inch 1280x720P HD,FlexRange,13MP/8MP,802.11 a/b/g/n/ac/r/k/mc,BT5.1,Android GMS,Battery,IP68&65,Metal battery latch button,Audio jack,USB 3.0 Type C OTG,PTT, GLB
alt
CT45-L0N-28D200G
CT45, WLAN ,4G/64G,5 inch 1280x720P HD, FlexRange,13MP/8MP,802.11 a/b/g/n/ac/r/k/mc, BT5.1,Android nonGMS,Battery,IP68&65,Metal battery latch button,Audio Jack, USB 3.0 Type C OTG,PTT, GLB
alt
CT45-L1N-27D120G
CT45,WWAN,4G/64G,5 inch 1280x720P HD, S0703,13MP/8MP,802.11 a/b/g/n/ac/r/k/mc, Dual SIMs, BT5.1,Android GMS,Battery,IP68&65,Metal battery latch button,USB 3.0 Type C OTG,PTT, GLB
alt
CT45-L1N-28D120G
CT45,WWAN,4G/64G,5 inch 1280x720P HD, FlexRange,13MP/8MP,802.11 a/b/g/n/ac/r/k/mc,BT5.1,Android GMS,Battery,IP68&65,Metal battery latch button,USB 3.0 Type C OTG,PTT, GLB
alt
CT45P-L1N-37D120G
CT45XP,WWAN,6G/64G,5 inch 1920X1080P full HD, Standard 0703 scan engine, 13MP/8MP ,802.11 a/b/g/n/ac/r/k/mc, 2 x Nano SIM,BT5.1 &2nd BLE ,Battery,Warm Swap,IP68&65,Metal battery latch button,USB Type C OTG,PTT, GLB
alt
CT45P-L1N-37D1E0G
CT45XP,WWAN,6G/64G,5 inch 1920X1080P full HD, Standard 0703 scan engine,8/13MP,802.11 a/b/g/n/ac/r/k/mc, eSIM & Nano SIM,BT5.0 &2nd BL ,Battery,Warm Swap,IP68&65,Metal battery latch button,USB Type C OTG,PTT, GLB
alt
CT45P-L1N-38D120G
CT45XP,WWAN,6G/64G,5 inch 1920X1080P full HD, FlexRange 6803 scan engine, 13MP/8MP ,802.11 a/b/g/n/ac/r/k/mc, 2 x Nano SIM,BT5.1 &2nd BLE ,Battery,Warm Swap,IP68&65,Metal battery latch button,USB Type C OTG,PTT, GLB
alt
CT45P-L1N-38D1E0G
CT45XP,WWAN,6G/64G,5 inch 1920x1080P full HD,FlexRange 6803 scan engine,13MP/8MP,802.11 a/b/g/n/ac/r/k/mc, 1 x eSIM & 1 x Nano SIM,BT5.1 &2nd BLE, Battery,Warm Swap,IP68&65,Metal battery latch button,USB 3.0 Type C OTG,PTT, GLB