/content/sps/au/en/search-results.html

Handheld Computers

Dolphin CT60 Handheld Computer

Dolphin CT60 Handheld-Computer

Overview

The rugged Dolphin™: CT60 is ideal for enterprises requiring anywhere, anytime connectivity and fast data capture for maximum uptime and productivity. Built on the Mobility Edge™: platform, the Dolphin CT60 features an integrated, scalable approach based on common software and hardware for future migration protection without sacrificing enterprise security, reliability, performance, or management features. The Dolphin CT60 is also an Android Enterprise Recommended device, meaning it&apos:s rugged, built to deploy easily in the field, and built to stay up to date over a long-life span.

  • Common hardware platform and enterprise lifecycle tools drive an integrated, repeatable, scalable approach for accelerated and secure development, deployment, performance management, and lifecycle management.
  • The CT60 mobile computer is the first enterprise-grade device with LTE-Advanced and carrier aggregation for speeds up to 300 Mbps. Provides better network coverage, speed, anytime, anywhere connectivity, and device longevity.
  • Advanced 2D imager delivers best-in-class data capture on linear and 2D barcodes. Optional scan handle for flexibility to switch between handheld and pistol grip operations to reduce user fatigue.
  • Sleek, lightweight, and rugged. Fits easily into a pocket. IP65 and IP67 ratings against dust/water spray: can withstand multiple 1.5 m (5 ft) drops to concrete and 1,000 1.0 m (3.3 ft) tumbles.
  • Support through Android R, starting with Android 8.1 (O). Additionally, customers using Windows®: -based operating systems can migrate to Android without sacrificing reliability, performance, or management features.

Honeywell’:s Dolphin CT60 mobile computer is designed for enterprises that require anywhere, anytime, real-time connectivity to business-critical applications and fast data capture capabilities in a rugged form factor built for maximum uptime and productivity out in the field or on the selling floor.Built on the Mobility Edge platform, the Dolphin CT60 offers an integrated, repeatable, and scalable approach based on a common hardware and software platform –: unleashing customers from constraints faced today around integration and inflexible technologies without sacrificing enterprise security, reliability, performance, or management features.Juggling multiple devices across the enterprise introduces time- and cost- intensive complexities for Enterprise IT to manage and maintain. Built on a unified, dynamic hardware and software platform, the Dolphin CT60 is the first device to launch in a series of devices that enable customers to accelerate the provisioning, certification, and deployment of mobile solutions across the enterprise, simplify overall lifecycle management, and extend product lifecycle. Equipped with enterprise lifecycle tools, the Dolphin CT60 brings simplicity to the frequent tasks of software updates, training new employees, managing spare pools, and reducing investments in peripherals.The Dolphin CT60 is packed with features to keep workers connected and productive all day long. The advanced network connectivity facilitates large file transfers, video streaming, and quick remote access to business applications with enough battery power to last an entire shift. The rugged design withstands accidental drops and falls, yet is ergonomic and lightweight for comfortable, everyday use. A vivid 118 mm (4.7 in) Corning®: Gorilla®: Glass touchscreen display is easily readable indoors and out, and can be used with finger, glove, or stylus.The CT60 product line meets a broad range of application and workflow environment needs using a variety of scanners and features.For fast scanning and data capture, full-shift power, in warehouse, field mobility, retail, or manufacturing environments, choose the CT60 with the field-proven N6603SR scanner fitted with a touchscreen covered with Gorilla Glass 3. For higher scanning performance, battery warm swap for power through multiple shifts, fitted with a touchscreen covered with high scratch-resistance Gorilla Glass 5, in the same environments, choose the CT60 with N6703SR. For challenging applications, when high-density barcodes (such as TPD* requirements) are used, in retail or manufacturing environments, choose the CT60 with the N6703HD high-performance scanner, which comes fitted with battery warm swap and Gorilla Glass 5.

Specifications

Features

  • Features
    • Future-Proof
    • Rugged
  • Housing Grade
    • Standard
  • Application
    • Distribution
    • Field Service
    • Retail
    • Transportation & Logistics

Dimensions

  • Overall Dimensions
    • 16 x 8.25 x 1.9 cm
    • 6.3 x 3.2 x 0.75 in

Network

  • Bluetooth Specifications
    • v5.0

Software & Firmware

  • Operating System
    • Each Android version guaranteed from 7.1 to at least 11/R, committed support for Android 12 and 13 pending feasibility.

Memory & Data

  • Memory
    • 32 GB Flash/3 GB RAM
    • 32 GB Flash/4 GB RAM

Hardware

  • Display Size
    • 11.8 cm
    • 4.7 in
  • Processor
    • 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Display Resolution
    • 1280 x 720

Electrical

  • Battery Types
    • Standard

Environmental

  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C
  • Operating Temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Operating Humidity
    • 0 - 95 %

Standards & Approvals

  • Tumble Specifications
    • Exceeds 1000 1.0 m (3.3 ft) tumbles
  • Drop Specifications
    • 2.4 m (8 ft) to concrete at room temp, 1.5 m (5 ft) to concrete across temperature range, 1.2 m (4 ft) to concrete down to -20 ºC (-4 ºF)

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Others

  • Operating System Type
    • Android
  • Platform
    • Mobility Edge
  • Network
    • WLAN
    • WLAN/WWAN
  • Camera Position
    • Rear only
  • Scan Range
    • Short Range (Fine)
    • Standard Range
  • Keyboard
    • Touchscreen
  • Durability
    • Rugged 1.5 m (5 ft)

Features

  • Features
    • Future-Proof
    • Rugged
  • Housing Grade
    • Standard
  • Application
    • Distribution
    • Field Service
    • Retail
    • Transportation & Logistics

Dimensions

  • Overall Dimensions
    • 16 x 8.25 x 1.9 cm
    • 6.3 x 3.2 x 0.75 in

Network

  • Bluetooth Specifications
    • v5.0

Software & Firmware

  • Operating System
    • Each Android version guaranteed from 7.1 to at least 11/R, committed support for Android 12 and 13 pending feasibility.

Memory & Data

  • Memory
    • 32 GB Flash/3 GB RAM
    • 32 GB Flash/4 GB RAM

Hardware

  • Display Size
    • 11.8 cm
    • 4.7 in
  • Processor
    • 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Display Resolution
    • 1280 x 720

Electrical

  • Battery Types
    • Standard

Environmental

  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C
  • Operating Temperature
    • - 20 - 50 °C
    • - 4 - 122 °F
  • Operating Humidity
    • 0 - 95 %

Standards & Approvals

  • Tumble Specifications
    • Exceeds 1000 1.0 m (3.3 ft) tumbles
  • Drop Specifications
    • 2.4 m (8 ft) to concrete at room temp, 1.5 m (5 ft) to concrete across temperature range, 1.2 m (4 ft) to concrete down to -20 ºC (-4 ºF)

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Others

  • Operating System Type
    • Android
  • Platform
    • Mobility Edge
  • Network
    • WLAN
    • WLAN/WWAN
  • Camera Position
    • Rear only
  • Scan Range
    • Short Range (Fine)
    • Standard Range
  • Keyboard
    • Touchscreen
  • Durability
    • Rugged 1.5 m (5 ft)
  • Features : Future-Proof|Rugged
  • Housing Grade : Standard
  • Application : Distribution|Field Service|Retail|Transportation & Logistics
  • Overall Dimensions : 16 x 8.25 x 1.9 cm|6.3 x 3.2 x 0.75 in
  • Bluetooth Specifications : v5.0
  • Operating System : Each Android version guaranteed from 7.1 to at least 11/R, committed support for Android 12 and 13 pending feasibility.
  • Memory : 32 GB Flash/3 GB RAM|32 GB Flash/4 GB RAM
  • Display Size : 11.8 cm|4.7 in
  • Processor : 2.2 GHz Qualcomm Snapdragon 660 octa-core
  • Display Resolution : 1280 x 720
  • Battery Types : Standard
  • Storage Temperature Range : - 22 - 158 °F|- 30 - 70 °C
  • Operating Temperature : - 20 - 50 °C|- 4 - 122 °F
  • Operating Humidity : 0 - 95 %
  • Tumble Specifications : Exceeds 1000 1.0 m (3.3 ft) tumbles
  • Drop Specifications : 2.4 m (8 ft) to concrete at room temp, 1.5 m (5 ft) to concrete across temperature range, 1.2 m (4 ft) to concrete down to -20 ºC (-4 ºF)
  • Warranty Duration : 1 yr
  • Brand : Honeywell
  • Operating System Type : Android
  • Platform : Mobility Edge
  • Network : WLAN|WLAN/WWAN
  • Camera Position : Rear only
  • Scan Range : Short Range (Fine)|Standard Range
  • Keyboard : Touchscreen
  • Durability : Rugged 1.5 m (5 ft)
Data Sheet
Name
Description
File Size
Date
Size
Dolphin CT60 Handheld Computer Data Sheet
application/pdf 441.59 KB
10/7/2021
441.59 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Quick Start Guide: CT60/CT60 XP Series Mobile Computer - English (CT60-A-EN-QS-02 Rev C)
application/pdf 3.61 MB
11/25/2022
3.61 MB
Quick Start Guide: CT60/CT60 XP Series Mobile Computer - Traditional Chinese (CT60-A-TC-QS-01 Rev A)
application/pdf 3.8 MB
5/27/2024
3.8 MB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
CT60/CT60 XP USB Adapter Quick Start Guide (CT50-USB-MULT-QS Rev A)
application/pdf 671.41 KB
10/7/2021
671.41 KB
Quad Battery Charger Quick Start Guide (CT50-QBC-MULT-QS Rev E)
application/pdf 1.18 MB
11/11/2021
1.18 MB
Bluetooth Low Energy Scan Handle SH-BLE-CT50, SH-BLE-75E
application/pdf 1.04 MB
10/7/2021
1.04 MB
CT60/CT60 XP Vehicle Power Adapter Quick Start Guide (CT50-VPA-MULT-QS Rev A)
application/pdf 665.26 KB
10/7/2021
665.26 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
CT60/CT60 XP Vehicle Dock Quick Start Guide (CT50-VD-MULT-QS Rev D)
application/pdf 1.35 MB
11/5/2021
1.35 MB
User Guide: CT60 and CT60XP Universal Dock Accessories (CT60-UV-EN-UG Rev A)
application/pdf 1.18 MB
3/2/2022
1.18 MB
User Guide: CT60/CT60 XP Series - English (CT60-A-EN-UG-01 Rev K)
application/pdf 8.31 MB
6/5/2024
8.31 MB
CT60/CT60 XP 4-Bay Charge Base and Net Base Quick Start Guide (CT50-CNB-MULT-QS Rev D)
application/pdf 1.17 MB
11/5/2021
1.17 MB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
Dolphin CT60 HazLoc, ATEX/IECEx Models, Quick Start Guide (CT60-ATEX-A-EN-QS Rev A)
application/pdf 2.88 MB
10/7/2021
2.88 MB
Dolphin CT60 HazLoc, Non-Incendive Models, Quick Start Guide (CT60NI-A-EN-QS-01 Rev B)
application/pdf 2.38 MB
10/7/2021
2.38 MB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
DX1, DX2, DX4 Computer and Battery Cup Installation Instructions (931-072-003 REV A)
application/pdf 879.29 KB
10/7/2021
879.29 KB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
DEX Adapter Quick Start Guide (DEX-ENUS-QS Rev B)
application/pdf 1009.03 KB
10/7/2021
1009.03 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
CT60/CT60 XP 1-bay Home Base, Ethernet Base Quick Start Guide (CT50-EHB-MULT-QS Rev E)
application/pdf 1.04 MB
11/5/2021
1.04 MB
CT60 Non-Dockable Scan Handle Quick Start Guide (CT50-ND-MULT-QS Rev C)
application/pdf 1.28 MB
11/11/2021
1.28 MB
Regulatory Information
Name
Description
File Size
Date
Size
Dolphin CT60 HazLoc, Non-Incendive Models, Regulatory Sheet (CT60NI-ML-RS-01 Rev A)
application/pdf 1.16 MB
10/7/2021
1.16 MB
Desktop and Charge-Only Dual Base Compliance Insert (933-214-011 Rev A)
application/pdf 1.24 MB
10/7/2021
1.24 MB
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
application/pdf 1.44 MB
4/30/2024
1.44 MB
Quad Base Compliance Insert (933-238-011 Rev A)
application/pdf 1.35 MB
10/7/2021
1.35 MB
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
application/pdf 92.72 KB
4/29/2024
92.72 KB
Regulatory Sheet: CT60 Mobile Computer (CT60-ML-RS-05 Rev A)
application/pdf 2 MB
12/16/2022
2 MB
Dual Base Compliance Insert (933-215-008 Rev A)
application/pdf 1.33 MB
10/7/2021
1.33 MB
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
application/pdf 479.33 KB
3/29/2022
479.33 KB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
CT60 and CT60 XP Mobile Computer Accessories Guide
application/pdf 2.26 MB
10/7/2021
2.26 MB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Name
Description
File Size
Date
Size
Quick Start Guide: CT60/CT60 XP Series Mobile Computer - English (CT60-A-EN-QS-02 Rev C)
application/pdf 3.61 MB
11/25/2022
3.61 MB
Quick Start Guide: CT60/CT60 XP Series Mobile Computer - Traditional Chinese (CT60-A-TC-QS-01 Rev A)
application/pdf 3.8 MB
5/27/2024
3.8 MB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
CT60/CT60 XP USB Adapter Quick Start Guide (CT50-USB-MULT-QS Rev A)
application/pdf 671.41 KB
10/7/2021
671.41 KB
Quad Battery Charger Quick Start Guide (CT50-QBC-MULT-QS Rev E)
application/pdf 1.18 MB
11/11/2021
1.18 MB
Bluetooth Low Energy Scan Handle SH-BLE-CT50, SH-BLE-75E
application/pdf 1.04 MB
10/7/2021
1.04 MB
CT60/CT60 XP Vehicle Power Adapter Quick Start Guide (CT50-VPA-MULT-QS Rev A)
application/pdf 665.26 KB
10/7/2021
665.26 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
Dolphin CT60 HazLoc, Non-Incendive Models, Regulatory Sheet (CT60NI-ML-RS-01 Rev A)
application/pdf 1.16 MB
10/7/2021
1.16 MB
Desktop and Charge-Only Dual Base Compliance Insert (933-214-011 Rev A)
application/pdf 1.24 MB
10/7/2021
1.24 MB
CT60/CT60 XP Vehicle Dock Quick Start Guide (CT50-VD-MULT-QS Rev D)
application/pdf 1.35 MB
11/5/2021
1.35 MB
User Guide: CT60 and CT60XP Universal Dock Accessories (CT60-UV-EN-UG Rev A)
application/pdf 1.18 MB
3/2/2022
1.18 MB
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
application/pdf 1.44 MB
4/30/2024
1.44 MB
User Guide: CT60/CT60 XP Series - English (CT60-A-EN-UG-01 Rev K)
application/pdf 8.31 MB
6/5/2024
8.31 MB
CT60/CT60 XP 4-Bay Charge Base and Net Base Quick Start Guide (CT50-CNB-MULT-QS Rev D)
application/pdf 1.17 MB
11/5/2021
1.17 MB
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
application/pdf 653.42 KB
1/4/2023
653.42 KB
Dolphin CT60 HazLoc, ATEX/IECEx Models, Quick Start Guide (CT60-ATEX-A-EN-QS Rev A)
application/pdf 2.88 MB
10/7/2021
2.88 MB
Quad Base Compliance Insert (933-238-011 Rev A)
application/pdf 1.35 MB
10/7/2021
1.35 MB
Dolphin CT60 HazLoc, Non-Incendive Models, Quick Start Guide (CT60NI-A-EN-QS-01 Rev B)
application/pdf 2.38 MB
10/7/2021
2.38 MB
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
application/pdf 92.72 KB
4/29/2024
92.72 KB
Regulatory Sheet: CT60 Mobile Computer (CT60-ML-RS-05 Rev A)
application/pdf 2 MB
12/16/2022
2 MB
Dual Base Compliance Insert (933-215-008 Rev A)
application/pdf 1.33 MB
10/7/2021
1.33 MB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
application/pdf 479.33 KB
3/29/2022
479.33 KB
DX1, DX2, DX4 Computer and Battery Cup Installation Instructions (931-072-003 REV A)
application/pdf 879.29 KB
10/7/2021
879.29 KB
Dolphin CT60 Handheld Computer Data Sheet
application/pdf 441.59 KB
10/7/2021
441.59 KB
User Guide: Launcher for Android (934-087-006 Rev C)
application/pdf 242.36 KB
1/4/2023
242.36 KB
DEX Adapter Quick Start Guide (DEX-ENUS-QS Rev B)
application/pdf 1009.03 KB
10/7/2021
1009.03 KB
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
application/pdf 2.18 MB
1/4/2023
2.18 MB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
CT60 and CT60 XP Mobile Computer Accessories Guide
application/pdf 2.26 MB
10/7/2021
2.26 MB
CT60/CT60 XP 1-bay Home Base, Ethernet Base Quick Start Guide (CT50-EHB-MULT-QS Rev E)
application/pdf 1.04 MB
11/5/2021
1.04 MB
CT60 Non-Dockable Scan Handle Quick Start Guide (CT50-ND-MULT-QS Rev C)
application/pdf 1.28 MB
11/11/2021
1.28 MB
Name
Description
File Size
Date
Size
Dolphin CT60 Handheld Computer Data Sheet
441.59 KB
10/7/2021
Quick Start Guide: CT60/CT60 XP Series Mobile Computer - English (CT60-A-EN-QS-02 Rev C)
3.61 MB
11/25/2022
Quick Start Guide: CT60/CT60 XP Series Mobile Computer - Traditional Chinese (CT60-A-TC-QS-01 Rev A)
3.8 MB
5/27/2024
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
CT60/CT60 XP USB Adapter Quick Start Guide (CT50-USB-MULT-QS Rev A)
671.41 KB
10/7/2021
Quad Battery Charger Quick Start Guide (CT50-QBC-MULT-QS Rev E)
1.18 MB
11/11/2021
Bluetooth Low Energy Scan Handle SH-BLE-CT50, SH-BLE-75E
1.04 MB
10/7/2021
CT60/CT60 XP Vehicle Power Adapter Quick Start Guide (CT50-VPA-MULT-QS Rev A)
665.26 KB
10/7/2021
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
181.21 KB
12/19/2023
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
626.07 KB
12/19/2023
CT60/CT60 XP Vehicle Dock Quick Start Guide (CT50-VD-MULT-QS Rev D)
1.35 MB
11/5/2021
User Guide: CT60 and CT60XP Universal Dock Accessories (CT60-UV-EN-UG Rev A)
1.18 MB
3/2/2022
User Guide: CT60/CT60 XP Series - English (CT60-A-EN-UG-01 Rev K)
8.31 MB
6/5/2024
CT60/CT60 XP 4-Bay Charge Base and Net Base Quick Start Guide (CT50-CNB-MULT-QS Rev D)
1.17 MB
11/5/2021
User Guide: Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B)
653.42 KB
1/4/2023
Dolphin CT60 HazLoc, ATEX/IECEx Models, Quick Start Guide (CT60-ATEX-A-EN-QS Rev A)
2.88 MB
10/7/2021
Dolphin CT60 HazLoc, Non-Incendive Models, Quick Start Guide (CT60NI-A-EN-QS-01 Rev B)
2.38 MB
10/7/2021
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
733.07 KB
1/23/2024
DX1, DX2, DX4 Computer and Battery Cup Installation Instructions (931-072-003 REV A)
879.29 KB
10/7/2021
User Guide: Launcher for Android (934-087-006 Rev C)
242.36 KB
1/4/2023
DEX Adapter Quick Start Guide (DEX-ENUS-QS Rev B)
1009.03 KB
10/7/2021
User Guide: Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev D)
2.18 MB
1/4/2023
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
CT60/CT60 XP 1-bay Home Base, Ethernet Base Quick Start Guide (CT50-EHB-MULT-QS Rev E)
1.04 MB
11/5/2021
CT60 Non-Dockable Scan Handle Quick Start Guide (CT50-ND-MULT-QS Rev C)
1.28 MB
11/11/2021
Dolphin CT60 HazLoc, Non-Incendive Models, Regulatory Sheet (CT60NI-ML-RS-01 Rev A)
1.16 MB
10/7/2021
Desktop and Charge-Only Dual Base Compliance Insert (933-214-011 Rev A)
1.24 MB
10/7/2021
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
1.44 MB
4/30/2024
Quad Base Compliance Insert (933-238-011 Rev A)
1.35 MB
10/7/2021
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
92.72 KB
4/29/2024
Regulatory Sheet: CT60 Mobile Computer (CT60-ML-RS-05 Rev A)
2 MB
12/16/2022
Dual Base Compliance Insert (933-215-008 Rev A)
1.33 MB
10/7/2021
Battery Pack Information: Model CT50-BTSC (CT-BTT-ML-IN-03 Rev B)
479.33 KB
3/29/2022
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
CT60 and CT60 XP Mobile Computer Accessories Guide
2.26 MB
10/7/2021
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
70.58 KB
12/19/2023