Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Handheld Computers

EDA52 Handheld computer

Honeywell ScanPal™ EDA52 is an enterprise-class mobile computer that provides reliable and secure connectivity between frontline workers and backend systems. It's designed for retail use, logistics, manufacture, healthcare and public service.

Overview
sps-ppr-eda52-primary
ScanPalEDA52 is Honeywell’s next generation ScanPal series mobile computer equipped with the latest Qualcomm Snapdragon octa-core 2.0GHz processor and robust wireless connectivity through NFC, Wi-Fi5, Bluetooth5.1 and 4GLTE communication.
A prominent 5.5-inch Gorilla Glass touch screen interface and ergonomic industrial design help to greatly improve user comfort and experience. Its lightweight and slim design means that users can easily operate the device with one hand, carry it in pockets, and stay comfortable all day.
The 13-megapixel rear camera allows users to capture high-resolution images for quality image documentation while the 5-megapixel front camera allows users to engage in video communication.
The EDA52 incorporates the all-new and powerful Honeywell S0703 scan engine which enables fast reading even of damaged or incomplete barcodes.
Outfitted with a rugged housing and IP67 rated sealing, the EDA52 can operate under rough usage and demanding environmental conditions. A 4500mAh battery allows for prolonged and uninterrupted use between each charge. The battery is also easily removable and supports quick charge 3.0.
The EDA52 (WWAN version) supports one nano SIM and one e-Sim simultaneously. An eSIM enables simple management of subscriptions to different mobile network carriers, thereby allowing easy switch between carriers without the need to manage multiple physical SIM cards.
The EDA52 is built on Android11 and can be upgraded to Android13* minimizing maintenance issues and ensuring long-term feature support. It is validated under AER (Android Enterprise Recommended), a Google-led initiative that helps businesses confidently select, deploy, and manage Android devices and services best suited to their needs.
*Android 13 is pending for the confirmation from Qualcomm&Google
Specifications

Features

  • Application
    • Retail, transportation & logistics, manufacturing, healthcare, and public service
  • Environment
    • Healthcare
    • Standard
  • Durability
    • Electrostatic Discharge (ESD): ±8 kV direct; ±15 kV air
    • Environmental Sealing: IP67
  • Connectivity
    • Wi-Fi
    • Wi-Fi & Cellular
  • Camera Position
    • Front and Rear
  • Camera
    • Front: 5-megapixed color camera
    • Rear: 13 - megapixel color camera

Dimensions

  • Overall Dimensions
    • 159mm x 75 mm x 14.4 mm (6.26 in x 2.95 in x 0.57 in)

Scanning Specifications

  • Decode Capability
    • Honeywell S0703 Slim Imager (1D/2D barcode symbologies)

Network

  • WWAN Specifications
    • FDD-LTE: Bands 1, 2, 3, 4, 5, 7, 8, 9, 12,13,17,19,20,25,26,28,30,66
    • GSM/EDGE: Bands 2, 3, 5, 8
    • TDD-LTE: Bands 38, 39, 40, 41
    • UMTS/HSPA+: Bands 1, 2, 4, 5, 6,8, 9, 19
  • WLAN Specifications
    • Additional WLAN Features: 802.11 d/e/h/i/k/ r/u/w
    • Security: OPEN, WEP, WPA/WPA2 (Personal and Enterprise WPA2), WPA3 (OWE, SAE, Enterprise)
    • WLAN (Wi-Fi Alliance certified): 802.11 a/b/g/n/ac
    • WLAN Supported EAP: TLS, PEAP, TTLS, PWD, LEAP
  • GPS Specifications
    • GPS (WWAN only) Supported Protocols: Simultaneous receiver support for GPS, GLONASS, and BeiDou
  • Bluetooth Specifications
    • Bluetooth Class 5.1

Software & Firmware

  • Operating System
    • Android 11, and upgradeable to Android 13 (Android 13 is pending for the confirmation from Qualcomm & Google)

Memory & Data

  • Memory
    • Storage Expansion: MicroSD (up to 128 GB)

Hardware

  • Scan Engine Model
    • Honeywell S0703 Slim Imager (1D/2D barcode symbologies)
  • Scan Distance
    • Standard Range (0-1m)
  • Processor
    • Qualcomm Snapdragon SM6115, Quad high-performance Kryo cores 2.0 GHz +Quad low-power Kryo cores 1.8 GHz
  • Keypad
    • Full Touchscreen
  • Display Size
    • Gorilla Glass 5, 5.5-inch
  • Display Resolution
    • 1440 x 720 High Definition

Electrical

  • Battery Types
    • Honeywell
  • Battery Type
    • Li-Ion
  • Battery Capacity
    • 3.8 V, 4,500 mAh, removable

Environmental

  • Operating Temperature
    • -20°C to +50°C (-4°F to +122°F)
  • Operating Humidity
    • 5% to 90% (non-condensing)

Standards & Approvals

  • Tumble Specifications
    • 550 times at 0.5 m (1.64 ft)
  • Drop Specifications
    • Multiple 1.3m (4.3ft) per MIL-STD 810G drops to concrete at room temperature
    • Multiple 1.5m (5ft) per MIL-STD 810G drops with rubber boot concrete at room temperature

Others

  • Industry
    • Retail

Features

  • Application
    • Retail, transportation & logistics, manufacturing, healthcare, and public service
  • Environment
    • Healthcare
    • Standard
  • Durability
    • Electrostatic Discharge (ESD): ±8 kV direct; ±15 kV air
    • Environmental Sealing: IP67
  • Connectivity
    • Wi-Fi
    • Wi-Fi & Cellular
  • Camera Position
    • Front and Rear
  • Camera
    • Front: 5-megapixed color camera
    • Rear: 13 - megapixel color camera

Dimensions

  • Overall Dimensions
    • 159mm x 75 mm x 14.4 mm (6.26 in x 2.95 in x 0.57 in)

Scanning Specifications

  • Decode Capability
    • Honeywell S0703 Slim Imager (1D/2D barcode symbologies)

Network

  • WWAN Specifications
    • FDD-LTE: Bands 1, 2, 3, 4, 5, 7, 8, 9, 12,13,17,19,20,25,26,28,30,66
    • GSM/EDGE: Bands 2, 3, 5, 8
    • TDD-LTE: Bands 38, 39, 40, 41
    • UMTS/HSPA+: Bands 1, 2, 4, 5, 6,8, 9, 19
  • WLAN Specifications
    • Additional WLAN Features: 802.11 d/e/h/i/k/ r/u/w
    • Security: OPEN, WEP, WPA/WPA2 (Personal and Enterprise WPA2), WPA3 (OWE, SAE, Enterprise)
    • WLAN (Wi-Fi Alliance certified): 802.11 a/b/g/n/ac
    • WLAN Supported EAP: TLS, PEAP, TTLS, PWD, LEAP
  • GPS Specifications
    • GPS (WWAN only) Supported Protocols: Simultaneous receiver support for GPS, GLONASS, and BeiDou
  • Bluetooth Specifications
    • Bluetooth Class 5.1

Software & Firmware

  • Operating System
    • Android 11, and upgradeable to Android 13 (Android 13 is pending for the confirmation from Qualcomm & Google)

Memory & Data

  • Memory
    • Storage Expansion: MicroSD (up to 128 GB)

Hardware

  • Scan Engine Model
    • Honeywell S0703 Slim Imager (1D/2D barcode symbologies)
  • Scan Distance
    • Standard Range (0-1m)
  • Processor
    • Qualcomm Snapdragon SM6115, Quad high-performance Kryo cores 2.0 GHz +Quad low-power Kryo cores 1.8 GHz
  • Keypad
    • Full Touchscreen
  • Display Size
    • Gorilla Glass 5, 5.5-inch
  • Display Resolution
    • 1440 x 720 High Definition

Electrical

  • Battery Types
    • Honeywell
  • Battery Type
    • Li-Ion
  • Battery Capacity
    • 3.8 V, 4,500 mAh, removable

Environmental

  • Operating Temperature
    • -20°C to +50°C (-4°F to +122°F)
  • Operating Humidity
    • 5% to 90% (non-condensing)

Standards & Approvals

  • Tumble Specifications
    • 550 times at 0.5 m (1.64 ft)
  • Drop Specifications
    • Multiple 1.3m (4.3ft) per MIL-STD 810G drops to concrete at room temperature
    • Multiple 1.5m (5ft) per MIL-STD 810G drops with rubber boot concrete at room temperature

Others

  • Industry
    • Retail
  • Application : Retail, transportation & logistics, manufacturing, healthcare, and public service
  • Environment : Healthcare|Standard
  • Durability : Electrostatic Discharge (ESD): ±8 kV direct; ±15 kV air|Environmental Sealing: IP67
  • Connectivity : Wi-Fi|Wi-Fi & Cellular
  • Camera Position : Front and Rear
  • Camera : Front: 5-megapixed color camera|Rear: 13 - megapixel color camera
  • Overall Dimensions : 159mm x 75 mm x 14.4 mm (6.26 in x 2.95 in x 0.57 in)
  • Decode Capability : Honeywell S0703 Slim Imager (1D/2D barcode symbologies)
  • WWAN Specifications : FDD-LTE: Bands 1, 2, 3, 4, 5, 7, 8, 9, 12,13,17,19,20,25,26,28,30,66|GSM/EDGE: Bands 2, 3, 5, 8|TDD-LTE: Bands 38, 39, 40, 41|UMTS/HSPA+: Bands 1, 2, 4, 5, 6,8, 9, 19
  • WLAN Specifications : Additional WLAN Features: 802.11 d/e/h/i/k/ r/u/w|Security: OPEN, WEP, WPA/WPA2 (Personal and Enterprise WPA2), WPA3 (OWE, SAE, Enterprise)|WLAN (Wi-Fi Alliance certified): 802.11 a/b/g/n/ac|WLAN Supported EAP: TLS, PEAP, TTLS, PWD, LEAP
  • GPS Specifications : GPS (WWAN only) Supported Protocols: Simultaneous receiver support for GPS, GLONASS, and BeiDou
  • Bluetooth Specifications : Bluetooth Class 5.1
  • Operating System : Android 11, and upgradeable to Android 13 (Android 13 is pending for the confirmation from Qualcomm & Google)
  • Memory : Storage Expansion: MicroSD (up to 128 GB)
  • Scan Engine Model : Honeywell S0703 Slim Imager (1D/2D barcode symbologies)
  • Scan Distance : Standard Range (0-1m)
  • Processor : Qualcomm Snapdragon SM6115, Quad high-performance Kryo cores 2.0 GHz +Quad low-power Kryo cores 1.8 GHz
  • Keypad : Full Touchscreen
  • Display Size : Gorilla Glass 5, 5.5-inch
  • Display Resolution : 1440 x 720 High Definition
  • Battery Types : Honeywell
  • Battery Type : Li-Ion
  • Battery Capacity : 3.8 V, 4,500 mAh, removable
  • Operating Temperature : -20°C to +50°C (-4°F to +122°F)
  • Operating Humidity : 5% to 90% (non-condensing)
  • Tumble Specifications : 550 times at 0.5 m (1.64 ft)
  • Drop Specifications : Multiple 1.3m (4.3ft) per MIL-STD 810G drops to concrete at room temperature|Multiple 1.5m (5ft) per MIL-STD 810G drops with rubber boot concrete at room temperature
  • Industry : Retail
Data Sheet
Name
Description
File Size
Date
Size
EDA52 2PIN Datasheet
application/pdf 82.99 KB
1/30/2024
82.99 KB
EDA52 6 PIN Datasheet
application/pdf 85.88 KB
8/8/2025
85.88 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
application/pdf 536.49 KB
11/2/2023
536.49 KB
Quick Start Guide: ScanPal EDA52 - Arabic (EDA52-A-AR-QS-01 Rev A)
application/pdf 1.06 MB
3/3/2025
1.06 MB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
6/4/2025
1.35 MB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev E)
application/pdf 70.47 KB
6/4/2025
70.47 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
6/4/2025
438.97 KB
User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
application/pdf 407.77 KB
8/4/2025
407.77 KB
User Guide: ScanPal EDA52 - English (EDA52-A-EN-UG-01 Rev E)
application/pdf 2.47 MB
12/6/2024
2.47 MB
User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
application/pdf 1.56 MB
12/13/2023
1.56 MB
Quick Start Guide: ScanPal EDA52 - English (EDA52-A-EN-QS-01 Rev C)
application/pdf 1.03 MB
12/6/2024
1.03 MB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
6/4/2025
397.98 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: ScanPal EDA52 Mobile Computer (EDA52-ML-RS-04 Rev A)
application/pdf 1.88 MB
12/6/2024
1.88 MB
Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-10 Rev A)
application/pdf 1.39 MB
6/10/2025
1.39 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/19/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
Battery Pack Information: Models BAT-EDA52, EDA52-BAT-US (EDA52-BTT-ML-IN-01 Rev B)
application/pdf 479.07 KB
6/4/2025
479.07 KB
Catalog
Name
Description
File Size
Date
Size
ScanPal EDA52 / EDA52 HC / EDA56 Wi-Fi 6 / EDA57 - 2PIN Accessories Guide
application/pdf 272.34 KB
4/26/2023
272.34 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
6/23/2025
70.58 KB
Name
Description
File Size
Date
Size
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
application/pdf 536.49 KB
11/2/2023
536.49 KB
Quick Start Guide: ScanPal EDA52 - Arabic (EDA52-A-AR-QS-01 Rev A)
application/pdf 1.06 MB
3/3/2025
1.06 MB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
6/4/2025
1.35 MB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
6/23/2025
70.58 KB
Regulatory Sheet: ScanPal EDA52 Mobile Computer (EDA52-ML-RS-04 Rev A)
application/pdf 1.88 MB
12/6/2024
1.88 MB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev E)
application/pdf 70.47 KB
6/4/2025
70.47 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
6/4/2025
438.97 KB
User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
application/pdf 407.77 KB
8/4/2025
407.77 KB
EDA52 2PIN Datasheet
application/pdf 82.99 KB
1/30/2024
82.99 KB
ScanPal EDA52 / EDA52 HC / EDA56 Wi-Fi 6 / EDA57 - 2PIN Accessories Guide
application/pdf 272.34 KB
4/26/2023
272.34 KB
Regulatory Sheet: CK6x/CT3x/CT4x/CT6x/CW45 Accessories and EDA52 Display/Ethernet Docks (CT40-ACC-ML-RS-10 Rev A)
application/pdf 1.39 MB
6/10/2025
1.39 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/19/2025
1.13 MB
EDA52 6 PIN Datasheet
application/pdf 85.88 KB
8/8/2025
85.88 KB
User Guide: ScanPal EDA52 - English (EDA52-A-EN-UG-01 Rev E)
application/pdf 2.47 MB
12/6/2024
2.47 MB
User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
application/pdf 1.56 MB
12/13/2023
1.56 MB
Quick Start Guide: ScanPal EDA52 - English (EDA52-A-EN-QS-01 Rev C)
application/pdf 1.03 MB
12/6/2024
1.03 MB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
6/4/2025
397.98 KB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
Battery Pack Information: Models BAT-EDA52, EDA52-BAT-US (EDA52-BTT-ML-IN-01 Rev B)
application/pdf 479.07 KB
6/4/2025
479.07 KB
Name
Date
Size

Showing 1 to 10 of 43 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
50172021-001
BATT,3V8,4500MAH,EDA52
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
50172021-001
BATT,3V8,4500MAH,EDA52
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
50183310-001
BATT,3V8,4500MAH,UL,EDA52
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
50183310-001
BATT,3V8,4500MAH,UL,EDA52
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-00AE31N21RK
KIT EDA52-0,LAN,332G,2PIN+USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-00AE31N21RK
KIT EDA52-0,LAN,332G,2PIN+USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-00AE31N21UK
EDA52 (2PIN) Android 11 with GMS,WLAN, S0703 Imager, 2.0GHz 8 core, 3GB32GB Memory, 13MP+5MP Cameras, Bluetooth 5.0, NFC, Battery 4500 mAh, USB Type C, US&C
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-00AE31N21UK
EDA52 (2PIN) Android 11 with GMS,WLAN, S0703 Imager, 2.0GHz 8 core, 3GB32GB Memory, 13MP+5MP Cameras, Bluetooth 5.0, NFC, Battery 4500 mAh, USB Type C, US&C
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-00AE61N21RK
KIT EDA52-0,LAN,464G,2PIN+USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-00AE61N21RK
KIT EDA52-0,LAN,464G,2PIN+USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-00AE61N21UK
KIT EDA52,WLAN,464G,2PIN+USB,US&C
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-00AE61N21UK
KIT EDA52,WLAN,464G,2PIN+USB,US&C
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-00AE6BN21RK
KIT EDA52,LAN,464G,6PIN+NO USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-00AE6BN21RK
KIT EDA52,LAN,464G,6PIN+NO USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-00AE81N21RK
KIT EDA52-0,LAN,6128G,2PIN+USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-00AE81N21RK
KIT EDA52-0,LAN,6128G,2PIN+USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-11A034N21RK
KIT EDA52-1,WAN,332G,NoImg,2PIN+USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-11A034N21RK
KIT EDA52-1,WAN,332G,NoImg,2PIN+USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-11AE34N21RK
KIT EDA52-1,WAN,332G,2PIN+USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
EDA52-11AE34N21RK
KIT EDA52-1,WAN,332G,2PIN+USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda52-primary
Feedback