/content/sps/au/en/search-results.html

Handheld Computers

Scanpal EDA51K

The durable EDA51K helps small and medium businesses automate boost productivity in light-duty warehouses, distribution centers, retail and delivery with lower up-front cost than competitive products. 

Overview
The durable EDA51K helps businesses automate and error-proof mission-critical workflows in light-duty warehouses, distribution centers, retail and delivery with low up-front costs. The device provides users with reliable network connectivity and a high-performance scanner for maximum productivity indoors and out.
    The EDA51K adds a keyboard to the field-tested, highly popular EDA51 computer, based on the Qualcomm® Snapdragon™ 1.8 GHz octa-core processor and Android 10 (Q).
    With up to 4 GB of RAM and 64 GB of flash memory, the EDA51K supports business environments that run many software applications. Available with Honeywell's best-in-class N6703 scan engine, the EDA51K provides high tolerance to motion and poor-quality barcodes to simplify barcode capture.
     The powerful, 13-megapixel color camera captures high quality images in pictures in dim environments. Rated IP65 for ingress protection, the EDA51K is dust and water-resistant and suitable for use in the elements.
     Tested to survive 500 half-meter tumbles and multiple 1.5 m (5 ft) drops to concrete across the operating temperature range, the EDA51K is designed to last.
     Lightweight and responsive, the EDA51K is equipped with a 4-inch touch screen and numeric keypad for data-input flexibility. Improved hard keys eliminate legend wear and include backlighting.
     Scan buttons on each side of the mobile computer enable both left-handed and right-handed users, ensuring an excellent user experience.
Specifications

Features

  • Application
    • Retail, light warehouse and distribution center

Dimensions

  • Overall Dimensions
    • 164mm x 73 mm x 24.5 mm (6.5 in x 2.9 in x 1.0 in)

Scanning Specifications

  • Decode Capability
    • Honeywell N6703 Slim Imager (1D/2D barcode symbologies)

Network

  • WLAN Specifications
    • WLAN (Wi-Fi Alliance certified) : IEEE 802.11 a/b/g/n/ac WLAN Security: OPEN, WEP, WPA/WPA2-PSK, PEAP WLAN Supported EAP: TLS,TTLS, SIM, AKA
  • GPS Specifications
    • GPS (WWAN only) Supported Protocols: Simultaneous receiver support for GPS, GLONASS, and BeiDou
  • WWAN Specifications
    • WWAN Radio: • GSM/EDGE: Bands 2, 3, 5, 8 •WCDMA: Bands 1, 2, 4, 5, 6,8, 9, 19 • FDD-LTE: Bands 1, 2, 3, 4, 5, 7, 8, 9, 12,13,17,19,20,25,26,28,30,66 • TDD-LTE: Bands 38, 39, 40, 41
  • Bluetooth Specifications
    • Bluetooth Class 4.2

Software & Firmware

  • Operating System
    • Android 10

Memory & Data

  • Memory
    • 3G RAM/32G Flash; 4G RAM/64G Flash

Hardware

  • Display Resolution
    • 480x800
  • Processor
    • Qualcomm 1.8GHz octa-core
  • Display Size
    • 4 inch
  • Scan Engine Range
    • Standard
  • Scan Engine Model
    • Honeywell N6703 Slim Imager (1D/2D barcode symbologies)

Electrical

  • Battery Type
    • Li-Ion
  • Battery Capacity
    • 3.8 V, 4,000 mAh, removable

Environmental

  • Operating Humidity
    • 10% to 90% (non-condensing)
  • Operating Temperature
    • -10°C to +50°C (14°F to +122°F)

Standards & Approvals

  • Drop Specifications
    • 1.5m MIL drop cross operation temperature

Others

  • Durability
    • Environmental Sealing: IP65 Electrostatic Discharge (ESD): ±8 kV direct; ±12 kV air
  • Camera Position
    • Rear Camera: 13-megapixel color camera
  • Keyboard
    • Numeric

Features

  • Application
    • Retail, light warehouse and distribution center

Dimensions

  • Overall Dimensions
    • 164mm x 73 mm x 24.5 mm (6.5 in x 2.9 in x 1.0 in)

Scanning Specifications

  • Decode Capability
    • Honeywell N6703 Slim Imager (1D/2D barcode symbologies)

Network

  • WLAN Specifications
    • WLAN (Wi-Fi Alliance certified) : IEEE 802.11 a/b/g/n/ac WLAN Security: OPEN, WEP, WPA/WPA2-PSK, PEAP WLAN Supported EAP: TLS,TTLS, SIM, AKA
  • GPS Specifications
    • GPS (WWAN only) Supported Protocols: Simultaneous receiver support for GPS, GLONASS, and BeiDou
  • WWAN Specifications
    • WWAN Radio: • GSM/EDGE: Bands 2, 3, 5, 8 •WCDMA: Bands 1, 2, 4, 5, 6,8, 9, 19 • FDD-LTE: Bands 1, 2, 3, 4, 5, 7, 8, 9, 12,13,17,19,20,25,26,28,30,66 • TDD-LTE: Bands 38, 39, 40, 41
  • Bluetooth Specifications
    • Bluetooth Class 4.2

Software & Firmware

  • Operating System
    • Android 10

Memory & Data

  • Memory
    • 3G RAM/32G Flash; 4G RAM/64G Flash

Hardware

  • Display Resolution
    • 480x800
  • Processor
    • Qualcomm 1.8GHz octa-core
  • Display Size
    • 4 inch
  • Scan Engine Range
    • Standard
  • Scan Engine Model
    • Honeywell N6703 Slim Imager (1D/2D barcode symbologies)

Electrical

  • Battery Type
    • Li-Ion
  • Battery Capacity
    • 3.8 V, 4,000 mAh, removable

Environmental

  • Operating Humidity
    • 10% to 90% (non-condensing)
  • Operating Temperature
    • -10°C to +50°C (14°F to +122°F)

Standards & Approvals

  • Drop Specifications
    • 1.5m MIL drop cross operation temperature

Others

  • Durability
    • Environmental Sealing: IP65 Electrostatic Discharge (ESD): ±8 kV direct; ±12 kV air
  • Camera Position
    • Rear Camera: 13-megapixel color camera
  • Keyboard
    • Numeric
  • Application : Retail, light warehouse and distribution center
  • Overall Dimensions : 164mm x 73 mm x 24.5 mm (6.5 in x 2.9 in x 1.0 in)
  • Decode Capability : Honeywell N6703 Slim Imager (1D/2D barcode symbologies)
  • WLAN Specifications : WLAN (Wi-Fi Alliance certified) : IEEE 802.11 a/b/g/n/ac WLAN Security: OPEN, WEP, WPA/WPA2-PSK, PEAP WLAN Supported EAP: TLS,TTLS, SIM, AKA
  • GPS Specifications : GPS (WWAN only) Supported Protocols: Simultaneous receiver support for GPS, GLONASS, and BeiDou
  • WWAN Specifications : WWAN Radio: • GSM/EDGE: Bands 2, 3, 5, 8 •WCDMA: Bands 1, 2, 4, 5, 6,8, 9, 19 • FDD-LTE: Bands 1, 2, 3, 4, 5, 7, 8, 9, 12,13,17,19,20,25,26,28,30,66 • TDD-LTE: Bands 38, 39, 40, 41
  • Bluetooth Specifications : Bluetooth Class 4.2
  • Operating System : Android 10
  • Memory : 3G RAM/32G Flash; 4G RAM/64G Flash
  • Display Resolution : 480x800
  • Processor : Qualcomm 1.8GHz octa-core
  • Display Size : 4 inch
  • Scan Engine Range : Standard
  • Scan Engine Model : Honeywell N6703 Slim Imager (1D/2D barcode symbologies)
  • Battery Type : Li-Ion
  • Battery Capacity : 3.8 V, 4,000 mAh, removable
  • Operating Humidity : 10% to 90% (non-condensing)
  • Operating Temperature : -10°C to +50°C (14°F to +122°F)
  • Drop Specifications : 1.5m MIL drop cross operation temperature
  • Durability : Environmental Sealing: IP65 Electrostatic Discharge (ESD): ±8 kV direct; ±12 kV air
  • Camera Position : Rear Camera: 13-megapixel color camera
  • Keyboard : Numeric
Data Sheet
Name
Description
File Size
Date
Size
ScanPal EDA51K Data Sheet
application/pdf 107.34 KB
6/5/2022
107.34 KB
Manuals and Guides
Name
Description
File Size
Date
Size
ScanPal EDA51K Mobile Computer Quick Start Guide
application/pdf 1.12 MB
11/8/2021
1.12 MB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
application/pdf 536.49 KB
11/2/2023
536.49 KB
User Guide: ScanPal EDA51K Mobile Computer (EDA51K-A-EN-UG-01 Rev B)
application/pdf 2.55 MB
7/12/2022
2.55 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
application/pdf 1.14 MB
12/5/2022
1.14 MB
Regulatory Sheet: EDA51K (EDA51K-ML-RS-07 Rev A)
application/pdf 1.9 MB
11/17/2023
1.9 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
EDA51K Accessory Guide
application/pdf 360.15 KB
11/10/2021
360.15 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Name
Description
File Size
Date
Size
ScanPal EDA51K Mobile Computer Quick Start Guide
application/pdf 1.12 MB
11/8/2021
1.12 MB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
application/pdf 1.14 MB
12/5/2022
1.14 MB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Regulatory Sheet: EDA51K (EDA51K-ML-RS-07 Rev A)
application/pdf 1.9 MB
11/17/2023
1.9 MB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
application/pdf 536.49 KB
11/2/2023
536.49 KB
EDA51K Accessory Guide
application/pdf 360.15 KB
11/10/2021
360.15 KB
User Guide: ScanPal EDA51K Mobile Computer (EDA51K-A-EN-UG-01 Rev B)
application/pdf 2.55 MB
7/12/2022
2.55 MB
ScanPal EDA51K Data Sheet
application/pdf 107.34 KB
6/5/2022
107.34 KB
Name
Description
File Size
Date
Size
ScanPal EDA51K Data Sheet
107.34 KB
6/5/2022
ScanPal EDA51K Mobile Computer Quick Start Guide
1.12 MB
11/8/2021
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
User Guide: UEMConnect Settings for ScanPal (UEMC-SCPAL-EN-UG-1 Rev A)
536.49 KB
11/2/2023
User Guide: ScanPal EDA51K Mobile Computer (EDA51K-A-EN-UG-01 Rev B)
2.55 MB
7/12/2022
Regulatory Sheet: ScanPal Accessories: EDA70-HB, EDA-CB, EDA71-EB (EDA7X-ACC-ML-RS-02 Rev A)
1.14 MB
12/5/2022
Regulatory Sheet: EDA51K (EDA51K-ML-RS-07 Rev A)
1.9 MB
11/17/2023
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
EDA51K Accessory Guide
360.15 KB
11/10/2021
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
70.58 KB
12/19/2023