Products
Products
Part Numbers
General Content
/content/sps/au/en/search-results.html

Handheld Computers

ScanPal EDA56 Wi-Fi6 Mobile Computer

ScanPal EDA56 WLAN is a Wi-Fi 6 mobile computer that provides higher data rates and lower latency even in highly dense connected environment. It is designed for use inside four walls in retail, manufacturing, logistics and public service applications

Overview
sps-ppr-eda56-primary
The ScanPal EDA56 is one of Honeywell’s ScanPal series mobile computers equipped with the Qualcomm Snapdragon octa-core 2.0GHz processor and robust wireless connectivity through Wi-Fi 6, NFC, and Bluetooth 5.1.
Wi-Fi 6 technology built-in, the EDA56 provides a faster, better, and stronger connection to the network. Compared to Wi-Fi 5 models, EDA56 as the client devices enjoy a big increase in speed and support multiuser by OFDMA.
EDA56 incorporates the all-new and powerful Honeywell S0703 scan engine, which enables fast reading of damaged or incomplete barcodes.
Outfitted with a rugged housing and IP67 rated sealing, the EDA56 can operate under rough usage and demanding environmental conditions. A 4500mAh battery allows for prolonged and uninterrupted use between each charge***. The battery is also easily removable and supports quick charge 3.0.
The EDA56 is built on Android 11 and can be upgraded to Android 13* minimizing maintenance issues and ensuring long-term feature support. It is validated under AER (Android Enterprise Recommended) **, a Google-led initiative that helps businesses confidently select, deploy, and manage Android devices and services best suited to their needs.
A prominent 5.5-inch Gorilla Glass touch screen interface and ergonomic industrial design help to greatly improve user comfort and experience. Its lightweight and slim design means that users can easily operate the device with one hand, carry it in their pockets, and stay comfortable all day.
The 13-megapixel rear camera allows users to capture high-resolution images for quality image documentation, while the 5-megapixel front camera allows users to engage in video communication.
The EDA56 can be easily paired with Honeywell’s IH25/IH40 RFID readers. Users can quickly capture large volumes of RFID information in applications such as retail and warehouse inventory tracking.
For existing Honeywell mobile computer users, the EDA56 can be backward-compatible with existing accessories for the ScanPal EDA52. This will further help our existing customers reduce their total cost of ownership (TCO).
Serval value-added software also enhances EDA56 Wi-Fi6 models for different applications.
Honeywell Operational Intelligence delivers deep operational insights, enables workflow automation that prevents issues before they happen and helps manage issues in real time to greatly reduce IT support costs.
Honeywell Smart Talk provides unified communications to overcome the problem of fragmented communications and empowers teams with enterprise-grade security for voice calling, text and media messaging, and user presence – all from one device.
Specifications

Features

  • Camera Position
    • Front and Rear
  • Connectivity
    • Wi-Fi
    • Wi-Fi & Cellular
  • Environment
    • Standard
  • Application
    • retail, manufacturing, logistics, and public service
  • Camera
    • 13-megapixel color front camera; 5-megapixel color rear camera

Dimensions

  • Overall Dimensions
    • 159mm x 75 mm x 14.4 mm (6.26 in x 2.95 in x 0.57 in)

Scanning Specifications

  • Decode Capability
    • 1D/2D barcode

Network

  • Computer Wireless Communication
    • NFC: Integrated Near Field Communication
  • Bluetooth Specifications
    • Bluetooth Class 5.1
  • WLAN Specifications
    • (Wi-Fi certified): IEEE 802.11 a/b/g/n/ac/ax ,2*2 MU-MIMO
    • WLAN Security: OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
    • WLAN Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compliant
  • GPS Specifications
    • Simultaneous receiver support for GPS, GLONASS and BeiDou (WWAN Only)

Software & Firmware

  • Operating System
    • Android 11, upgradeable to Android 13*
    • Android 13 is pending for the confirmation from Qual- comm and Google
  • Platform
    • ScanPal

Memory & Data

  • Memory
    • 4 GBRAM/64 GB Flash; 6 GB RAM/128 GB Flash

Hardware

  • Display Resolution
    • 1440 x 720 High Definition
  • Scan Engine Model
    • Honeywell S0703 Slim Imager
  • Scan Distance
    • Standard Range (0-1m)
  • Display Size
    • Gorilla Glass 5, 5.5-inch
  • Processor
    • Qualcomm Snapdragon SM6115, Quad high-performance Kryo cores 2.0 GHz +Quadlow-power Kryo cores 1.8 GHz
  • Keypad
    • Full Touchscreen

Electrical

  • Battery Capacity
    • 4,500 mAh
  • Battery Types
    • removable
  • Battery Type
    • Li-Ion, 3.8 V

Environmental

  • Storage Temperature Range
    • -30°C to +70°C (-22°F to 158°F)
  • Operating Temperature
    • -20°C to +50°C (-4°F to +122°F)
  • Operating Humidity
    • 5% to 90% (non-condensing)
  • Cold Storage
    • -30°C to +70°C (-22°F to 158°F)

Standards & Approvals

  • Tumble Specifications
    • 550 times at 0.5 m (1.64 ft)
  • Drop Specifications
    • Multiple 1.3m (4.3ft) per MIL-STD 810G drops to concrete at room temperatureMultiple 1.5m (5ft) per MIL-STD 810G drops with rubber boot concrete at room temperature
  • Protection Ratings
    • IP67

Service Terms

  • Warranty Duration
    • One-year factory warranty

ERP

  • Brand
    • Honeywell

Others

  • Industry
    • Retail

Features

  • Camera Position
    • Front and Rear
  • Connectivity
    • Wi-Fi
    • Wi-Fi & Cellular
  • Environment
    • Standard
  • Application
    • retail, manufacturing, logistics, and public service
  • Camera
    • 13-megapixel color front camera; 5-megapixel color rear camera

Dimensions

  • Overall Dimensions
    • 159mm x 75 mm x 14.4 mm (6.26 in x 2.95 in x 0.57 in)

Scanning Specifications

  • Decode Capability
    • 1D/2D barcode

Network

  • Computer Wireless Communication
    • NFC: Integrated Near Field Communication
  • Bluetooth Specifications
    • Bluetooth Class 5.1
  • WLAN Specifications
    • (Wi-Fi certified): IEEE 802.11 a/b/g/n/ac/ax ,2*2 MU-MIMO
    • WLAN Security: OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)
    • WLAN Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compliant
  • GPS Specifications
    • Simultaneous receiver support for GPS, GLONASS and BeiDou (WWAN Only)

Software & Firmware

  • Operating System
    • Android 11, upgradeable to Android 13*
    • Android 13 is pending for the confirmation from Qual- comm and Google
  • Platform
    • ScanPal

Memory & Data

  • Memory
    • 4 GBRAM/64 GB Flash; 6 GB RAM/128 GB Flash

Hardware

  • Display Resolution
    • 1440 x 720 High Definition
  • Scan Engine Model
    • Honeywell S0703 Slim Imager
  • Scan Distance
    • Standard Range (0-1m)
  • Display Size
    • Gorilla Glass 5, 5.5-inch
  • Processor
    • Qualcomm Snapdragon SM6115, Quad high-performance Kryo cores 2.0 GHz +Quadlow-power Kryo cores 1.8 GHz
  • Keypad
    • Full Touchscreen

Electrical

  • Battery Capacity
    • 4,500 mAh
  • Battery Types
    • removable
  • Battery Type
    • Li-Ion, 3.8 V

Environmental

  • Storage Temperature Range
    • -30°C to +70°C (-22°F to 158°F)
  • Operating Temperature
    • -20°C to +50°C (-4°F to +122°F)
  • Operating Humidity
    • 5% to 90% (non-condensing)
  • Cold Storage
    • -30°C to +70°C (-22°F to 158°F)

Standards & Approvals

  • Tumble Specifications
    • 550 times at 0.5 m (1.64 ft)
  • Drop Specifications
    • Multiple 1.3m (4.3ft) per MIL-STD 810G drops to concrete at room temperatureMultiple 1.5m (5ft) per MIL-STD 810G drops with rubber boot concrete at room temperature
  • Protection Ratings
    • IP67

Service Terms

  • Warranty Duration
    • One-year factory warranty

ERP

  • Brand
    • Honeywell

Others

  • Industry
    • Retail
  • Camera Position : Front and Rear
  • Connectivity : Wi-Fi|Wi-Fi & Cellular
  • Environment : Standard
  • Application : retail, manufacturing, logistics, and public service
  • Camera : 13-megapixel color front camera; 5-megapixel color rear camera
  • Overall Dimensions : 159mm x 75 mm x 14.4 mm (6.26 in x 2.95 in x 0.57 in)
  • Decode Capability : 1D/2D barcode
  • Computer Wireless Communication : NFC: Integrated Near Field Communication
  • Bluetooth Specifications : Bluetooth Class 5.1
  • WLAN Specifications : (Wi-Fi certified): IEEE 802.11 a/b/g/n/ac/ax ,2*2 MU-MIMO|WLAN Security: OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise)|WLAN Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compliant
  • GPS Specifications : Simultaneous receiver support for GPS, GLONASS and BeiDou (WWAN Only)
  • Operating System : Android 11, upgradeable to Android 13*|Android 13 is pending for the confirmation from Qual- comm and Google
  • Platform : ScanPal
  • Memory : 4 GBRAM/64 GB Flash; 6 GB RAM/128 GB Flash
  • Display Resolution : 1440 x 720 High Definition
  • Scan Engine Model : Honeywell S0703 Slim Imager
  • Scan Distance : Standard Range (0-1m)
  • Display Size : Gorilla Glass 5, 5.5-inch
  • Processor : Qualcomm Snapdragon SM6115, Quad high-performance Kryo cores 2.0 GHz +Quadlow-power Kryo cores 1.8 GHz
  • Keypad : Full Touchscreen
  • Battery Capacity : 4,500 mAh
  • Battery Types : removable
  • Battery Type : Li-Ion, 3.8 V
  • Storage Temperature Range : -30°C to +70°C (-22°F to 158°F)
  • Operating Temperature : -20°C to +50°C (-4°F to +122°F)
  • Operating Humidity : 5% to 90% (non-condensing)
  • Cold Storage : -30°C to +70°C (-22°F to 158°F)
  • Tumble Specifications : 550 times at 0.5 m (1.64 ft)
  • Drop Specifications : Multiple 1.3m (4.3ft) per MIL-STD 810G drops to concrete at room temperatureMultiple 1.5m (5ft) per MIL-STD 810G drops with rubber boot concrete at room temperature
  • Protection Ratings : IP67
  • Warranty Duration : One-year factory warranty
  • Brand : Honeywell
  • Industry : Retail
https://prod-edam.honeywell.com/content/dam/honeywell-edam/sps/ppr/en-ca/public/products/common/documents/certifications-regulatory-information/sps-ppr-eda52-acc-ml-rs.pdf
Name
Description
File Size
Date
Size
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
Others
Name
Description
File Size
Date
Size
Quick Start Guide: ScanPal EDA56 - Arabic (EDA56-A-AR-QS-01 Rev A)
3/26/2025 1004.27 KB
1004.27 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
9/17/2025 397.98 KB
397.98 KB
User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
12/13/2023 1.56 MB
1.56 MB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
9/17/2025 438.97 KB
438.97 KB
ScanPal EDA52 / EDA52 HC / EDA56 Wi-Fi 6 / EDA57 - 2PIN Accessories Guide
4/26/2023 272.34 KB
272.34 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
9/17/2025 626.07 KB
626.07 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
9/17/2025 181.21 KB
181.21 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
9/17/2025 1.35 MB
1.35 MB
User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
8/18/2025 407.77 KB
407.77 KB
White Paper: Battery Maintenance for Portable Devices - English
6/5/2025 332.35 KB
332.35 KB
Quick Start Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-QS-01 Rev B)
2/12/2025 1003.4 KB
1003.4 KB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
6/23/2025 70.58 KB
70.58 KB
Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
12/17/2024 1.67 MB
1.67 MB
User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
8/18/2025 2.99 MB
2.99 MB
https://prod-edam.honeywell.com/content/dam/honeywell-edam/sps/ppr/en-au/public/products/common/documents/certifications-regulatory-information/sps-ppr-eda52-acc-ml-rs.pdf
Name
Description
File Size
Date
Size
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
https://prod-edam.honeywell.com/content/dam/honeywell-edam/sps/ppr/fr-ca/public/products/common/documents/certifications-regulatory-information/sps-ppr-eda52-acc-ml-rs.pdf
Name
Description
File Size
Date
Size
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
https://prod-edam.honeywell.com/content/dam/honeywell-edam/sps/ppr/es-mx/public/products/common/documents/certifications-regulatory-information/sps-ppr-eda52-acc-ml-rs.pdf
Name
Description
File Size
Date
Size
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
https://prod-edam.honeywell.com/content/dam/honeywell-edam/sps/ppr/it-it/public/products/common/documents/certifications-regulatory-information/sps-ppr-eda52-acc-ml-rs.pdf
Name
Description
File Size
Date
Size
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
https://prod-edam.honeywell.com/content/dam/honeywell-edam/sps/ppr/pt-br/public/products/common/documents/certifications-regulatory-information/sps-ppr-eda52-acc-ml-rs.pdf
Name
Description
File Size
Date
Size
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
https://prod-edam.honeywell.com/content/dam/honeywell-edam/sps/ppr/de-de/public/products/common/documents/certifications-regulatory-information/sps-ppr-eda52-acc-ml-rs.pdf
Name
Description
File Size
Date
Size
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
https://prod-edam.honeywell.com/content/dam/honeywell-edam/sps/ppr/fr-fr/public/products/common/documents/certifications-regulatory-information/sps-ppr-eda52-acc-ml-rs.pdf
Name
Description
File Size
Date
Size
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
https://prod-edam.honeywell.com/content/dam/honeywell-edam/sps/ppr/en-gb/public/products/common/documents/certifications-regulatory-information/sps-ppr-eda52-acc-ml-rs.pdf
Name
Description
File Size
Date
Size
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
https://prod-edam.honeywell.com/content/dam/honeywell-edam/sps/ppr/ko-kr/public/products/common/documents/certifications-regulatory-information/sps-ppr-eda52-acc-ml-rs.pdf
Name
Description
File Size
Date
Size
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
https://prod-edam.honeywell.com/content/dam/honeywell-edam/sps/ppr/zh-cn/public/products/common/documents/certifications-regulatory-information/sps-ppr-eda52-acc-ml-rs.pdf
Name
Description
File Size
Date
Size
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/19/2025 1.13 MB
1.13 MB
https://prod-edam.honeywell.com/content/dam/honeywell-edam/sps/ppr/ja/public/products/common/documents/certifications-regulatory-information/sps-ppr-eda52-acc-ml-rs.pdf
Name
Description
File Size
Date
Size
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
Name
Description
File Size
Date
Size
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/19/2025 1.13 MB
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
Quick Start Guide: ScanPal EDA56 - Arabic (EDA56-A-AR-QS-01 Rev A)
3/26/2025 1004.27 KB
1004.27 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
9/17/2025 397.98 KB
397.98 KB
User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
12/13/2023 1.56 MB
1.56 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
8/18/2025 1.13 MB
1.13 MB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
9/17/2025 438.97 KB
438.97 KB
ScanPal EDA52 / EDA52 HC / EDA56 Wi-Fi 6 / EDA57 - 2PIN Accessories Guide
4/26/2023 272.34 KB
272.34 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
9/17/2025 626.07 KB
626.07 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
9/17/2025 181.21 KB
181.21 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
9/17/2025 1.35 MB
1.35 MB
User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
8/18/2025 407.77 KB
407.77 KB
White Paper: Battery Maintenance for Portable Devices - English
6/5/2025 332.35 KB
332.35 KB
Quick Start Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-QS-01 Rev B)
2/12/2025 1003.4 KB
1003.4 KB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
6/23/2025 70.58 KB
70.58 KB
Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
12/17/2024 1.67 MB
1.67 MB
User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
8/18/2025 2.99 MB
2.99 MB
Name
Date
Size

Showing 1 to 4 of 4 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
EDA56-00AE61N21RK
KIT EDA56,LAN,464G,2PIN+USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda56-primary
EDA56-00AE61N21RK
KIT EDA56,LAN,464G,2PIN+USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda56-primary
EDA56-00AE6BN21RK
KIT EDA56,LAN,464G,6PIN+NO USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda56-primary
EDA56-00AE6BN21RK
KIT EDA56,LAN,464G,6PIN+NO USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda56-primary
EDA56-00AE81N21RK
KIT EDA56,LAN,6128G,2PIN+USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda56-primary
EDA56-00AE81N21RK
KIT EDA56,LAN,6128G,2PIN+USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda56-primary
EDA56-00AE8BN21RK
KIT EDA56,LAN,6128G,6PIN+NO USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda56-primary
EDA56-00AE8BN21RK
KIT EDA56,LAN,6128G,6PIN+NO USB,ROW
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda56-primary
Feedback