/content/sps/au/en/search-results.html

Tablets

RT10 Rugged Tablet - Android

RT10 Rugged Tablet - Android

Overview

The Honeywell RT10A rugged tablet is designed for rapid user adoption, minimized TCO and optimized device management. Whether you’:re a supervisor or a shop floor employee, a manager or a maintenance worker, the RT10A is ready to fit into your daily workflow.

  • Stay connected with eld employees with the RT10A and Smart Talk. Connect eld workers with subject matter experts using secure PTT, text, voice and video communications.
  • Powerful barcode scan capabilities including near, mid and far range scans with instantaneous autofocus.
  • Turn data into action with the RT10A and Operational Intelligence. Find and x problems like device abusers, or units that weren’:t charged overnight.
  • Rugged construction withstands 1.2 m (4 ft) drops to concrete using MIL-STD 810G standards, and has an IP65 rating against dust and water.
  • Vehicle docks for forklift mounting, desk docks for of ce use, hand or shoulder straps for keeping your tablet at your side –: the RT10A has a full suite of accessories for many different work flows.

Keeping workers and managers connected and providing them with the data and functionality they need, when they need it, is crucial to every business. To enable this, you need mobile devices that not only fit your workflow, but also your workforce. If workers don’:t use a device, the benefits of connectivity, data capture and productivity are never achieved.With its 10.1-inch bright, high-resolution, optically bonded display and a light yet durable form factor, the Honeywell RT10A rugged tablet is easy to use all day long, making it perfect for rapid user adoption. For data capture, the FlexRange dual-lens imager is capable of scans less than 0.1 m (5 in) all the way out to 10.7 m (35 ft), so users can easily capture barcodes from across the room without having to waste time getting close enough for a scan.In addition to flexibility and ease of use, mobile devices must also deliver minimized TCO by being durable and optimized for productivity. With its rugged drop specification and IP65 rating, the RT10A is built to last, and its hot-swappable battery packs can save you the hours of downtime that can occur when a device loses its charge. In addition, the RT10A is built on Honeywell’:s Mobility Edge™: platform, which helps future-proof your investment through Android™: R and beyond, as well as accelerating deployments to minimize your time to value.

Specifications

Features

  • Features
    • Powerful Barcode Scan Capabilities
    • Rugged Construction
  • Camera
    • Yes

Dimensions

  • Overall Dimensions
    • 10.7 x 7.76 x 0.77 in
    • 27.19 x 19.83 x 1.95 cm

Scanning Specifications

  • Decode Capability
    • 1D
    • 2D

Network

  • Bluetooth Specifications
    • V5.0

Hardware

  • Connection Interface
    • Audio
    • USB

Environmental

  • Operating Humidity
    • 10 - 90 %
  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C

Standards & Approvals

  • Drop Specifications
    • 1.2 m (4 ft) to concrete

Others

  • Processor
    • 2.2 GHz Qualcomm® 64-bit Snapdragon octa-core
  • Display Size
    • 10.1 in
  • Display Resolution
    • 1920 x 1200
  • Operating Temperature
    • - 10 - 50 °C
    • 14 - 122 °F
  • Warranty Duration
    • 3 yr
  • Platform
    • Mobility Edge
  • Network
    • WLAN
    • WLAN/WWAN
  • Operating System Type
    • Android
  • Keyboard
    • Touchscreen only
  • Durability
    • Durable 1.2 m (4 ft) rm
  • Scan Range
    • FlexRange FR
    • Standard Range
  • Camera Position
    • Front and Rear

Features

  • Features
    • Powerful Barcode Scan Capabilities
    • Rugged Construction
  • Camera
    • Yes

Dimensions

  • Overall Dimensions
    • 10.7 x 7.76 x 0.77 in
    • 27.19 x 19.83 x 1.95 cm

Scanning Specifications

  • Decode Capability
    • 1D
    • 2D

Network

  • Bluetooth Specifications
    • V5.0

Hardware

  • Connection Interface
    • Audio
    • USB

Environmental

  • Operating Humidity
    • 10 - 90 %
  • Storage Temperature Range
    • - 22 - 158 °F
    • - 30 - 70 °C

Standards & Approvals

  • Drop Specifications
    • 1.2 m (4 ft) to concrete

Others

  • Processor
    • 2.2 GHz Qualcomm® 64-bit Snapdragon octa-core
  • Display Size
    • 10.1 in
  • Display Resolution
    • 1920 x 1200
  • Operating Temperature
    • - 10 - 50 °C
    • 14 - 122 °F
  • Warranty Duration
    • 3 yr
  • Platform
    • Mobility Edge
  • Network
    • WLAN
    • WLAN/WWAN
  • Operating System Type
    • Android
  • Keyboard
    • Touchscreen only
  • Durability
    • Durable 1.2 m (4 ft) rm
  • Scan Range
    • FlexRange FR
    • Standard Range
  • Camera Position
    • Front and Rear
  • Features : Powerful Barcode Scan Capabilities|Rugged Construction
  • Camera : Yes
  • Overall Dimensions : 10.7 x 7.76 x 0.77 in|27.19 x 19.83 x 1.95 cm
  • Decode Capability : 1D|2D
  • Bluetooth Specifications : V5.0
  • Processor : 2.2 GHz Qualcomm® 64-bit Snapdragon octa-core
  • Display Size : 10.1 in
  • Connection Interface : Audio|USB
  • Display Resolution : 1920 x 1200
  • Operating Humidity : 10 - 90 %
  • Storage Temperature Range : - 22 - 158 °F|- 30 - 70 °C
  • Operating Temperature : - 10 - 50 °C|14 - 122 °F
  • Drop Specifications : 1.2 m (4 ft) to concrete
  • Warranty Duration : 3 yr
  • Platform : Mobility Edge
  • Network : WLAN|WLAN/WWAN
  • Operating System Type : Android
  • Keyboard : Touchscreen only
  • Durability : Durable 1.2 m (4 ft) rm
  • Scan Range : FlexRange FR|Standard Range
  • Camera Position : Front and Rear
Data Sheet
Name
Description
File Size
Date
Size
RT10A Rugged Tablet Data Sheet
application/pdf 157.83 KB
1/30/2023
157.83 KB
RT10W Rugged Tablet Data Sheet
application/pdf 120.37 KB
1/11/2022
120.37 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
Instructions: RT10-DOCK-PIN-KIT (RT10-VDPIN-EN-IN-1 Rev A)
application/pdf 215.8 KB
10/25/2023
215.8 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: RT10A (RT10A-EN-UG-01 Rev G)
application/pdf 3.23 MB
3/9/2023
3.23 MB
User Guide: RT10 Accessories (RT10-ACC-EN-UG-01 Rev H)
application/pdf 1.7 MB
10/25/2023
1.7 MB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
RT10 Smart Card Reader Quick Start Guide (RT10-CAC-EN-QS-01 Rev A)
application/pdf 331.69 KB
10/7/2021
331.69 KB
CloneNGo Device Cloning Application User Guide (CNG-W-EN-UG-01 Rev A)
application/pdf 389.99 KB
10/7/2021
389.99 KB
Quick Start Guide: RT10A (RT10A-EN-QS-01 Rev D)
application/pdf 1.41 MB
2/13/2023
1.41 MB
Regulatory Information
Name
Description
File Size
Date
Size
Battery Insert: RT10 (RT10-BAT-ML-IN-01 Rev B)
application/pdf 474.11 KB
4/1/2022
474.11 KB
Regulatory Sheet: RT10 Enhanced Accessories (RT10-DD/RT10-EVC/RT10-EVD)(RT10-ACC-ML-RS-02 Rev A)
application/pdf 1.09 MB
11/15/2022
1.09 MB
Regulatory Sheet: RT10 (RT10-ML-RS-03 Rev A)
application/pdf 2.47 MB
9/8/2022
2.47 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
RT10 Series Rugged Tablet Accessories Guide
application/pdf 690.29 KB
10/12/2023
690.29 KB
Name
Description
File Size
Date
Size
Battery Insert: RT10 (RT10-BAT-ML-IN-01 Rev B)
474.11 KB
4/1/2022
474.11 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
397.98 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
91 KB
Instructions: RT10-DOCK-PIN-KIT (RT10-VDPIN-EN-IN-1 Rev A)
215.8 KB
10/25/2023
215.8 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
438.97 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
1.35 MB
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
332.35 KB
User Guide: RT10A (RT10A-EN-UG-01 Rev G)
3.23 MB
3/9/2023
3.23 MB
User Guide: RT10 Accessories (RT10-ACC-EN-UG-01 Rev H)
1.7 MB
10/25/2023
1.7 MB
Regulatory Sheet: RT10 Enhanced Accessories (RT10-DD/RT10-EVC/RT10-EVD)(RT10-ACC-ML-RS-02 Rev A)
1.09 MB
11/15/2022
1.09 MB
RT10A Rugged Tablet Data Sheet
157.83 KB
1/30/2023
157.83 KB
Regulatory Sheet: RT10 (RT10-ML-RS-03 Rev A)
2.47 MB
9/8/2022
2.47 MB
RT10W Rugged Tablet Data Sheet
120.37 KB
1/11/2022
120.37 KB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
733.07 KB
1/23/2024
733.07 KB
RT10 Smart Card Reader Quick Start Guide (RT10-CAC-EN-QS-01 Rev A)
331.69 KB
10/7/2021
331.69 KB
RT10 Series Rugged Tablet Accessories Guide
690.29 KB
10/12/2023
690.29 KB
CloneNGo Device Cloning Application User Guide (CNG-W-EN-UG-01 Rev A)
389.99 KB
10/7/2021
389.99 KB
Quick Start Guide: RT10A (RT10A-EN-QS-01 Rev D)
1.41 MB
2/13/2023
1.41 MB
Name
Description
File Size
Date
Size
RT10A Rugged Tablet Data Sheet
157.83 KB
1/30/2023
RT10W Rugged Tablet Data Sheet
120.37 KB
1/11/2022
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
Instructions: RT10-DOCK-PIN-KIT (RT10-VDPIN-EN-IN-1 Rev A)
215.8 KB
10/25/2023
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
User Guide: RT10A (RT10A-EN-UG-01 Rev G)
3.23 MB
3/9/2023
User Guide: RT10 Accessories (RT10-ACC-EN-UG-01 Rev H)
1.7 MB
10/25/2023
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
733.07 KB
1/23/2024
RT10 Smart Card Reader Quick Start Guide (RT10-CAC-EN-QS-01 Rev A)
331.69 KB
10/7/2021
CloneNGo Device Cloning Application User Guide (CNG-W-EN-UG-01 Rev A)
389.99 KB
10/7/2021
Quick Start Guide: RT10A (RT10A-EN-QS-01 Rev D)
1.41 MB
2/13/2023
Battery Insert: RT10 (RT10-BAT-ML-IN-01 Rev B)
474.11 KB
4/1/2022
Regulatory Sheet: RT10 Enhanced Accessories (RT10-DD/RT10-EVC/RT10-EVD)(RT10-ACC-ML-RS-02 Rev A)
1.09 MB
11/15/2022
Regulatory Sheet: RT10 (RT10-ML-RS-03 Rev A)
2.47 MB
9/8/2022
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
RT10 Series Rugged Tablet Accessories Guide
690.29 KB
10/12/2023
Product Number
Image
SKU
Description
alt
RT10A-L0N-17C12S0E
RT10A Android 10in Tablet / WLAN / Standard/Indoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Android GMS / DCP / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L0N-18C12E0E
RT10A Android 10in Tablet / WLAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Extended Battery / Power Supply (order power cord separately) / Android GMS / DCP / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L0N-18C12S0E
RT10A Android 10in Tablet / WLAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Android GMS / DCP / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L0N-18C22S0E
RT10A Android 10in Tablet / WLAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / No GMS / DCP (Device Client Pack) / 802.11abgn,ac / Bluetooth/Worldwide Mode
alt
RT10A-L1N-17C12S0E
RT10A Android 10in Tablet / WWAN / Standard/Indoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Android GMS / DCP / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L1N-17C12S1E
RT10A Android 10in Tablet / WWAN / Outdoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Android GMS / DCP (Device Client Pack) / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L1N-18C12E0E
RT10A Android 10in Tablet / WWAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Extended Battery / Power Supply (order power cord separately) / Android GMS / DCP / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L1N-18C12S0E
RT10A Android 10in Tablet / WWAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Android GMS / DCP / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L1N-18C12S1E
RT10A Android 10in Tablet / WWAN / Outdoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Android GMS / DCP (Device Client Pack) / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L1N-18C22S0E
RT10A Android 10in Tablet / WWAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / No GMS / DCP (Device Client Pack) / 802.11abgn,ac/Bluetooth / Worldwide Mode
Image
SKU
Description
alt
RT10A-L0N-17C12S0E
RT10A Android 10in Tablet / WLAN / Standard/Indoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Android GMS / DCP / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L0N-18C12E0E
RT10A Android 10in Tablet / WLAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Extended Battery / Power Supply (order power cord separately) / Android GMS / DCP / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L0N-18C12S0E
RT10A Android 10in Tablet / WLAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Android GMS / DCP / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L0N-18C22S0E
RT10A Android 10in Tablet / WLAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / No GMS / DCP (Device Client Pack) / 802.11abgn,ac / Bluetooth/Worldwide Mode
alt
RT10A-L1N-17C12S0E
RT10A Android 10in Tablet / WWAN / Standard/Indoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Android GMS / DCP / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L1N-17C12S1E
RT10A Android 10in Tablet / WWAN / Outdoor Screen / 6703SR Std Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Android GMS / DCP (Device Client Pack) / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L1N-18C12E0E
RT10A Android 10in Tablet / WWAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Extended Battery / Power Supply (order power cord separately) / Android GMS / DCP / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L1N-18C12S0E
RT10A Android 10in Tablet / WWAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Android GMS / DCP / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L1N-18C12S1E
RT10A Android 10in Tablet / WWAN / Outdoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / Android GMS / DCP (Device Client Pack) / 802.11abgn,ac / Bluetooth / Worldwide Mode
alt
RT10A-L1N-18C22S0E
RT10A Android 10in Tablet / WWAN / Standard/Indoor Screen / 6803FR Flex Range Imager / Front & Rear Cameras / Standard Battery / Power Supply (order power cord separately) / No GMS / DCP (Device Client Pack) / 802.11abgn,ac/Bluetooth / Worldwide Mode