/content/sps/au/en/search-results.html

Desktop

PC43T Desktop Thermal Transfer Barcode Printer

PC43T Desktop Thermal Transfer Barcode Printer

Overview

Simple to install and easy to use, the PC series printers are perfect for space-constrained settings. They offer tailored solutions for transportation and courier, healthcare, retail and hospitality markets, as well as small and medium businesses.

  • Simple to use and maintain, with easy one-handed media reloading.
  • Flexible, with user-installable connectivity upgrades and accessories.
  • This Smart Printer runs apps right inside the printer: you can add keyboards, scanners or other USB peripherals for increased efficiency.
  • Ten-language LCD or intuitive icon graphical user interface.
  • Comprehensive printer command language support, including ZSim2, makes upgrading easy.

PC series Desktop Printers are designed to set a new standard in ease of use and flexibility. With one of the broadest feature sets in the desktop printer class, it’:s no wonder the PC series is a popular choice for light-duty, desktop labeling tasks. With numerous features typically found in larger, more expensive printers, PC series printers feature a multi-language LCD or icon user interface, user-installable connectivity options and accessories, and speedy label printing. The PC series was designed by users for quick set-up and trouble-free use. The printer adapts to its environment and fits right in with a variety of placement options, including wall mount and battery power. No need to waste time deciphering blinking LEDs –: PC printers come with a color LCD in 10 languages or a universal icon interface for immediate notifications that ensure minimal training and support. Configure and update your PC printer on the spot with the USB host port –: no computer needed. And one-hand drop-in media loading makes resupply a breeze.

Specifications

Features

  • Compatible Software
    • Honeywell SmartSystems Foundation
    • PrintSet
    • Wavelink Avalanche
  • Compatible Drivers
    • CUPS for Linux
    • Honeywell Device Types for SAP
    • Honeywell Fingerprint Application Builder
    • InterDriver Windows
  • Application
    • Courier
    • Healthcare
    • Hospitality
    • Retail
    • Transportation
  • Features
    • Elegant
    • Flexible
    • Healthcare Ready

Software & Firmware

  • Linear Barcodes
    • EAN
    • EAN-13
    • EAN-8
    • HIBC 128
    • HIBC 39
    • MSI (Modified Plessey)
    • PLANET
    • POSTNET
    • Plessey
    • RSS-14
    • UCC 128
  • Downloadable Font Type
    • OpenType
    • TrueType
  • Printer Command Language
    • DP
    • DSim (DPL)
    • ESim (EPL)
    • IPL
    • ZSim2 (ZPL-II)

Printing Specifications

  • 2D Barcodes
    • Aztec
    • Code 16K
    • Code 49
    • Data Matrix
    • Dot Code
    • Grid Matrix
    • MaxiCode
    • Micro PDF417
    • PDF417
    • QR-Code
  • Print Speeds
    • 4 ips
  • Character Sets
    • Arabic
    • Baltic
    • Baltic RIM
    • Cyrillic
    • English
    • Extended Latin
    • Greek
    • Hebrew
    • Monotype Universal Font Scaling Technology (UFST)
    • Thai
    • Turkish
    • Vietnamese
    • WorldType Layout Engine (WTLE)
  • Print Method
    • Thermal Transfer
  • Resolutions
    • 203 dpi
    • 300 dpi

Media

  • Maximum Ribbon Length
    • 300
    • 984

Network

  • RFID Specifications
    • RFID
  • Network Specifications
    • 802.11 b/g/n
    • Bluetooth v2.1
  • Wireless Communication
    • Bluetooth
    • WiFi

Memory & Data

  • Memory
    • 128 MB Flash/128 MB RAM

Electrical

  • Operating Frequency
    • 50 - 60 Hz
  • Operating Voltage
    • 100 - 240 V AC

Environmental

  • Operating Temperature
    • 40 - 104 °F
    • 5 - 40 °C

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell

Features

  • Compatible Software
    • Honeywell SmartSystems Foundation
    • PrintSet
    • Wavelink Avalanche
  • Compatible Drivers
    • CUPS for Linux
    • Honeywell Device Types for SAP
    • Honeywell Fingerprint Application Builder
    • InterDriver Windows
  • Application
    • Courier
    • Healthcare
    • Hospitality
    • Retail
    • Transportation
  • Features
    • Elegant
    • Flexible
    • Healthcare Ready

Software & Firmware

  • Linear Barcodes
    • EAN
    • EAN-13
    • EAN-8
    • HIBC 128
    • HIBC 39
    • MSI (Modified Plessey)
    • PLANET
    • POSTNET
    • Plessey
    • RSS-14
    • UCC 128
  • Downloadable Font Type
    • OpenType
    • TrueType
  • Printer Command Language
    • DP
    • DSim (DPL)
    • ESim (EPL)
    • IPL
    • ZSim2 (ZPL-II)

Printing Specifications

  • 2D Barcodes
    • Aztec
    • Code 16K
    • Code 49
    • Data Matrix
    • Dot Code
    • Grid Matrix
    • MaxiCode
    • Micro PDF417
    • PDF417
    • QR-Code
  • Print Speeds
    • 4 ips
  • Character Sets
    • Arabic
    • Baltic
    • Baltic RIM
    • Cyrillic
    • English
    • Extended Latin
    • Greek
    • Hebrew
    • Monotype Universal Font Scaling Technology (UFST)
    • Thai
    • Turkish
    • Vietnamese
    • WorldType Layout Engine (WTLE)
  • Print Method
    • Thermal Transfer
  • Resolutions
    • 203 dpi
    • 300 dpi

Media

  • Maximum Ribbon Length
    • 300
    • 984

Network

  • RFID Specifications
    • RFID
  • Network Specifications
    • 802.11 b/g/n
    • Bluetooth v2.1
  • Wireless Communication
    • Bluetooth
    • WiFi

Memory & Data

  • Memory
    • 128 MB Flash/128 MB RAM

Electrical

  • Operating Frequency
    • 50 - 60 Hz
  • Operating Voltage
    • 100 - 240 V AC

Environmental

  • Operating Temperature
    • 40 - 104 °F
    • 5 - 40 °C

Service Terms

  • Warranty Duration
    • 1 yr

ERP

  • Brand
    • Honeywell
  • Compatible Software : Honeywell SmartSystems Foundation|PrintSet|Wavelink Avalanche
  • Compatible Drivers : CUPS for Linux|Honeywell Device Types for SAP|Honeywell Fingerprint Application Builder|InterDriver Windows
  • Application : Courier|Healthcare|Hospitality|Retail|Transportation
  • Features : Elegant|Flexible|Healthcare Ready
  • Linear Barcodes : EAN|EAN-13|EAN-8|HIBC 128|HIBC 39|MSI (Modified Plessey)|PLANET|POSTNET|Plessey|RSS-14|UCC 128
  • 2D Barcodes : Aztec|Code 16K|Code 49|Data Matrix|Dot Code|Grid Matrix|MaxiCode|Micro PDF417|PDF417|QR-Code
  • Print Speeds : 4 ips
  • Downloadable Font Type : OpenType|TrueType
  • Character Sets : Arabic|Baltic|Baltic RIM|Cyrillic|English|Extended Latin|Greek|Hebrew|Monotype Universal Font Scaling Technology (UFST)|Thai|Turkish|Vietnamese|WorldType Layout Engine (WTLE)
  • Print Method : Thermal Transfer
  • Resolutions : 203 dpi|300 dpi
  • Maximum Ribbon Length : 300|984
  • RFID Specifications : RFID
  • Network Specifications : 802.11 b/g/n|Bluetooth v2.1
  • Wireless Communication : Bluetooth|WiFi
  • Printer Command Language : DP|DSim (DPL)|ESim (EPL)|IPL|ZSim2 (ZPL-II)
  • Memory : 128 MB Flash/128 MB RAM
  • Operating Frequency : 50 - 60 Hz
  • Operating Voltage : 100 - 240 V AC
  • Operating Temperature : 40 - 104 °F|5 - 40 °C
  • Warranty Duration : 1 yr
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
PC23, PC43, PC43t Desktop Printer Data Sheet
application/pdf 86.81 KB
10/7/2021
86.81 KB
Manuals and Guides
Name
Description
File Size
Date
Size
PC23d, PC43d, and PC43t Wi-Fi/Bluetooth Module Installation Instructions
application/pdf 957.86 KB
10/7/2021
957.86 KB
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
7/16/2024
471.55 KB
Installation Instructions: PC43d/PC43t Battery Base (931-105-002)
application/pdf 559.27 KB
6/21/2022
559.27 KB
PC23d, PC43d, and PC43t Ethernet Module Installation Instructions
application/pdf 263.36 KB
10/7/2021
263.36 KB
PC Series and PD Series Thick Media Spring Installation Instructions
application/pdf 1.82 MB
10/7/2021
1.82 MB
PC23d, PC43d, and PC43t Desktop Printer Quick Start Guide
application/pdf 601.39 KB
10/7/2021
601.39 KB
Important INRD01u/INRD02u Radio Information! (933-272-005)
application/pdf 970.14 KB
10/7/2021
970.14 KB
PC23 and PC43 Desktop Printer User Manual (Japanese)
application/pdf 6.17 MB
10/7/2021
6.17 MB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
Important INWL01C Radio Information! (933-262-005)
application/pdf 1.54 MB
10/7/2021
1.54 MB
Fingerprint Developer's Guide (PC23d, PC43d/t, PM23c, PM43, PM43c)
application/pdf 4.77 MB
10/7/2021
4.77 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
IDL Smart Printing Resource Kit Developer Guide
application/pdf 1.09 MB
7/19/2023
1.09 MB
Fingerprint Developer's Guide (934-067-001)
application/pdf 4.77 MB
10/7/2021
4.77 MB
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
application/pdf 840.71 KB
1/11/2024
840.71 KB
PC23d, PC43d, and PC43t Media Cover Lock Bracket Instructions
application/pdf 58.41 KB
10/7/2021
58.41 KB
PC23d, PC43d, and PC43t Label Dispenser Installation Instructions
application/pdf 725.64 KB
10/7/2021
725.64 KB
User Guide: PC23 and PC43 Desktop Printer (935-044-006)
application/pdf 5.97 MB
7/21/2022
5.97 MB
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
PC23d, PC43d, and PC43t USB-to-Serial Adapter Instructions
application/pdf 175.6 KB
10/7/2021
175.6 KB
PC23d, PC43d, and PC43t USB-to-Parallel Adapter Instructions
application/pdf 175.91 KB
10/7/2021
175.91 KB
Regulatory Information
Name
Description
File Size
Date
Size
PC23d, PC43d, and PC43t Printer Compliance Insert (933-260-007 Rev A)
application/pdf 1.08 MB
8/5/2022
1.08 MB
INRD01h Compliance Insert (933-263-003 Rev A)
application/pdf 784.02 KB
10/7/2021
784.02 KB
Catalog
Name
Description
File Size
Date
Size
PC Series Accessory Catalog
application/pdf 439.86 KB
10/7/2021
439.86 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Name
Description
File Size
Date
Size
PC23d, PC43d, and PC43t Wi-Fi/Bluetooth Module Installation Instructions
application/pdf 957.86 KB
10/7/2021
957.86 KB
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
application/pdf 471.55 KB
7/16/2024
471.55 KB
PC23d, PC43d, and PC43t Printer Compliance Insert (933-260-007 Rev A)
application/pdf 1.08 MB
8/5/2022
1.08 MB
Installation Instructions: PC43d/PC43t Battery Base (931-105-002)
application/pdf 559.27 KB
6/21/2022
559.27 KB
PC23d, PC43d, and PC43t Ethernet Module Installation Instructions
application/pdf 263.36 KB
10/7/2021
263.36 KB
PC Series and PD Series Thick Media Spring Installation Instructions
application/pdf 1.82 MB
10/7/2021
1.82 MB
PC23d, PC43d, and PC43t Desktop Printer Quick Start Guide
application/pdf 601.39 KB
10/7/2021
601.39 KB
Important INRD01u/INRD02u Radio Information! (933-272-005)
application/pdf 970.14 KB
10/7/2021
970.14 KB
PC23 and PC43 Desktop Printer User Manual (Japanese)
application/pdf 6.17 MB
10/7/2021
6.17 MB
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
application/pdf 1.74 MB
1/11/2024
1.74 MB
Important INWL01C Radio Information! (933-262-005)
application/pdf 1.54 MB
10/7/2021
1.54 MB
Fingerprint Developer's Guide (PC23d, PC43d/t, PM23c, PM43, PM43c)
application/pdf 4.77 MB
10/7/2021
4.77 MB
PC Series Accessory Catalog
application/pdf 439.86 KB
10/7/2021
439.86 KB
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
application/pdf 901.44 KB
1/11/2024
901.44 KB
PC23, PC43, PC43t Desktop Printer Data Sheet
application/pdf 86.81 KB
10/7/2021
86.81 KB
IDL Smart Printing Resource Kit Developer Guide
application/pdf 1.09 MB
7/19/2023
1.09 MB
Fingerprint Developer's Guide (934-067-001)
application/pdf 4.77 MB
10/7/2021
4.77 MB
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
application/pdf 840.71 KB
1/11/2024
840.71 KB
INRD01h Compliance Insert (933-263-003 Rev A)
application/pdf 784.02 KB
10/7/2021
784.02 KB
PC23d, PC43d, and PC43t Media Cover Lock Bracket Instructions
application/pdf 58.41 KB
10/7/2021
58.41 KB
PC23d, PC43d, and PC43t Label Dispenser Installation Instructions
application/pdf 725.64 KB
10/7/2021
725.64 KB
User Guide: PC23 and PC43 Desktop Printer (935-044-006)
application/pdf 5.97 MB
7/21/2022
5.97 MB
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
application/pdf 4.9 MB
1/11/2024
4.9 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
application/pdf 706.11 KB
1/11/2024
706.11 KB
PC23d, PC43d, and PC43t USB-to-Serial Adapter Instructions
application/pdf 175.6 KB
10/7/2021
175.6 KB
PC23d, PC43d, and PC43t USB-to-Parallel Adapter Instructions
application/pdf 175.91 KB
10/7/2021
175.91 KB
Name
Description
File Size
Date
Size
PC23, PC43, PC43t Desktop Printer Data Sheet
86.81 KB
10/7/2021
PC23d, PC43d, and PC43t Wi-Fi/Bluetooth Module Installation Instructions
957.86 KB
10/7/2021
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
305.51 KB
5/13/2024
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
357.19 KB
12/5/2023
General Purpose Disinfectant-Ready Housing Devices Cleaning Guide
471.55 KB
7/16/2024
Installation Instructions: PC43d/PC43t Battery Base (931-105-002)
559.27 KB
6/21/2022
PC23d, PC43d, and PC43t Ethernet Module Installation Instructions
263.36 KB
10/7/2021
PC Series and PD Series Thick Media Spring Installation Instructions
1.82 MB
10/7/2021
PC23d, PC43d, and PC43t Desktop Printer Quick Start Guide
601.39 KB
10/7/2021
Important INRD01u/INRD02u Radio Information! (933-272-005)
970.14 KB
10/7/2021
PC23 and PC43 Desktop Printer User Manual (Japanese)
6.17 MB
10/7/2021
Command Reference User Guide: IPL (IPL-EN-CR Rev D)
1.74 MB
1/11/2024
Important INWL01C Radio Information! (933-262-005)
1.54 MB
10/7/2021
Fingerprint Developer's Guide (PC23d, PC43d/t, PM23c, PM43, PM43c)
4.77 MB
10/7/2021
Command Reference User Guide: DPL (DPL-EN-CR Rev F)
901.44 KB
1/11/2024
IDL Smart Printing Resource Kit Developer Guide
1.09 MB
7/19/2023
Fingerprint Developer's Guide (934-067-001)
4.77 MB
10/7/2021
Command Reference Guide: ESIM (ESIM-EN-CR-01 Rev C)
840.71 KB
1/11/2024
PC23d, PC43d, and PC43t Media Cover Lock Bracket Instructions
58.41 KB
10/7/2021
PC23d, PC43d, and PC43t Label Dispenser Installation Instructions
725.64 KB
10/7/2021
User Guide: PC23 and PC43 Desktop Printer (935-044-006)
5.97 MB
7/21/2022
Command Reference Guide: Fingerprint (FP-EN-CR Rev B)
4.9 MB
1/11/2024
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev F)
706.11 KB
1/11/2024
PC23d, PC43d, and PC43t USB-to-Serial Adapter Instructions
175.6 KB
10/7/2021
PC23d, PC43d, and PC43t USB-to-Parallel Adapter Instructions
175.91 KB
10/7/2021
PC23d, PC43d, and PC43t Printer Compliance Insert (933-260-007 Rev A)
1.08 MB
8/5/2022
INRD01h Compliance Insert (933-263-003 Rev A)
784.02 KB
10/7/2021
PC Series Accessory Catalog
439.86 KB
10/7/2021
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
73.05 KB
12/4/2023
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
1.22 MB
12/4/2023
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
80.82 KB
12/4/2023