Portables
Honeywell BW™ MicroClip Series
The industrial Honeywell BW™ MicroClip Series is the world’s most popular multi-gas portable detector, delivering long runtime and reliability — plus small size, low cost and the easiest user experience. • Quick Specs
Small size. Easy to use. Reliable operation. Affordable protection. With that combination of benefits, it’s no wonder the Honeywell BW™ MicroClip Series is the world’s most popular multi-gas detector.
The latest addition to the Honeywell BW™ MicroClip Series is the Honeywell BW™ MicroClip X3. This model offers a three-year warranty and an all-new O2 sensor — along with all the other benefits of workers’ favorite four-gas detector — to deliver the best combination of reliability, cost of ownership and ease of use.
Honeywell BW™ MicroClip Series features:- Simultaneously monitor for up to four gases including O2, H2S, CO and combustibles
- Battery runtime of 18 hours in normal temperatures; cold weather guarantee of at least 12 hour runtime for full warranty period.
- New IP68 rating for unmatched water protection, giving workers the confidence that it will stand up to challenging conditions.
Others
- Features
- NEW! Honeywell BW™ MicroClip X3 for extended reliability with 3-year warranty
- Compact, lightweight and easy to use — with one-button operation and no extensive training
- Honeywell BW™ MicroClip XL for standard operation with 2-year warranty
- Device management with Honeywell Safety Suite.
- NEW! IP68 rating — unmatched water protection
- Guaranteed to run an entire shift — even at -4°F (-20°C)
Others
- Features
- NEW! Honeywell BW™ MicroClip X3 for extended reliability with 3-year warranty
- Compact, lightweight and easy to use — with one-button operation and no extensive training
- Honeywell BW™ MicroClip XL for standard operation with 2-year warranty
- Device management with Honeywell Safety Suite.
- NEW! IP68 rating — unmatched water protection
- Guaranteed to run an entire shift — even at -4°F (-20°C)
- Features : NEW! Honeywell BW™ MicroClip X3 for extended reliability with 3-year warranty|Compact, lightweight and easy to use — with one-button operation and no extensive training|Honeywell BW™ MicroClip XL for standard operation with 2-year warranty|Device management with Honeywell Safety Suite.|NEW! IP68 rating — unmatched water protection|Guaranteed to run an entire shift — even at -4°F (-20°C)