/content/sps/au/en/search-results.html

Respiratory Protection

FFE2400PP2 Particulate Respirator

FFE2400PP2 particulate respirator is BIS 9473 : 2002 certified respirator.

Overview
FEATURES
  • Prevent both oil and non-oil particles and the filtering efficiency exceeds 94%.
  • The built-in nose clip is made of high-strength plastic composite metal, and its bending resistance capacity is enhanced significantly compared with the metal nose clip.
  • Light weight comfortable long duration wear, non-woven fabric inner lining for better moisture absorption and stiffness.
  • The elastic head band can help to relieve the pressure from the head; and it is suitable for long hours of use.
  • The big size offers much breathing space inside, more comfort.
VARIANTS

IFF2523 / FFE2400PP2 / FF2400PP2 / FFE2400PP2G

CERTIFICATION

BIS IS 9473:2002


APPLICATION AREA
  • Both oil and non-oil particles protection
  • Construction
  • Mining
  • Textile
  • Manufacturing
  • Wood processing
  • Pharmacy
  • Healthcare
  • Electronics
  • Automotive manufacturing
 
 
Poster
Name
Description
File Size
Date
Size
FFP2 Mask
application/pdf 3.48 MB
2/7/2023
3.48 MB
Name
Description
File Size
Date
Size
FFP2 Mask
application/pdf 3.48 MB
2/7/2023
3.48 MB
Name
Description
File Size
Date
Size
FFP2 Mask
3.48 MB
2/7/2023